Design Kit Aluminum Electrolytic Capacitors

Order Code: 865250

  • Picture

Products

SPEC Order Code Simu-
lation
Description C DF
(%)
RESR
(Ω)
VR
(V (DC))
Technical Reference Files Samples
PDF 865250140002 RE WCAP-ASNP Aluminium Electrolytic Capacitors 000000000220 22  µF 24 3.80989 6.3 ASBB055220M6R3DVCTAB000 Altium_WCAP-ASNP (rev19a).IntLibCadStar_WCAP-ASNP (rev19a).zip
PDF 865250142003 RE WCAP-ASNP Aluminium Electrolytic Capacitors 000000000330 33  µF 24 1.35055 6.3 ASBC055330M6R3DVCTBB000 Altium_WCAP-ASNP (rev19a).IntLibCadStar_WCAP-ASNP (rev19a).zip
PDF 865250149006 RE WCAP-ASNP Aluminium Electrolytic Capacitors 000000001000 100  µF 24 0.589654 6.3 ASBE065101M6R3DVCTBB000 Altium_WCAP-ASNP (rev19a).IntLibCadStar_WCAP-ASNP (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 865250153008 RE WCAP-ASNP Aluminium Electrolytic Capacitors 000000003300 330  µF 24 0.244896 6.3 ASBE105331M6R3DVCTEB000 Altium_WCAP-ASNP (rev19a).IntLibCadStar_WCAP-ASNP (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 865250157009 RE WCAP-ASNP Aluminium Electrolytic Capacitors 000000004700 470  µF 24 0.154909 6.3 ASBF105471M6R3DVCTEB000 Altium_WCAP-ASNP (rev19a).IntLibCadStar_WCAP-ASNP (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 865250157010 RE WCAP-ASNP Aluminium Electrolytic Capacitors 000000005600 560  µF 24 0.13752 6.3 ASBF105561M6R3DVCTEB000 Altium_WCAP-ASNP (rev19a).IntLibCadStar_WCAP-ASNP (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 865250245005 RE WCAP-ASNP Aluminium Electrolytic Capacitors 000000001000 100  µF 20 0.43882 10 ASBD077101M010DVCTCB000 Altium_WCAP-ASNP (rev19a).IntLibCadStar_WCAP-ASNP (rev19a).zip
PDF 865250253007 RE WCAP-ASNP Aluminium Electrolytic Capacitors 000000002200 220  µF 20 0.247848 10 ASBE105221M010DVCTEB000 Altium_WCAP-ASNP (rev19a).IntLibCadStar_WCAP-ASNP (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 865250257008 RE WCAP-ASNP Aluminium Electrolytic Capacitors 000000003300 330  µF 20 0.150999 10 ASBF105331M010DVCTEB000 Altium_WCAP-ASNP (rev19a).IntLibCadStar_WCAP-ASNP (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 865250340003 RE WCAP-ASNP Aluminium Electrolytic Capacitors 000000000100 10  µF 17 3.6215 16 ASBB055100M016DVCTAB000 Altium_WCAP-ASNP (rev19a).IntLibCadStar_WCAP-ASNP (rev19a).zip
PDF 865250342004 RE WCAP-ASNP Aluminium Electrolytic Capacitors 000000000220 22  µF 17 1.42511 16 ASBC055220M016DVCTBB000 Altium_WCAP-ASNP (rev19a).IntLibCadStar_WCAP-ASNP (rev19a).zip
PDF 865250345006 RE WCAP-ASNP Aluminium Electrolytic Capacitors 000000000470 47  µF 17 0.668954 16 ASBD077470M016DVCTCB000 Altium_WCAP-ASNP (rev19a).IntLibCadStar_WCAP-ASNP (rev19a).zip
PDF 865250357009 RE WCAP-ASNP Aluminium Electrolytic Capacitors 000000002200 220  µF 17 0.152031 16 ASBF105221M016DVCTEB000 Altium_WCAP-ASNP (rev19a).IntLibCadStar_WCAP-ASNP (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 865250440001 RE WCAP-ASNP Aluminium Electrolytic Capacitors 000000000033 3.3  µF 17 3.79007 25 ASBB0553R3M025DVCTAB000 Altium_WCAP-ASNP (rev19a).IntLibCadStar_WCAP-ASNP (rev19a).zip
PDF 865250442003 RE WCAP-ASNP Aluminium Electrolytic Capacitors 000000000100 10  µF 17 2.29365 25 ASBC055100M025DVCTBB000 Altium_WCAP-ASNP (rev19a).IntLibCadStar_WCAP-ASNP (rev19a).zip
PDF 865250445005 RE WCAP-ASNP Aluminium Electrolytic Capacitors 000000000330 33  µF 17 0.749523 25 ASBD077330M025DVCTCB000 Altium_WCAP-ASNP (rev19a).IntLibCadStar_WCAP-ASNP (rev19a).zip
PDF 865250445007 RE WCAP-ASNP Aluminium Electrolytic Capacitors 000000000470 47  µF 17 0.616885 25 ASBD077470M025DVCTCB000 Altium_WCAP-ASNP (rev19a).IntLibCadStar_WCAP-ASNP (rev19a).zip
PDF 865250449008 RE WCAP-ASNP Aluminium Electrolytic Capacitors 000000000470 47  µF 17 0.888941 25 ASBE065470M025DVCTBB000 Altium_WCAP-ASNP (rev19a).IntLibCadStar_WCAP-ASNP (rev19a).zip
PDF 865250453009 RE WCAP-ASNP Aluminium Electrolytic Capacitors 000000001000 100  µF 17 0.303652 25 ASBE105101M025DVCTEB000 Altium_WCAP-ASNP (rev19a).IntLibCadStar_WCAP-ASNP (rev19a).zip
PDF 865250540003 RE WCAP-ASNP Aluminium Electrolytic Capacitors 000000000047 4.7  µF 15 3.36219 35 ASBB0554R7M035DVCTAB000 Altium_WCAP-ASNP (rev19a).IntLibCadStar_WCAP-ASNP (rev19a).zip
PDF 865250543005 RE WCAP-ASNP Aluminium Electrolytic Capacitors 000000000220 22  µF 15 1.08325 35 ASBD055220M035DVCTBB000 Altium_WCAP-ASNP (rev19a).IntLibCadStar_WCAP-ASNP (rev19a).zip
PDF 865250553006 RE WCAP-ASNP Aluminium Electrolytic Capacitors 000000000330 33  µF 15 0.347321 35 ASBE105330M035DVCTEB000 Altium_WCAP-ASNP (rev19a).IntLibCadStar_WCAP-ASNP (rev19a).zip
PDF 865250553007 RE WCAP-ASNP Aluminium Electrolytic Capacitors 000000000470 47  µF 15 0.350135 35 ASBE105470M035DVCTEB000 Altium_WCAP-ASNP (rev19a).IntLibCadStar_WCAP-ASNP (rev19a).zip
PDF 865250640001 RE WCAP-ASNP Aluminium Electrolytic Capacitors 000000000001 0.1  µF 15 5.51301 50 ASBB055R10M050DVCTAB000 Altium_WCAP-ASNP (rev19a).IntLibCadStar_WCAP-ASNP (rev19a).zip
PDF 865250640002 RE WCAP-ASNP Aluminium Electrolytic Capacitors 000000000002 0.22  µF 15 50 ASBB055R22M050DVCTAB000 Altium_WCAP-ASNP (rev19a).IntLibCadStar_WCAP-ASNP (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 865250640003 RE WCAP-ASNP Aluminium Electrolytic Capacitors 000000000003 0.33  µF 15 5.23509 50 ASBB055R33M050DVCTAB000 Altium_WCAP-ASNP (rev19a).IntLibCadStar_WCAP-ASNP (rev19a).zip
PDF 865250640004 RE WCAP-ASNP Aluminium Electrolytic Capacitors 000000000004 0.47  µF 15 5.70389 50 ASBB055R47M050DVCTAB000 Altium_WCAP-ASNP (rev19a).IntLibCadStar_WCAP-ASNP (rev19a).zip
PDF 865250640005 RE WCAP-ASNP Aluminium Electrolytic Capacitors 000000000010 µF 15 5.50588 50 ASBB055010M050DVCTAB000 Altium_WCAP-ASNP (rev19a).IntLibCadStar_WCAP-ASNP (rev19a).zip
PDF 865250640006 RE WCAP-ASNP Aluminium Electrolytic Capacitors 000000000022 2.2  µF 15 5.35389 50 ASBB0552R2M050DVCTAB000 Altium_WCAP-ASNP (rev19a).IntLibCadStar_WCAP-ASNP (rev19a).zip
PDF 865250640007 RE WCAP-ASNP Aluminium Electrolytic Capacitors 000000000033 3.3  µF 15 5.61279 50 ASBB0553R3M050DVCTAB000 Altium_WCAP-ASNP (rev19a).IntLibCadStar_WCAP-ASNP (rev19a).zip
PDF 865250642008 RE WCAP-ASNP Aluminium Electrolytic Capacitors 000000000047 4.7  µF 15 2.52742 50 ASBC0554R7M050DVCTBB000 Altium_WCAP-ASNP (rev19a).IntLibCadStar_WCAP-ASNP (rev19a).zip
PDF 865250643009 RE WCAP-ASNP Aluminium Electrolytic Capacitors 000000000100 10  µF 15 2.49423 50 ASBD055100M050DVCTBB000 Altium_WCAP-ASNP (rev19a).IntLibCadStar_WCAP-ASNP (rev19a).zip
PDF 865250653010 RE WCAP-ASNP Aluminium Electrolytic Capacitors 000000000220 22  µF 15 0.402887 50 ASBE105220M050DVCTEB000 Altium_WCAP-ASNP (rev19a).IntLibCadStar_WCAP-ASNP (rev19a).zip
PDF 865250657011 RE WCAP-ASNP Aluminium Electrolytic Capacitors 000000000330 33  µF 15 0.205459 50 ASBF105330M050DVCTEB000 Altium_WCAP-ASNP (rev19a).IntLibCadStar_WCAP-ASNP (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 865250657012 RE WCAP-ASNP Aluminium Electrolytic Capacitors 000000000470 47  µF 15 0.211082 50 ASBF105470M050DVCTEB000 Altium_WCAP-ASNP (rev19a).IntLibCadStar_WCAP-ASNP (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip

Downloads

Article Specific Files

Files
show