Design Kit WE-AFB EMI Suppression Axial Ferrite Bead

Order Code: 742700

  • Picture

Products

SPEC Order Code Simu-
lation
Description Z @ 25 MHz
1 turn
(Ω)
Z @ 100 MHz
1 turn
(Ω)
Z @ 25 MHz
2 turns
(Ω)
Z @ 100 MHz
2 turns
(Ω)
Material Version Ø Cable
(mm)
Files Samples
PDF 74270030 RE WE-AFB EMI Suppression Axial Ferrite Bead 125 158 320 418 3 W 800 Solid 4.6-4.6 74270030 (rev1).stp74270030 (rev1).igs
PDF 74270031 RE WE-AFB EMI Suppression Axial Ferrite Bead 163 198 608 625 4 W 1500 Solid 4.6-4.6 74270031 (rev1).stp74270031 (rev1).igs
PDF 74270032 RE WE-AFB EMI Suppression Axial Ferrite Bead 170 255 703 1001 4 W 620 Solid 4.6-4.6 74270032 (rev1).stp74270032 (rev1).igs
PDF 74270033 RE WE-AFB EMI Suppression Axial Ferrite Bead 56 162 243 501 3 W 800 Solid 4.4-4.4 74270033 (rev1).stp74270033 (rev1).igs
PDF 74270034 RE WE-AFB EMI Suppression Axial Ferrite Bead 85 160 326 454 3 W 800 Solid 6.9-6.9 74270034 (rev1).stp74270034 (rev1).igs
PDF 742700381 RE WE-AFB EMI Suppression Axial Ferrite Bead 150 200 4 W 1500 Solid 3.3-3.3 742700381 (rev1).stp742700381 (rev1).igs
PDF 7427004 RE WE-AFB EMI Suppression Axial Ferrite Bead 180 258 767 709 4 W 620 Solid 5.9-5.9 7427004 (rev1).stp7427004 (rev1).igs
PDF 74270043 RE WE-AFB EMI Suppression Axial Ferrite Bead 156 274 335 470 3 W 800 Solid 6.9-6.9 74270043 (rev1).stp74270043 (rev1).igs
PDF 74270044 RE WE-AFB EMI Suppression Axial Ferrite Bead 300 451 774 805 4 W 620 Solid 7.5-7.5 74270044 (rev1).stp74270044 (rev1).igs
PDF 74270045 RE WE-AFB EMI Suppression Axial Ferrite Bead 133 211 535 845 4 W 620 Solid 7-7 74270045 (rev1).stp74270045 (rev1).igs
PDF 7427005 RE WE-AFB EMI Suppression Axial Ferrite Bead 133 217 544 705 4 W 620 Solid 8.6-8.6 7427005 (rev1).stp7427005 (rev1).igs
PDF 74270051 RE WE-AFB EMI Suppression Axial Ferrite Bead 96 205 288 502 3 W 800 Solid 10-10 74270051 (rev1).stp74270051 (rev1).igs
PDF 74270053 RE WE-AFB EMI Suppression Axial Ferrite Bead 195 258 354 568 3 W 800 Solid 7.6-7.6 74270053 (rev1).stp74270053 (rev1).igs
PDF 74270057 RE WE-AFB EMI Suppression Axial Ferrite Bead 202 338 843 808 4 W 620 Solid 11-11 74270057 (rev1).stp74270057 (rev1).igs
PDF 74270062 RE WE-AFB EMI Suppression Axial Ferrite Bead 256 311 1049 614 4 W 1500 Solid 5.7-5.7 74270062 (rev1).stp74270062 (rev1).igs
PDF 74270077 RE WE-AFB EMI Suppression Axial Ferrite Bead 154 278 402 510 7 W 380 Solid 6-6 74270077 (rev1).stp74270077 (rev1).igs
PDF 742700781 RE WE-AFB EMI Suppression Axial Ferrite Bead 120 220 420 600 7 W 700 Solid 8-8 742700781 (rev1).stp742700781 (rev1).igs
PDF 7427009 RE WE-AFB EMI Suppression Axial Ferrite Bead 153 210 649 632 3 W 800 9.1-9.1 7427009 (rev1).stp7427009 (rev1).igs

Downloads

Article Specific Files

Files
show