Design Kit WE-CBF SMT Ferrites Large Size

Order Code: 742791

  • Picture

Characteristics

  • Contains the sizes 1206, 1210, 1806 and 1812 of SMD EMI Suppression Ferrite Beads WE-CBF, as well as products of the ranges WE-BPF, WE-CMS and WE-SUKW
  • 10 sizes, 34 values, 690 components

Products

SPEC Order Code Simu-
lation
Description Z @ 25 MHz
(Ω)
Z @ 100 MHz
(Ω)
Z @ 1 GHz
(Ω)
Zmax
(Ω)
Z @ 25 MHz
2 turns
(Ω)
Z @ 100 MHz
2 turns
(Ω)
Type IR 1
(A)
RDC 1
(mΩ)
RDC1 max.
(mΩ)
SMD/ THT Material Version Files Samples
PDF 7427511 RE WE-SUKW SMT EMI Suppression 5-Hole Ferrite Bead 272 416 211 440 5 11 SMD 5 W 700 SMT 7427511 (rev1).stp7427511 (rev1).igsDownload_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
PDF 7427512 RE WE-SUKW SMT EMI Suppression 5-Hole Ferrite Bead 425 580 395 700 5 12 SMD 5 W 700 SMT 7427512 (rev1).stp7427512 (rev1).igsDownload_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
PDF 7427521 RE WE-CMS Common Mode SMT Bead 34 52 136 211 5 3 SMD 5 W 300 SMT 7427521 (rev1).stp7427521 (rev1).igs
PDF 7427921 RE WE-CBF SMT EMI Suppression Ferrite Bead 32 70 High Speed 0.5 200 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
PDF 74279211 RE WE-CBF SMT EMI Suppression Ferrite Bead 90 171 170 High Speed 0.3 300 SMT Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
PDF 742792121 RE WE-CBF SMT EMI Suppression Ferrite Bead 300 84 330 High Current 3 60 SMT Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
PDF 742792122 RE WE-CBF SMT EMI Suppression Ferrite Bead 220 135 240 High Speed 0.3 300 SMT Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
PDF 742792133 RE WE-CBF SMT EMI Suppression Ferrite Bead 600 87 750 Wide Band 0.5 300 SMT Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
PDF 74279214 RE WE-CBF SMT EMI Suppression Ferrite Bead 1000 123 1250 Wide Band 0.2 450 SMT Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
PDF 742792141 RE WE-CBF SMT EMI Suppression Ferrite Bead 1000 123 1100 High Current 1 300 SMT Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
PDF 74279215 RE WE-CBF SMT EMI Suppression Ferrite Bead 80 101 110 High Current 3 30 SMT Download_STP_WE-CBF-1206-74279215 (rev1).stpDownload_IGS_WE-CBF-1206-74279215 (rev1).igsDownload_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
PDF 74279218 RE WE-CBF SMT EMI Suppression Ferrite Bead 600 131 700 High Current 2 100 SMT Download_STP_WE-CBF-1206-74279218 (rev1).stpDownload_IGS_WE-CBF-1206-74279218 (rev1).igsDownload_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
PDF 7427923 WE-CBF SMT EMI Suppression Ferrite Bead 90 180 High Speed 0.4 300
PDF 74279230 WE-CBF SMT EMI Suppression Ferrite Bead 32 70 High Speed 0.4 300
PDF 742792310 WE-CBF SMT EMI Suppression Ferrite Bead 30 50 High Current 3 50
PDF 742792311 WE-CBF SMT EMI Suppression Ferrite Bead 52 90 High Current 3 50
PDF 742792312 WE-CBF SMT EMI Suppression Ferrite Bead 65 110 High Current 3 30
PDF 742792410 RE WE-CBF SMT EMI Suppression Ferrite Bead 60 122 120 High Current 6 10 SMT Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
PDF 742792411 RE WE-CBF SMT EMI Suppression Ferrite Bead 80 97 140 High Current 3 40 SMT Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
PDF 74279242 RE WE-CBF SMT EMI Suppression Ferrite Bead 150 169 280 Wide Band 0.2 500 SMT Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
PDF 74279244 RE WE-CBF SMT EMI Suppression Ferrite Bead 850 74 1250 High Current 1.5 100 SMT Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
PDF 74279245 RE WE-CBF SMT EMI Suppression Ferrite Bead 110 160 170 High Current 4 35 SMT Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
PDF 742792510 RE WE-CBF SMT EMI Suppression Ferrite Bead 70 112 120 High Current 6 30 SMT Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
PDF 742792511 RE WE-CBF SMT EMI Suppression Ferrite Bead 120 162 190 High Current 3 50 SMT Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
PDF 742792515 WE-CBF SMT EMI Suppression Ferrite Bead 785 1300 High Current 3 50 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
PDF 74279252 RE WE-CBF SMT EMI Suppression Ferrite Bead 880 81 940 High Current 4 35 SMT Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
PDF 7427930 RE WE-PBF Flat Wire High Current SMT Ferrite Bead 28 42 64 6 0.6 0.6 SMD Not glued 7427930 (rev1).stp7427930 (rev1).igsDownload_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zipPSpice_WE-PBF (rev19a).zip
PDF 7427931 RE WE-PBF Flat Wire High Current SMT Ferrite Bead 58 91 203 6 0.9 SMD Not glued 7427931 (rev1).stp7427931 (rev1).igsDownload_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zipPSpice_WE-PBF (rev19a).zip
PDF 7427932 RE WE-PBF Flat Wire High Current SMT Ferrite Bead 65 98 147 6 0.9 0.9 SMD Not glued 7427932 (rev1).stp7427932 (rev1).igsDownload_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zipPSpice_WE-PBF (rev19a).zip

Downloads

Article Specific Files

Files
show