Design Kit WE-MPSB / WE-PBF / WE-SUKW / WE-CMS Filter for Current Peaks

Order Code: 742793

  • Picture

Products

SPEC Order Code Simu-
lation
Description Z @ 25 MHz
(Ω)
Z @ 100 MHz
(Ω)
Z @ 1 GHz
(Ω)
Zmax
(Ω)
Z @ 25 MHz
2 turns
(Ω)
Z @ 100 MHz
2 turns
(Ω)
Type IR 1
(A)
RDC 1
(mΩ)
RDC1 max.
(mΩ)
SMD/THT Material Version Files Samples
PDF 7427511 RE WE-SUKW SMT EMI Suppression 5-Hole Ferrite Bead 272 416 211 440 5 11 SMD 5 W 700 SMT 7427511 (rev1).stp7427511 (rev1).igsEagle_WE-SUKW (rev19a).lbrWE-SUKW (rev19a).IntLib
PDF 7427512 RE WE-SUKW SMT EMI Suppression 5-Hole Ferrite Bead 425 580 395 700 5 12 SMD 5 W 700 SMT 7427512 (rev1).stp7427512 (rev1).igsEagle_WE-SUKW (rev19a).lbrWE-SUKW (rev19a).IntLib
PDF 7427520 RE WE-CMS Common Mode SMT Bead 20 30 75 115 5 3 SMD 5 W 300 7427520 (rev1).stp7427520 (rev1).igsEagle_WE-CMS (rev19a).lbrWE-CMS (rev19a).IntLibLTSpice_WE-CMS (rev19a).zipPSpice_WE-CMS (rev19a).zip
PDF 7427521 RE WE-CMS Common Mode SMT Bead 34 52 136 211 5 3 SMD 5 W 300 SMT 7427521 (rev1).stp7427521 (rev1).igsEagle_WE-CMS (rev19a).lbrWE-CMS (rev19a).IntLibLTSpice_WE-CMS (rev19a).zipPSpice_WE-CMS (rev19a).zip
PDF 74279220181 RE WE-MPSB EMI Multilayer Power Suppression Bead 180 60.644 202 High Current SMD SMT Eagle_WE-MPSB (rev19a).lbrWE-MPSB (rev19a).IntLibLTSpice_WE-MPSB (rev19a).zipPSpice_WE-MPSB (rev19a).zip
PDF 74279220321 RE WE-MPSB EMI Multilayer Power Suppression Bead 320 107.773 347 High Current SMD SMT Eagle_WE-MPSB (rev19a).lbrWE-MPSB (rev19a).IntLibLTSpice_WE-MPSB (rev19a).zipPSpice_WE-MPSB (rev19a).zip
PDF 74279220601 RE WE-MPSB EMI Multilayer Power Suppression Bead 600 101.062 551 High Current SMD SMT Eagle_WE-MPSB (rev19a).lbrWE-MPSB (rev19a).IntLibLTSpice_WE-MPSB (rev19a).zipPSpice_WE-MPSB (rev19a).zip
PDF 74279220800 RE WE-MPSB EMI Multilayer Power Suppression Bead 80 114.715 120 High Current SMD SMT Eagle_WE-MPSB (rev19a).lbrWE-MPSB (rev19a).IntLibLTSpice_WE-MPSB (rev19a).zipPSpice_WE-MPSB (rev19a).zip
PDF 74279221100 RE WE-MPSB EMI Multilayer Power Suppression Bead 10 33.399 41 High Current SMD SMT Eagle_WE-MPSB (rev19a).lbrWE-MPSB (rev19a).IntLibLTSpice_WE-MPSB (rev19a).zipPSpice_WE-MPSB (rev19a).zip
PDF 74279221111 RE WE-MPSB EMI Multilayer Power Suppression Bead 110 43.549 118 High Current SMD SMT Eagle_WE-MPSB (rev19a).lbrWE-MPSB (rev19a).IntLibLTSpice_WE-MPSB (rev19a).zipPSpice_WE-MPSB (rev19a).zip
PDF 74279221281 RE WE-MPSB EMI Multilayer Power Suppression Bead 280 79.415 288 High Current SMD SMT Eagle_WE-MPSB (rev19a).lbrWE-MPSB (rev19a).IntLibLTSpice_WE-MPSB (rev19a).zipPSpice_WE-MPSB (rev19a).zip
PDF 74279221601 RE WE-MPSB EMI Multilayer Power Suppression Bead 600 83.8 610 High Current SMD SMT Eagle_WE-MPSB (rev19a).lbrWE-MPSB (rev19a).IntLibLTSpice_WE-MPSB (rev19a).zipPSpice_WE-MPSB (rev19a).zip
PDF 74279223560 RE WE-MPSB EMI Multilayer Power Suppression Bead 56 88.196 90 High Current SMD SMT 74279223560 (rev1).stp74279223560 (rev1).igsEagle_WE-MPSB (rev19a).lbrWE-MPSB (rev19a).IntLibLTSpice_WE-MPSB (rev19a).zipPSpice_WE-MPSB (rev19a).zip
PDF 74279224101 RE WE-MPSB EMI Multilayer Power Suppression Bead 100 158.189 160 High Current SMD SMT 74279224101 (rev1).stp74279224101 (rev1).igsEagle_WE-MPSB (rev19a).lbrWE-MPSB (rev19a).IntLibLTSpice_WE-MPSB (rev19a).zipPSpice_WE-MPSB (rev19a).zip
PDF 74279224151 RE WE-MPSB EMI Multilayer Power Suppression Bead 150 223.573 230 High Current SMD SMT 74279224151 (rev1).stp74279224151 (rev1).igsEagle_WE-MPSB (rev19a).lbrWE-MPSB (rev19a).IntLibLTSpice_WE-MPSB (rev19a).zipPSpice_WE-MPSB (rev19a).zip
PDF 74279224171 RE WE-MPSB EMI Multilayer Power Suppression Bead 170 278.022 280 High Current SMD SMT 74279224171 (rev1).stp74279224171 (rev1).igsEagle_WE-MPSB (rev19a).lbrWE-MPSB (rev19a).IntLibLTSpice_WE-MPSB (rev19a).zipPSpice_WE-MPSB (rev19a).zip
PDF 74279224181 RE WE-MPSB EMI Multilayer Power Suppression Bead 180 231.233 240 High Current SMD SMT 74279224181 (rev1).stp74279224181 (rev1).igsEagle_WE-MPSB (rev19a).lbrWE-MPSB (rev19a).IntLibLTSpice_WE-MPSB (rev19a).zipPSpice_WE-MPSB (rev19a).zip
PDF 74279224251 RE WE-MPSB EMI Multilayer Power Suppression Bead 250 94.786 300 High Current SMD SMT 74279224251 (rev1).stp74279224251 (rev1).igsEagle_WE-MPSB (rev19a).lbrWE-MPSB (rev19a).IntLibLTSpice_WE-MPSB (rev19a).zipPSpice_WE-MPSB (rev19a).zip
PDF 74279224271 RE WE-MPSB EMI Multilayer Power Suppression Bead 270 205.149 350 High Current SMD SMT 74279224271 (rev1).stp74279224271 (rev1).igsEagle_WE-MPSB (rev19a).lbrWE-MPSB (rev19a).IntLibLTSpice_WE-MPSB (rev19a).zipPSpice_WE-MPSB (rev19a).zip
PDF 74279224401 RE WE-MPSB EMI Multilayer Power Suppression Bead 400 89.929 460 High Current SMD SMT 74279224401 (rev1).stp74279224401 (rev1).igsEagle_WE-MPSB (rev19a).lbrWE-MPSB (rev19a).IntLibLTSpice_WE-MPSB (rev19a).zipPSpice_WE-MPSB (rev19a).zip
PDF 74279224551 RE WE-MPSB EMI Multilayer Power Suppression Bead 550 333.499 660 High Current SMD SMT 74279224551 (rev1).stp74279224551 (rev1).igsEagle_WE-MPSB (rev19a).lbrWE-MPSB (rev19a).IntLibLTSpice_WE-MPSB (rev19a).zipPSpice_WE-MPSB (rev19a).zip
PDF 74279225101 RE WE-MPSB EMI Multilayer Power Suppression Bead 100 160.017 160 High Current SMD SMT 74279225101 (rev1).stp74279225101 (rev1).igsEagle_WE-MPSB (rev19a).lbrWE-MPSB (rev19a).IntLibLTSpice_WE-MPSB (rev19a).zipPSpice_WE-MPSB (rev19a).zip
PDF 74279226101 RE WE-MPSB EMI Multilayer Power Suppression Bead 100 156.481 160 High Current SMD SMT 74279226101 (rev1).stp74279226101 (rev1).igsEagle_WE-MPSB (rev19a).lbrWE-MPSB (rev19a).IntLibLTSpice_WE-MPSB (rev19a).zipPSpice_WE-MPSB (rev19a).zip
PDF 7427922808 RE WE-MPSB EMI Multilayer Power Suppression Bead 8 22.1 25 High Current SMD SMT Download_STP_FeMPSB-0603 (rev1).stpDownload_IGS_FeMPSB-0603 (rev1).igsEagle_WE-MPSB (rev19a).lbrWE-MPSB (rev19a).IntLibLTSpice_WE-MPSB (rev19a).zipPSpice_WE-MPSB (rev19a).zip
PDF 74279228111 RE WE-MPSB EMI Multilayer Power Suppression Bead 110 51.875 135 High Current SMD SMT Download_STP_FeMPSB-0603 (rev1).stpDownload_IGS_FeMPSB-0603 (rev1).igsEagle_WE-MPSB (rev19a).lbrWE-MPSB (rev19a).IntLibLTSpice_WE-MPSB (rev19a).zipPSpice_WE-MPSB (rev19a).zip
PDF 74279228260 RE WE-MPSB EMI Multilayer Power Suppression Bead 26 35.506 39 High Current SMD SMT Download_STP_FeMPSB-0603 (rev1).stpDownload_IGS_FeMPSB-0603 (rev1).igsEagle_WE-MPSB (rev19a).lbrWE-MPSB (rev19a).IntLibLTSpice_WE-MPSB (rev19a).zipPSpice_WE-MPSB (rev19a).zip
PDF 74279228600 RE WE-MPSB EMI Multilayer Power Suppression Bead 60 73.61 99 High Current SMD SMT Download_STP_FeMPSB-0603 (rev1).stpDownload_IGS_FeMPSB-0603 (rev1).igsEagle_WE-MPSB (rev19a).lbrWE-MPSB (rev19a).IntLibLTSpice_WE-MPSB (rev19a).zipPSpice_WE-MPSB (rev19a).zip
PDF 7427930 RE WE-PBF Flat Wire High Current SMT Ferrite Bead 28 42 64 6 0.6 0.6 SMD Not glued 7427930 (rev1).stp7427930 (rev1).igsEagle_WE-PBF (rev19a).lbrAltium_WE-PBF (rev19a).IntLibLTSpice_WE-PBF (rev19a).zipPSpice_WE-PBF (rev19a).zipS-PARAMETER_WE-PBF (rev19a).zip
PDF 7427931 RE WE-PBF Flat Wire High Current SMT Ferrite Bead 58 91 203 6 0.9 SMD Not glued 7427931 (rev1).stp7427931 (rev1).igsEagle_WE-PBF (rev19a).lbrAltium_WE-PBF (rev19a).IntLibLTSpice_WE-PBF (rev19a).zipPSpice_WE-PBF (rev19a).zipS-PARAMETER_WE-PBF (rev19a).zip
PDF 7427932 RE WE-PBF Flat Wire High Current SMT Ferrite Bead 65 98 147 6 0.9 0.9 SMD Not glued 7427932 (rev1).stp7427932 (rev1).igsEagle_WE-PBF (rev19a).lbrAltium_WE-PBF (rev19a).IntLibLTSpice_WE-PBF (rev19a).zipPSpice_WE-PBF (rev19a).zipS-PARAMETER_WE-PBF (rev19a).zip

Downloads

Article Specific Files

Files
show