Design Kit WE-LF Common Mode Power Line Chokes

Order Code: 744630

  • Picture

Characteristics

  • Sample kit contains components of the Current Compensated Chokes WE-LF
  • Free refill

Products

SPEC Order Code Simu-
lation
Description L1
(mH)
IR 1
(A)
RDC1 max.
(Ω)
VR
(V (AC))
VT Version Files Samples
PDF 7446120027 RE WE-LF Common Mode Power Line Choke 27 0.4 1.2 250 000000015000 1500  V (AC) THT Eagle_WE-LF (rev19a).lbrWE-LF (rev19a).IntLibCadstar_WE-LF (rev19a).zipLTSpice_WE-LF (rev19a).zipPSpice_WE-LF (rev19a).zip
PDF 7446120039 RE WE-LF Common Mode Power Line Choke 39 0.4 1.7 250 000000015000 1500  V (AC) THT Eagle_WE-LF (rev19a).lbrWE-LF (rev19a).IntLibCadstar_WE-LF (rev19a).zipLTSpice_WE-LF (rev19a).zipPSpice_WE-LF (rev19a).zip
PDF 7446120047 RE WE-LF Common Mode Power Line Choke 47 0.3 2.6 250 000000015000 1500  V (AC) THT Eagle_WE-LF (rev19a).lbrWE-LF (rev19a).IntLibCadstar_WE-LF (rev19a).zipLTSpice_WE-LF (rev19a).zipPSpice_WE-LF (rev19a).zip
PDF 7446121007 RE WE-LF Common Mode Power Line Choke 6.8 1 0.3 250 000000015000 1500  V (AC) THT Eagle_WE-LF (rev19a).lbrWE-LF (rev19a).IntLibCadstar_WE-LF (rev19a).zipLTSpice_WE-LF (rev19a).zipPSpice_WE-LF (rev19a).zip
PDF 7446121010 RE WE-LF Common Mode Power Line Choke 10 0.7 0.55 250 000000015000 1500  V (AC) THT Eagle_WE-LF (rev19a).lbrWE-LF (rev19a).IntLibCadstar_WE-LF (rev19a).zipLTSpice_WE-LF (rev19a).zipPSpice_WE-LF (rev19a).zip
PDF 7446122001 RE WE-LF Common Mode Power Line Choke 1 2 0.06 250 000000015000 1500  V (AC) THT Eagle_WE-LF (rev19a).lbrWE-LF (rev19a).IntLibCadstar_WE-LF (rev19a).zipLTSpice_WE-LF (rev19a).zipPSpice_WE-LF (rev19a).zip
PDF 7446122003 RE WE-LF Common Mode Power Line Choke 3.3 1.5 0.15 250 000000015000 1500  V (AC) THT Eagle_WE-LF (rev19a).lbrWE-LF (rev19a).IntLibCadstar_WE-LF (rev19a).zipLTSpice_WE-LF (rev19a).zipPSpice_WE-LF (rev19a).zip
PDF 74461240004 RE WE-LF Common Mode Power Line Choke 0.4 3.6 0.02 250 000000015000 1500  V (AC) THT Eagle_WE-LF (rev19a).lbrWE-LF (rev19a).IntLibCadstar_WE-LF (rev19a).zipLTSpice_WE-LF (rev19a).zipPSpice_WE-LF (rev19a).zip
PDF 7446220047 RE WE-LF Common Mode Power Line Choke 47 0.4 1.6 250 000000015000 1500  V (AC) THT Eagle_WE-LF (rev19a).lbrWE-LF (rev19a).IntLibCadstar_WE-LF (rev19a).zipLTSpice_WE-LF (rev19a).zipPSpice_WE-LF (rev19a).zip
PDF 7446221010 RE WE-LF Common Mode Power Line Choke 10 1.3 0.25 250 000000015000 1500  V (AC) THT Eagle_WE-LF (rev19a).lbrWE-LF (rev19a).IntLibCadstar_WE-LF (rev19a).zipLTSpice_WE-LF (rev19a).zipPSpice_WE-LF (rev19a).zip
PDF 7446221012 RE WE-LF Common Mode Power Line Choke 12 1.2 0.28 250 000000015000 1500  V (AC) THT Eagle_WE-LF (rev19a).lbrWE-LF (rev19a).IntLibCadstar_WE-LF (rev19a).zipLTSpice_WE-LF (rev19a).zipPSpice_WE-LF (rev19a).zip
PDF 7446221027 RE WE-LF Common Mode Power Line Choke 27 0.6 0.7 250 000000015000 1500  V (AC) THT Eagle_WE-LF (rev19a).lbrWE-LF (rev19a).IntLibCadstar_WE-LF (rev19a).zipLTSpice_WE-LF (rev19a).zipPSpice_WE-LF (rev19a).zip
PDF 7446222002 RE WE-LF Common Mode Power Line Choke 2.2 2 0.06 250 000000015000 1500  V (AC) THT Eagle_WE-LF (rev19a).lbrWE-LF (rev19a).IntLibCadstar_WE-LF (rev19a).zipLTSpice_WE-LF (rev19a).zipPSpice_WE-LF (rev19a).zip
PDF 7446222003 RE WE-LF Common Mode Power Line Choke 3.3 2 0.075 250 000000015000 1500  V (AC) THT Eagle_WE-LF (rev19a).lbrWE-LF (rev19a).IntLibCadstar_WE-LF (rev19a).zipLTSpice_WE-LF (rev19a).zipPSpice_WE-LF (rev19a).zip
PDF 7446222004 RE WE-LF Common Mode Power Line Choke 4.2 2 0.12 250 000000015000 1500  V (AC) THT Eagle_WE-LF (rev19a).lbrWE-LF (rev19a).IntLibCadstar_WE-LF (rev19a).zipLTSpice_WE-LF (rev19a).zipPSpice_WE-LF (rev19a).zip
PDF 7446223001 RE WE-LF Common Mode Power Line Choke 1 3 0.04 250 000000015000 1500  V (AC) THT Eagle_WE-LF (rev19a).lbrWE-LF (rev19a).IntLibCadstar_WE-LF (rev19a).zipLTSpice_WE-LF (rev19a).zipPSpice_WE-LF (rev19a).zip
PDF 74462250007 RE WE-LF Common Mode Power Line Choke 0.7 4.7 0.02 250 000000015000 1500  V (AC) THT Eagle_WE-LF (rev19a).lbrWE-LF (rev19a).IntLibCadstar_WE-LF (rev19a).zipLTSpice_WE-LF (rev19a).zipPSpice_WE-LF (rev19a).zip
PDF 7446321033 RE WE-LF Common Mode Power Line Choke 33 0.8 0.85 250 000000015000 1500  V (AC) THT Eagle_WE-LF (rev19a).lbrWE-LF (rev19a).IntLibCadstar_WE-LF (rev19a).zipLTSpice_WE-LF (rev19a).zipPSpice_WE-LF (rev19a).zip
PDF 7446321050 RE WE-LF Common Mode Power Line Choke 50 0.6 1.2 250 000000015000 1500  V (AC) THT Eagle_WE-LF (rev19a).lbrWE-LF (rev19a).IntLibCadstar_WE-LF (rev19a).zipLTSpice_WE-LF (rev19a).zipPSpice_WE-LF (rev19a).zip
PDF 7446322010 RE WE-LF Common Mode Power Line Choke 10 1.9 0.18 250 000000015000 1500  V (AC) THT Eagle_WE-LF (rev19a).lbrWE-LF (rev19a).IntLibCadstar_WE-LF (rev19a).zipLTSpice_WE-LF (rev19a).zipPSpice_WE-LF (rev19a).zip
PDF 7446323003 RE WE-LF Common Mode Power Line Choke 2.7 3 0.06 250 000000015000 1500  V (AC) THT Eagle_WE-LF (rev19a).lbrWE-LF (rev19a).IntLibCadstar_WE-LF (rev19a).zipLTSpice_WE-LF (rev19a).zipPSpice_WE-LF (rev19a).zip
PDF 7446323004 RE WE-LF Common Mode Power Line Choke 4 3 0.07 250 000000015000 1500  V (AC) THT Eagle_WE-LF (rev19a).lbrWE-LF (rev19a).IntLibCadstar_WE-LF (rev19a).zipLTSpice_WE-LF (rev19a).zipPSpice_WE-LF (rev19a).zip
PDF 7446326002 RE WE-LF Common Mode Power Line Choke 1.8 6 0.023 250 000000015000 1500  V (AC) THT Eagle_WE-LF (rev19a).lbrWE-LF (rev19a).IntLibCadstar_WE-LF (rev19a).zipLTSpice_WE-LF (rev19a).zipPSpice_WE-LF (rev19a).zip
PDF 7446422007 RE WE-LF Common Mode Power Line Choke 6.8 2.5 0.12 250 000000015000 1500  V (AC) THT Eagle_WE-LF (rev19a).lbrWE-LF (rev19a).IntLibCadstar_WE-LF (rev19a).zipLTSpice_WE-LF (rev19a).zipPSpice_WE-LF (rev19a).zip
PDF 7446424002 RE WE-LF Common Mode Power Line Choke 2.2 4.3 0.038 250 000000015000 1500  V (AC) THT Eagle_WE-LF (rev19a).lbrWE-LF (rev19a).IntLibCadstar_WE-LF (rev19a).zipLTSpice_WE-LF (rev19a).zipPSpice_WE-LF (rev19a).zip
PDF 7446620027 RE WE-LF Common Mode Power Line Choke 27 0.4 1.2 250 000000015000 1500  V (AC) THT Eagle_WE-LF (rev19a).lbrWE-LF (rev19a).IntLibCadstar_WE-LF (rev19a).zipLTSpice_WE-LF (rev19a).zipPSpice_WE-LF (rev19a).zip
PDF 7446621007 RE WE-LF Common Mode Power Line Choke 6.8 1 0.3 250 000000015000 1500  V (AC) THT Eagle_WE-LF (rev19a).lbrWE-LF (rev19a).IntLibCadstar_WE-LF (rev19a).zipLTSpice_WE-LF (rev19a).zipPSpice_WE-LF (rev19a).zip
PDF 7446622002 RE WE-LF Common Mode Power Line Choke 2.2 2 0.1 250 000000015000 1500  V (AC) THT Eagle_WE-LF (rev19a).lbrWE-LF (rev19a).IntLibCadstar_WE-LF (rev19a).zipLTSpice_WE-LF (rev19a).zipPSpice_WE-LF (rev19a).zip
PDF 74466240007 RE WE-LF Common Mode Power Line Choke 0.7 4 0.027 250 000000015000 1500  V (AC) THT Eagle_WE-LF (rev19a).lbrWE-LF (rev19a).IntLibCadstar_WE-LF (rev19a).zipLTSpice_WE-LF (rev19a).zipPSpice_WE-LF (rev19a).zip
PDF 7446720047 RE WE-LF Common Mode Power Line Choke 47 0.4 2 250 000000015000 1500  V (AC) Eagle_WE-LF (rev19a).lbrWE-LF (rev19a).IntLibCadstar_WE-LF (rev19a).zipLTSpice_WE-LF (rev19a).zipPSpice_WE-LF (rev19a).zip
PDF 7446722002 RE WE-LF Common Mode Power Line Choke 2.2 2 0.06 250 000000015000 1500  V (AC) THT Eagle_WE-LF (rev19a).lbrWE-LF (rev19a).IntLibCadstar_WE-LF (rev19a).zipLTSpice_WE-LF (rev19a).zipPSpice_WE-LF (rev19a).zip
PDF 7446722007 RE WE-LF Common Mode Power Line Choke 6.8 1.5 0.2 250 000000015000 1500  V (AC) THT Eagle_WE-LF (rev19a).lbrWE-LF (rev19a).IntLibCadstar_WE-LF (rev19a).zipLTSpice_WE-LF (rev19a).zipPSpice_WE-LF (rev19a).zip
PDF 7446821027 RE WE-LF Common Mode Power Line Choke 27 1 0.64 250 000000015000 1500  V (AC) THT Eagle_WE-LF (rev19a).lbrWE-LF (rev19a).IntLibCadstar_WE-LF (rev19a).zipLTSpice_WE-LF (rev19a).zipPSpice_WE-LF (rev19a).zip
PDF 7446822006 RE WE-LF Common Mode Power Line Choke 5.6 2 0.16 250 000000015000 1500  V (AC) THT Eagle_WE-LF (rev19a).lbrWE-LF (rev19a).IntLibCadstar_WE-LF (rev19a).zipLTSpice_WE-LF (rev19a).zipPSpice_WE-LF (rev19a).zip
PDF 7446921027 RE WE-LF Common Mode Power Line Choke 27 1.2 0.4 250 000000015000 1500  V (AC) THT Eagle_WE-LF (rev19a).lbrWE-LF (rev19a).IntLibCadstar_WE-LF (rev19a).zipLTSpice_WE-LF (rev19a).zipPSpice_WE-LF (rev19a).zip
PDF 7446926002 RE WE-LF Common Mode Power Line Choke 1.8 6 0.03 250 000000015000 1500  V (AC) THT Eagle_WE-LF (rev19a).lbrWE-LF (rev19a).IntLibCadstar_WE-LF (rev19a).zipLTSpice_WE-LF (rev19a).zipPSpice_WE-LF (rev19a).zip

Downloads

Article Specific Files

Files
show