Design Kit WE-FI Toroidal Line Chokes

Order Code: 744705

  • Picture

Characteristics

  • Sample kit contains components of the series WE-FI Toroidal Line Chokes
  • 35 values, 127 components
  • Inductance values from 10 µH to 860 µH
  • Free refill

Products

SPEC Order Code Description L1
(µH)
IR 1
(A)
RDC1 max.
(Ω)
SMD/ THT Files Samples
PDF 7447010 WE-FI Leaded Toroidal Line Choke 470 1.6 0.225 THT 7447010 (rev1).stp7447010 (rev1).igsCadstar_WE-FI (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip
PDF 7447011 WE-FI Leaded Toroidal Line Choke 130 2.6 0.085 THT 7447011 (rev1).stp7447011 (rev1).igsCadstar_WE-FI (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip
PDF 7447013 WE-FI Leaded Toroidal Line Choke 90 4.6 0.04 THT 7447013 (rev1).stp7447013 (rev1).igsCadstar_WE-FI (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip
PDF 7447014 WE-FI Leaded Toroidal Line Choke 58 3.2 0.055 THT 7447014 (rev1).stp7447014 (rev1).igsCadstar_WE-FI (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip
PDF 7447015 WE-FI Leaded Toroidal Line Choke 35 5.7 0.025 THT 7447015 (rev1).stp7447015 (rev1).igsCadstar_WE-FI (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip
PDF 7447016 WE-FI Leaded Toroidal Line Choke 29 8 0.015 THT 7447016 (rev1).stp7447016 (rev1).igsCadstar_WE-FI (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip
PDF 7447018 WE-FI Leaded Toroidal Line Choke 150 2.5 0.1 THT 7447018 (rev1).stp7447018 (rev1).igsCadstar_WE-FI (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip
PDF 7447019 WE-FI Leaded Toroidal Line Choke 700 5.1 0.12 THT 7447019 (rev1).stp7447019 (rev1).igsCadstar_WE-FI (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip
PDF 7447020 WE-FI Leaded Toroidal Line Choke 220 2 0.16 THT 7447020 (rev1).stp7447020 (rev1).igsCadstar_WE-FI (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip
PDF 7447021 WE-FI Leaded Toroidal Line Choke 100 2.5 0.08 THT 7447021 (rev1).stp7447021 (rev1).igsCadstar_WE-FI (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip
PDF 7447022 WE-FI Leaded Toroidal Line Choke 68 2.5 0.08 THT 7447022 (rev1).stp7447022 (rev1).igsCadstar_WE-FI (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip
PDF 7447023 WE-FI Leaded Toroidal Line Choke 60 4.1 0.04 THT 7447023 (rev1).stp7447023 (rev1).igsCadstar_WE-FI (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip
PDF 7447024 WE-FI Leaded Toroidal Line Choke 30 3.7 0.04 THT 7447024 (rev1).stp7447024 (rev1).igsCadstar_WE-FI (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip
PDF 7447025 WE-FI Leaded Toroidal Line Choke 20 5.7 0.02 THT 7447025 (rev1).stp7447025 (rev1).igsCadstar_WE-FI (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip
PDF 7447026 WE-FI Leaded Toroidal Line Choke 10 8 0.01 THT 7447026 (rev1).stp7447026 (rev1).igsCadstar_WE-FI (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip
PDF 7447028 WE-FI Leaded Toroidal Line Choke 150 1.9 0.13 THT 7447028 (rev1).stp7447028 (rev1).igsCadstar_WE-FI (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip
PDF 7447031 WE-FI Leaded Toroidal Line Choke 140 2 0.11 THT 7447031 (rev1).stp7447031 (rev1).igsCadstar_WE-FI (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip
PDF 7447033 WE-FI Leaded Toroidal Line Choke 68 2.8 0.055 THT 7447033 (rev1).stp7447033 (rev1).igsCadstar_WE-FI (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip
PDF 7447034 WE-FI Leaded Toroidal Line Choke 43 2.6 0.06 THT 7447034 (rev1).stp7447034 (rev1).igsCadstar_WE-FI (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip
PDF 7447035 WE-FI Leaded Toroidal Line Choke 15 4.5 0.025 THT 7447035 (rev1).stp7447035 (rev1).igsCadstar_WE-FI (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip
PDF 7447037 WE-FI Leaded Toroidal Line Choke 360 0.9 0.45 THT 7447037 (rev1).stp7447037 (rev1).igsCadstar_WE-FI (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip
PDF 7447040 WE-FI Leaded Toroidal Line Choke 240 1 0.38 THT 7447040 (rev1).stp7447040 (rev1).igsCadstar_WE-FI (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip
PDF 7447042 WE-FI Leaded Toroidal Line Choke 56 1.4 0.18 THT 7447042 (rev1).stp7447042 (rev1).igsCadstar_WE-FI (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip
PDF 7447043 WE-FI Leaded Toroidal Line Choke 24 3 0.045 THT 7447043 (rev1).stp7447043 (rev1).igsCadstar_WE-FI (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip
PDF 7447044 WE-FI Leaded Toroidal Line Choke 22 3.5 0.03 THT 7447044 (rev1).stp7447044 (rev1).igsCadstar_WE-FI (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip
PDF 7447050 WE-FI Leaded Toroidal Line Choke 140 1.1 0.26 THT 7447050 (rev1).stp7447050 (rev1).igsCadstar_WE-FI (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip
PDF 7447051 WE-FI Leaded Toroidal Line Choke 37 1.3 0.12 THT 7447051 (rev1).stp7447051 (rev1).igsCadstar_WE-FI (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip
PDF 7447052 WE-FI Leaded Toroidal Line Choke 32 2.6 0.045 THT 7447052 (rev1).stp7447052 (rev1).igsCadstar_WE-FI (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip
PDF 7447053 WE-FI Leaded Toroidal Line Choke 12 1 0.03 THT 7447053 (rev1).stp7447053 (rev1).igsCadstar_WE-FI (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip
PDF 7447054 WE-FI Leaded Toroidal Line Choke 10 5 0.02 THT 7447054 (rev1).stp7447054 (rev1).igsCadstar_WE-FI (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip
PDF 7447060 WE-FI Leaded Toroidal Line Choke 300 2.5 0.15 THT 7447060 (rev1).stp7447060 (rev1).igsCadstar_WE-FI (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip
PDF 7447070 WE-FI Leaded Toroidal Line Choke 100 6 0.035 THT 7447070 (rev1).stp7447070 (rev1).igsCadstar_WE-FI (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip
PDF 7447071 WE-FI Leaded Toroidal Line Choke 470 3 0.11 THT 7447071 (rev1).stp7447071 (rev1).igsCadstar_WE-FI (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip
PDF 7447075 WE-FI Leaded Toroidal Line Choke 860 3 0.15 THT 7447075 (rev1).stp7447075 (rev1).igsCadstar_WE-FI (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip
PDF 7447076 WE-FI Leaded Toroidal Line Choke 150 6.1 0.045 THT 7447076 (rev1).stp7447076 (rev1).igsCadstar_WE-FI (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip

Downloads

Article Specific Files

Files
show