Design Kit SMD Common Mode Line Filters

Order Code: 744725

  • Picture

Characteristics

  • Sample kit contains components of the SMD Common Mode Chokes WE-SL, WE-SL1, WE-SL2, WE-SL3, WE-SL5, WE-SLM as well as WE-CNSW
  • Free refill

Applications

  • Perfect for your development work. Huge assortment of different components for: - USB - CAN - Firewire - Data Lines - Power Lines

Products

SPEC Order Code Simu-
lation
Description Z
(Ω)
Zmax
(Ω)
Winding Style L1
(µH)
IR 1
(mA)
RDC1 max.
(Ω)
LSmin.
(nH)
VR
(V)
VT Application SMD/ THT Version Files Samples
PDF 744201 RE WE-SL SMT Common Mode Line Filter 14000 bifilar 4700 200 0.85 290 80 000000005000 500  V (AC) SMD SMT Cadstar_WE-SL (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip
PDF 744205 RE WE-SL SMT Common Mode Line Filter 900 bifilar 100 700 0.1 92 80 000000005000 500  V (AC) SMD SMT Cadstar_WE-SL (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip
PDF 744206 RE WE-SL SMT Common Mode Line Filter 1600 bifilar 60 2000 0.065 86 80 000000005000 500  V (AC) SMD SMT Cadstar_WE-SL (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip
PDF 744212100 RE WE-SL1 SMT Common Mode Line Filter 1200 sectional 10 300 0.24 580 80 000000002500 250  V (AC) SMD SMT Cadstar_WE-SL1 (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip
PDF 744212331 RE WE-SL1 SMT Common Mode Line Filter 2000 sectional 330 300 0.3 1300 80 000000002500 250  V (AC) SMD SMT Cadstar_WE-SL1 (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip
PDF 744212820 RE WE-SL1 SMT Common Mode Line Filter 440 sectional 82 300 0.2 370 80 000000002500 250  V (AC) SMD SMT Cadstar_WE-SL1 (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip
PDF 744222 RE WE-SL2 SMT Common Mode Line Filter 6000 bifilar 1000 800 0.31 90 80 000000005000 500  V (AC) SMD SMT Cadstar_WE-SL2 (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip
PDF 744224 RE WE-SL2 SMT Common Mode Line Filter 1800 bifilar 250 1200 0.13 60 80 000000005000 500  V (AC) SMD SMT Cadstar_WE-SL2 (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip
PDF 744226 RE WE-SL2 SMT Common Mode Line Filter 920 bifilar 10 1600 0.08 55 80 000000005000 500  V (AC) SMD SMT Cadstar_WE-SL2 (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip
PDF 744226S RE WE-SL2 SMT Common Mode Line Filter 920 sectional 10 1600 0.08 850 80 000000005000 500  V (AC) SMD SMT Cadstar_WE-SL2 (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip
PDF 744227 RE WE-SL2 SMT Common Mode Line Filter 5500 bifilar 51 1000 0.16 85 80 000000005000 500  V (AC) CAN SMD SMT Cadstar_WE-SL2 (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip
PDF 744227S RE WE-SL2 SMT Common Mode Line Filter 5500 sectional 51 1000 0.16 3150 80 000000005000 500  V (AC) CAN SMD SMT Cadstar_WE-SL2 (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip
PDF 744229 RE WE-SL2 SMT Common Mode Line Filter 18400 bifilar 6500 400 0.95 280 80 000000005000 500  V (AC) SMD SMT Cadstar_WE-SL2 (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip
PDF 744242110 RE WE-SLM SMT Common Mode Line Filter 800 bifiliar 11 300 0.18 68 80 000000002500 250  V (AC) SMD SMT Cadstar_WE-SLM (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip
PDF 744242471 RE WE-SLM SMT Common Mode Line Filter 2200 bifiliar 470 400 0.35 50 80 000000002500 250  V (AC) SMD SMT Cadstar_WE-SLM (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip
PDF 744242510 RE WE-SLM SMT Common Mode Line Filter 2500 bifiliar 51 400 0.32 66 80 000000002500 250  V (AC) CAN SMD SMT Cadstar_WE-SLM (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip
PDF 744252220 RE WE-SL3 SMT Common Mode Line Filter 1600 bifilar 22 700 0.14 49 80 000000005000 500  V (AC) SMD SMT 744252220 (rev1).stp744252220 (rev1).igsCadstar_WE-SL3 (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip
PDF 744252510 RE WE-SL3 SMT Common Mode Line Filter 3300 bifilar 51 500 0.25 64 80 000000005000 500  V (AC) CAN SMD SMT 744252510 (rev1).stp744252510 (rev1).igsCadstar_WE-SL3 (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip
PDF 744253101 RE WE-SL3 SMT Common Mode Line Filter 5000 trifilar 100 450 0.45 94 80 000000005000 500  V (AC) LAN SMD SMT 744253101 (rev1).stp744253101 (rev1).igsCadstar_WE-SL3 (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip
PDF 744253200 RE WE-SL3 SMT Common Mode Line Filter 1250 trifilar 20 500 0.16 57 80 000000005000 500  V (AC) LAN SMD SMT 744253200 (rev1).stp744253200 (rev1).igsCadstar_WE-SL3 (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip
PDF 744272102 RE WE-SL5 SMT Common Mode Line Filter 3600 sectional 1000 950 0.18 5900 80 000000010000 1000  V (AC) SMD SMT 744272102 (rev1).stp744272102 (rev1).igsCadstar_WE-SL5 (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip
PDF 744272121 RE WE-SL5 SMT Common Mode Line Filter 460 sectional 120 2500 0.025 860 80 000000010000 1000  V (AC) SMD SMT 744272121 (rev1).stp744272121 (rev1).igsCadstar_WE-SL5 (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip
PDF 744272251 RE WE-SL5 SMT Common Mode Line Filter 970 sectional 250 2000 0.035 1500 80 000000010000 1000  V (AC) SMD SMT 744272251 (rev1).stp744272251 (rev1).igsCadstar_WE-SL5 (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip
PDF 744272472 RE WE-SL5 SMT Common Mode Line Filter 13000 bifilar 4700 350 0.72 270 80 000000010000 1000  V (AC) SMD SMT 744272472 (rev1).stp744272472 (rev1).igsCadstar_WE-SL5 (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip
PDF 744273222 RE WE-SL5 HC SMT Common Mode Line Filter 2200 sectional 30 1400 0.06 3500 80 000000005000 500  V (AC) SMD SMT Cadstar_WE-SL5-HC (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip
PDF 744273501 RE WE-SL5 HC SMT Common Mode Line Filter 500 sectional 5 5000 0.0055 570 80 000000005000 500  V (AC) SMD SMT Cadstar_WE-SL5-HC (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip
PDF 744281100 RE WE-SCC SMT Common Mode Line Filter 10000 bifiliar 10 1100 0.12 80 000000002500 250  V (AC) SMD SMT Cadstar_WE-SCC (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip
PDF 744281471 RE WE-SCC SMT Common Mode Line Filter 100000 bifiliar 470 150 4.3 80 000000002500 250  V (AC) SMD SMT Cadstar_WE-SCC (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip
PDF 744282010 RE WE-SCC SMT Common Mode Line Filter 1600 bifiliar 1 4750 0.01 80 000000002500 250  V (AC) SMD SMT Cadstar_WE-SCC (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip
PDF 744282102 RE WE-SCC SMT Common Mode Line Filter 160000 bifiliar 1000 250 2.8 80 000000002500 250  V (AC) SMD SMT Cadstar_WE-SCC (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip
PDF 744290103 RE WE-UCF SMT Common Mode Line Filter sectional 10000 500 0.92 83000 80 000000005000 500  V (AC) SMD SMT 744290103 (rev1).stp744290103 (rev1).igsCadstar_WE-UCF (rev19a).zip
PDF 744290104 RE WE-UCF SMT Common Mode Line Filter sectional 100000 150 8.5 780000 80 000000005000 500  V (AC) SMD SMT 744290104 (rev1).stp744290104 (rev1).igsCadstar_WE-UCF (rev19a).zip
PDF 744290130 RE WE-UCF SMT Common Mode Line Filter sectional 13 10000 0.0027 110 80 000000005000 500  V (AC) SMD SMT 744290130 (rev1).stp744290130 (rev1).igsCadstar_WE-UCF (rev19a).zip
PDF 744290152 RE WE-UCF SMT Common Mode Line Filter sectional 1500 1500 0.12 13000 80 000000005000 500  V (AC) SMD SMT 744290152 (rev1).stp744290152 (rev1).igsCadstar_WE-UCF (rev19a).zip
PDF 744290321 RE WE-UCF SMT Common Mode Line Filter sectional 320 3250 0.029 2200 80 000000005000 500  V (AC) SMD SMT 744290321 (rev1).stp744290321 (rev1).igsCadstar_WE-UCF (rev19a).zip

Downloads

Article Specific Files

Files
show