Design Kit SMD-Power Inductor

Order Code: 744727

  • Picture

Products

SPEC Order Code Description L1
(µH)
IR 1
(A)
ISAT 1
(A)
RDC1 typ
(Ω)
RDC1 max.
(Ω)
fres 1
(MHz)
Size Files Samples
PDF 74453122 WE-PD3 SMD Power Inductor 22 0.8 1.9 0.248 0.3 18 M Download_PowerMagnetic_LTSpice (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19a).zip
PDF 74453133 WE-PD3 SMD Power Inductor 33 0.7 1.4 0.371 0.45 15 M Download_PowerMagnetic_LTSpice (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19a).zip
PDF 74454122 WE-PD3 SMD Power Inductor 22 1.4 2.3 0.076 0.1 16 L Download_PowerMagnetic_LTSpice (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19a).zip
PDF 74454133 WE-PD3 SMD Power Inductor 33 1.2 1.8 0.127 0.16 12 L Download_PowerMagnetic_LTSpice (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19a).zip
PDF 74454147 WE-PD3 SMD Power Inductor 47 1 1.4 0.158 0.19 10 L Download_PowerMagnetic_LTSpice (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19a).zip
PDF 74456115 WE-PD4 SMD Power Inductor 15 2.9 3.6 0.043 0.06 17 L Download_PowerMagnetic_LTSpice (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19a).zip
PDF 74456122 WE-PD4 SMD Power Inductor 22 2.6 3.1 0.071 0.095 14 L Download_PowerMagnetic_LTSpice (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19a).zip
PDF 74456133 WE-PD4 SMD Power Inductor 33 2.3 2.6 0.094 0.12 13 L Download_PowerMagnetic_LTSpice (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19a).zip
PDF 74456147 WE-PD4 SMD Power Inductor 47 1.8 2.14 0.142 0.19 10 L Download_PowerMagnetic_LTSpice (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19a).zip
PDF 74456168 WE-PD4 SMD Power Inductor 68 1.6 1.7 0.187 0.24 8.5 L Download_PowerMagnetic_LTSpice (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19a).zip
PDF 7445620 WE-PD4 SMD Power Inductor 100 1.4 1.5 0.253 0.33 6.5 L Download_PowerMagnetic_LTSpice (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19a).zip

Downloads

Article Specific Files

Files
show