Design Kit WE-CMBNC Common Mode Power Line Chokes

Order Code: 744800

  • Picture

Characteristics

  • Sample kit contains components of the Current Compensated Chokes WE-CMBNC Typ XS, M, L, XL, XXL
  • Free refill

Products

SPEC Order Code Simu-
lation
Description L1
(mH)
IR 1
(A)
RDC1 max.
(mΩ)
VR
(V (AC))
VT 1 SMD/ THT Version Files Samples
PDF 7448010911 RE WE-CMBNC Common Mode Power Line Choke Nanocrystalline 11 0.9 430 250 000000015000 1500  V (AC) THT THT 7448010911 (rev1).stp7448010911 (rev1).igsDownload_EMC-Components_LTspice (rev18b).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 7448011305 RE WE-CMBNC Common Mode Power Line Choke Nanocrystalline 5 1.3 200 250 000000015000 1500  V (AC) THT THT 7448011305 (rev1).stp7448011305 (rev1).igsDownload_EMC-Components_LTspice (rev18b).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 7448014501 RE WE-CMBNC Common Mode Power Line Choke Nanocrystalline 0.4 4.5 22 250 000000015000 1500  V (AC) THT THT 7448014501 (rev1).stp7448014501 (rev1).igsDownload_EMC-Components_LTspice (rev18b).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 7448030333 RE WE-CMBNC Common Mode Power Line Choke Nanocrystalline 33 2.5 90 250 000000015000 1500  V (AC) THT THT 7448030333 (rev1).stp7448030333 (rev1).igsDownload_EMC-Components_LTspice (rev18b).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 7448030509 RE WE-CMBNC Common Mode Power Line Choke Nanocrystalline 9 5 28 250 000000015000 1500  V (AC) THT THT 7448030509 (rev1).stp7448030509 (rev1).igsDownload_EMC-Components_LTspice (rev18b).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 7448031501 RE WE-CMBNC Common Mode Power Line Choke Nanocrystalline 1 15 3.3 250 000000015000 1500  V (AC) THT THT 7448031501 (rev1).stp7448031501 (rev1).igsDownload_EMC-Components_LTspice (rev18b).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 7448040382 RE WE-CMBNC Common Mode Power Line Choke Nanocrystalline 82 2.5 170 250 000000015000 1500  V (AC) THT THT 7448040382 (rev1).stp7448040382 (rev1).igsDownload_EMC-Components_LTspice (rev18b).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 7448040707 RE WE-CMBNC Common Mode Power Line Choke Nanocrystalline 7 7 20 250 000000015000 1500  V (AC) THT THT 7448040707 (rev1).stp7448040707 (rev1).igsDownload_EMC-Components_LTspice (rev18b).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 7448042001 RE WE-CMBNC Common Mode Power Line Choke Nanocrystalline 1 20 2.4 250 000000015000 1500  V (AC) THT THT 7448042001 (rev1).stp7448042001 (rev1).igsDownload_EMC-Components_LTspice (rev18b).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 7448050219 RE WE-CMBNC Common Mode Power Line Choke Nanocrystalline 190 2 310 250 000000015000 1500  V (AC) THT THT 7448050219 (rev1).stp7448050219 (rev1).igsDownload_EMC-Components_LTspice (rev18b).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 7448051012 RE WE-CMBNC Common Mode Power Line Choke Nanocrystalline 12 10 15 250 000000015000 1500  V (AC) THT THT 7448051012 (rev1).stp7448051012 (rev1).igsDownload_EMC-Components_LTspice (rev18b).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 7448053201 RE WE-CMBNC Common Mode Power Line Choke Nanocrystalline 0.9 32 1.1 250 000000015000 1500  V (AC) THT THT 7448053201 (rev1).stp7448053201 (rev1).igsDownload_EMC-Components_LTspice (rev18b).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 7448060535 RE WE-CMBNC Common Mode Power Line Choke Nanocrystalline 35 5 90 250 000000015000 1500  V (AC) THT THT 7448060535 (rev1).stp7448060535 (rev1).igsDownload_EMC-Components_LTspice (rev18b).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 7448061309 RE WE-CMBNC Common Mode Power Line Choke Nanocrystalline 9 13 15 250 000000015000 1500  V (AC) THT THT 7448061309 (rev1).stp7448061309 (rev1).igsDownload_EMC-Components_LTspice (rev18b).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 7448063801 RE WE-CMBNC Common Mode Power Line Choke Nanocrystalline 1.5 38 2.3 250 000000015000 1500  V (AC) THT THT 7448063801 (rev1).stp7448063801 (rev1).igsDownload_EMC-Components_LTspice (rev18b).zipDownload_PSPICE_EMC-Components (rev18a).zip

Downloads

Article Specific Files

Files
show