Design Kit WE-CMB / WE-ExB / WE-CMBNC Common Mode Power Line Chokes

Order Code: 744824

  • Picture

Products

SPEC Order Code Simu-
lation
Description L1
(mH)
IR 1
(A)
RDC1 max.
(mΩ)
VR
(V (AC))
VT 1 SMD/ THT Version Files Samples
PDF 7448040435 RE WE-CMBNC Common Mode Power Line Choke Nanocrystalline 35 3.5 80 250 000000015000 1500  V (AC) THT THT 7448040435 (rev1).stp7448040435 (rev1).igsDownload_EMC-Components_LTspice (rev18b).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 7448040515 RE WE-CMBNC Common Mode Power Line Choke Nanocrystalline 15 5 38 250 000000015000 1500  V (AC) THT THT 7448040515 (rev1).stp7448040515 (rev1).igsDownload_EMC-Components_LTspice (rev18b).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 7448040707 RE WE-CMBNC Common Mode Power Line Choke Nanocrystalline 7 7 20 250 000000015000 1500  V (AC) THT THT 7448040707 (rev1).stp7448040707 (rev1).igsDownload_EMC-Components_LTspice (rev18b).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 7448041104 RE WE-CMBNC Common Mode Power Line Choke Nanocrystalline 4 11 8.5 250 000000015000 1500  V (AC) THT THT 7448041104 (rev1).stp7448041104 (rev1).igsDownload_EMC-Components_LTspice (rev18b).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 7448041502 RE WE-CMBNC Common Mode Power Line Choke Nanocrystalline 2 15 5 250 000000015000 1500  V (AC) THT THT 7448041502 (rev1).stp7448041502 (rev1).igsDownload_EMC-Components_LTspice (rev18b).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 744824101 RE WE-CMB Common Mode Power Line Choke 1 10 7 250 000000015000 1500  V (AC) THT THT Download_EMC-Components_LTspice (rev18b).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 744824220 RE WE-CMB Common Mode Power Line Choke 20 2 220 250 000000015000 1500  V (AC) THT THT Download_EMC-Components_LTspice (rev18b).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 744824310 RE WE-CMB Common Mode Power Line Choke 10 3 105 250 000000015000 1500  V (AC) THT THT Download_EMC-Components_LTspice (rev18b).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 744824433 RE WE-CMB Common Mode Power Line Choke 3.3 4 35 250 000000015000 1500  V (AC) THT THT Download_EMC-Components_LTspice (rev18b).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 744824622 RE WE-CMB Common Mode Power Line Choke 2.2 6 20 250 000000015000 1500  V (AC) THT THT Download_EMC-Components_LTspice (rev18b).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 744844101 RE WE-ExB Common Mode Power Line Choke 0.1 14 6 250 000000015000 1500  V (AC) THT THT Download_EMC-Components_LTspice (rev18b).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 744844102 RE WE-ExB Common Mode Power Line Choke 1 4.5 42 250 000000015000 1500  V (AC) THT THT Download_EMC-Components_LTspice (rev18b).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 744844221 RE WE-ExB Common Mode Power Line Choke 0.22 12 9 250 000000015000 1500  V (AC) THT THT Download_EMC-Components_LTspice (rev18b).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 744844470 RE WE-ExB Common Mode Power Line Choke 0.047 15 4.6 250 000000015000 1500  V (AC) THT THT Download_EMC-Components_LTspice (rev18b).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 744844471 RE WE-ExB Common Mode Power Line Choke 0.47 9 16 250 000000015000 1500  V (AC) THT THT Download_EMC-Components_LTspice (rev18b).zipDownload_PSPICE_EMC-Components (rev18a).zip

Downloads

Article Specific Files

Files
show