Design Kit WE-CMB / WE-CMBH Common Mode Power Line Chokes

Order Code: 744825

  • Picture

Characteristics

  • Sample kit contains components of the SMD Common Mode Chokes WE-CMB Type XL, XXL as well as WE-CMBH Type L
  • Free refill

Products

SPEC Order Code Simu-
lation
Description L1
(mH)
IR 1
(A)
RDC1 max.
(mΩ)
VR
(V (AC))
VT 1 SMD/ THT Version Files Samples
PDF 7448251201 RE WE-CMB Common Mode Power Line Choke 1 12 9 250 000000015000 1500  V (AC) THT THT Download_EMC-Components_LTspice (rev18b).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 744825320 RE WE-CMB Common Mode Power Line Choke 20 3 160 250 000000015000 1500  V (AC) THT THT Download_EMC-Components_LTspice (rev18b).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 744825433 RE WE-CMB Common Mode Power Line Choke 33 3 210 250 000000015000 1500  V (AC) THT THT Download_EMC-Components_LTspice (rev18b).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 744825510 RE WE-CMB Common Mode Power Line Choke 10 5 55 250 000000015000 1500  V (AC) THT THT Download_EMC-Components_LTspice (rev18b).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 7448256033 RE WE-CMB Common Mode Power Line Choke 3.3 6 25 250 000000015000 1500  V (AC) THT THT Download_EMC-Components_LTspice (rev18b).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 744825605 RE WE-CMB Common Mode Power Line Choke 5 6 45 250 000000015000 1500  V (AC) THT THT Download_EMC-Components_LTspice (rev18b).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 7448261418 RE WE-CMB Common Mode Power Line Choke 1.8 14 9.5 250 000000015000 1500  V (AC) THT THT Download_EMC-Components_LTspice (rev18b).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 7448262013 RE WE-CMB Common Mode Power Line Choke 1.3 20 6.2 250 000000015000 1500  V (AC) THT THT Download_EMC-Components_LTspice (rev18b).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 7448262510 RE WE-CMB Common Mode Power Line Choke 1 25 4.5 250 000000015000 1500  V (AC) THT THT Download_EMC-Components_LTspice (rev18b).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 7448263505 RE WE-CMB Common Mode Power Line Choke 0.5 35 2.3 250 000000015000 1500  V (AC) THT THT Download_EMC-Components_LTspice (rev18b).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 744834101 RE WE-CMBH Common Mode Power Line Choke (Horizontal) 1 10 12.5 250 000000015000 1500  V (AC) THT THT 744834101 (rev1).stp744834101 (rev1).igsDownload_EMC-Components_LTspice (rev18b).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 744834405 RE WE-CMBH Common Mode Power Line Choke (Horizontal) 5 4 50 250 000000015000 1500  V (AC) THT THT 744834405 (rev1).stp744834405 (rev1).igsDownload_EMC-Components_LTspice (rev18b).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 744834407 RE WE-CMBH Common Mode Power Line Choke (Horizontal) 7 3.5 80 250 000000015000 1500  V (AC) THT THT 744834407 (rev1).stp744834407 (rev1).igsDownload_EMC-Components_LTspice (rev18b).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 744834433 RE WE-CMBH Common Mode Power Line Choke (Horizontal) 3.3 5 37 250 000000015000 1500  V (AC) THT THT 744834433 (rev1).stp744834433 (rev1).igsDownload_EMC-Components_LTspice (rev18b).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 744834622 RE WE-CMBH Common Mode Power Line Choke (Horizontal) 2.2 6 22 250 000000015000 1500  V (AC) THT THT 744834622 (rev1).stp744834622 (rev1).igsDownload_EMC-Components_LTspice (rev18b).zipDownload_PSPICE_EMC-Components (rev18a).zip

Downloads

Article Specific Files

Files
show