Design Kit WE-CAIR Air coil - 1322/1340/4248/3136/3168

Order Code: 74491

  • Picture

Characteristics

  • 6 sizes, 29 values, 380 components

Products

SPEC Order Code Simu-
lation
Description L
(nH)
Tol. L TC L Qmin. TC Q RDC max.
(Ω)
IR
(A)
fres
(GHz)
Files Samples
PDF 7427921 RE WE-CBF SMT EMI Suppression Ferrite Bead 0.2 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
PDF 744910016 RE WE-CAIR Air coil 1.65 ±10% 800 MHz 100 800 MHz 0.004 1.6 10
PDF 744910025 RE WE-CAIR Air coil 2.55 ±5% 800 MHz 100 800 MHz 0.005 1.6 8.2
PDF 744910038 RE WE-CAIR Air coil 3.85 ±5% 800 MHz 100 800 MHz 0.006 1.6 7.5
PDF 744910054 RE WE-CAIR Air coil 5.45 ±5% 800 MHz 100 800 MHz 0.008 1.6 7
PDF 744911056 RE WE-CAIR Air coil 5.6 ±5% 800 MHz 100 800 MHz 0.009 1.6 6.5
PDF 744911071 RE WE-CAIR Air coil 7.15 ±5% 800 MHz 100 800 MHz 0.01 1.6 6
PDF 744911088 RE WE-CAIR Air coil 8.8 ±5% 800 MHz 100 800 MHz 0.012 1.6 6
PDF 744911112 RE WE-CAIR Air coil 12.55 ±5% 800 MHz 100 800 MHz 0.014 1.6 4.6
PDF 744912122 RE WE-CAIR Air coil 22 ±5% 150 MHz 100 150 MHz 0.0042 3 3.2
PDF 744912127 RE WE-CAIR Air coil 27 ±5% 150 MHz 100 150 MHz 0.004 3.5 2.7
PDF 744912133 RE WE-CAIR Air coil 33 ±5% 150 MHz 100 150 MHz 0.0048 3 2.5
PDF 744912139 RE WE-CAIR Air coil 39 ±5% 150 MHz 100 150 MHz 0.0044 3 2.1
PDF 744912147 RE WE-CAIR Air coil 47 ±5% 150 MHz 100 150 MHz 0.0056 3 2.1
PDF 744912156 RE WE-CAIR Air coil 56 ±5% 150 MHz 100 150 MHz 0.0062 3 1.5
PDF 744912168 RE WE-CAIR Air coil 68 ±5% 150 MHz 100 150 MHz 0.0082 2.5 1.5
PDF 744912182 RE WE-CAIR Air coil 82 ±5% 150 MHz 100 150 MHz 0.0094 2.5 1.3
PDF 744912210 RE WE-CAIR Air coil 100 ±5% 150 MHz 100 150 MHz 0.0123 1.7 1.2
PDF 744912212 RE WE-CAIR Air coil 120 ±5% 150 MHz 100 150 MHz 0.0173 1.5 1.1
PDF 744913025 RE WE-CAIR Air coil 2.5 ±5% 150 MHz 140 150 MHz 0.0011 4 12.5
PDF 744913050 RE WE-CAIR Air coil 5 ±5% 150 MHz 140 150 MHz 0.0018 4 6.5
PDF 744913080 RE WE-CAIR Air coil 8 ±5% 150 MHz 140 150 MHz 0.0026 4 5
PDF 744913112 RE WE-CAIR Air coil 12.5 ±5% 150 MHz 137 150 MHz 0.0034 4 3.3
PDF 744913118 RE WE-CAIR Air coil 18.5 ±5% 150 MHz 132 150 MHz 0.0039 4 2.5
PDF 744914117 RE WE-CAIR Air coil 17.5 ±5% 150 MHz 100 150 MHz 0.0045 4 2.2
PDF 744914122 RE WE-CAIR Air coil 22 ±5% 150 MHz 102 150 MHz 0.0052 4 2.1
PDF 744914128 RE WE-CAIR Air coil 28 ±5% 150 MHz 105 150 MHz 0.006 4 1.8
PDF 744914135 RE WE-CAIR Air coil 35.5 ±5% 150 MHz 112 150 MHz 0.0068 4 1.5
PDF 744914143 RE WE-CAIR Air coil 43 ±5% 150 MHz 106 150 MHz 0.0079 4 1.2

Downloads

Article Specific Files

Files
show