Design Kit Interface

Order Code: 744999

  • Picture

Products

SPEC Order Code Simu-
lation
Description L1
(µH)
IR 1
(A)
RDC1 max.
(Ω)
fres 1
(MHz)
Number of Ports USB Version Type HPLE Data rate Operating Temperature VT 1 n LSmin.
(nH)
Tab LED SMD/ THT VDC
(V)
VBR min.
(V)
Qmin. IL 1
(dB)
Mates with Files Samples
PDF 61400416021 WR-COM USB 2.0 Type A Horizontal 1.5 Horizontal -40 °C up to +105 °C Download_STP_61400416021 (rev1).stp3D_61400416021 (rev1).pdfDownload_IGES_61400416021 (rev1).iges
PDF 61400416121 WR-COM USB 2.0 Horizontal THT 1.5 Horizontal -40 °C up to +105 °C Download_STP_61400416121 (rev1).stpDownload_IGS_61400416121 (rev1).igs3D_61400416121 (rev1).pdf
PDF 61500814221 WR-MJ Modular Jack Horizontal Shielded 8P8C Tab Down 1.5 1x1 Horizontal -40 °C up to +85 °C Down Download_STP_61500814221 (rev1).stpDownload_IGS_61500814221 (rev1).igs3D_61500814221 (rev1).pdf
PDF 618009211821 3 Standard Angled -40 °C up to +85 °C 618009211821 (rev1).stp618009211821 (rev1).iges618009211821 (rev1).pdf
PDF 61800924823 WR-DSUB Male Solder Bucket 3 Standard Solder bucket -40 °C up to +105 °C 61800924823 (rev1).stp61800924823 (rev1).iges61800924823_1 (rev1).pdf
PDF 618015325223 3 High Density Angled -40 °C up to +85 °C 618015325223 (rev1).stp618015325223 (rev1).iges618015325223_1 (rev1).pdf
PDF 691102710003 Horizontal Cable Entry -40 °C up to +105 °C 691102710003 (rev1).stp3D_691102710003 (rev1).pdfDownload_IGES_691102710003 (rev1).iges
PDF 691401710004B Horizontal Entry Cable Entry -40 °C up to +105 °C 691401710004B (rev1).stp3D_691401710004B (rev1).pdfDownload_IGES_691401710004B (rev1).iges
PDF 691412120004B 45° Cable Entry -40 °C up to +105 °C 691412120004B (rev1).stp3D_691412120004B (rev1).pdfDownlaod_IGES_691412120004B (rev1).iges
PDF 692121030100 WR-COM USB 3.0 Type A Horizontal 0.25 Horizontal -20 °C up to +85 °C 692902100001
Download_STP_692121030100 (rev1).stpDownload_IGS_692121030100 (rev1).igs3D_692121030100 (rev1).pdf
PDF 692221030100 WR-COM USB 3.0 Type B Horizontal 0.25 Horizontal -20 °C up to +85 °C Download_STP_692221030100 (rev1).stpDownload_IGS_692221030100 (rev1).igs3D_692221030100 (rev1).pdf
PDF 742792040 RE WE-CBF SMT EMI Suppression Ferrite Bead 2 0.15 SMT High Current -55 °C up to +125 °C Download_EMC-Components_LTspice (rev18b).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 742792041 RE WE-CBF SMT EMI Suppression Ferrite Bead 0.2 0.4 SMT Wide Band -55 °C up to +125 °C Download_EMC-Components_LTspice (rev18b).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 742792094 RE WE-CBF SMT EMI Suppression Ferrite Bead 0.2 0.5 SMT Wide Band -55 °C up to +125 °C Download_EMC-Components_LTspice (rev18b).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 74279260 RE WE-CBF SMT EMI Suppression Ferrite Bead 0.4 0.15 SMT High Speed -55 °C up to +125 °C Download_EMC-Components_LTspice (rev18b).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 744231371 RE WE-CNSW SMT Common Mode Line Filter 0.28 0.45 SMT -40 °C up to +125 °C 000000001250 125  V (AC) SMD Cadstar_WE-CNSW (rev19a).zipDownload_EMC-Components_LTspice (rev18b).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 744232090 RE WE-CNSW SMT Common Mode Line Filter 0.37 0.3 SMT -40 °C up to +125 °C 000000001250 125  V (DC) SMD Cadstar_WE-CNSW (rev19a).zipDownload_EMC-Components_LTspice (rev18b).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 744233670 RE WE-CNSW HF SMT Common Mode Line Filter 0.32 0.24 SMT -40 °C up to +105 °C 000000001250 125  V (AC) SMD Cadstar_WE-CNSW-HF (rev19a).zipDownload_EMC-Components_LTspice (rev18b).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 744242510 RE WE-SLM SMT Common Mode Line Filter 51 0.4 0.32 SMT -40 °C up to +125 °C 000000002500 250  V (AC) 66 SMD Cadstar_WE-SLM (rev19a).zipDownload_EMC-Components_LTspice (rev18b).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 744764004 WE-GF SMD Wire Wound Inductor 0.47 0.45 0.5 526 -40 °C up to +105 °C 30 Download_PowerMagnetic_LTSpice (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19a).zip
PDF 749023015 WE-LAN LAN Transformer 350 1 SMT PoE HPLE Yes 1000 Base-T 0 °C up to +70 °C 000000015000 1500  V (RMS) 1:1 -1.2 749023015 (rev1).stp749023015 (rev1).igsDownload_Signal-Communication_LTSpice (rev18b).zipDownload_PSPICE_Signal-Communication (rev18b).zip
PDF 7499211123A WE-RJ45 LAN Transformer 350 1 No PoE Yes 10/100 Base-T 0 °C up to +70 °C 000000015000 1500  V (AC) 1 : 1 Down yellow-green THT 7499211123A (rev1).stp7499211123A (rev1).igs
PDF 82307050029 WE-VE ULC ESD Suppressor -40 °C up to +85 °C SMD 5
PDF 82356050050 WE-VE ESD Suppressor -40 °C up to +85 °C SMD 5
PDF 82356120100 WE-VE ESD Suppressor -40 °C up to +85 °C SMD 12
PDF 82356240030 WE-VE ESD Suppressor -40 °C up to +85 °C SMD 24
PDF 82400102 WE-TVS TVS Diode – High Speed Series -55 °C up to +125 °C SMD 5 6
PDF 824015 WE-TVS TVS Diode – High Speed Series -55 °C up to +125 °C SMD 5 6.1
PDF 82401646 WE-TVS TVS Diode – Super Speed Series -55 °C up to +125 °C SMD 5 6

Downloads

Article Specific Files

Files
show
Tags: USB, CAN, Ethernet, VGA, DVI, RS232, RS485, Interfaces, Filtering, Overvoltage