Design Kit LAN Transformer WE-LAN

Order Code: 749010

  • Picture

Characteristics

  • 15 values,75 components

Products

SPEC Order Code Description L1
(µH)
Number of Ports Version Type HPLE Data rate Operating Temperature VT n IL 1
(dB)
Files Samples
PDF 7490100111A WE-LAN LAN Transformer 350 1 SMT Standard No 10/100 Base-T -40 °C up to +105 °C 000000015000 1500  V (RMS) 1:1 -1.1 7490100111A (rev1).stp7490100111A (rev1).igsDownload_Signal-Communication_LTSpice (rev18b).zipDownload_PSPICE_Signal-Communication (rev18b).zip
PDF 7490100161A WE-LAN LAN Transformer 350 1 SMT Standard No 10/100 Base-T -40 °C up to +125 °C 000000015000 1500  V (RMS) 1:1 -1.1 7490100161A (rev1).stp7490100161A (rev1).igsDownload_Signal-Communication_LTSpice (rev18b).zipDownload_PSPICE_Signal-Communication (rev18b).zip
PDF 7490120110 WE-LAN LAN Transformer 350 1 SMT PoE+ No 10/100 Base-T -40 °C up to +85 °C 000000015000 1500  V (RMS) 1:1 -1.2 Download_STP_7490120110 (rev1).stpDownload_IGS_7490120110 (rev1).igsDownload_Signal-Communication_LTSpice (rev18b).zipDownload_PSPICE_Signal-Communication (rev18b).zip
PDF 7490140112 WE-LAN LAN Transformer 350 1 SMT Standard No 10/100 Base-T -40 °C up to +85 °C 000000060000 6000  V (RMS) 1:1 -1.5 7490140112 (rev1).stp7490140112 (rev1).igsDownload_Signal-Communication_LTSpice (rev18b).zipDownload_PSPICE_Signal-Communication (rev18b).zip
PDF 749014012 WE-LAN LAN Transformer 350 1 SMT Standard No 10/100 Base-T 0 °C up to +70 °C 000000040000 4000  V (RMS) 1:1 -1.2 749014012 (rev1).stp749014012 (rev1).igsDownload_Signal-Communication_LTSpice (rev18b).zipDownload_PSPICE_Signal-Communication (rev18b).zip
PDF 749020010A WE-LAN LAN Transformer 350 1 SMT Standard No 1000 Base-T -40 °C up to +85 °C 000000015000 1500  V (RMS) 1:1 -1.1 749020010A (rev1).stp749020010A (rev1).igsDownload_Signal-Communication_LTSpice (rev18b).zipDownload_PSPICE_Signal-Communication (rev18b).zip
PDF 749020011A WE-LAN LAN Transformer 350 1 SMT Standard No 1000 Base-T -40 °C up to +85 °C 000000015000 1500  V (RMS) 1:1 -1.1 749020011A (rev1).stp749020011A (rev1).igsDownload_Signal-Communication_LTSpice (rev18b).zipDownload_PSPICE_Signal-Communication (rev18b).zip
PDF 749023016 WE-LAN LAN Transformer 350 1 SMT PoE HPLE Yes 1000 Base-T 0 °C up to +70 °C 000000015000 1500  V (RMS) 1:1 -1.2 749023016 (rev1).stp749023016 (rev1).igsDownload_Signal-Communication_LTSpice (rev18b).zipDownload_PSPICE_Signal-Communication (rev18b).zip
PDF 749024012 WE-LAN LAN Transformer 350 1 SMT Standard No 1000 Base-T -40 °C up to +85 °C 000000040000 4000  V (RMS) 1:1 -1.3 749024012 (rev1).stp749024012 (rev1).igsDownload_Signal-Communication_LTSpice (rev18b).zipDownload_PSPICE_Signal-Communication (rev18b).zip
PDF 749050010U WE-LAN 10G Transformer 10Gbit Base-T 200 1 SMT Standard No 10G Base-T 0 °C up to +70 °C 000000015000 1500  V (RMS) 1:1 -3 Download_STP_749050010U (rev1).stpDownload_IGS_749050010U (rev1).igsDownload_Signal-Communication_LTSpice (rev18b).zipDownload_PSPICE_Signal-Communication (rev18b).zip
PDF 749052011 WE-LAN 10G Transformer 10Gbit Base-T 120 1 SMT PoE+ No 10G Base-T 0 °C up to +70 °C 000000015000 1500  V (RMS) 1:1 -1 Download_STP_749052011 (rev1).stpDownload_IGS_749052011 (rev1).igsDownload_Signal-Communication_LTSpice (rev18b).zipDownload_PSPICE_Signal-Communication (rev18b).zip
PDF 749052050 WE-LAN 10G Transformer 10Gbit Base-T 180 1 SMT PoE+ No 10G Base-T 0 °C up to +70 °C 000000015000 1500  V (RMS) 1:1 -1 Download_STP_749052050 (rev1).stpDownload_IGS_749052050 (rev1).igsDownload_Signal-Communication_LTSpice (rev18b).zipDownload_PSPICE_Signal-Communication (rev18b).zip
PDF 749053010 WE-LAN 10G Transformer 10Gbit Base-T 120 1 SMT PoE No 10G Base-T 0 °C up to +70 °C 000000015000 1500  V (RMS) 1:1 -1 Download_STP_749053010 (rev1).stpDownload_IGS_749053010 (rev1).igsDownload_Signal-Communication_LTSpice (rev18b).zipDownload_PSPICE_Signal-Communication (rev18b).zip

Downloads

Article Specific Files

Files
show