Design Kit Lantiq

Order Code: 749020

  • Picture

Characteristics

Products

SPEC Order Code Simu-
lation
Description L1
(µH)
IR 1
(mA)
ISAT 1
(A)
RDC1 typ
(Ω)
RDC1 max.
(Ω)
fres 1
(MHz)
Number of Ports USB Version Type HPLE Data rate Operating Temperature VT 1 n Tab LED SMD/ THT Qmin. Files Samples
PDF 742792651 RE WE-CBF SMT EMI Suppression Ferrite Bead 1000 0.2 SMT High Current -55 °C up to +125 °C Download_EMC-Components_LTspice (rev18b).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 74408941010 RE WE-SPC SMD Power Inductor 1 3000 5.4 0.025 0.0295 100 SMT -40 °C up to +125 °C Download_PowerMagnetic_LTSpice (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19a).zip
PDF 74476604 WE-GF SMD Wire Wound Inductor 4.7 315 1 78 -40 °C up to +105 °C 50 Download_PowerMagnetic_LTSpice (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19a).zip
PDF 7499111121A WE-RJ45 LAN Transformer 350 1 No No 10/100/1000 Base-T -40 °C up to +85 °C 000000015000 1500  V (AC) 1 : 1 Down yellow-green THT 7499111121A (rev1).stp7499111121A (rev1).igs

Downloads

Article Specific Files

Files
show