Design Kit WE-FLEX Flexible Transformer for DC/DC Converter

Order Code: 749196

  • Picture

Products

SPEC Order Code Description VT 1 n Size LBASE
(µH)
IR BASE
(A)
ISAT BASE
(A)
RDC BASE
(mΩ)
∫Udt Base
(µVs)
LS Base
(µH)
SMD/ THT Files Samples
PDF 749196101 WE-FLEX Flexible Transformer for DC/DC Converter 000000005000 500  V (AC) 1:1:1:1:1:1 ER11/5 198.6 0.55 0.01 344 32.9 0.21 SMD 749196101 (rev1).stp749196101 (rev1).igs
PDF 749196111 WE-FLEX Flexible Transformer for DC/DC Converter 000000005000 500  V (AC) 1:1:1:1:1:1 ER11/5 27.4 0.55 0.22 344 32.9 0.21 SMD 749196111 (rev1).stp749196111 (rev1).igs
PDF 749196121 WE-FLEX Flexible Transformer for DC/DC Converter 000000005000 500  V (AC) 1:1:1:1:1:1 ER11/5 14.7 0.55 0.54 344 32.9 0.21 SMD 749196121 (rev1).stp749196121 (rev1).igs
PDF 749196131 WE-FLEX Flexible Transformer for DC/DC Converter 000000005000 500  V (AC) 1:1:1:1:1:1 ER11/5 10.9 0.55 0.73 344 32.9 0.21 SMD 749196131 (rev1).stp749196131 (rev1).igs
PDF 749196141 WE-FLEX Flexible Transformer for DC/DC Converter 000000005000 500  V (AC) 1:1:1:1:1:1 ER11/5 8.5 0.55 0.96 344 32.9 0.21 SMD 749196141 (rev1).stp749196141 (rev1).igs
PDF 749196201 WE-FLEX Flexible Transformer for DC/DC Converter 000000005000 500  V (AC) 1:1:1:1:1:1 ER14.5/6 140 0.95 0.02 159 48.3 0.17 SMD 749196201 (rev1).stp749196201 (rev1).igs
PDF 749196211 WE-FLEX Flexible Transformer for DC/DC Converter 000000005000 500  V (AC) 1:1:1:1:1:1 ER14.5/6 21.6 0.95 0.36 159 48.3 0.17 SMD 749196211 (rev1).stp749196211 (rev1).igs
PDF 749196221 WE-FLEX Flexible Transformer for DC/DC Converter 000000005000 500  V (AC) 1:1:1:1:1:1 ER14.5/6 11.6 0.95 0.84 159 48.3 0.17 SMD 749196221 (rev1).stp749196221 (rev1).igs
PDF 749196231 WE-FLEX Flexible Transformer for DC/DC Converter 000000005000 500  V (AC) 1:1:1:1:1:1 ER14.5/6 8.3 0.95 1.2 159 48.3 0.17 SMD 749196231 (rev1).stp749196231 (rev1).igs
PDF 749196241 WE-FLEX Flexible Transformer for DC/DC Converter 000000005000 500  V (AC) 1:1:1:1:1:1 ER14.5/6 6.6 0.95 1.55 159 48.3 0.17 SMD 749196241 (rev1).stp749196241 (rev1).igs
PDF 749196301 WE-FLEX Flexible Transformer for DC/DC Converter 000000005000 500  V (AC) 1:1:1:1:1:1 EFD15 153.8 0.97 0.02 140 39.8 0.13 SMD 749196301 (rev1).stp749196301 (rev1).igs
PDF 749196311 WE-FLEX Flexible Transformer for DC/DC Converter 000000005000 500  V (AC) 1:1:1:1:1:1 EFD15 23.3 0.97 0.33 140 39.8 0.13 SMD 749196311 (rev1).stp749196311 (rev1).igs
PDF 749196321 WE-FLEX Flexible Transformer for DC/DC Converter 000000005000 500  V (AC) 1:1:1:1:1:1 EFD15 14.2 0.97 0.63 140 39.8 0.13 SMD 749196321 (rev1).stp749196321 (rev1).igs
PDF 749196331 WE-FLEX Flexible Transformer for DC/DC Converter 000000005000 500  V (AC) 1:1:1:1:1:1 EFD15 9.3 0.97 1.09 140 39.8 0.13 SMD 749196331 (rev1).stp749196331 (rev1).igs
PDF 749196341 WE-FLEX Flexible Transformer for DC/DC Converter 000000005000 500  V (AC) 1:1:1:1:1:1 EFD15 7.9 0.97 1.33 140 39.8 0.13 SMD 749196341 (rev1).stp749196341 (rev1).igs
PDF 749196500 WE-FLEX Flexible Transformer for DC/DC Converter 000000005000 500  V (AC) 1:1:1:1:1:1 EFD20 87.1 1.91 0.03 30 65.6 0.18 SMD 749196500 (rev1).stp749196500 (rev1).igs
PDF 749196501 WE-FLEX Flexible Transformer for DC/DC Converter 000000005000 500  V (AC) 1:1:1:1:1:1 EFD20 196 1.7 0.02 71.1 98.4 0.24 SMD 749196501 (rev1).stp749196501 (rev1).igs
PDF 749196510 WE-FLEX Flexible Transformer for DC/DC Converter 000000005000 500  V (AC) 1:1:1:1:1:1 EFD20 9.9 1.91 1.17 30 65.6 0.18 SMD 749196510 (rev1).stp749196510 (rev1).igs
PDF 749196511 WE-FLEX Flexible Transformer for DC/DC Converter 000000005000 500  V (AC) 1:1:1:1:1:1 EFD20 22.3 1.7 0.49 71.1 98.4 0.24 SMD 749196511 (rev1).stp749196511 (rev1).igs
PDF 749196520 WE-FLEX Flexible Transformer for DC/DC Converter 000000005000 500  V (AC) 1:1:1:1:1:1 EFD20 5.3 1.91 2.53 30 65.6 0.18 SMD 749196520 (rev1).stp749196520 (rev1).igs
PDF 749196521 WE-FLEX Flexible Transformer for DC/DC Converter 000000005000 500  V (AC) 1:1:1:1:1:1 EFD20 12 1.7 1.73 71.1 98.4 0.24 SMD 749196521 (rev1).stp749196521 (rev1).igs
PDF 749196530 WE-FLEX Flexible Transformer for DC/DC Converter 000000005000 500  V (AC) 1:1:1:1:1:1 EFD20 4.3 1.91 2.91 30 65.6 0.18 SMD 749196530 (rev1).stp749196530 (rev1).igs
PDF 749196531 WE-FLEX Flexible Transformer for DC/DC Converter 000000005000 500  V (AC) 1:1:1:1:1:1 EFD20 9.7 1.7 2.2 71.1 98.4 0.24 SMD 749196531 (rev1).stp749196531 (rev1).igs
PDF 749196540 WE-FLEX Flexible Transformer for DC/DC Converter 000000005000 500  V (AC) 1:1:1:1:1:1 EFD20 3.4 1.91 4.18 30 65.6 0.18 SMD 749196540 (rev1).stp749196540 (rev1).igs
PDF 749196541 WE-FLEX Flexible Transformer for DC/DC Converter 000000005000 500  V (AC) 1:1:1:1:1:1 EFD20 7.6 1.7 2.46 71.1 98.4 0.24 SMD 749196541 (rev1).stp749196541 (rev1).igs

Downloads

Article Specific Files

Files
show