Design Kit WE-LAN & WERI Connectors

Order Code: 749615

  • Picture

Products

SPEC Order Code Description L1
(µH)
IR 1
(A)
Number of Ports Version Type HPLE Data rate Operating Temperature VT 1 n Tab LED IL 1
(dB)
Use with Files Samples
PDF 615008141321 WR-MJ Modular Jack Tab Up 1.5 1x1 Horizontal -40 °C up to +85 °C Up 2xBipolar Y/G Download_STP_615008141321 (rev1).stpDownload_IGS_615008141321 (rev1).igs3D_615008141321 (rev1).pdf
PDF 615008138221 WR-MJ Modular Jack Vertical Shielded 8P8C Front Post 1.5 1x1 Vertical -40 °C up to +85 °C WA-PCCA Plastic Caps for RJ45 Modular Jack
615008138221 (rev1).stp615008138221 (rev1).igs615008138221 (rev16a).IntLib615008138221_1 (rev1).pdf
PDF 615008138321 WR-MJ Modular Jack Vertical Shielded 8P8C w. LED 1.5 1x1 Vertical -40 °C up to +85 °C yellow-green WA-PCCA Plastic Caps for RJ45 Modular Jack
615008138321 (rev1).stp615008138321_1 (rev1).pdfDownload_IGES_615008138321 (rev1).iges
PDF 615008140121 WR-MJ Modular Jack Horizontal Shielded Front Grounding Post 8P8C Tab Down 1.5 1x1 Horizontal -40 °C up to +85 °C Down Download_STP_615008140121 (rev1).stpDownload_IGS_615008140121 (rev1).igs3D_615008140121 (rev1).pdf
PDF 615008140421 WR-MJ Modular Jack Vertical Shielded 8P8C Rear Post 1.5 1x1 Vertical -40 °C up to +85 °C WA-PCCA Plastic Caps for RJ45 Modular Jack
615008140421 (rev1).stp615008140421 (rev1).igs615008140421 (rev16a).IntLib615008140421_1 (rev1).pdf
PDF 615008140621 WR-MJ Modular Jack Horizontal Shielded w. EMI Panel Finger 8P8C Tab Up 1.5 1x1 Horizontal -40 °C up to +85 °C Up Download_STP_615008140621 (rev1).stpDownload_IGS_615008140621 (rev1).igs3D_615008140621 (rev1).pdf
PDF 61500814221 WR-MJ Modular Jack Horizontal Shielded 8P8C Tab Down 1.5 1x1 Horizontal -40 °C up to +85 °C Down Download_STP_61500814221 (rev1).stpDownload_IGS_61500814221 (rev1).igs3D_61500814221 (rev1).pdf
PDF 615008142621 WR-MJ Modular Jack Horizontal Shielded Rear Grounding Post 8P8C Tab Down 1.5 1x1 Horizontal -40 °C up to +85 °C Down WA-PCCA Plastic Caps for RJ45 Modular Jack
615008142621 (rev1).stp615008142621 (rev1).igs615008142621 (rev16a).IntLib615008142621_1 (rev1).pdf
PDF 615008145121 WR-MJ Modular Jack 45° Entry Shielded 8P8C Standard & Reverse Metal Post Trail 1.5 1x1 45° -40 °C up to +85 °C 615008145121 (rev1).stp615008145121 (rev1).igs615008145121_1 (rev1).pdf
PDF 615008145221 WR-MJ Modular Jack 45° Entry Shielded 8P8C Standard & Reverse Metal Post Trail 1.5 1x1 45° -40 °C up to +85 °C 615008145221 (rev1).stp615008145221 (rev1).igs615008145221_1 (rev1).pdf
PDF 615016137621 1.5 1x2 Horizontal -40 °C up to +85 °C Down WA-PCCA Plastic Caps for RJ45 Modular Jack
615016137621 (rev1).stp615016137621 (rev1).igs615016137621_1 (rev1).pdf
PDF 615016137721 WR-MJ Modular Jack Horizontal Shielded Dual Port w. EMI Panel Finger 8P8C Tab Up 1.5 1x2 Horizontal -40 °C up to +85 °C Up yellow-green WA-PCCA Plastic Caps for RJ45 Modular Jack
615016137721 (rev1).stp615016137721 (rev1).igs615016137721 (rev16a).IntLib615016137721_1 (rev1).pdf
PDF 615016240521 WR-MJ Modular Jack Horizontal Shielded Dual Stacked w. EMI Panel Finger 8P8C Tab Up&Down 1.5 2x1 Horizontal -40 °C up to +85 °C Up & Down WA-PCCA Plastic Caps for RJ45 Modular Jack
615016240521 (rev1).stp615016240521_1 (rev1).pdfDownload_IGES_615016240521 (rev1).iges
PDF 615016245421 1.5 2x1 Horizontal -40 °C up to +85 °C Up & Down yellow-green WA-PCCA Plastic Caps for RJ45 Modular Jack
615016245421 (rev1).stp615016245421 (rev1).igs615016245421 (rev16a).IntLib615016245421 (rev1).pdf
PDF 615016338621 WR-MJ Modular Jack Tab Up . LED 8P8C Dual USB 1.5 1x1 + 2xUSB Horizontal -25 °C up to +85 °C Up yellow-green WA-PCCA Plastic Caps for RJ45 Modular Jack
615016338621 (rev1).stp615016338621 (rev1).iges615016338621_1 (rev1).pdf
PDF 615032137821 1.5 1x4 Horizontal -40 °C up to +85 °C Down WA-PCCA Plastic Caps for RJ45 Modular Jack
615032137821 (rev1).stp615032137821 (rev1).igs615032137821_1 (rev1).pdf
PDF 615032137921 1.5 1x4 Horizontal -40 °C up to +85 °C Up yellow-green WA-PCCA Plastic Caps for RJ45 Modular Jack
615032137921 (rev1).stp615032137921 (rev1).igs615032137921 (rev16a).IntLib615032137921_1 (rev1).pdf
PDF 615032243321 1.5 2x2 Horizontal -40 °C up to +85 °C Up & Down WA-PCCA Plastic Caps for RJ45 Modular Jack
615032243321 (rev1).stp615032243321 (rev1).igs615032243321 (rev16a).IntLib615032243321 (rev1).pdf
PDF 634008137221 WR-MJ Modular Jack SMT Horizontal Plastic 8P8C Tab Down 1.5 1x1 Horizontal -40 °C up to +85 °C Down WA-PCCA Plastic Caps for RJ45 Modular Jack
634008137221 (rev1).stp634008137221 (rev1).igs634008137221 (rev16a).IntLib634008137221_1 (rev1).pdf
PDF 634008137521 WR-MJ Modular Jack Horizontal Shielded SMT w. LED and EMI Panel Finger 8P8C Tab Up 1.5 1x1 Horizontal -40 °C up to +85 °C Up green-yellow WA-PCCA Plastic Caps for RJ45 Modular Jack
634008137521 (rev1).stp634008137521_1 (rev1).pdfDownload_IGES_634008137521 (rev1).iges
PDF 634008149821 WR-MJ Modular Jack Horizontal Shielded SMT 8P8C Tab Up 1.5 1x1 Horizontal -40 °C up to +85 °C Up 634008149821 (rev1).stp634008149821_1 (rev1).pdfDownload_IGES_634008149821 (rev1).iges
PDF 7490120110 WE-LAN LAN Transformer 350 1 SMT PoE+ No 10/100 Base-T -40 °C up to +85 °C 000000015000 1500  V (RMS) 1:1 -1.2 Download_STP_7490120110 (rev1).stpDownload_IGS_7490120110 (rev1).igsDownload_Signal-Communication_LTSpice (rev18b).zipDownload_PSPICE_Signal-Communication (rev18b).zip
PDF 749020111A WE-LAN LAN Transformer 350 1 SMT Standard No 1000 Base-T 0 °C up to +70 °C 000000015000 1500  V (RMS) 1:1 -1 Download_STP_749020111A (rev1).stpDownload_IGS_749020111A (rev1).igsDownload_Signal-Communication_LTSpice (rev18b).zipDownload_PSPICE_Signal-Communication (rev18b).zip
PDF 749023010A WE-LAN LAN Transformer 350 1 SMT PoE No 1000 Base-T 0 °C up to +70 °C 000000015000 1500  V (RMS) 1:1 -1 749023010A (rev1).stp749023010A (rev1).igsDownload_Signal-Communication_LTSpice (rev18b).zipDownload_PSPICE_Signal-Communication (rev18b).zip
PDF 749023015 WE-LAN LAN Transformer 350 1 SMT PoE HPLE Yes 1000 Base-T 0 °C up to +70 °C 000000015000 1500  V (RMS) 1:1 -1.2 749023015 (rev1).stp749023015 (rev1).igsDownload_Signal-Communication_LTSpice (rev18b).zipDownload_PSPICE_Signal-Communication (rev18b).zip
PDF 749024012 WE-LAN LAN Transformer 350 1 SMT Standard No 1000 Base-T -40 °C up to +85 °C 000000040000 4000  V (RMS) 1:1 -1.3 749024012 (rev1).stp749024012 (rev1).igsDownload_Signal-Communication_LTSpice (rev18b).zipDownload_PSPICE_Signal-Communication (rev18b).zip

Downloads

Article Specific Files

Files
show