Design Kit Signal & Communications

Order Code: 749945

  • Picture

Products

SPEC Order Code Description L1
(µH)
Number of Ports USB Version Type HPLE Data rate Operating Temperature VT 1 n Tab LED SMD/ THT IL 1
(dB)
Files Samples
7497110616 WE-RJ45 LAN Transformer 1 USB 3.0 THT No 10/100/1000 Base-T -40 °C up to +85 °C 000000015000 1500  V (RMS) 1 : 1 Up yellow-green/orange 7497110616 (rev1).stp7497110616 (rev1).igs
PDF 74980111211 WE-RJ45 LAN Transformer 350 1 No No 10/100 Base-T -40 °C up to +85 °C 000000000000 1500  V (AC) 1 : 1 Up yellow-green SMD 74980111211 (rev1).stp74980111211 (rev1).igs
PDF 74990100011A WE-RJ45 LAN Transformer 350 1 No THT No 10/100 Base-T -40 °C up to +85 °C 000000000000 1500  V (AC) 1 : 1 Up THT 74990100011A (rev1).stp74990100011A (rev1).igs
PDF 7499010004A WE-RJ45 LAN Transformer 350 1 No THT No 10/100 Base-T 0 °C up to +70 °C 000000000000 1500  V (AC) 1 : 1 Down THT 7499010004A (rev1).stp7499010004A (rev1).igs
PDF 74990101210 WE-RJ45 LAN Transformer 350 1 No THT No 10/100 Base-T -40 °C up to +85 °C 000000000000 1500  V (AC) 1 : 1 Vertical yellow-green THT 74990101210 (rev1).stp74990101210 (rev1).igs
PDF 7499011121A WE-RJ45 LAN Transformer 350 1 No No 10/100 Base-T -40 °C up to +85 °C 000000000000 1500  V (AC) 1 : 1 Down yellow-green THT 7499011121A (rev1).stp7499011121A (rev1).igs
PDF 7499021125 WE-RJ45 LAN Transformer 350 1x2 No THT No 10/100 Base-T 0 °C up to +70 °C 000000000000 1500  V (AC) 1 : 1 Down yellow-green 7499021125 (rev1).stp7499021125 (rev1).igs
PDF 7499110123 WE-RJ45 LAN Transformer 350 1 No No 10/100/1000 Base-T -40 °C up to +85 °C 000000000000 1500  V (AC) 1 : 1 Vertical green-yellow THT 7499110123 (rev1).stp7499110123 (rev1).igs
PDF 7499111447 WE-RJ45 LAN Transformer 350 1 No THT No 10/100/1000 Base-T -40 °C up to +85 °C 000000000000 1500  V (AC) 1 : 1 Up green/yellow-green/yellow THT 7499111447 (rev1).stp7499111447 (rev1).igs
PDF 7499111614A WE-RJ45 LAN Transformer 350 1 No THT Yes 10/100/1000 Base-T 0 °C up to +70 °C 000000000000 1500  V (AC) 1 : 1 Up green/orange-yellow THT 7499111614A (rev1).stp7499111614A (rev1).igs
PDF 7499211122A WE-RJ45 LAN Transformer 350 1 No PoE No 10/100 Base-T 0 °C up to +70 °C 000000000000 1500  V (AC) 1 : 1 Down yellow-green THT 7499211122A (rev1).stp7499211122A (rev1).igs
PDF 7499211123A WE-RJ45 LAN Transformer 350 1 No PoE Yes 10/100 Base-T 0 °C up to +70 °C 000000000000 1500  V (AC) 1 : 1 Down yellow-green THT 7499211123A (rev1).stp7499211123A (rev1).igs
PDF 7499511440 WE-RJ45 LAN Transformer 350 1 No THT PoE+ No 10/100/1000 Base-T -40 °C up to +85 °C 000000000000 1500  V (AC) 1 : 1 Up green/yellow-green/yellow 7499511440 (rev1).stp7499511440 (rev1).igs
PDF 7499511611A WE-RJ45 LAN Transformer 350 1 No THT PoE+ Yes 10/100/1000 Base-T 0 °C up to +70 °C 000000000000 1500  V (AC) 1 : 1 Up green/orange-yellow 7499511611A (rev1).stp7499511611A (rev1).igs
PDF 7499611421 WE-RJ45 10G Transformer 120 1 No THT No 10G Base-T 0 °C up to +70 °C 000000000000 2250  V (DC) 1 : 1 Up yellow/green-green THT -3 7499611421 (rev1).stp7499611421 (rev1).igs

Downloads

Article Specific Files

Files
show