Design Kit ESD Suppressor

Order Code: 823999

  • Picture

Characteristics

  • Small size
  • Low clamping voltage
  • fast response time
  • Bidirectional protection
  • Low leakage current
  • ESD protection >8 kV
  • high reliability

Applications

  • Keypads
  • LCD Moduls
  • RS-232/RS-485
  • USB 1.0 to 2.0
  • LAN 10 MBit to 10 GBit
  • CAN
  • DVI/HDMI

Products

SPEC Order Code Description Channels VDC
(V)
VBR min.
(V)
CCh typ.
(pF)
CCross typ.
(pF)
IPeak
(A)
ILeak
(µA)
ICh Leak min.
(µA)
VClamp typ.
(V)
VCh Clamp ESD min.
(V)
VTrig ESD
(V)
VESD Contact
(kV)
VESD Air
(kV)
RISO Application SMD/THT Samples
PDF 82306050029 WE-VE ULC ESD Suppressor 5 0.01 30 150 15 000000000100 10  USB 2.0 HDMI DVI Firewire Antennas SMD
PDF 82307050029 WE-VE ULC ESD Suppressor 5 0.05 17 100 15 000000000100 10  USB 2.0 HDMI DVI Firewire Antennas SMD
PDF 82350120560 WE-VE ESD Suppressor 12 1 50 15 000000000100 10  RS-232 SMD
PDF 82356050050 WE-VE ESD Suppressor 5 1 75 15 000000000100 10  USB 1.1 USB 2.0 SMD
PDF 82356050101 WE-VE ESD Suppressor 5 1 55 15 000000000100 10  RS-485 Sensors SMD
PDF 82356050220 WE-VE ESD Suppressor 5 1 55 15 000000000100 10  SMD
PDF 82356120100 WE-VE ESD Suppressor 12 1 60 15 000000000100 10  USB 1.1 RS-232 LAN 10 Mbit SMD
PDF 82356240030 WE-VE ESD Suppressor 24 1 180 15 000000000100 10  USB 2.0 LAN 100 Mbit SMD
PDF 82357050220 WE-VE ESD Suppressor 5 1 55 15 000000000100 10  SMD
PDF 82357050330 WE-VE ESD Suppressor 5 1 55 15 000000000100 10  RS-422 SMD
PDF 82357120050 WE-VE ESD Suppressor 12 1 80 15 000000000100 10  USB 1.1 USB 2.0 SMD
PDF 82357120100 WE-VE ESD Suppressor 12 1 60 15 000000000100 10  USB 1.1 RS-232 LAN 10 Mbit SMD
PDF 82357240030 WE-VE ESD Suppressor 24 1 180 15 000000000100 10  USB 2.0 LAN 100 Mbit SMD
PDF 824001 WE-TVS TVS Diode – High Speed Series 4+1 5 6.2 1 0.1 5 5 1 9 14 8 15 Ethernet, USB 1.0 -2.0 Double Port SMD
PDF 82400102 WE-TVS TVS Diode – High Speed Series 2+1 5 6 2 0.4 6 5 1 7.7 10 8 15 USB 1.0 -2.0 Flow Thru Design SMD
PDF 824013 WE-TVS TVS Diode – High Speed Series 4+1 3.3 4.5 3 0.4 12 5 1 6 9 24 30 3.3 V Operating Systems SMD
PDF 824015 WE-TVS TVS Diode – High Speed Series 4+1 5 6.1 2 0.1 12 2 1 7.8 13 12 20 Ethernet, USB 1.0 -2.0 Double Port SMD
PDF 82400152 WE-TVS TVS Diode – High Speed Series 2+1 5 6 2 0.4 6 5 1 7.7 10 8 15 USB 1.0 -2.0 Flow Thru Design SMD
PDF 8240116 WE-TVS TVS Diode – High Speed Series 2+1 5 6.1 2 0.1 12 5 1 7.8 13 12 20 USB 1.0 -2.0 SMD
PDF 8240136 WE-TVS TVS Diode – High Speed Series 2+1 3.3 4.5 3 0.4 12 5 1 6 9 24 30 3.3 V Operating Systems SMD
PDF 82400274 WE-TVS TVS Diode – High Speed Series 4+1 5 6 1.2 0.1 6 5 1 8 12.5 12 16 Ethernet, USB 1.0 -2.0 Double Port SMD
PDF 824011 WE-TVS TVS Diode – High Speed Series 2+1 5 6.1 2 0.1 12 5 1 7.8 13 12 20 USB 1.0 -2.0 SMD
PDF 824014 WE-TVS TVS Diode – Super Speed Series 4+1 5 6 0.6 0.1 4 5 1 12000 10 16 HDMI 1.3, DVI & DisplayPort SMD
PDF 82401646 WE-TVS TVS Diode – Super Speed Series 6+1 5 6 0.2 0.05 2.5 2.5 1 13000 8 15 USB 3.0, HDMI 1.4 SMD
PDF 824021 WE-TVS TVS Diode – Standard Series 2 5 6.1 55 27.5 15 2.5 6.5 10000 18 30 SMD
PDF 824022 WE-TVS TVS Diode – Standard Series 2 5 6.1 12 8 2.5 7 9000 12 20 SMD
PDF 82402304 WE-TVS TVS Diode – Standard Series 4 5 6 13 6 2.5 6.8 8000 10 16 SMD
PDF 82402305 WE-TVS TVS Diode – Standard Series 5 5 6 13 6 2.5 6.8 8000 10 16 SMD
PDF 82402375 WE-TVS TVS Diode – Standard Series 5 5 6 13 6 2.5 6.8 8000 10 16 SMD