Design Kit USB 3.0 EMC Sample Bag

Order Code: 829993BAG

  • Picture

Products

SPEC Order Code Simu-
lation
Description Z @ 100 MHz
(Ω)
Z @ 1 GHz
(Ω)
Zmax
(Ω)
Type Winding Style IR 1
(A)
RDC1 max.
(Ω)
fc
(GHz)
VR
(V)
VT 1 Channels VDC
(V)
VBR min.
(V)
CCh typ.
(pF)
CCross typ.
(pF)
IPeak
(A)
ILeak
(µA)
ICh Leak min.
(µA)
VCh Clamp ESD min.
(kV)
VESD Contact
(kV)
VESD Air
(kV)
RISO Application SMD/ THT Contact Resistance
(mΩ)
Version C Mates with Files Samples
PDF 692112030100 WR-COM USB 3.0 Type A SMT Plug with Clip Horizontal 0.25 000000001000 100  USB 3.0 50 692902100001
Download_STP_692112030100 (rev1).stpDownload_IGS_692112030100 (rev1).igs3D_692112030100 (rev1).pdf
PDF 692122030100 WR-COM USB 3.0 Type A Horizontal SMD Horizontal 0.25 000000001000 100  USB 3.0 50 Download_STP_692122030100 (rev1).stpDownload_IGS_692122030100 (rev1).igs3D_692122030100 (rev1).pdf
PDF 692622420101 WR-COM Micro USB 3.0 Type B Vertical SMT vertical 0.25 000000010000 1000  Micro USB 3.0 30 Download_STP_692622420101 (rev1).stp3D_692622420101 (rev1).pdfDownload_IGES_692622420101 (rev1).iges
PDF 742792040 RE WE-CBF SMT EMI Suppression Ferrite Bead 600 193 700 High Current 2 0.15 SMT Download_EMC-Components_LTspice (rev18b).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 744232090 RE WE-CNSW SMT Common Mode Line Filter 90 bifiliar 0.37 0.3 50 000000001250 125  V (DC) USB 2.0 SMD SMT Download_EMC-Components_LTspice (rev18b).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 744233670 RE WE-CNSW HF SMT Common Mode Line Filter 67 bifiliar 0.32 0.24 6.5 50 000000001250 125  V (AC) USB 3.0 SMD SMT Download_EMC-Components_LTspice (rev18b).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 82401646 WE-TVS TVS Diode – Super Speed Series 6+1 5 6 0.2 0.05 2.5 2.5 1 13 8 15 USB 3.0, HDMI 1.4 SMD
PDF 885012206051 RE WCAP-CSGP MLCCs 0603 16 000000006800 680  nF Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip

Downloads

Article Specific Files

Files
show