Design Kit WE-XTAL 32.768kHz Watch Crystals

NEW

Order Code: 830001

  • Picture

Products

SPEC Order Code Description Size f
(kHz)
Cload
(pF)
Operating Temperature L
(mm)
W
(mm)
H
(mm)
Samples
PDF 830002995B WE-XTAL Quartz Crystal WATCH 32.768 12.5 -40 up to +85 °C 8 3 0
PDF 830002996B WE-XTAL Quartz Crystal WATCH 32.768 12.5 -40 up to +85 °C 8 3 0
PDF 830002997B WE-XTAL Quartz Crystal WATCH 32.768 12.5 -40 up to +85 °C 6 2 0
PDF 830003000 WE-XTAL Quartz Crystal 85SMX 32.768 12.5 -40 up to +85 °C 8.7 3.7 2.5
PDF 830016178 WE-XTAL Quartz Crystal 85SMX 32.768 6 -40 up to +85 °C 8.7 3.7 2.5
PDF 830003003 WE-XTAL Quartz Crystal 91SMX 32.768 12.5 -40 up to +85 °C 10.4 4 3.56
PDF 830010193 WE-XTAL Quartz Crystal 91SMX 32.768 6 -40 up to +85 °C 10.4 4 3.56
PDF 830003004 WE-XTAL Quartz Crystal 90SMX 32.768 12.5 -40 up to +85 °C 10.4 4 3.56
PDF 830015822 WE-XTAL Quartz Crystal 90SMX 32.768 6 -40 up to +85 °C 10.4 4 3.56
PDF 830009678 WE-XTAL Quartz Crystal CFPX-217 32.768 12.5 -40 up to +85 °C 3.2 1.5 0.9
PDF 830009706 WE-XTAL Quartz Crystal CFPX-217 32.768 9 -40 up to +85 °C 3.2 1.5 0.9
PDF 830009709 WE-XTAL Quartz Crystal CFPX-217 32.768 7 -40 up to +85 °C 3.2 1.5 0.9
PDF 830054236 WE-XTAL Quartz Crystal CFPX-217 32.768 6 -40 up to +85 °C 3.2 1.5 0.9
PDF 830025159 WE-XTAL Quartz Crystal CFPX-56 32.768 12.5 -40 up to +85 °C 9.5 2.54 2.54
PDF 830050789 WE-XTAL Quartz Crystal IQXC-25 32.768 12.5 -40 up to +85 °C 2 1.2 0.6
PDF 830062558 WE-XTAL Quartz Crystal IQXC-25 32.768 9 -40 up to +85 °C 2 1.2 0.6
PDF 830065253 WE-XTAL Quartz Crystal IQXC-90 32.768 12.5 -40 up to +85 °C 1.6 1 0.5
PDF 830066198 WE-XTAL Quartz Crystal IQXC-90 32.768 9 -40 up to +85 °C 1.6 1 0.5
PDF 830066431 WE-XTAL Quartz Crystal IQXC-90 32.768 7 -40 up to +85 °C 1.6 1 0.5