Design Kit WCAP-ATG8 Aluminum Eletrolytic Capacitors

Order Code: 860010

  • Picture

Products

SPEC Order Code Simu-
lation
Description C DF
(%)
VR
(V (DC))
Technical Reference Files Samples
PDF 860010372001 RE WCAP-ATG8 Aluminium Electrolytic Capacitors 000000000100 10  µF 16 16 ATBC110100M016DSPA3B000 Altium_WCAP-ATG8 (rev19a).IntLibCadStar_WCAP-ATG8 (rev19a).zip
PDF 860010372002 RE WCAP-ATG8 Aluminium Electrolytic Capacitors 000000000220 22  µF 16 16 ATBC110220M016DSPA3B000 Altium_WCAP-ATG8 (rev19a).IntLibCadStar_WCAP-ATG8 (rev19a).zip
PDF 860010372003 RE WCAP-ATG8 Aluminium Electrolytic Capacitors 000000000330 33  µF 16 16 ATBC110330M016DSPA3B000 Altium_WCAP-ATG8 (rev19a).IntLibCadStar_WCAP-ATG8 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860010372004 RE WCAP-ATG8 Aluminium Electrolytic Capacitors 000000000470 47  µF 16 16 ATBC110470M016DSPA3B000 Altium_WCAP-ATG8 (rev19a).IntLibCadStar_WCAP-ATG8 (rev19a).zip
PDF 860010372005 RE WCAP-ATG8 Aluminium Electrolytic Capacitors 000000000680 68  µF 16 16 ATBC110680M016DSPA3B000 Altium_WCAP-ATG8 (rev19a).IntLibCadStar_WCAP-ATG8 (rev19a).zip
PDF 860010372006 RE WCAP-ATG8 Aluminium Electrolytic Capacitors 000000001000 100  µF 16 16 ATBC110101M016DSPA3B000 Altium_WCAP-ATG8 (rev19a).IntLibCadStar_WCAP-ATG8 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860010373007 RE WCAP-ATG8 Aluminium Electrolytic Capacitors 000000001200 120  µF 16 16 ATBD110121M016DSPA4B000 Altium_WCAP-ATG8 (rev19a).IntLibCadStar_WCAP-ATG8 (rev19a).zip
PDF 860010373008 RE WCAP-ATG8 Aluminium Electrolytic Capacitors 000000001500 150  µF 16 16 ATBD110151M016DSPA4B000 Altium_WCAP-ATG8 (rev19a).IntLibCadStar_WCAP-ATG8 (rev19a).zip
PDF 860010373009 RE WCAP-ATG8 Aluminium Electrolytic Capacitors 000000001800 180  µF 16 16 ATBD110181M016DSPA4B000 Altium_WCAP-ATG8 (rev19a).IntLibCadStar_WCAP-ATG8 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860010373010 RE WCAP-ATG8 Aluminium Electrolytic Capacitors 000000002200 220  µF 16 16 ATBD110221M016DSPA4B000 Altium_WCAP-ATG8 (rev19a).IntLibCadStar_WCAP-ATG8 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860010374011 RE WCAP-ATG8 Aluminium Electrolytic Capacitors 000000003300 330  µF 16 16 ATBE115331M016DSPA7B000 Altium_WCAP-ATG8 (rev19a).IntLibCadStar_WCAP-ATG8 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860010374012 RE WCAP-ATG8 Aluminium Electrolytic Capacitors 000000004700 470  µF 16 16 ATBE115471M016DSPA7B000 Altium_WCAP-ATG8 (rev19a).IntLibCadStar_WCAP-ATG8 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860010374014 RE WCAP-ATG8 Aluminium Electrolytic Capacitors 000000006800 680  µF 16 16 ATBE160681M016DSPA7B000 Altium_WCAP-ATG8 (rev19a).IntLibCadStar_WCAP-ATG8 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860010375013 RE WCAP-ATG8 Aluminium Electrolytic Capacitors 000000005600 560  µF 16 16 ATBF125561M016DSPA9B000 Altium_WCAP-ATG8 (rev19a).IntLibCadStar_WCAP-ATG8 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860010375015 RE WCAP-ATG8 Aluminium Electrolytic Capacitors 000000006800 680  µF 16 16 ATBF125681M016DSPA9B000 Altium_WCAP-ATG8 (rev19a).IntLibCadStar_WCAP-ATG8 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860010375016 RE WCAP-ATG8 Aluminium Electrolytic Capacitors 000000008200 820  µF 16 16 ATBF160821M016DSPAAB000 Altium_WCAP-ATG8 (rev19a).IntLibCadStar_WCAP-ATG8 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860010375017 RE WCAP-ATG8 Aluminium Electrolytic Capacitors 000000010000 1000  µF 16 16 ATBF160102M016DSPAAB000 Altium_WCAP-ATG8 (rev19a).IntLibCadStar_WCAP-ATG8 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860010375018 RE WCAP-ATG8 Aluminium Electrolytic Capacitors 000000012000 1200  µF 16 16 ATBF160122M016DSPAAB000 Altium_WCAP-ATG8 (rev19a).IntLibCadStar_WCAP-ATG8 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860010375019 RE WCAP-ATG8 Aluminium Electrolytic Capacitors 000000015000 1500  µF 16 16 ATBF200152M016DSPAAB000 Altium_WCAP-ATG8 (rev19a).IntLibCadStar_WCAP-ATG8 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860010378020 RE WCAP-ATG8 Aluminium Electrolytic Capacitors 000000018000 1800  µF 16 16 ATBI200182M016DSPACB000 Altium_WCAP-ATG8 (rev19a).IntLibCadStar_WCAP-ATG8 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860010378021 RE WCAP-ATG8 Aluminium Electrolytic Capacitors 000000022000 2200  µF 16 16 ATBI200222M016DSPACB000 Altium_WCAP-ATG8 (rev19a).IntLibCadStar_WCAP-ATG8 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860010378022 RE WCAP-ATG8 Aluminium Electrolytic Capacitors 000000027000 2700  µF 16 16 ATBI200272M016DSPACB000 Altium_WCAP-ATG8 (rev19a).IntLibCadStar_WCAP-ATG8 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860010378023 RE WCAP-ATG8 Aluminium Electrolytic Capacitors 000000033000 3300  µF 16 16 ATBI200332M016DSPACB000 Altium_WCAP-ATG8 (rev19a).IntLibCadStar_WCAP-ATG8 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860010380024 RE WCAP-ATG8 Aluminium Electrolytic Capacitors 000000039000 3900  µF 16 16 ATBK250392M016DSPAEB000 Altium_WCAP-ATG8 (rev19a).IntLibCadStar_WCAP-ATG8 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860010380025 RE WCAP-ATG8 Aluminium Electrolytic Capacitors 000000047000 4700  µF 16 16 ATBK250472M016DSPAEB000 Altium_WCAP-ATG8 (rev19a).IntLibCadStar_WCAP-ATG8 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860010380026 RE WCAP-ATG8 Aluminium Electrolytic Capacitors 000000056000 5600  µF 16 16 ATBK315562M016DSPADB000 Altium_WCAP-ATG8 (rev19a).IntLibCadStar_WCAP-ATG8 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860010380027 RE WCAP-ATG8 Aluminium Electrolytic Capacitors 000000068000 6800  µF 16 16 ATBK315682M016DSPADB000 Altium_WCAP-ATG8 (rev19a).IntLibCadStar_WCAP-ATG8 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860010380028 RE WCAP-ATG8 Aluminium Electrolytic Capacitors 000000082000 8200  µF 16 16 ATBK355822M016DSPADB000 Altium_WCAP-ATG8 (rev19a).IntLibCadence_WE-PF (rev15a).zipCadStar_WCAP-ATG8 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860010381029 RE WCAP-ATG8 Aluminium Electrolytic Capacitors 000000100000 10000  µF 16 16 ATBL355103M016DSPAEB000 Altium_WCAP-ATG8 (rev19a).IntLibCadStar_WCAP-ATG8 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860010381030 RE WCAP-ATG8 Aluminium Electrolytic Capacitors 000000120000 12000  µF 16 16 ATBL355123M016DSPAEB000 Altium_WCAP-ATG8 (rev19a).IntLibCadStar_WCAP-ATG8 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860010383031 RE WCAP-ATG8 Aluminium Electrolytic Capacitors 000000150000 15000  µF 16 16 ATBN410153M016DSPS2B000 Altium_WCAP-ATG8 (rev19a).IntLibCadStar_WCAP-ATG8 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip

Downloads

Article Specific Files

Files
show