Design Kit WCAP-AI3H - Snap-In Capacitors Low Profile

Order Code: 861142

  • Picture

Products

SPEC Order Code Simu-
lation
Description C DF
(%)
RESR
(mΩ)
VR
(V (DC))
Size Technical Reference Files Samples
PDF 861141484008 RE WCAP-AI3H Aluminum Electrolytic Capacitors 000000000820 82  µF 20 1700 450 25.0 x 25.0 ANJO250820M450DSIC3C000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
PDF 861141484009 RE WCAP-AI3H Aluminum Electrolytic Capacitors 000000001000 100  µF 20 1390 450 25.0 x 30.0 ANJO300101M450DSIC3C000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
PDF 861141485014 RE WCAP-AI3H Aluminum Electrolytic Capacitors 000000001200 120  µF 20 1160 450 30.0 x 25.0 ANJP250121M450DSIC2C000
PDF 861141485015 RE WCAP-AI3H Aluminum Electrolytic Capacitors 000000001500 150  µF 20 930 450 30.0 x 30.0 ANJP300151M450DSIC2C000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
PDF 861141485016 RE WCAP-AI3H Aluminum Electrolytic Capacitors 000000001800 180  µF 20 770 450 30.0 x 30.0 ANJP300181M450DSIC2C000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
PDF 861141485017 RE WCAP-AI3H Aluminum Electrolytic Capacitors 000000002200 220  µF 20 640 450 30.0 x 35.0 ANJP350221M450DSIC2C000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
PDF 861141486020 RE WCAP-AI3H Aluminum Electrolytic Capacitors 000000002200 220  µF 20 640 450 35.0 x 30.0 ANJQ300221M450DSIC2C000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
PDF 861141486021 RE WCAP-AI3H Aluminum Electrolytic Capacitors 000000002700 270  µF 20 520 450 35.0 x 35.0 ANJQ350271M450DSIC2C000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
PDF 861141486022 RE WCAP-AI3H Aluminum Electrolytic Capacitors 000000003300 330  µF 20 450 ANJQ420331M450DSIC2C000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
PDF 861141486023 RE WCAP-AI3H Aluminum Electrolytic Capacitors 000000003900 390  µF 20 360 450 35.0 x 40.0 ANJQ400391M450DSIC2C000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
PDF 861141486024 WCAP-AI3H Aluminum Electrolytic Capacitors 000000004700 470  µF 20 195 450 35.0 x 50.0 ANJQ500471M450DSIC2C000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
PDF 861141486025 RE WCAP-AI3H Aluminum Electrolytic Capacitors 000000005600 560  µF 20 250 450 35.0 x 55.0 ANJQ550561M450DSIC2C000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
PDF 861141486026 RE WCAP-AI3H Aluminum Electrolytic Capacitors 000000006800 680  µF 20 210 450 35.0 x 55.0 ANJQ550681M450DSIC2C000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip

Downloads

Article Specific Files

Files
show