Design Kit WCAP-AIE8 - Snap-In Capacitors Slim Line

Order Code: 861221

  • Picture

Products

SPEC Order Code Description C DF
(%)
RESR
(mΩ)
VR
(V (DC))
Size Technical Reference Files Samples
PDF 861221483001 WCAP-AIE8 Aluminum Electrolytic Capacitors 000000000680 68  µF 20 2230 450 22.0 x 25.0 ANAN250680M450DSIC3C000 Altium_WCAP-AIE8 (rev19a).IntLibCadStar_WCAP-AIE8 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-AIE8 (rev19a).zipLTSpice_WCAP-AIE9 (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-AIE8 (rev19a).zip
PDF 861221483002 WCAP-AIE8 Aluminum Electrolytic Capacitors 000000000820 82  µF 20 1850 450 22.0 x 25.0 ANAN250820M450DSIC3C000 Altium_WCAP-AIE8 (rev19a).IntLibCadStar_WCAP-AIE8 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-AIE8 (rev19a).zipLTSpice_WCAP-AIE9 (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-AIE8 (rev19a).zip
PDF 861221483003 WCAP-AIE8 Aluminum Electrolytic Capacitors 000000001000 100  µF 20 1510 450 22.0 x 30.0 ANAN300101M450DSIC3C000 Altium_WCAP-AIE8 (rev19a).IntLibCadStar_WCAP-AIE8 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-AIE8 (rev19a).zipLTSpice_WCAP-AIE9 (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-AIE8 (rev19a).zip
PDF 861221483004 WCAP-AIE8 Aluminum Electrolytic Capacitors 000000001200 120  µF 20 782.16 450 22.0 x 35.0 ANAN350121M450DSIC3C000 Altium_WCAP-AIE8 (rev19a).IntLibCadStar_WCAP-AIE8 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-AIE8 (rev19a).zipLTSpice_WCAP-AIE9 (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-AIE8 (rev19a).zip
PDF 861221483005 WCAP-AIE8 Aluminum Electrolytic Capacitors 000000001500 150  µF 20 680.76 450 22.0 x 40.0 ANAN400151M450DSIC3C000 Altium_WCAP-AIE8 (rev19a).IntLibCadStar_WCAP-AIE8 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-AIE8 (rev19a).zipLTSpice_WCAP-AIE9 (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-AIE8 (rev19a).zip
PDF 861221483006 WCAP-AIE8 Aluminum Electrolytic Capacitors 000000001800 180  µF 20 664.08 450 22.0 x 45.0 ANAN450181M450DSIC3C000 Altium_WCAP-AIE8 (rev19a).IntLibCadStar_WCAP-AIE8 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-AIE8 (rev19a).zipLTSpice_WCAP-AIE9 (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-AIE8 (rev19a).zip
PDF 861221484011 WCAP-AIE8 Aluminum Electrolytic Capacitors 000000002200 220  µF 20 574.68 450 25.0 x 40.0 ANAO400221M450DSIC3C000 Altium_WCAP-AIE8 (rev19a).IntLibCadStar_WCAP-AIE8 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-AIE8 (rev19a).zipLTSpice_WCAP-AIE9 (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-AIE8 (rev19a).zip
PDF 861221485016 WCAP-AIE8 Aluminum Electrolytic Capacitors 000000002700 270  µF 20 466.2 450 30.0 x 35.0 ANAP350271M450DSIC2C000 Altium_WCAP-AIE8 (rev19a).IntLibCadStar_WCAP-AIE8 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-AIE8 (rev19a).zipLTSpice_WCAP-AIE9 (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-AIE8 (rev19a).zip
PDF 861221485017 WCAP-AIE8 Aluminum Electrolytic Capacitors 000000003300 330  µF 20 382.8 450 30.0 x 40.0 ANAP400331M450DSIC2C000 Altium_WCAP-AIE8 (rev19a).IntLibCadStar_WCAP-AIE8 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-AIE8 (rev19a).zipLTSpice_WCAP-AIE9 (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-AIE8 (rev19a).zip
PDF 861221485018 WCAP-AIE8 Aluminum Electrolytic Capacitors 000000003900 390  µF 20 249.36 450 30.0 x 45.0 ANAP450391M450DSIC2C000 Altium_WCAP-AIE8 (rev19a).IntLibCadStar_WCAP-AIE8 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-AIE8 (rev19a).zipLTSpice_WCAP-AIE9 (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-AIE8 (rev19a).zip
PDF 861221486023 WCAP-AIE8 Aluminum Electrolytic Capacitors 000000004700 470  µF 20 181.8 450 35.0 x 45.0 ANAQ450471M450DSIC2C000 Altium_WCAP-AIE8 (rev19a).IntLibCadStar_WCAP-AIE8 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-AIE8 (rev19a).zipLTSpice_WCAP-AIE9 (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-AIE8 (rev19a).zip
PDF 861221486024 WCAP-AIE8 Aluminum Electrolytic Capacitors 000000005600 560  µF 20 150.6 450 35.0 x 50.0 ANAQ500561M450DSIC2C000 Altium_WCAP-AIE8 (rev19a).IntLibCadStar_WCAP-AIE8 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-AIE8 (rev19a).zipLTSpice_WCAP-AIE9 (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-AIE8 (rev19a).zip

Downloads

Article Specific Files

Files
show