Design Kit WCAP-PTG5 - Polymer THT Capacitors

Order Code: 870025

  • Picture

Products

Order Code Description C DF
(%)
RESR
(mΩ)
UR
(V (DC))
Size Technical Reference Files Samples
870025174001 Aluminium Polymer Capacitors 000000001800 180  µF 7 21 6.3 8.0 x 8.0 PTEE080181M6R3DSPA7B000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
870025174002 Aluminium Polymer Capacitors 000000002200 220  µF 7 21 6.3 8.0 x 8.0 PTEE080221M6R3DSPA7B000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
870025174003 Aluminium Polymer Capacitors 000000002700 270  µF 7 21 6.3 8.0 x 8.0 PTEE080271M6R3DSPA7B000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
870025174004 Aluminium Polymer Capacitors 000000003300 330  µF 7 15 6.3 8.0 x 8.0 PTEE080331M6R3DSPA7B000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
870025174005 Aluminium Polymer Capacitors 000000003900 390  µF 8 15 6.3 8.0 x 8.0 PTEE080391M6R3DSPA7B000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
870025174006 Aluminium Polymer Capacitors 000000004700 470  µF 8 12 6.3 8.0 x 8.0 PTEE080471M6R3DSPA7B000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
870025174007 Aluminium Polymer Capacitors 000000005600 560  µF 8 12 6.3 8.0 x 8.0 PTEE080561M6R3DSPA7B000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
870025174008 Aluminium Polymer Capacitors 000000006800 680  µF 8 10 6.3 8.0 x 8.0 PTEE080681M6R3DSPA7B000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
870025174009 Aluminium Polymer Capacitors 000000008200 820  µF 10 12 6.3 8.0 x 8.0 PTEE080821M6R3DSPA7B000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
870025174011 Aluminium Polymer Capacitors 000000012000 1200  µF 10 12 6.3 8.0 x 11.5 PTEE115122M6R3DSPA7B000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
870025175010 Aluminium Polymer Capacitors 000000010000 1000  µF 10 12 6.3 10.0 x 12.5 PTEF125102M6R3DSPA9B000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
870025175012 Aluminium Polymer Capacitors 000000015000 1500  µF 10 12 6.3 10.0 x 12.5 PTEF125152M6R3DSPA9B000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
870025175013 Aluminium Polymer Capacitors 000000020000 2000  µF 10 12 6.3 10.0 x 12.5 PTEF125202M6R3DSPA9B000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
870025374001 Aluminium Polymer Capacitors 000000001000 100  µF 8 12 16 8.0 x 11.5 PTEE115101M016DSPA7B000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
870025374002 Aluminium Polymer Capacitors 000000001800 180  µF 8 15 16 8.0 x 8.0 PTEE080181M016DSPA7B000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
870025374003 Aluminium Polymer Capacitors 000000002200 220  µF 8 15 16 8.0 x 8.0 PTEE080221M016DSPA7B000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
870025374004 Aluminium Polymer Capacitors 000000002700 270  µF 8 12 16 8.0 x 8.0 PTEE080271M016DSPA7B000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
870025374005 Aluminium Polymer Capacitors 000000003300 330  µF 8 12 16 8.0 x 8.0 PTEE080331M016DSPA7B000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
870025374006 Aluminium Polymer Capacitors 000000003900 390  µF 8 12 16 8.0 x 11.5 PTEE115391M016DSPA7B000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
870025374007 Aluminium Polymer Capacitors 000000004700 470  µF 10 12 16 8.0 x 11.5 PTEE115471M016DSPA7B000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
870025375008 Aluminium Polymer Capacitors 000000005600 560  µF 10 12 16 10.0 x 12.5 PTEF125561M016DSPA9B000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
870025375009 Aluminium Polymer Capacitors 000000006800 680  µF 10 12 16 10.0 x 12.5 PTEF125681M016DSPA9B000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
870025375010 Aluminium Polymer Capacitors 000000008200 820  µF 10 12 16 10.0 x 12.5 PTEF125821M016DSPA9B000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
870025574001 Aluminium Polymer Capacitors 000000000390 39  µF 8 25 25 8.0 x 8.0 PTEE080390M025DSPA7B000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
870025574002 Aluminium Polymer Capacitors 000000000470 47  µF 8 20 25 8.0 x 8.0 PTEE080470M025DSPA7B000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
870025574003 Aluminium Polymer Capacitors 000000000680 68  µF 8 20 25 8.0 x 8.0 PTEE080680M025DSPA7B000
870025574004 Aluminium Polymer Capacitors 000000000820 82  µF 8 20 25 8.0 x 8.0 PTEE080820M025DSPA7B000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
870025574005 Aluminium Polymer Capacitors 000000001000 100  µF 8 15 25 8.0 x 8.0 PTEE080101M025DSPA7B000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
870025575006 Aluminium Polymer Capacitors 000000001800 180  µF 8 20 25 10.0 x 12.5 PTEF125181M025DSPA9B000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
870025575007 Aluminium Polymer Capacitors 000000002200 220  µF 8 20 25 10.0 x 12.5 PTEF125221M025DSPA9B000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
870025575008 Aluminium Polymer Capacitors 000000002700 270  µF 8 20 25 10.0 x 12.5 PTEF125271M025DSPA9B000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
870025575009 Aluminium Polymer Capacitors 000000003300 330  µF 8 20 25 10.0 x 12.5 PTEF125331M025DSPA9B000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip

Downloads

Article Specific Files
Files
show