Design Kit WCAP-PTG5 - Polymer THT Capacitors

Order Code: 870025

  • Picture

Products

SPEC Order Code Simu-
lation
Description C DF
(%)
VR
(V (DC))
Technical Reference Files Samples
PDF 870025174001 RE WCAP-PTG5 Aluminium Polymer Capacitors 000000001800 180  µF 7 6.3 PTEE080181M6R3DSPA7B000 Altium_WCAP-PTG5 (rev19a).IntLibCadStar_WCAP-PTG5 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 870025174002 RE WCAP-PTG5 Aluminium Polymer Capacitors 000000002200 220  µF 7 6.3 PTEE080221M6R3DSPA7B000 Altium_WCAP-PTG5 (rev19a).IntLibCadStar_WCAP-PTG5 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 870025174003 RE WCAP-PTG5 Aluminium Polymer Capacitors 000000002700 270  µF 7 6.3 PTEE080271M6R3DSPA7B000 Altium_WCAP-PTG5 (rev19a).IntLibCadStar_WCAP-PTG5 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 870025174004 RE WCAP-PTG5 Aluminium Polymer Capacitors 000000003300 330  µF 7 6.3 PTEE080331M6R3DSPA7B000 Altium_WCAP-PTG5 (rev19a).IntLibCadStar_WCAP-PTG5 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 870025174005 RE WCAP-PTG5 Aluminium Polymer Capacitors 000000003900 390  µF 8 6.3 PTEE080391M6R3DSPA7B000 Altium_WCAP-PTG5 (rev19a).IntLibCadStar_WCAP-PTG5 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 870025174006 RE WCAP-PTG5 Aluminium Polymer Capacitors 000000004700 470  µF 8 6.3 PTEE080471M6R3DSPA7B000 Altium_WCAP-PTG5 (rev19a).IntLibCadStar_WCAP-PTG5 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 870025174007 RE WCAP-PTG5 Aluminium Polymer Capacitors 000000005600 560  µF 8 6.3 PTEE080561M6R3DSPA7B000 Altium_WCAP-PTG5 (rev19a).IntLibCadStar_WCAP-PTG5 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 870025174008 RE WCAP-PTG5 Aluminium Polymer Capacitors 000000006800 680  µF 8 6.3 PTEE080681M6R3DSPA7B000 Altium_WCAP-PTG5 (rev19a).IntLibCadStar_WCAP-PTG5 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 870025174009 RE WCAP-PTG5 Aluminium Polymer Capacitors 000000008200 820  µF 10 6.3 PTEE080821M6R3DSPA7B000 Altium_WCAP-PTG5 (rev19a).IntLibCadStar_WCAP-PTG5 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 870025174011 RE WCAP-PTG5 Aluminium Polymer Capacitors 000000012000 1200  µF 10 6.3 PTEE115122M6R3DSPA7B000 Altium_WCAP-PTG5 (rev19a).IntLibCadStar_WCAP-PTG5 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 870025175010 RE WCAP-PTG5 Aluminium Polymer Capacitors 000000010000 1000  µF 10 6.3 PTEF125102M6R3DSPA9B000 Altium_WCAP-PTG5 (rev19a).IntLibCadStar_WCAP-PTG5 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 870025175012 RE WCAP-PTG5 Aluminium Polymer Capacitors 000000015000 1500  µF 10 6.3 PTEF125152M6R3DSPA9B000 Altium_WCAP-PTG5 (rev19a).IntLibCadStar_WCAP-PTG5 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 870025175013 RE WCAP-PTG5 Aluminium Polymer Capacitors 000000020000 2000  µF 10 6.3 PTEF125202M6R3DSPA9B000 Altium_WCAP-PTG5 (rev19a).IntLibCadStar_WCAP-PTG5 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 870025374001 RE WCAP-PTG5 Aluminium Polymer Capacitors 000000001000 100  µF 8 16 PTEE115101M016DSPA7B000 Altium_WCAP-PTG5 (rev19a).IntLibCadStar_WCAP-PTG5 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 870025374002 RE WCAP-PTG5 Aluminium Polymer Capacitors 000000001800 180  µF 8 16 PTEE080181M016DSPA7B000 Altium_WCAP-PTG5 (rev19a).IntLibCadStar_WCAP-PTG5 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 870025374003 RE WCAP-PTG5 Aluminium Polymer Capacitors 000000002200 220  µF 8 16 PTEE080221M016DSPA7B000 Altium_WCAP-PTG5 (rev19a).IntLibCadStar_WCAP-PTG5 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 870025374004 RE WCAP-PTG5 Aluminium Polymer Capacitors 000000002700 270  µF 8 16 PTEE080271M016DSPA7B000 Altium_WCAP-PTG5 (rev19a).IntLibCadStar_WCAP-PTG5 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 870025374005 RE WCAP-PTG5 Aluminium Polymer Capacitors 000000003300 330  µF 8 16 PTEE080331M016DSPA7B000 Altium_WCAP-PTG5 (rev19a).IntLibCadStar_WCAP-PTG5 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 870025374006 RE WCAP-PTG5 Aluminium Polymer Capacitors 000000003900 390  µF 8 16 PTEE115391M016DSPA7B000 Altium_WCAP-PTG5 (rev19a).IntLibCadStar_WCAP-PTG5 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 870025374007 RE WCAP-PTG5 Aluminium Polymer Capacitors 000000004700 470  µF 10 16 PTEE115471M016DSPA7B000 Altium_WCAP-PTG5 (rev19a).IntLibCadStar_WCAP-PTG5 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 870025375008 RE WCAP-PTG5 Aluminium Polymer Capacitors 000000005600 560  µF 10 16 PTEF125561M016DSPA9B000 Altium_WCAP-PTG5 (rev19a).IntLibCadStar_WCAP-PTG5 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 870025375009 RE WCAP-PTG5 Aluminium Polymer Capacitors 000000006800 680  µF 10 16 PTEF125681M016DSPA9B000 Altium_WCAP-PTG5 (rev19a).IntLibCadStar_WCAP-PTG5 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 870025375010 RE WCAP-PTG5 Aluminium Polymer Capacitors 000000008200 820  µF 10 16 PTEF125821M016DSPA9B000 Altium_WCAP-PTG5 (rev19a).IntLibCadStar_WCAP-PTG5 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 870025574001 RE WCAP-PTG5 Aluminium Polymer Capacitors 000000000390 39  µF 8 25 PTEE080390M025DSPA7B000 Altium_WCAP-PTG5 (rev19a).IntLibCadStar_WCAP-PTG5 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 870025574002 RE WCAP-PTG5 Aluminium Polymer Capacitors 000000000470 47  µF 8 25 PTEE080470M025DSPA7B000 Altium_WCAP-PTG5 (rev19a).IntLibCadStar_WCAP-PTG5 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 870025574003 RE WCAP-PTG5 Aluminium Polymer Capacitors 000000000680 68  µF 8 25 PTEE080680M025DSPA7B000 Altium_WCAP-PTG5 (rev19a).IntLibCadStar_WCAP-PTG5 (rev19a).zip
PDF 870025574004 RE WCAP-PTG5 Aluminium Polymer Capacitors 000000000820 82  µF 8 25 PTEE080820M025DSPA7B000 Altium_WCAP-PTG5 (rev19a).IntLibCadStar_WCAP-PTG5 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 870025574005 RE WCAP-PTG5 Aluminium Polymer Capacitors 000000001000 100  µF 8 25 PTEE080101M025DSPA7B000 Altium_WCAP-PTG5 (rev19a).IntLibCadStar_WCAP-PTG5 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 870025575006 RE WCAP-PTG5 Aluminium Polymer Capacitors 000000001800 180  µF 8 25 PTEF125181M025DSPA9B000 Altium_WCAP-PTG5 (rev19a).IntLibCadStar_WCAP-PTG5 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 870025575007 RE WCAP-PTG5 Aluminium Polymer Capacitors 000000002200 220  µF 8 25 PTEF125221M025DSPA9B000 Altium_WCAP-PTG5 (rev19a).IntLibCadStar_WCAP-PTG5 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 870025575008 RE WCAP-PTG5 Aluminium Polymer Capacitors 000000002700 270  µF 8 25 PTEF125271M025DSPA9B000 Altium_WCAP-PTG5 (rev19a).IntLibCadStar_WCAP-PTG5 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 870025575009 RE WCAP-PTG5 Aluminium Polymer Capacitors 000000003300 330  µF 8 25 PTEF125331M025DSPA9B000 Altium_WCAP-PTG5 (rev19a).IntLibCadStar_WCAP-PTG5 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip

Downloads

Article Specific Files

Files
show