Design Kit WCAP-PTHR - Polymer THT Capacitors

Order Code: 870055

  • Picture

Products

SPEC Order Code Simu-
lation
Description C DF
(%)
RESR
(mΩ)
VR
(V (DC))
Technical Reference Files Samples
PDF 870055673001 RE WCAP-PTHR Aluminium Polymer Capacitors 000000000100 10  µF 12 40 35 PTED080100M035DSPA4B000 Altium_WCAP-PTHR (rev19a).IntLibCadStar_WCAP-PTHR (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 870055673002 RE WCAP-PTHR Aluminium Polymer Capacitors 000000000220 22  µF 12 40 35 PTED080220M035DSPA4B000 Altium_WCAP-PTHR (rev19a).IntLibCadStar_WCAP-PTHR (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 870055674003 RE WCAP-PTHR Aluminium Polymer Capacitors 000000000330 33  µF 12 30 35 PTEE080330M035DSPA7B000 Altium_WCAP-PTHR (rev19a).IntLibCadStar_WCAP-PTHR (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 870055674005 RE WCAP-PTHR Aluminium Polymer Capacitors 000000000470 47  µF 12 25 35 PTEE115470M035DSPA7B000 Altium_WCAP-PTHR (rev19a).IntLibCadStar_WCAP-PTHR (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 870055674007 RE WCAP-PTHR Aluminium Polymer Capacitors 000000000680 68  µF 12 25 35 PTEE115680M035DSPA7B000 Altium_WCAP-PTHR (rev19a).IntLibCadStar_WCAP-PTHR (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 870055675008 RE WCAP-PTHR Aluminium Polymer Capacitors 000000000820 82  µF 12 25 35 PTEF125820M035DSPA9B000 Altium_WCAP-PTHR (rev19a).IntLibCadStar_WCAP-PTHR (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 870055675009 RE WCAP-PTHR Aluminium Polymer Capacitors 000000001000 100  µF 12 25 35 PTEF125101M035DSPA9B000 Altium_WCAP-PTHR (rev19a).IntLibCadStar_WCAP-PTHR (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 870055675010 RE WCAP-PTHR Aluminium Polymer Capacitors 000000001500 150  µF 12 25 35 PTEF125151M035DSPA9B000 Altium_WCAP-PTHR (rev19a).IntLibCadStar_WCAP-PTHR (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 870055775007 RE WCAP-PTHR Aluminium Polymer Capacitors 000000000680 68  µF 12 35 50 PTEF125680M050DSPA9B000 Altium_WCAP-PTHR (rev19a).IntLibCadStar_WCAP-PTHR (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 870055874001 RE WCAP-PTHR Aluminium Polymer Capacitors 000000000100 10  µF 12 55 63 PTEE115100M063DSPA7B000 Altium_WCAP-PTHR (rev19a).IntLibCadStar_WCAP-PTHR (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 870055874002 RE WCAP-PTHR Aluminium Polymer Capacitors 000000000220 22  µF 12 55 63 PTEE115220M063DSPA7B000 Altium_WCAP-PTHR (rev19a).IntLibCadStar_WCAP-PTHR (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 870055875003 RE WCAP-PTHR Aluminium Polymer Capacitors 000000000330 33  µF 12 50 63 PTEF125330M063DSPA9B000 Altium_WCAP-PTHR (rev19a).IntLibCadStar_WCAP-PTHR (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 870055875004 RE WCAP-PTHR Aluminium Polymer Capacitors 000000000390 39  µF 12 50 63 PTEF125390M063DSPA9B000 Altium_WCAP-PTHR (rev19a).IntLibCadStar_WCAP-PTHR (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 870055875005 RE WCAP-PTHR Aluminium Polymer Capacitors 000000000470 47  µF 12 50 63 PTEF125470M063DSPA9B000 Altium_WCAP-PTHR (rev19a).IntLibCadStar_WCAP-PTHR (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 870055875006 RE WCAP-PTHR Aluminium Polymer Capacitors 000000000560 56  µF 12 50 63 PTEF125560M063DSPA9B000 Altium_WCAP-PTHR (rev19a).IntLibCadStar_WCAP-PTHR (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip

Downloads

Article Specific Files

Files
show