Design Kit WCAP-PTHT - Polymer THT Capacitors

Order Code: 870135

  • Picture

Products

SPEC Order Code Simu-
lation
Description C DF
(%)
RESR
(mΩ)
VR
(V (DC))
Technical Reference Files Samples
PDF 870135174003 RE WCAP-PTHT Aluminum Polymer Capacitors 000000005600 560  µF 8 9 6.3 PTKE080561M6R3DSPA7B000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
PDF 870135174004 RE WCAP-PTHT Aluminum Polymer Capacitors 000000006800 680  µF 8 9 6.3 PTKE080681M6R3DSPA7B000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
PDF 870135174005 RE WCAP-PTHT Aluminum Polymer Capacitors 000000008200 820  µF 10 9 6.3 PTKE115821M6R3DSPA7B000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
PDF 870135174006 RE WCAP-PTHT Aluminum Polymer Capacitors 000000010000 1000  µF 10 9 6.3 PTKE115102M6R3DSPA7B000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
PDF 870135175007 RE WCAP-PTHT Aluminum Polymer Capacitors 000000012000 1200  µF 10 9 6.3 PTKF125122M6R3DSPA9B000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
PDF 870135175008 RE WCAP-PTHT Aluminum Polymer Capacitors 000000015000 1500  µF 10 9 6.3 PTKF125152M6R3DSPA9B000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
PDF 870135175009 RE WCAP-PTHT Aluminum Polymer Capacitors 000000020000 2000  µF 10 9 6.3 PTKF125202M6R3DSPA9B000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
PDF 870135373001 RE WCAP-PTHT Aluminum Polymer Capacitors 000000001000 100  µF 8 12 16 PTKD110101M016DSPA4B000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
PDF 870135374002 RE WCAP-PTHT Aluminum Polymer Capacitors 000000001800 180  µF 8 10 16 PTKE115181M016DSPA7B000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
PDF 870135374003 RE WCAP-PTHT Aluminum Polymer Capacitors 000000002200 220  µF 8 10 16 PTKE115221M016DSPA7B000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
PDF 870135374004 RE WCAP-PTHT Aluminum Polymer Capacitors 000000002700 270  µF 8 10 16 PTKE115271M016DSPA7B000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
PDF 870135374005 RE WCAP-PTHT Aluminum Polymer Capacitors 000000003300 330  µF 8 10 16 PTKE115331M016DSPA7B000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
PDF 870135375006 RE WCAP-PTHT Aluminum Polymer Capacitors 000000003900 390  µF 8 10 16 PTKF125391M016DSPA9B000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
PDF 870135375007 RE WCAP-PTHT Aluminum Polymer Capacitors 000000004700 470  µF 10 10 16 PTKF125471M016DSPA9B000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
PDF 870135375008 RE WCAP-PTHT Aluminum Polymer Capacitors 000000005600 560  µF 10 10 16 PTKF125561M016DSPA9B000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip

Downloads

Article Specific Files

Files
show