Design Kit WCAP-PSLC - Polymer SMD V-Chip Capacitors

Order Code: 875075

  • Picture

Products

SPEC Order Code Simu-
lation
Description C DF
(%)
RESR
(mΩ)
VR
(V (DC))
Size Technical Reference Files Samples
PDF 875075155001 RE WCAP-PSLC Aluminum Polymer Capacitors 000000001800 180  µF 8 8 6.3 PSEE117181M6R3DVCTFB000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
PDF 875075155002 RE WCAP-PSLC Aluminum Polymer Capacitors 000000002200 220  µF 8 8 6.3 PSEE117221M6R3DVCTFB000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
PDF 875075155003 RE WCAP-PSLC Aluminum Polymer Capacitors 000000002700 270  µF 8 8 6.3 PSEE117271M6R3DVCTFB000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
PDF 875075155004 RE WCAP-PSLC Aluminum Polymer Capacitors 000000003300 330  µF 8 8 6.3 PSEE117331M6R3DVCTFB000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
PDF 875075155005 RE WCAP-PSLC Aluminum Polymer Capacitors 000000003900 390  µF 8 8 6.3 PSEE117391M6R3DVCTFB000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
PDF 875075155006 RE WCAP-PSLC Aluminum Polymer Capacitors 000000004700 470  µF 8 8 6.3 PSEE117471M6R3DVCTFB000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
PDF 875075155007 RE WCAP-PSLC Aluminum Polymer Capacitors 000000005600 560  µF 8 8 6.3 PSEE117561M6R3DVCTFB000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
PDF 875075155008 RE WCAP-PSLC Aluminum Polymer Capacitors 000000006800 680  µF 8 8 6.3 PSEE117681M6R3DVCTFB000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
PDF 875075155009 RE WCAP-PSLC Aluminum Polymer Capacitors 000000008200 820  µF 10 8 6.3 PSEE117821M6R3DVCTFB000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
PDF 875075155010 RE WCAP-PSLC Aluminum Polymer Capacitors 000000010000 1000  µF 10 8 6.3 PSEE117102M6R3DVCTFB000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
PDF 875075161011 RE WCAP-PSLC Aluminum Polymer Capacitors 000000012000 1200  µF 10 8 6.3 PSEF124122M6R3DVCTFB000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
PDF 875075161012 RE WCAP-PSLC Aluminum Polymer Capacitors 000000015000 1500  µF 10 8 6.3 PSEF124152M6R3DVCTFB000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
PDF 875075161013 RE WCAP-PSLC Aluminum Polymer Capacitors 000000020000 2000  µF 10 8 6.3 PSEF124202M6R3DVCTFB000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
PDF 875075355001 RE WCAP-PSLC Aluminum Polymer Capacitors 000000001800 180  µF 8 10 16 PSEE117181M016DVCTFB000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
PDF 875075355002 RE WCAP-PSLC Aluminum Polymer Capacitors 000000002200 220  µF 8 10 16 PSEE117221M016DVCTFB000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
PDF 875075355003 RE WCAP-PSLC Aluminum Polymer Capacitors 000000002700 270  µF 8 10 16 PSEE117271M016DVCTFB000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
PDF 875075355004 RE WCAP-PSLC Aluminum Polymer Capacitors 000000003300 330  µF 8 10 16 PSEE117331M016DVCTFB000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
PDF 875075361005 RE WCAP-PSLC Aluminum Polymer Capacitors 000000004700 470  µF 10 10 16 PSEF124471M016DVCTFB000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
PDF 875075361006 RE WCAP-PSLC Aluminum Polymer Capacitors 000000006800 680  µF 10 10 16 PSEF124681M016DVCTFB000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
PDF 875075361007 RE WCAP-PSLC Aluminum Polymer Capacitors 000000008200 820  µF 10 10 16 PSEF124821M016DVCTFB000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
PDF 875075555001 RE WCAP-PSLC Aluminum Polymer Capacitors 000000000390 39  µF 8 15 25 PSEE117390M025DVCTFB000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
PDF 875075555002 RE WCAP-PSLC Aluminum Polymer Capacitors 000000000470 47  µF 8 15 25 PSEE117470M025DVCTFB000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
PDF 875075555003 RE WCAP-PSLC Aluminum Polymer Capacitors 000000000680 68  µF 8 15 25 PSEE117680M025DVCTFB000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
PDF 875075555004 RE WCAP-PSLC Aluminum Polymer Capacitors 000000000820 82  µF 8 15 25 PSEE117820M025DVCTFB000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
PDF 875075561005 RE WCAP-PSLC Aluminum Polymer Capacitors 000000001000 100  µF 10 15 25 PSEF124101M025DVCTFB000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
PDF 875075561006 RE WCAP-PSLC Aluminum Polymer Capacitors 000000001500 150  µF 10 15 25 PSEF124151M025DVCTFB000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
PDF 875075561007 RE WCAP-PSLC Aluminum Polymer Capacitors 000000001800 180  µF 10 15 25 PSEF124181M025DVCTFB000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
PDF 875075561008 RE WCAP-PSLC Aluminum Polymer Capacitors 000000002200 220  µF 10 15 25 PSEF124221M025DVCTFB000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
PDF 875075561009 RE WCAP-PSLC Aluminum Polymer Capacitors 000000002700 270  µF 10 15 25 10.0 x 12.4 PSEF124271M025DVCTFB000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip

Downloads

Article Specific Files

Files
show