Design Kit WCAP-PSHP - Polymer SMD V-Chip Capacitors

Order Code: 875115

  • Picture

Products

SPEC Order Code Simu-
lation
Description C DF
(%)
RESR
(mΩ)
VR
(V (DC))
Technical Reference Files Samples
PDF 875115150001 RE WCAP-PSHP Aluminum Polymer Capacitors 000000002200 220  µF 8 20 6.3 PSEE077221M6R3DVCTDB000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
PDF 875115150002 RE WCAP-PSHP Aluminum Polymer Capacitors 000000002700 270  µF 8 20 6.3 PSEE077271M6R3DVCTDB000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
PDF 875115150003 RE WCAP-PSHP Aluminum Polymer Capacitors 000000003300 330  µF 8 20 6.3 PSEE077331M6R3DVCTDB000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
PDF 875115150004 RE WCAP-PSHP Aluminum Polymer Capacitors 000000003900 390  µF 8 20 6.3 PSEE077391M6R3DVCTDB000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
PDF 875115150005 RE WCAP-PSHP Aluminum Polymer Capacitors 000000004700 470  µF 8 20 6.3 PSEE077471M6R3DVCTDB000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
PDF 875115152006 RE WCAP-PSHP Aluminum Polymer Capacitors 000000005600 560  µF 8 11 6.3 PSEE087561M6R3DVCTEB000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
PDF 875115152007 RE WCAP-PSHP Aluminum Polymer Capacitors 000000006800 680  µF 10 11 6.3 PSEE087681M6R3DVCTEB000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
PDF 875115157010 RE WCAP-PSHP Aluminum Polymer Capacitors 000000012000 1200  µF 10 11 6.3 PSEF105122M6R3DVCTEB000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
PDF 875115160008 RE WCAP-PSHP Aluminum Polymer Capacitors 000000008200 820  µF 10 20 6.3 PSEF087821M6R3DVCTEB000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
PDF 875115160009 RE WCAP-PSHP Aluminum Polymer Capacitors 000000010000 1000  µF 10 20 6.3 PSEF087102M6R3DVCTEB000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
PDF 875115250001 RE WCAP-PSHP Aluminum Polymer Capacitors 000000003300 330  µF 8 20 10 PSEE077331M010DVCTDB000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
PDF 875115250002 RE WCAP-PSHP Aluminum Polymer Capacitors 000000003900 390  µF 8 20 10 PSEE077391M010DVCTDB000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
PDF 875115252003 RE WCAP-PSHP Aluminum Polymer Capacitors 000000004700 470  µF 8 11 10 PSEE087471M010DVCTEB000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
PDF 875115257007 RE WCAP-PSHP Aluminum Polymer Capacitors 000000008200 820  µF 10 11 10 PSEF105821M010DVCTEB000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
PDF 875115260004 RE WCAP-PSHP Aluminum Polymer Capacitors 000000004700 470  µF 8 20 10 PSEF087471M010DVCTEB000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
PDF 875115260005 RE WCAP-PSHP Aluminum Polymer Capacitors 000000005600 560  µF 8 20 10 PSEF087561M010DVCTEB000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
PDF 875115260006 RE WCAP-PSHP Aluminum Polymer Capacitors 000000006800 680  µF 10 20 10 PSEF087681M010DVCTEB000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
PDF 875115350001 RE WCAP-PSHP Aluminum Polymer Capacitors 000000001800 180  µF 8 20 16 PSEE077181M016DVCTDB000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
PDF 875115350002 RE WCAP-PSHP Aluminum Polymer Capacitors 000000002200 220  µF 8 20 16 PSEE077221M016DVCTDB000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
PDF 875115357006 RE WCAP-PSHP Aluminum Polymer Capacitors 000000004700 470  µF 10 11 16 PSEF105471M016DVCTEB000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
PDF 875115360004 RE WCAP-PSHP Aluminum Polymer Capacitors 000000003300 330  µF 10 20 16 PSEF087331M016DVCTEB000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
PDF 875115360005 RE WCAP-PSHP Aluminum Polymer Capacitors 000000003900 390  µF 10 20 16 PSEF087391M016DVCTEB000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
PDF 875115452001 RE WCAP-PSHP Aluminum Polymer Capacitors 000000000680 68  µF 8 20 20 PSEE087680M020DVCTEB000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
PDF 875115452002 RE WCAP-PSHP Aluminum Polymer Capacitors 000000000820 82  µF 8 20 20 PSEE087820M020DVCTEB000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
PDF 875115452003 RE WCAP-PSHP Aluminum Polymer Capacitors 000000001000 100  µF 8 20 20 PSEE087101M020DVCTEB000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
PDF 875115452004 RE WCAP-PSHP Aluminum Polymer Capacitors 000000001500 150  µF 10 20 20 PSEE087151M020DVCTEB000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
PDF 875115457008 RE WCAP-PSHP Aluminum Polymer Capacitors 000000002700 270  µF 10 20 20 PSEF105271M020DVCTEB000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
PDF 875115460005 RE WCAP-PSHP Aluminum Polymer Capacitors 000000001500 150  µF 10 25 20 PSEF087151M020DVCTEB000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
PDF 875115460006 RE WCAP-PSHP Aluminum Polymer Capacitors 000000001800 180  µF 10 25 20 PSEF087181M020DVCTEB000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
PDF 875115460007 RE WCAP-PSHP Aluminum Polymer Capacitors 000000002200 220  µF 10 25 20 PSEF087221M020DVCTEB000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
PDF 875115552001 RE WCAP-PSHP Aluminum Polymer Capacitors 000000000680 68  µF 8 20 25 PSEE087680M025DVCTEB000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
PDF 875115552002 RE WCAP-PSHP Aluminum Polymer Capacitors 000000000820 82  µF 10 20 25 PSEE087820M025DVCTEB000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
PDF 875115557005 RE WCAP-PSHP Aluminum Polymer Capacitors 000000001500 150  µF 10 20 25 PSEF105151M025DVCTEB000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
PDF 875115560003 RE WCAP-PSHP Aluminum Polymer Capacitors 000000000820 82  µF 10 25 25 PSEF087820M025DVCTEB000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
PDF 875115560004 RE WCAP-PSHP Aluminum Polymer Capacitors 000000001000 100  µF 10 25 25 PSEF087101M025DVCTEB000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip

Downloads

Article Specific Files

Files
show