Design Kit Energy Harvesting

Order Code: IC-744885

  • Picture

Products

SPEC Order Code Simu-
lation
Description L1
(µH)
IR 1
(A)
ISAT 1
(A)
RDC1 typ
(mΩ)
RDC1 max.
(mΩ)
fres 1
(MHz)
Size Version Files Samples
PDF 60800213421 WR-PHD 2.00 mm Jumper with Test Point 60800213421 (rev1).stp3D_60800213421 (rev1).pdfDownloads_IGES_60800213421 (rev1).iges
PDF 62000211121 2 Download_STP_62000211121 (rev1).stp3D_62000211121 (rev1).pdfDownload_IGES_62000211121 (rev1).iges
PDF 62000311121 2 Download_STP_62000311121 (rev1).stp3D_62000311121 (rev1).pdfDownload_IGES_62000311121 (rev1).iges
PDF 744043220 RE WE-TPC SMD Tiny Power Inductor 22 0.925 0.7 160 185 20 4828 SMT Download_PowerMagnetic_LTSpice (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19a).zip

Downloads

Article Specific Files

Files
show