PFC Chokes

  • Picture
  • Dimensions
Please choose size
Size L
(mm)
W
(mm)
H
(mm)
EER28 33.0 30.0 23.0
EE20/10/6 22.0 23.0 17.5
RM10 31.0 29.0 20.0
RM12 41.0 40.0 26.0
RM14 48.0 43.0 32.0
EFD25 25.81 25.0 13.1
EFD30 31.0 30.0 14.0
PQ38/11 47.0 38.0 14.0

Products

  • EER28
  • EE20/10/6
  • RM10
  • RM12
  • RM14
  • EFD25
  • EFD30
  • PQ38/11
show full screen
SPEC Order Code Simu-
lation
Vi
(V (AC))
L1
(µH)
n IR 1
(A)
ISAT 1
(A)
RDC1 max
(mΩ)
RDC2 max
(mΩ)
VT Files Samples
1 PDF 760803200 RE 85-265 150 9.17:1 1.5 12 190 140 000000008000 800  V (AC) WE-PFC_EER28 (rev1).stpWE-PFC_EER28 (rev1).igsEagle_WE-PFC (rev19a).lbrWE-PFC (rev19a).IntLibDownloads_CADENCE_WE-PFC (rev19a).zipCadstar_WE-PFC (rev19a).zipLTSpice_WE-PFC (rev19a).zipPSpice_WE-PFC (rev19a).zip
SPEC Order Code Simu-
lation
Vi
(V (AC))
L1
(µH)
n IR 1
(A)
ISAT 1
(A)
RDC1 max
(mΩ)
RDC2 max
(mΩ)
VT Files Samples
1 PDF 760800080 RE 85-265 1800 12.9:1 0.3 1 1550 1200 000000015000 1500  V (AC) WE-PFC_EE20_10_6_PFC (rev1).stpWE-PFC_EE20_10_6_PFC (rev1).igsEagle_WE-PFC (rev19a).lbrWE-PFC (rev19a).IntLibDownloads_CADENCE_WE-PFC (rev19a).zipCadstar_WE-PFC (rev19a).zipLTSpice_WE-PFC (rev19a).zipPSpice_WE-PFC (rev19a).zip
SPEC Order Code Simu-
lation
Vi
(V (AC))
L1
(µH)
n IR 1
(A)
ISAT 1
(A)
RDC1 max
(mΩ)
RDC2 max
(mΩ)
VT Files Design Kit Samples
1 PDF 760801020 RE 195-265 500 12:1 0.6 4 360 180 000000015000 1500  V (AC) WE-PFC_RM10 (rev1).stpWE-PFC_RM10 (rev1).igsEagle_WE-PFC (rev19a).lbrWE-PFC (rev19a).IntLibDownloads_CADENCE_WE-PFC (rev19a).zipCadstar_WE-PFC (rev19a).zipLTSpice_WE-PFC (rev19a).zipPSpice_WE-PFC (rev19a).zip 760801
2 PDF 760801030 RE 195-265 650 10,71:1 0.4 3.9 480 260 000000015000 1500  V (AC) WE-PFC_RM10 (rev1).stpWE-PFC_RM10 (rev1).igsEagle_WE-PFC (rev19a).lbrWE-PFC (rev19a).IntLibDownloads_CADENCE_WE-PFC (rev19a).zipCadstar_WE-PFC (rev19a).zipLTSpice_WE-PFC (rev19a).zipPSpice_WE-PFC (rev19a).zip 760801
3 PDF 760801130 RE 85-265 750 90:8 0.9 3.9 720 320 000000015000 1500  V (AC) WE-PFC_RM10 (rev1).stpWE-PFC_RM10 (rev1).igsEagle_WE-PFC (rev19a).lbrWE-PFC (rev19a).IntLibDownloads_CADENCE_WE-PFC (rev19a).zipCadstar_WE-PFC (rev19a).zipLTSpice_WE-PFC (rev19a).zipPSpice_WE-PFC (rev19a).zip
4 PDF 760802112 RE 195-265 375 12:1 0.8 5.4 360 180 000000015000 1500  V (AC) WE-PFC_RM10 (rev1).stpWE-PFC_RM10 (rev1).igsEagle_WE-PFC (rev19a).lbrWE-PFC (rev19a).IntLibDownloads_CADENCE_WE-PFC (rev19a).zipCadstar_WE-PFC (rev19a).zipLTSpice_WE-PFC (rev19a).zipPSpice_WE-PFC (rev19a).zip 760801
5 PDF 760804110 RE 195-265 250 44:5 1.1 5.6 150 200 000000015000 1500  V (AC) WE-PFC_RM10 (rev1).stpWE-PFC_RM10 (rev1).igsEagle_WE-PFC (rev19a).lbrWE-PFC (rev19a).IntLibDownloads_CADENCE_WE-PFC (rev19a).zipCadstar_WE-PFC (rev19a).zipLTSpice_WE-PFC (rev19a).zipPSpice_WE-PFC (rev19a).zip 760801
SPEC Order Code Simu-
lation
Vi
(V (AC))
L1
(µH)
n IR 1
(A)
ISAT 1
(A)
RDC1 max
(mΩ)
RDC2 max
(mΩ)
VT Files Design Kit Samples
1 PDF 760801031 RE 195-265 650 90:8 0.4 2.6 1020 460 000000015000 1500  V (AC) WE-PFC_EFD25_PFC (rev1).stpWE-PFC_EFD25_PFC (rev1).igsEagle_WE-PFC (rev19a).lbrWE-PFC (rev19a).IntLibDownloads_CADENCE_WE-PFC (rev19a).zipCadstar_WE-PFC (rev19a).zipLTSpice_WE-PFC (rev19a).zipPSpice_WE-PFC (rev19a).zip 760801
SPEC Order Code Simu-
lation
Vi
(V (AC))
L1
(µH)
n IR 1
(A)
ISAT 1
(A)
RDC1 max
(mΩ)
RDC2 max
(mΩ)
VT Files Design Kit Samples
1 PDF 760801021 RE 195-265 500 21:2 0.6 4.2 620 540 000000015000 1500  V (AC) WE-PFC_EFD30_PFC (rev1).stpWE-PFC_EFD30_PFC (rev1).igsEagle_WE-PFC (rev19a).lbrWE-PFC (rev19a).IntLibDownloads_CADENCE_WE-PFC (rev19a).zipCadstar_WE-PFC (rev19a).zipLTSpice_WE-PFC (rev19a).zipPSpice_WE-PFC (rev19a).zip 760801
2 PDF 760801131 RE 85-265 750 34:3 0.9 3.3 950 580 000000015000 1500  V (AC) WE-PFC_EFD30_PFC (rev1).stpWE-PFC_EFD30_PFC (rev1).igsEagle_WE-PFC (rev19a).lbrWE-PFC (rev19a).IntLibDownloads_CADENCE_WE-PFC (rev19a).zipCadstar_WE-PFC (rev19a).zipLTSpice_WE-PFC (rev19a).zipPSpice_WE-PFC (rev19a).zip 760801
3 PDF 760802113 RE 195-265 375 65:6 0.8 4 470 390 000000015000 1500  V (AC) WE-PFC_EFD30_PFC (rev1).stpWE-PFC_EFD30_PFC (rev1).igsEagle_WE-PFC (rev19a).lbrWE-PFC (rev19a).IntLibDownloads_CADENCE_WE-PFC (rev19a).zipCadstar_WE-PFC (rev19a).zipLTSpice_WE-PFC (rev19a).zipPSpice_WE-PFC (rev19a).zip 760801
4 PDF 760804111 RE 195-265 250 50:5 1.1 4.8 300 350 000000015000 1500  V (AC) WE-PFC_EFD30_PFC (rev1).stpWE-PFC_EFD30_PFC (rev1).igsEagle_WE-PFC (rev19a).lbrWE-PFC (rev19a).IntLibDownloads_CADENCE_WE-PFC (rev19a).zipCadstar_WE-PFC (rev19a).zipLTSpice_WE-PFC (rev19a).zipPSpice_WE-PFC (rev19a).zip 760801
5 PDF 760805211 RE 195-265 200 50:5 1.4 6 300 350 000000015000 1500  V (AC) WE-PFC_EFD30_PFC (rev1).stpWE-PFC_EFD30_PFC (rev1).igsEagle_WE-PFC (rev19a).lbrWE-PFC (rev19a).IntLibDownloads_CADENCE_WE-PFC (rev19a).zipCadstar_WE-PFC (rev19a).zipLTSpice_WE-PFC (rev19a).zipPSpice_WE-PFC (rev19a).zip
6 PDF 760806201 RE 195-265 150 42:5 1.4 6.8 190 350 000000015000 1500  V (AC) WE-PFC_EFD30_PFC (rev1).stpWE-PFC_EFD30_PFC (rev1).igsEagle_WE-PFC (rev19a).lbrWE-PFC (rev19a).IntLibDownloads_CADENCE_WE-PFC (rev19a).zipCadstar_WE-PFC (rev19a).zipLTSpice_WE-PFC (rev19a).zipPSpice_WE-PFC (rev19a).zip 760801
SPEC Order Code Simu-
lation
Vi
(V)
L1
(µH)
n IR 1
(A)
ISAT 1
(A)
RDC1 max
(mΩ)
RDC2 max
(mΩ)
VT Files Design Kit Samples
1 PDF 760806302 RE 85-265 300 8.75:1 3 5.1 197.3 310 000000015000 1500  V (AC) WE-PFC_PQ38_11 (rev1).stpWE-PFC_PQ38_11 (rev1).igsEagle_WE-PFC (rev19a).lbrWE-PFC (rev19a).IntLibDownloads_CADENCE_WE-PFC (rev19a).zipCadstar_WE-PFC (rev19a).zipLTSpice_WE-PFC (rev19a).zipPSpice_WE-PFC (rev19a).zip 760801

Design Kits

Articles from this family can be found in the following Design Kits: