Design Kit ShielDIY Custom Shielding Cabinets

NEW

Order Code: 360002

  • Picture

Characteristics

  • Do It Yourself Shielding Cabinet, create your own cabinet with this kit
  • Shape your Board Level Shielding
  • Foldable and cuttable with carved lines every 5 mm
  • Material: Nickel Silver. Same performance as the tinplated steel used in the standard cabinets
  • Useful for fast prototyping

Applications

  • To prevent EMI radiation from PCB and to keep sensitivity low
  • RF output stages
  • RF input and amplifier stages
  • Oscillators
  • EMC sensitive parts in plastic cases

Cut it, fold it, test it. ShielDIY!

Create your own customized Shielding Cabinet for testing. Cut it, fold it and test it, DIY!

Learn more now!

Products

SPEC Order Code Description Base Material H
(mm)
L
(mm)
W
(mm)
Samples
PDF 360002 Design Kits EMC Components Nickel silver 0.2 206.4 148.1

Tutorials

Learn more

Videos

Tags: WE-SHC, AbsSHC, EMC Shielding Material, WE-SHC Shielding Cabinet, Shielding Cabinet, Metal enclosure, enclosure, box, metal box, EMI enclosure, Electromagnetic Interferences, Faraday cage, board level shield, board level shielding, earthing, grounding, shield, EMI, protection, customizable, EMC enclosure, one piece, frame, cover, two pieces solution, SMD, SMT, THT, shieldy, shieldi, shieldiy, ShielDIY