WCAP-AI3H Aluminum Electrolytic Capacitors

Long Life +105 °C

  • Picture
  • Dimensions

Characteristics

Long life product series
  • Mounting style: Snap-In
  • Capacitance range: 68 µF ‒ 4700 µF
  • Capacitance tolerance: ±20 %
  • Voltage range (UR): 63 ‒ 450 V(DC)
  • Operating temperature:
    -40 °C up to +105 °C for UR ≤ 100 V(DC)
    -25 °C up to +105 °C for UR > 100 V(DC)
  • Endurance: 3000 h @ +105 °C
  • Dimensions (DxL) in mm: 22.0 x 25.0 up to 35.0 x 65.0
  • Recommended soldering: Wave soldering

Applications

  • Long life & high operating temperature applications
  • Filtering
  • Smoothing
  • Energy storage
  • e.g. Personal and industrial computer power supply, server power supply, drive circuit, DC/AC inverter

Products

SPEC Order Code Simu-
lation
Technical Reference C VR
(V (DC))
ILeak
(µA)
DF
(%)
IRIPPLE
(mA)
Operating Temperature Files Design Kit Samples
1 PDF 861140783006 RE ANDN350222M063DSIC3C000 000000022000 2200  µF 63 1116.87 20 1820 -40 °C up to +105 °C WCAP-AI3H_rev19a.IntLib
2 PDF 861140784012 RE ANDO350332M063DSIC3C000 000000033000 3300  µF 63 1367.88 20 2270 -40 °C up to +105 °C WCAP-AI3H_rev19a.IntLib
3 PDF 861140786018 ANDQ300472M063DSIC2C000 000000047000 4700  µF 63 1632.45 30 2830 -40 °C up to +105 °C WCAP-AI3H_rev19a.IntLib
4 PDF 861140786024 ANDQ520103M063DSIC2C000 000000100000 10000  µF 63 2381.18 30 4690 -40 °C up to +105 °C WCAP-AI3H_rev19a.IntLib
5 PDF 861141084008 RE ANDO300471M200DSIC3C004 000000004700 470  µF 200 919.78 15 1500 -25 °C up to +105 °C WCAP-AI3H_rev19a.IntLib
6 PDF 861141085015 RE ANJP300681M200DSIC2C000 000000006800 680  µF 200 1106.35 15 1780 -25 °C up to +105 °C WCAP-AI3H_rev19a.IntLib
7 PDF 861141085021 RE ANJP350102M200DSIC2C000 000000010000 1000  µF 200 1341.64 15 2300 -25 °C up to +105 °C WCAP-AI3H_rev19a.IntLib
8 PDF 861141386015 RE ANJQ250221M400DSIC2C000 000000002200 220  µF 400 889.94 20 1100 -25 °C up to +105 °C WCAP-AI3H_rev19a.IntLibDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
9 PDF 861141386025 RE ANJQ400471M400DSIC2C000 000000004700 470  µF 400 1300.77 20 1900 -25 °C up to +105 °C WCAP-AI3H_rev19a.IntLibDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
10 PDF 861141386028 RE ANJQ650102M400DSIC2C000 000000010000 1000  µF 400 1897.37 20 2650 -25 °C up to +105 °C WCAP-AI3H_rev19a.IntLib
11 PDF 861141483001 RE ANJN250680M450DSIC3C000 000000000680 68  µF 450 524.79 20 520 -25 °C up to +105 °C WCAP-AI3H_rev19a.IntLibDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 861141
12 PDF 861141483002 RE ANJN300820M450DSIC3C000 000000000820 82  µF 450 576.28 20 640 -25 °C up to +105 °C WCAP-AI3H_rev19a.IntLibDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 861141
13 PDF 861141483003 RE ANJN350101M450DSIC3C000 000000001000 100  µF 450 636.4 20 690 -25 °C up to +105 °C WCAP-AI3H_rev19a.IntLibDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 861141
14 PDF 861141483004 RE ANJN400121M450DSIC3C000 000000001200 120  µF 450 697.14 20 800 -25 °C up to +105 °C WCAP-AI3H_rev19a.IntLibDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 861141
15 PDF 861141483005 RE ANJN450151M450DSIC3C000 000000001500 150  µF 450 779.42 20 880 -25 °C up to +105 °C WCAP-AI3H_rev19a.IntLibDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 861141
16 PDF 861141483006 RE ANJN500181M450DSIC3C000 000000001800 180  µF 450 853.81 20 1000 -25 °C up to +105 °C WCAP-AI3H_rev19a.IntLibDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 861141
17 PDF 861141483007 RE ANJN500221M450DSIC3C000 000000002200 220  µF 450 943.93 20 1000 -25 °C up to +105 °C WCAP-AI3H_rev19a.IntLibDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 861141
18 PDF 861141484008 RE ANJO250820M450DSIC3C000 000000000820 82  µF 450 576.28 20 640 -25 °C up to +105 °C WCAP-AI3H_rev19a.IntLibDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 861142
19 PDF 861141484009 RE ANJO300101M450DSIC3C000 000000001000 100  µF 450 636.4 20 690 -25 °C up to +105 °C WCAP-AI3H_rev19a.IntLibDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 861142
20 PDF 861141484010 RE ANJO300121M450DSIC3C000 000000001200 120  µF 450 697.14 20 800 -25 °C up to +105 °C WCAP-AI3H_rev19a.IntLibDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 861141
21 PDF 861141484011 RE ANJO350151M450DSIC3C000 000000001500 150  µF 450 779.42 20 880 -25 °C up to +105 °C WCAP-AI3H_rev19a.IntLibDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 861141
22 PDF 861141484012 RE ANJO400181M450DSIC3C000 000000001800 180  µF 450 853.81 20 1000 -25 °C up to +105 °C WCAP-AI3H_rev19a.IntLib 861141
23 PDF 861141484013 RE ANJO450221M450DSIC3C000 000000002200 220  µF 450 943.93 20 1120 -25 °C up to +105 °C WCAP-AI3H_rev19a.IntLib 861141
24 PDF 861141485014 RE ANJP250121M450DSIC2C000 000000001200 120  µF 450 697.14 20 800 -25 °C up to +105 °C WCAP-AI3H_rev19a.IntLib 861142
25 PDF 861141485015 RE ANJP300151M450DSIC2C000 000000001500 150  µF 450 779.42 20 880 -25 °C up to +105 °C WCAP-AI3H_rev19a.IntLibDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 861142
26 PDF 861141485016 RE ANJP300181M450DSIC2C000 000000001800 180  µF 450 853.81 20 1000 -25 °C up to +105 °C WCAP-AI3H_rev19a.IntLibDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 861142
27 PDF 861141485017 RE ANJP350221M450DSIC2C000 000000002200 220  µF 450 943.93 20 1120 -25 °C up to +105 °C WCAP-AI3H_rev19a.IntLibDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 861142
28 PDF 861141485018 RE ANJP400271M450DSIC2C000 000000002700 270  µF 450 1045.71 20 1280 -25 °C up to +105 °C WCAP-AI3H_rev19a.IntLibDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 861141
29 PDF 861141485019 RE ANJP500331M450DSIC2C000 000000003300 330  µF 450 1156.07 20 1450 -25 °C up to +105 °C WCAP-AI3H_rev19a.IntLibDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 861141
30 PDF 861141486020 RE ANJQ300221M450DSIC2C000 000000002200 220  µF 450 943.93 20 1120 -25 °C up to +105 °C WCAP-AI3H_rev19a.IntLibDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 861142
31 PDF 861141486021 RE ANJQ350271M450DSIC2C000 000000002700 270  µF 450 1045.71 20 1280 -25 °C up to +105 °C WCAP-AI3H_rev19a.IntLibDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 861142
32 PDF 861141486022 RE ANJQ420331M450DSIC2C000 000000003300 330  µF 450 1156.07 20 1450 -25 °C up to +105 °C WCAP-AI3H_rev19a.IntLibDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 861142
33 PDF 861141486023 RE ANJQ400391M450DSIC2C000 000000003900 390  µF 450 1256.78 20 1500 -25 °C up to +105 °C WCAP-AI3H_rev19a.IntLibDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 861142
34 PDF 861141486024 ANJQ500471M450DSIC2C000 000000004700 470  µF 450 1379.67 20 1850 -25 °C up to +105 °C WCAP-AI3H_rev19a.IntLibDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 861142
35 PDF 861141486025 RE ANJQ550561M450DSIC2C000 000000005600 560  µF 450 1505.99 20 2150 -25 °C up to +105 °C WCAP-AI3H_rev19a.IntLibDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 861142
36 PDF 861141486026 RE ANJQ550681M450DSIC2C000 000000006800 680  µF 450 1659.52 20 2200 -25 °C up to +105 °C WCAP-AI3H_rev19a.IntLibDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 861142

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: Aluminum-Electrolytic-Capacitors, Aluminium-Electrolytcapacitors, Aluminum-Capacitors, Aluminum-Caps, Alu-Caps, Alu-Cap, Aluminium Capacitors, E-Caps, Electrolytic-Capacitors, SNAP-IN Alu-Cap, Aluminium-Electrolytic-Capacitors, Aluminum-Electrolytcapacitor, Aluminium-Caps, Aluminium-Caps, Aluminum Capacitors, Aluminum-Electrolytic-Capacitor, Aluminium-Electrolytcapacitor, Aluminum-Capacitor, Aluminum-Cap, Aluminium Capacitor, E-Cap, Electrolytic-Capacitor, SNAP-IN Alu-Caps, Aluminium-Electrolytic-Capacitor, Aluminum-Electrolytcapacitor, Aluminium-Cap, Aluminium-Cap, Aluminum Capacitor