WCAP-AIE8 Aluminum Electrolytic Capacitors

Long Life +85 °C

  • Picture
  • Dimensions

Characteristics

Long life product series
  • Mounting style: Snap-In
  • Capacitance range: 68 µF ‒ 6800 µF
  • Capacitance tolerance: ±20 %
  • Voltage range (UR): 63 ‒ 450 V(DC)
  • Operating temperature:
    -40 °C up to +85 °C for UR ≤ 100 V(DC)
    -25 °C up to +85 °C for UR > 100 V(DC)
  • Endurance: 3000 h @ +85 °C
  • Dimensions (DxL) in mm: 22.0 x 25.0 up to 35.0 x 50.0
  • Recommended soldering: Wave soldering

Applications

  • Long life applications (industry, medical)
  • Filtering
  • Smoothing
  • Energy storage
  • e.g. Personal and industrial computer power supply, server power supply, drive circuit, DC/AC inverter

Products

SPEC Order Code C VR
(V (DC))
ILeak
(µA)
DF
(%)
IRIPPLE
(mA)
Operating Temperature Pitch
(mm)
Ø D
(mm)
L
(mm)
Technical Reference Files Design Kit Samples
1 PDF 861220784007 000000033000 3300  µF 63 1367.88 20 2740 -40 °C up to +85 °C 25 30 ANBO300332M063DSIC3C000 Altium_WCAP-AIE8 (rev19a).IntLibCadStar_WCAP-AIE8 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-AIE8 (rev19a).zipLTSpice_WCAP-AIE9 (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-AIE8 (rev19a).zip
2 PDF 861220785014 000000047000 4700  µF 63 1632.45 30 3540 -40 °C up to +85 °C 30 30 ANBP300472M063DSIC2C000 Altium_WCAP-AIE8 (rev19a).IntLibCadStar_WCAP-AIE8 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-AIE8 (rev19a).zipLTSpice_WCAP-AIE9 (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-AIE8 (rev19a).zip
3 PDF 861220786020 000000068000 6800  µF 63 1963.57 30 4440 -40 °C up to +85 °C 35 30 ANBQ300682M063DSIC2C000 Altium_WCAP-AIE8 (rev19a).IntLibCadStar_WCAP-AIE8 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-AIE8 (rev19a).zipLTSpice_WCAP-AIE9 (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-AIE8 (rev19a).zip
4 PDF 861221084006 000000004700 470  µF 200 919.78 15 1950 -25 °C up to +85 °C 25 25 ANAO250471M200DSIC3C000 Altium_WCAP-AIE8 (rev19a).IntLibCadStar_WCAP-AIE8 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-AIE8 (rev19a).zipLTSpice_WCAP-AIE9 (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-AIE8 (rev19a).zip
5 PDF 861221084017 000000010000 1000  µF 200 1341.64 15 3280 -25 °C up to +85 °C 25 40 ANAO400102M200DSIC3C000 Altium_WCAP-AIE8 (rev19a).IntLibCadStar_WCAP-AIE8 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-AIE8 (rev19a).zipLTSpice_WCAP-AIE9 (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-AIE8 (rev19a).zip
6 PDF 861221385012 000000002200 220  µF 400 889.94 20 1660 -25 °C up to +85 °C 30 30 ANAP300221M400DSIC2C000 Altium_WCAP-AIE8 (rev19a).IntLibCadStar_WCAP-AIE8 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-AIE8 (rev19a).zipLTSpice_WCAP-AIE9 (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-AIE8 (rev19a).zip
7 PDF 861221386021 000000004700 470  µF 400 1300.77 20 2510 -25 °C up to +85 °C 35 35 ANAQ350471M400DSIC2C000 Altium_WCAP-AIE8 (rev19a).IntLibCadStar_WCAP-AIE8 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-AIE8 (rev19a).zipLTSpice_WCAP-AIE9 (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-AIE8 (rev19a).zip
8 PDF 861221483001 000000000680 68  µF 450 524.79 20 710 -25 °C up to +85 °C 10 22 25 ANAN250680M450DSIC3C000 Altium_WCAP-AIE8 (rev19a).IntLibCadStar_WCAP-AIE8 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-AIE8 (rev19a).zipLTSpice_WCAP-AIE9 (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-AIE8 (rev19a).zip 861221
9 PDF 861221483002 000000000820 82  µF 450 576.28 20 860 -25 °C up to +85 °C 10 22 25 ANAN250820M450DSIC3C000 Altium_WCAP-AIE8 (rev19a).IntLibCadStar_WCAP-AIE8 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-AIE8 (rev19a).zipLTSpice_WCAP-AIE9 (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-AIE8 (rev19a).zip 861221
10 PDF 861221483003 000000001000 100  µF 450 636.4 20 950 -25 °C up to +85 °C 10 22 30 ANAN300101M450DSIC3C000 Altium_WCAP-AIE8 (rev19a).IntLibCadStar_WCAP-AIE8 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-AIE8 (rev19a).zipLTSpice_WCAP-AIE9 (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-AIE8 (rev19a).zip 861221
11 PDF 861221483004 000000001200 120  µF 450 697.14 20 1070 -25 °C up to +85 °C 10 22 35 ANAN350121M450DSIC3C000 Altium_WCAP-AIE8 (rev19a).IntLibCadStar_WCAP-AIE8 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-AIE8 (rev19a).zipLTSpice_WCAP-AIE9 (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-AIE8 (rev19a).zip 861221
12 PDF 861221483005 000000001500 150  µF 450 779.42 20 1180 -25 °C up to +85 °C 10 22 40 ANAN400151M450DSIC3C000 Altium_WCAP-AIE8 (rev19a).IntLibCadStar_WCAP-AIE8 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-AIE8 (rev19a).zipLTSpice_WCAP-AIE9 (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-AIE8 (rev19a).zip 861221
13 PDF 861221483006 000000001800 180  µF 450 853.81 20 1320 -25 °C up to +85 °C 10 22 45 ANAN450181M450DSIC3C000 Altium_WCAP-AIE8 (rev19a).IntLibCadStar_WCAP-AIE8 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-AIE8 (rev19a).zipLTSpice_WCAP-AIE9 (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-AIE8 (rev19a).zip 861221
14 PDF 861221484007 000000001000 100  µF 450 636.4 20 970 -25 °C up to +85 °C 10 25 25 ANAO250101M450DSIC3C000 Altium_WCAP-AIE8 (rev19a).IntLibCadStar_WCAP-AIE8 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-AIE8 (rev19a).zipLTSpice_WCAP-AIE9 (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-AIE8 (rev19a).zip
15 PDF 861221484008 000000001200 120  µF 450 697.14 20 1090 -25 °C up to +85 °C 10 25 30 ANAO300121M450DSIC3C000 Altium_WCAP-AIE8 (rev19a).IntLibCadStar_WCAP-AIE8 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-AIE8 (rev19a).zipLTSpice_WCAP-AIE9 (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-AIE8 (rev19a).zip
16 PDF 861221484009 000000001500 150  µF 450 779.42 20 1250 -25 °C up to +85 °C 10 25 30 ANAO300151M450DSIC3C000 Altium_WCAP-AIE8 (rev19a).IntLibCadStar_WCAP-AIE8 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-AIE8 (rev19a).zipLTSpice_WCAP-AIE9 (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-AIE8 (rev19a).zip
17 PDF 861221484010 000000001800 180  µF 450 853.81 20 1400 -25 °C up to +85 °C 10 25 35 ANAO350181M450DSIC3C000 Altium_WCAP-AIE8 (rev19a).IntLibCadStar_WCAP-AIE8 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-AIE8 (rev19a).zipLTSpice_WCAP-AIE9 (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-AIE8 (rev19a).zip
18 PDF 861221484011 000000002200 220  µF 450 943.93 20 1590 -25 °C up to +85 °C 10 25 40 ANAO400221M450DSIC3C000 Altium_WCAP-AIE8 (rev19a).IntLibCadStar_WCAP-AIE8 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-AIE8 (rev19a).zipLTSpice_WCAP-AIE9 (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-AIE8 (rev19a).zip 861221
19 PDF 861221485012 000000001200 120  µF 450 697.14 20 1120 -25 °C up to +85 °C 10 30 25 ANAP250121M450DSIC2C000 Altium_WCAP-AIE8 (rev19a).IntLibCadStar_WCAP-AIE8 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-AIE8 (rev19a).zipLTSpice_WCAP-AIE9 (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-AIE8 (rev19a).zip
20 PDF 861221485013 000000001500 150  µF 450 779.42 20 1290 -25 °C up to +85 °C 10 30 25 ANAP250151M450DSIC2C000 Altium_WCAP-AIE8 (rev19a).IntLibCadStar_WCAP-AIE8 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-AIE8 (rev19a).zipLTSpice_WCAP-AIE9 (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-AIE8 (rev19a).zip
21 PDF 861221485014 000000001800 180  µF 450 853.81 20 1450 -25 °C up to +85 °C 10 30 30 ANAP300181M450DSIC2C000 Altium_WCAP-AIE8 (rev19a).IntLibCadStar_WCAP-AIE8 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-AIE8 (rev19a).zipLTSpice_WCAP-AIE9 (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-AIE8 (rev19a).zip
22 PDF 861221485015 000000002200 220  µF 450 943.93 20 1640 -25 °C up to +85 °C 10 30 30 ANAP300221M450DSIC2C000 Altium_WCAP-AIE8 (rev19a).IntLibCadStar_WCAP-AIE8 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-AIE8 (rev19a).zipLTSpice_WCAP-AIE9 (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-AIE8 (rev19a).zip
23 PDF 861221485016 000000002700 270  µF 450 1045.71 20 1890 -25 °C up to +85 °C 10 30 35 ANAP350271M450DSIC2C000 Altium_WCAP-AIE8 (rev19a).IntLibCadStar_WCAP-AIE8 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-AIE8 (rev19a).zipLTSpice_WCAP-AIE9 (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-AIE8 (rev19a).zip 861221
24 PDF 861221485017 000000003300 330  µF 450 1156.07 20 2120 -25 °C up to +85 °C 10 30 40 ANAP400331M450DSIC2C000 Altium_WCAP-AIE8 (rev19a).IntLibCadStar_WCAP-AIE8 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-AIE8 (rev19a).zipLTSpice_WCAP-AIE9 (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-AIE8 (rev19a).zip 861221
25 PDF 861221485018 000000003900 390  µF 450 1256.78 20 2350 -25 °C up to +85 °C 10 30 45 ANAP450391M450DSIC2C000 Altium_WCAP-AIE8 (rev19a).IntLibCadStar_WCAP-AIE8 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-AIE8 (rev19a).zipLTSpice_WCAP-AIE9 (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-AIE8 (rev19a).zip 861221
26 PDF 861221486019 000000002200 220  µF 450 943.93 20 1590 -25 °C up to +85 °C 10 35 25 ANAQ250221M450DSIC2C000 Altium_WCAP-AIE8 (rev19a).IntLibCadStar_WCAP-AIE8 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-AIE8 (rev19a).zipLTSpice_WCAP-AIE9 (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-AIE8 (rev19a).zip
27 PDF 861221486020 000000002700 270  µF 450 1045.71 20 1900 -25 °C up to +85 °C 10 35 30 ANAQ300271M450DSIC2C000 Altium_WCAP-AIE8 (rev19a).IntLibCadStar_WCAP-AIE8 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-AIE8 (rev19a).zipLTSpice_WCAP-AIE9 (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-AIE8 (rev19a).zip
28 PDF 861221486021 000000003300 330  µF 450 1156.07 20 2150 -25 °C up to +85 °C 10 35 35 ANAQ350331M450DSIC2C000 Altium_WCAP-AIE8 (rev19a).IntLibCadStar_WCAP-AIE8 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-AIE8 (rev19a).zipLTSpice_WCAP-AIE9 (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-AIE8 (rev19a).zip
29 PDF 861221486022 000000003900 390  µF 450 1256.78 20 2380 -25 °C up to +85 °C 10 35 40 ANAQ400391M450DSIC2C000 Altium_WCAP-AIE8 (rev19a).IntLibCadStar_WCAP-AIE8 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-AIE8 (rev19a).zipLTSpice_WCAP-AIE9 (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-AIE8 (rev19a).zip
30 PDF 861221486023 000000004700 470  µF 450 1379.67 20 2680 -25 °C up to +85 °C 10 35 45 ANAQ450471M450DSIC2C000 Altium_WCAP-AIE8 (rev19a).IntLibCadStar_WCAP-AIE8 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-AIE8 (rev19a).zipLTSpice_WCAP-AIE9 (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-AIE8 (rev19a).zip 861221
31 PDF 861221486024 000000005600 560  µF 450 1505.99 20 2880 -25 °C up to +85 °C 10 35 50 ANAQ500561M450DSIC2C000 Altium_WCAP-AIE8 (rev19a).IntLibCadStar_WCAP-AIE8 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-AIE8 (rev19a).zipLTSpice_WCAP-AIE9 (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-AIE8 (rev19a).zip 861221

Downloads

Article Specific Files

Files
show

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: Aluminum-Electrolytic-Capacitors, Aluminium-Electrolytcapacitors, Aluminum-Capacitors, Aluminum-Caps, Alu-Caps, Alu-Cap, Aluminium Capacitors, E-Caps, Electrolytic-Capacitors, SNAP-IN Alu-Cap, Aluminium-Electrolytic-Capacitors, Aluminum-Electrolytcapacitor, Aluminium-Caps, Aluminium-Caps, Aluminum Capacitors, Aluminum-Electrolytic-Capacitor, Aluminium-Electrolytcapacitor, Aluminum-Capacitor, Aluminum-Cap, Aluminium Capacitor, E-Cap, Electrolytic-Capacitor, SNAP-IN Alu-Caps, Aluminium-Electrolytic-Capacitor, Aluminum-Electrolytcapacitor, Aluminium-Cap, Aluminium-Cap, Aluminum Capacitor