WCAP-AIG5 Aluminum Electrolytic Capacitors

General Purpose +105 °C

  • Picture
  • Dimensions

Characteristics

General purpose product series with max. operating temperature of +105 °C
  • High permissible ripple current
  • Mounting style: Snap-In
  • Capacitance range: 33 µF ‒ 10000 µF
  • Capacitance tolerance: ±20 %
  • Voltage range (UR): 63 ‒ 450 V(DC)
  • Operating temperature:
    -40 °C up to +105 °C for UR ≤ 100 V(DC)
    -25 °C up to +105 °C for UR > 100 V(DC)
  • Endurance: 2000 h @ +105 °C
  • Dimensions (DxL) in mm: 22.0 x 26.0 up to 35.0 x 60.0
  • Recommended soldering: Wave soldering

Applications

  • High operating temperature applications
  • Filtering
  • Smoothing
  • Energy storage
  • e.g. Personal and industrial computer power supply, server power supply, drive circuit, DC/AC inverter

Products

SPEC Order Code C VR
(V (DC))
ILeak
(µA)
DF
(%)
IRIPPLE
(mA)
Operating Temperature Pitch
(mm)
Ø D
(mm)
L
(mm)
Technical Reference Files Design Kit Samples
1 PDF 861020785017 000000033000 3300  µF 63 4158 20 2480 -40 °C up to +105 °C 10 30 30 ANDP300332M063DSIC2B000 Altium_WCAP-AIG5 (rev19a).IntLibCadStar_WCAP-AIG5 (rev19a).zipLTSpice_WCAP-AIG5 (rev19a).zipPSpice_WCAP-AIG5 (rev19a).zip
2 PDF 861020786024 000000047000 4700  µF 63 5922 30 3430 -40 °C up to +105 °C 10 35 30 ANDQ300472M063DSIC2B000 Altium_WCAP-AIG5 (rev19a).IntLibCadStar_WCAP-AIG5 (rev19a).zipLTSpice_WCAP-AIG5 (rev19a).zipPSpice_WCAP-AIG5 (rev19a).zip
3 PDF 861020786030 000000100000 10000  µF 63 12600 30 5510 -40 °C up to +105 °C 10 35 45 ANDQ450103M063DSIC2B000 Altium_WCAP-AIG5 (rev19a).IntLibCadStar_WCAP-AIG5 (rev19a).zipLTSpice_WCAP-AIG5 (rev19a).zipPSpice_WCAP-AIG5 (rev19a).zip
4 PDF 861021084013 000000004700 470  µF 200 1880 15 1390 -25 °C up to +105 °C 10 25 25 ANJO250471M200DSIC3B000 Altium_WCAP-AIG5 (rev19a).IntLibCadStar_WCAP-AIG5 (rev19a).zipLTSpice_WCAP-AIG5 (rev19a).zipPSpice_WCAP-AIG5 (rev19a).zip
5 PDF 861021085019 000000006800 680  µF 200 2720 15 2040 -25 °C up to +105 °C 10 30 30 ANJP300681M200DSIC2B000 Altium_WCAP-AIG5 (rev19a).IntLibCadStar_WCAP-AIG5 (rev19a).zipLTSpice_WCAP-AIG5 (rev19a).zipPSpice_WCAP-AIG5 (rev19a).zip
6 PDF 861021086027 000000010000 1000  µF 200 4000 15 2480 -25 °C up to +105 °C 10 35 30 ANJQ300102M200DSIC2B000 Altium_WCAP-AIG5 (rev19a).IntLibCadStar_WCAP-AIG5 (rev19a).zipLTSpice_WCAP-AIG5 (rev19a).zipPSpice_WCAP-AIG5 (rev19a).zip
7 PDF 861021385017 000000002200 220  µF 400 1760 20 1110 -25 °C up to +105 °C 10 30 25 ANJP250221M400DSIC2B000 Altium_WCAP-AIG5 (rev19a).IntLibCadStar_WCAP-AIG5 (rev19a).zipLTSpice_WCAP-AIG5 (rev19a).zipPSpice_WCAP-AIG5 (rev19a).zip
8 PDF 861021386031 000000004700 470  µF 400 3760 20 1760 -25 °C up to +105 °C 10 35 35 ANJQ350471M400DSIC2B000 Altium_WCAP-AIG5 (rev19a).IntLibCadStar_WCAP-AIG5 (rev19a).zipLTSpice_WCAP-AIG5 (rev19a).zipPSpice_WCAP-AIG5 (rev19a).zip
9 PDF 861021386035 000000010000 1000  µF 400 8000 20 2850 -25 °C up to +105 °C 10 35 60 ANJQ600102M400DSIC2B000 Altium_WCAP-AIG5 (rev19a).IntLibCadStar_WCAP-AIG5 (rev19a).zipLTSpice_WCAP-AIG5 (rev19a).zipPSpice_WCAP-AIG5 (rev19a).zip
10 PDF 861021483001 000000000330 33  µF 450 297 20 240 -25 °C up to +105 °C 10 22 60 ANJN260330M450DSIC3B000 Altium_WCAP-AIG5 (rev19a).IntLibCadStar_WCAP-AIG5 (rev19a).zipLTSpice_WCAP-AIG5 (rev19a).zipPSpice_WCAP-AIG5 (rev19a).zip 861021
11 PDF 861021483002 000000000470 47  µF 450 423 20 350 -25 °C up to +105 °C 10 22 26 ANJN310470M450DSIC3B000 Altium_WCAP-AIG5 (rev19a).IntLibCadStar_WCAP-AIG5 (rev19a).zipLTSpice_WCAP-AIG5 (rev19a).zipPSpice_WCAP-AIG5 (rev19a).zip 861021
12 PDF 861021483003 000000000560 56  µF 450 504 20 410 -25 °C up to +105 °C 10 22 31 ANJN310560M450DSIC3B000 Altium_WCAP-AIG5 (rev19a).IntLibCadStar_WCAP-AIG5 (rev19a).zipLTSpice_WCAP-AIG5 (rev19a).zipPSpice_WCAP-AIG5 (rev19a).zip 861021
13 PDF 861021483004 000000000680 68  µF 450 612 20 550 -25 °C up to +105 °C 10 22 31 ANJN360680M450DSIC3B000 Altium_WCAP-AIG5 (rev19a).IntLibCadStar_WCAP-AIG5 (rev19a).zipLTSpice_WCAP-AIG5 (rev19a).zipPSpice_WCAP-AIG5 (rev19a).zip 861021
14 PDF 861021483005 000000000820 82  µF 450 738 20 640 -25 °C up to +105 °C 10 22 36 ANJN360820M450DSIC3B000 Altium_WCAP-AIG5 (rev19a).IntLibCadStar_WCAP-AIG5 (rev19a).zipLTSpice_WCAP-AIG5 (rev19a).zipPSpice_WCAP-AIG5 (rev19a).zip 861021
15 PDF 861021483006 000000001000 100  µF 450 900 20 740 -25 °C up to +105 °C 10 22 36 ANJN410101M450DSIC3B000 Altium_WCAP-AIG5 (rev19a).IntLibCadStar_WCAP-AIG5 (rev19a).zipLTSpice_WCAP-AIG5 (rev19a).zipPSpice_WCAP-AIG5 (rev19a).zip 861021
16 PDF 861021483007 000000001200 120  µF 450 1080 20 820 -25 °C up to +105 °C 10 22 41 ANJN460121M450DSIC3B000 Altium_WCAP-AIG5 (rev19a).IntLibCadStar_WCAP-AIG5 (rev19a).zipLTSpice_WCAP-AIG5 (rev19a).zipPSpice_WCAP-AIG5 (rev19a).zip 861021
17 PDF 861021483008 000000001500 150  µF 450 1350 20 960 -25 °C up to +105 °C 10 22 46 ANJN510151M450DSIC3B000 Altium_WCAP-AIG5 (rev19a).IntLibCadStar_WCAP-AIG5 (rev19a).zipLTSpice_WCAP-AIG5 (rev19a).zipPSpice_WCAP-AIG5 (rev19a).zip 861021
18 PDF 861021484009 000000000470 47  µF 450 423 20 350 -25 °C up to +105 °C 10 25 51 ANJO260470M450DSIC3B000 Altium_WCAP-AIG5 (rev19a).IntLibCadStar_WCAP-AIG5 (rev19a).zipLTSpice_WCAP-AIG5 (rev19a).zipPSpice_WCAP-AIG5 (rev19a).zip
19 PDF 861021484010 000000000560 56  µF 450 504 20 410 -25 °C up to +105 °C 10 25 26 ANJO260560M450DSIC3B000 Altium_WCAP-AIG5 (rev19a).IntLibCadStar_WCAP-AIG5 (rev19a).zipLTSpice_WCAP-AIG5 (rev19a).zipPSpice_WCAP-AIG5 (rev19a).zip
20 PDF 861021484011 000000000680 68  µF 450 612 20 550 -25 °C up to +105 °C 10 25 26 ANJO310680M450DSIC3B000 Altium_WCAP-AIG5 (rev19a).IntLibCadStar_WCAP-AIG5 (rev19a).zipLTSpice_WCAP-AIG5 (rev19a).zipPSpice_WCAP-AIG5 (rev19a).zip
21 PDF 861021484012 000000000820 82  µF 450 738 20 640 -25 °C up to +105 °C 10 25 31 ANJO310820M450DSIC3B000 Altium_WCAP-AIG5 (rev19a).IntLibCadStar_WCAP-AIG5 (rev19a).zipLTSpice_WCAP-AIG5 (rev19a).zipPSpice_WCAP-AIG5 (rev19a).zip
22 PDF 861021484013 000000001000 100  µF 450 900 20 740 -25 °C up to +105 °C 10 25 31 ANJO310101M450DSIC3B000 Altium_WCAP-AIG5 (rev19a).IntLibCadStar_WCAP-AIG5 (rev19a).zipLTSpice_WCAP-AIG5 (rev19a).zipPSpice_WCAP-AIG5 (rev19a).zip
23 PDF 861021484014 000000001200 120  µF 450 1080 20 820 -25 °C up to +105 °C 10 25 31 ANJO360121M450DSIC3B000 Altium_WCAP-AIG5 (rev19a).IntLibCadStar_WCAP-AIG5 (rev19a).zipLTSpice_WCAP-AIG5 (rev19a).zipPSpice_WCAP-AIG5 (rev19a).zip
24 PDF 861021484015 000000001500 150  µF 450 1350 20 960 -25 °C up to +105 °C 10 25 36 ANJO410151M450DSIC3B000 Altium_WCAP-AIG5 (rev19a).IntLibCadStar_WCAP-AIG5 (rev19a).zipLTSpice_WCAP-AIG5 (rev19a).zipPSpice_WCAP-AIG5 (rev19a).zip
25 PDF 861021484016 000000001800 180  µF 450 1620 20 1140 -25 °C up to +105 °C 10 25 41 ANJO460181M450DSIC3B000 Altium_WCAP-AIG5 (rev19a).IntLibCadStar_WCAP-AIG5 (rev19a).zipLTSpice_WCAP-AIG5 (rev19a).zipPSpice_WCAP-AIG5 (rev19a).zip 861021
26 PDF 861021484017 000000002200 220  µF 450 1980 20 1240 -25 °C up to +105 °C 10 25 46 ANJO460221M450DSIC3B000 Altium_WCAP-AIG5 (rev19a).IntLibCadStar_WCAP-AIG5 (rev19a).zipLTSpice_WCAP-AIG5 (rev19a).zipPSpice_WCAP-AIG5 (rev19a).zip 861021
27 PDF 861021485018 000000000680 68  µF 450 612 20 550 -25 °C up to +105 °C 10 30 46 ANJP260680M450DSIC2B000 Altium_WCAP-AIG5 (rev19a).IntLibCadStar_WCAP-AIG5 (rev19a).zipLTSpice_WCAP-AIG5 (rev19a).zipPSpice_WCAP-AIG5 (rev19a).zip
28 PDF 861021485019 000000000820 82  µF 450 738 20 640 -25 °C up to +105 °C 10 30 26 ANJP260820M450DSIC2B000 Altium_WCAP-AIG5 (rev19a).IntLibCadStar_WCAP-AIG5 (rev19a).zipLTSpice_WCAP-AIG5 (rev19a).zipPSpice_WCAP-AIG5 (rev19a).zip
29 PDF 861021485020 000000001000 100  µF 450 900 20 740 -25 °C up to +105 °C 10 30 26 ANJP310101M450DSIC2B000 Altium_WCAP-AIG5 (rev19a).IntLibCadStar_WCAP-AIG5 (rev19a).zipLTSpice_WCAP-AIG5 (rev19a).zipPSpice_WCAP-AIG5 (rev19a).zip
30 PDF 861021485021 000000001200 120  µF 450 1080 20 820 -25 °C up to +105 °C 10 30 31 ANJP310121M450DSIC2B000 Altium_WCAP-AIG5 (rev19a).IntLibCadStar_WCAP-AIG5 (rev19a).zipLTSpice_WCAP-AIG5 (rev19a).zipPSpice_WCAP-AIG5 (rev19a).zip
31 PDF 861021485022 000000001500 150  µF 450 1350 20 960 -25 °C up to +105 °C 10 30 31 ANJP360151M450DSIC2B000 Altium_WCAP-AIG5 (rev19a).IntLibCadStar_WCAP-AIG5 (rev19a).zipLTSpice_WCAP-AIG5 (rev19a).zipPSpice_WCAP-AIG5 (rev19a).zip
32 PDF 861021485023 000000001800 180  µF 450 1620 20 1100 -25 °C up to +105 °C 10 30 36 ANJP360181M450DSIC2B000 Altium_WCAP-AIG5 (rev19a).IntLibCadStar_WCAP-AIG5 (rev19a).zipLTSpice_WCAP-AIG5 (rev19a).zipPSpice_WCAP-AIG5 (rev19a).zip
33 PDF 861021485024 000000002200 220  µF 450 1980 20 1240 -25 °C up to +105 °C 10 30 36 ANJP410221M450DSIC2B000 Altium_WCAP-AIG5 (rev19a).IntLibCadStar_WCAP-AIG5 (rev19a).zipLTSpice_WCAP-AIG5 (rev19a).zipPSpice_WCAP-AIG5 (rev19a).zip
34 PDF 861021485025 000000002700 270  µF 450 2430 20 1480 -25 °C up to +105 °C 10 30 41 ANJP510271M450DSIC2B000 Altium_WCAP-AIG5 (rev19a).IntLibCadStar_WCAP-AIG5 (rev19a).zipLTSpice_WCAP-AIG5 (rev19a).zipPSpice_WCAP-AIG5 (rev19a).zip 861021
35 PDF 861021485026 000000003300 330  µF 450 2970 20 1640 -25 °C up to +105 °C 10 30 51 ANJP510331M450DSIC2B000 Altium_WCAP-AIG5 (rev19a).IntLibCadStar_WCAP-AIG5 (rev19a).zipLTSpice_WCAP-AIG5 (rev19a).zipPSpice_WCAP-AIG5 (rev19a).zip 861021
36 PDF 861021486027 000000001500 150  µF 450 1350 20 960 -25 °C up to +105 °C 10 35 51 ANJQ270151M450DSIC2B000 Altium_WCAP-AIG5 (rev19a).IntLibCadStar_WCAP-AIG5 (rev19a).zipLTSpice_WCAP-AIG5 (rev19a).zipPSpice_WCAP-AIG5 (rev19a).zip
37 PDF 861021486028 000000001800 180  µF 450 1620 20 1140 -25 °C up to +105 °C 10 35 27 ANJQ320181M450DSIC2B000 Altium_WCAP-AIG5 (rev19a).IntLibCadStar_WCAP-AIG5 (rev19a).zipLTSpice_WCAP-AIG5 (rev19a).zipPSpice_WCAP-AIG5 (rev19a).zip
38 PDF 861021486029 000000002200 220  µF 450 1980 20 1240 -25 °C up to +105 °C 10 35 32 ANJQ370221M450DSIC2B000 Altium_WCAP-AIG5 (rev19a).IntLibCadStar_WCAP-AIG5 (rev19a).zipLTSpice_WCAP-AIG5 (rev19a).zipPSpice_WCAP-AIG5 (rev19a).zip
39 PDF 861021486030 000000002700 270  µF 450 2430 20 1480 -25 °C up to +105 °C 10 35 37 ANJQ420271M450DSIC2B000 Altium_WCAP-AIG5 (rev19a).IntLibCadStar_WCAP-AIG5 (rev19a).zipLTSpice_WCAP-AIG5 (rev19a).zipPSpice_WCAP-AIG5 (rev19a).zip
40 PDF 861021486031 000000003300 330  µF 450 2970 20 1640 -25 °C up to +105 °C 10 35 42 ANJQ470331M450DSIC2B000 Altium_WCAP-AIG5 (rev19a).IntLibCadStar_WCAP-AIG5 (rev19a).zipLTSpice_WCAP-AIG5 (rev19a).zipPSpice_WCAP-AIG5 (rev19a).zip
41 PDF 861021486032 000000003900 390  µF 450 3510 20 1860 -25 °C up to +105 °C 10 35 47 ANJQ520391M450DSIC2B000 Altium_WCAP-AIG5 (rev19a).IntLibCadStar_WCAP-AIG5 (rev19a).zipLTSpice_WCAP-AIG5 (rev19a).zipPSpice_WCAP-AIG5 (rev19a).zip 861021

Downloads

Article Specific Files

Files
show

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: Aluminum-Electrolytic-Capacitors, Aluminium-Electrolytcapacitors, Aluminum-Capacitors, Aluminum-Caps, Alu-Caps, Alu-Cap, Aluminium Capacitors, E-Caps, Electrolytic-Capacitors, SNAP-IN Alu-Cap, Aluminium-Electrolytic-Capacitors, Aluminum-Electrolytcapacitor, Aluminium-Caps, Aluminium-Caps, Aluminum Capacitors, Aluminum-Electrolytic-Capacitor, Aluminium-Electrolytcapacitor, Aluminum-Capacitor, Aluminum-Cap, Aluminium Capacitor, E-Cap, Electrolytic-Capacitor, SNAP-IN Alu-Caps, Aluminium-Electrolytic-Capacitor, Aluminum-Electrolytcapacitor, Aluminium-Cap, Aluminium-Cap, Aluminum Capacitor