WCAP-AIG8 Aluminum Electrolytic Capacitors

General Purpose +85 °C

  • Picture
  • Dimensions

Characteristics

General purpose product series with max. operating temperature of +85 °C
  • Mounting style: Snap-In
  • Capacitance range: 47 µF ‒ 6800 µF
  • Capacitance tolerance: ±20 %
  • Voltage range (UR): 63 ‒ 450 V(DC)
  • Operating temperature:
    -40 °C up to +85 °C for UR ≤ 100 V(DC)
    -25 °C up to +85 °C for UR > 100 V(DC)
  • Endurance: 2000 h @ +85 °C
  • Dimensions (DxL) in mm: 22.0 x 26.0 up to 40.0 x 52.0
  • Recommended soldering: Wave soldering

Applications

  • Filtering
  • Smoothing
  • Energy storage
  • e.g. Personal and industrial computer power supply, server power supply, drive circuit, DC/AC inverter

Products

SPEC Order Code Simu-
lation
Technical Reference C VR
(V (DC))
ILeak
(µA)
DF
(%)
IRIPPLE
(mA)
Operating Temperature Files Design Kit Samples
1 PDF 861010784009 RE ANBO300332M063DSIC3B000 000000033000 3300  µF 63 4158 20 3120 -40 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
2 PDF 861010786015 RE ANBQ250472M063DSIC2B000 000000047000 4700  µF 63 5922 30 3280 -40 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
3 PDF 861010786021 RE ANBQ300682M063DSIC2B000 000000068000 6800  µF 63 8568 30 4320 -40 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
4 PDF 861011084009 RE ANAO250471M200DSIC3B000 000000004700 470  µF 200 1880 15 2080 -25 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
5 PDF 861011084015 RE ANAO300681M200DSIC3B000 000000006800 680  µF 200 2720 15 2980 -25 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
6 PDF 861011086027 RE ANAQ350152M200DSIC2B000 000000015000 1500  µF 200 6000 15 4770 -25 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
7 PDF 861011384014 RE ANAO300221M400DSIC3B000 000000002200 220  µF 400 1760 20 1550 -25 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
8 PDF 861011385023 RE ANAP300331M400DSIC2B000 000000003300 330  µF 400 2640 20 2050 -25 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
9 PDF 861011386030 RE ANAQ350471M400DSIC2B000 000000004700 470  µF 400 3760 20 2420 -25 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
10 PDF 861011483001 RE ANAN260470M450DSIC3B000 000000000470 47  µF 450 423 20 360 -25 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 861011
11 PDF 861011483002 RE ANAN310680M450DSIC3B000 000000000680 68  µF 450 612 20 500 -25 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 861011
12 PDF 861011483003 RE ANAN310820M450DSIC3B000 000000000820 82  µF 450 738 20 890 -25 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 861011
13 PDF 861011483004 RE ANAN360101M450DSIC3B000 000000001000 100  µF 450 900 20 1030 -25 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 861011
14 PDF 861011483005 RE ANAN410121M450DSIC3B000 000000001200 120  µF 450 1080 20 1190 -25 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 861011
15 PDF 861011483006 RE ANAN510151M450DSIC3B000 000000001500 150  µF 450 1350 20 1390 -25 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 861011
16 PDF 861011483007 RE ANAN510181M450DSIC3B000 000000001800 180  µF 450 1620 20 1520 -25 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 861011
17 PDF 861011484008 RE ANAO260820M450DSIC3B000 000000000820 82  µF 450 738 20 890 -25 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 861012
18 PDF 861011484009 RE ANAO310101M450DSIC3B000 000000001000 100  µF 450 900 20 1030 -25 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 861012
19 PDF 861011484010 RE ANAO360121M450DSIC3B000 000000001200 120  µF 450 1080 20 1190 -25 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 861012
20 PDF 861011484011 RE ANAO410151M450DSIC3B000 000000001500 150  µF 450 1350 20 1390 -25 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 861012
21 PDF 861011484012 RE ANAO460181M450DSIC3B000 000000001800 180  µF 450 1620 20 1520 -25 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 861012
22 PDF 861011484013 RE ANAO510221M450DSIC3B000 000000002200 220  µF 450 1980 20 1760 -25 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 861011
23 PDF 861011485014 RE ANAP310151M450DSIC2B000 000000001500 150  µF 450 1350 20 1390 -25 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 861012
24 PDF 861011485015 ANAP360181M450DSIC2B000 000000001800 180  µF 450 1620 20 1520 -25 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 861012
25 PDF 861011485016 RE ANAP410221M450DSIC2B000 000000002200 220  µF 450 1980 20 1760 -25 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 861012
26 PDF 861011485017 RE ANAP460271M450DSIC2B000 000000002700 270  µF 450 2430 20 2000 -25 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 861011
27 PDF 861011485018 RE ANAP460331M450DSIC2B000 000000003300 330  µF 450 2970 20 2290 -25 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 861011
28 PDF 861011485019 RE ANAP460391M450DSIC2B000 000000003900 390  µF 450 3510 20 2540 -25 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 861011
29 PDF 861011486020 ANAQ370221M450DSIC2B000 000000002200 220  µF 450 1980 20 1760 -25 °C up to +85 °C 861012
30 PDF 861011486021 RE ANAQ370271M450DSIC2B000 000000002700 270  µF 450 2430 20 2000 -25 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 861012
31 PDF 861011486022 RE ANAQ370331M450DSIC2B000 000000003300 330  µF 450 2970 20 2290 -25 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 861012
32 PDF 861011486023 RE ANAQ420391M450DSIC2B000 000000003900 390  µF 450 3510 20 2540 -25 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 861012
33 PDF 861011486024 RE ANAQ470471M450DSIC2B000 000000004700 470  µF 450 4230 20 2890 -25 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 861011
34 PDF 861011487025 RE ANAR370391M450DSIC1B000 000000003900 390  µF 450 3510 20 2540 -25 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 861012
35 PDF 861011487026 RE ANAR420471M450DSIC1B000 000000004700 470  µF 450 4230 20 2890 -25 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 861012
36 PDF 861011487027 RE ANAR520561M450DSIC1B000 000000005600 560  µF 450 5040 20 3260 -25 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 861011

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: Aluminum-Electrolytic-Capacitors, Aluminium-Electrolytcapacitors, Aluminum-Capacitors, Aluminum-Caps, Alu-Caps, Alu-Cap, Aluminium Capacitors, E-Caps, Electrolytic-Capacitors, SNAP-IN Alu-Cap, Aluminium-Electrolytic-Capacitors, Aluminum-Electrolytcapacitor, Aluminium-Caps, Aluminium-Caps, Aluminum Capacitors, Aluminum-Electrolytic-Capacitor, Aluminium-Electrolytcapacitor, Aluminum-Capacitor, Aluminum-Cap, Aluminium Capacitor, E-Cap, Electrolytic-Capacitor, SNAP-IN Alu-Caps, Aluminium-Electrolytic-Capacitor, Aluminum-Electrolytcapacitor, Aluminium-Cap, Aluminium-Cap, Aluminum Capacitor