WCAP-AS5H Aluminium Electrolytic Capacitors

Long Life +105 °C

  • Picture
  • Dimensions

Characteristics

Long life product series
  • Mounting style: V-Chip SMT
  • Capacitance range: 0.1 µF ‒ 1000 µF
  • Capacitance tolerance: ±20 %
  • Voltage range (UR): 6.3 ‒ 50 V(DC)
  • Operating temperature: -40 °C up to +105 °C
  • Endurance: 5000 h @ +105 °C
  • Dimensions (DxL) in mm: 4.0 x 5.5 up to 10.0 x 10.5
  • Recommended soldering: Reflow soldering

Applications

  • Long life applications (industry, medical)
  • Input and output capacitor for switched-mode power supply
  • Filtering
  • Smoothing
  • e.g. DC/DC converter, AC/DC converter, satellite receiver, control panel

Products

SPEC Order Code Simu-
lation
Technical Reference C VR
(V (DC))
ILeak
(µA)
DF
(%)
IRIPPLE
(mA)
Z
(Ω)
Ø D
(mm)
L
(mm)
Files Design Kit Samples
1 PDF 865230140001 RE ASDB055220M6R3DVCTAE000 000000000220 22  µF 6.3 3 32 22 2.24901 4 5.5 865230
2 PDF 865230142002 RE ASDC055330M6R3DVCTBE000 000000000330 33  µF 6.3 3 32 32 1.27222 5 5.5
3 PDF 865230142003 RE ASDC055470M6R3DVCTBE000 000000000470 47  µF 6.3 3 32 36 1.61882 5 5.5 865230
4 PDF 865230143004 RE ASDD055101M6R3DVCTBE000 000000001000 100  µF 6.3 6.3 32 60 0.616859 6.3 5.5
5 PDF 865230145005 RE ASDD077221M6R3DVCTCE000 000000002200 220  µF 6.3 13.86 32 110 0.334738 6.3 7.7 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 865230
6 PDF 865230153006 RE ASDE105331M6R3DVCTEE000 000000003300 330  µF 6.3 20.79 32 160 8 10.5 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 865230
7 PDF 865230157007 RE ASDF105471M6R3DVCTEE000 000000004700 470  µF 6.3 29.61 32 260 0.10539 10 10.5 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
8 PDF 865230157008 RE ASDF105102M6R3DVCTEE000 000000010000 1000  µF 6.3 63 32 340 0.109595 10 10.5 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 865230
9 PDF 865230242001 RE ASDC055220M010DVCTBE000 000000000220 22  µF 10 3 28 28 1.37069 5 5.5
10 PDF 865230242002 RE ASDC055330M010DVCTBE000 000000000330 33  µF 10 3.3 28 34 5 5.5 865230
11 PDF 865230243003 RE ASDD055470M010DVCTBE000 000000000470 47  µF 10 4.7 28 48 0.722671 6.3 5.5
12 PDF 865230245004 RE ASDD077101M010DVCTCE000 000000001000 100  µF 10 10 28 79 6.3 7.7 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
13 PDF 865230253005 RE ASDE105221M010DVCTEE000 000000002200 220  µF 10 22 28 140 0.219079 8 10.5 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 865230
14 PDF 865230257006 RE ASDF105331M010DVCTEE000 000000003300 330  µF 10 33 28 240 0.116674 10 10.5 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
15 PDF 865230257007 RE ASDF105471M010DVCTEE000 000000004700 470  µF 10 47 28 280 0.0973443 10 10.5 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
16 PDF 865230340001 RE ASDB055100M016DVCTAE000 000000000100 10  µF 16 3 22 17 2.23162 4 5.5
17 PDF 865230342002 RE ASDC055220M016DVCTBE000 000000000220 22  µF 16 3.52 22 30 5 5.5 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 865230
18 PDF 865230343003 RE ASDD055330M016DVCTBE000 000000000330 33  µF 16 5.28 22 44 0.662742 6.3 5.5
19 PDF 865230343004 RE ASDD055470M016DVCTBE000 000000000470 47  µF 16 7.52 22 50 0.670083 6.3 5.5
20 PDF 865230345005 RE ASDD077101M016DVCTCE000 000000001000 100  µF 16 16 22 81 6.3 7.7 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 865230
21 PDF 865230357006 RE ASDF105221M016DVCTEE000 000000002200 220  µF 16 35.2 22 216 0.141413 10 10.5 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
22 PDF 865230357007 RE ASDF105331M016DVCTEE000 000000003300 330  µF 16 52.8 22 300 10 10.5 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 865230
23 PDF 865230357008 RE ASDF105471M016DVCTEE000 000000004700 470  µF 16 75.2 22 320 0.1017 10 10.5 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 865230
24 PDF 865230440001 RE ASDB0554R7M025DVCTAE000 000000000047 4.7  µF 25 3 16 13 3.17024 4 5.5
25 PDF 865230440002 RE ASDB055100M025DVCTAE000 000000000100 10  µF 25 3 16 23 2.45566 4 5.5 865230
26 PDF 865230443003 RE ASDD055220M025DVCTBE000 000000000220 22  µF 25 5.5 16 40 0.794477 6.3 5.5
27 PDF 865230443004 RE ASDD055330M025DVCTBE000 000000000330 33  µF 25 8.25 16 48 0.669634 6.3 5.5 865230
28 PDF 865230445005 RE ASDD077470M025DVCTCE000 000000000470 47  µF 25 11.75 16 63 0.81286 6.3 7.7 865230
29 PDF 865230453006 RE ASDE105101M025DVCTEE000 000000001000 100  µF 25 25 16 116 8 10.5 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 865230
30 PDF 865230457007 RE ASDF105221M025DVCTEE000 000000002200 220  µF 25 55 16 240 0.158355 10 10.5 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
31 PDF 865230457008 RE ASDF105331M025DVCTEE000 000000003300 330  µF 25 82.5 16 375 0.0956527 10 10.5 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 865230
32 PDF 865230540001 RE ASDB0554R7M035DVCTAE000 000000000047 4.7  µF 35 3 13 15 4 5.5 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 865230
33 PDF 865230542002 RE ASDC055100M035DVCTBE000 000000000100 10  µF 35 3.5 13 25 1.75288 5 5.5 865230
34 PDF 865230543003 RE ASDD055220M035DVCTBE000 000000000220 22  µF 35 7.7 13 42 0.645817 6.3 5.5
35 PDF 865230545004 RE ASDD077330M035DVCTCE000 000000000330 33  µF 35 11.55 13 57 0.548762 6.3 7.7 865230
36 PDF 865230553005 RE ASDE105470M035DVCTEE000 000000000470 47  µF 35 16.45 13 92 0.355371 8 10.5 865230
37 PDF 865230557006 RE ASDF105101M035DVCTEE000 000000001000 100  µF 35 35 13 150 0.178434 10 10.5 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 865230
38 PDF 865230557007 RE ASDF105221M035DVCTEE000 000000002200 220  µF 35 77 13 280 0.164921 10 10.5 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 865230
39 PDF 865230640001 RE ASDB055R10M050DVCTAE000 000000000001 0.1  µF 50 3 12 1 4 5.5 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 865230
40 PDF 865230640002 RE ASDB055R22M050DVCTAE000 000000000002 0.22  µF 50 3 12 2.6 17.9235 4 5.5 865230
41 PDF 865230640003 RE ASDB055R33M050DVCTAE000 000000000003 0.33  µF 50 3 12 3.2 6.83063 4 5.5 865230
42 PDF 865230640004 RE ASDB055R47M050DVCTAE000 000000000004 0.47  µF 50 3 12 3.8 4 5.5 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 865230
43 PDF 865230640005 RE ASDB055010M050DVCTAE000 000000000010 µF 50 3 12 6.2 4.61328 4 5.5 865230
44 PDF 865230640006 RE ASDB0552R2M050DVCTAE000 000000000022 2.2  µF 50 3 12 11 4 5.5 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 865230
45 PDF 865230640007 RE ASDB0553R3M050DVCTAE000 000000000033 3.3  µF 50 3 12 14 3.31434 4 5.5 865230
46 PDF 865230642008 RE ASDC0554R7M050DVCTBE000 000000000047 4.7  µF 50 3 12 19 1.59693 5 5.5 865230
47 PDF 865230643009 RE ASDD055100M050DVCTBE000 000000000100 10  µF 50 5 12 30 6.3 5.5 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 865230
48 PDF 865230645010 RE ASDD077220M050DVCTCE000 000000000220 22  µF 50 11 12 52 0.688432 6.3 7.7 865230
49 PDF 865230653011 RE ASDE105330M050DVCTEE000 000000000330 33  µF 50 16.5 12 80 0.467165 8 10.5 865230
50 PDF 865230653012 RE ASDE105470M050DVCTEE000 000000000470 47  µF 50 23.5 12 95 0.299911 8 10.5 865230
51 PDF 865230657013 RE ASDF105101M050DVCTEE000 000000001000 100  µF 50 50 12 160 10 10.5 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 865230

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: Aluminum-Electrolytic-Capacitors, Aluminium-Electrolytcapacitors, Aluminum-Capacitors, Aluminum-Caps, Alu-Caps, Alu-Cap, Aluminium Capacitors, E-Caps, Electrolytic-Capacitors, SMT Alu-Cap, Aluminium-Electrolytic-Capacitors, Aluminum-Electrolytcapacitors, Aluminium-Caps, Aluminium-Caps, Aluminum Capacitors, Aluminum-Electrolytic-Capacitor, Aluminium-Electrolytcapacitor, Aluminum-Capacitor, Aluminum-Cap, Aluminium Capacitor, E-Cap, Electrolytic-Capacitor, SMT Alu-Caps