WCAP-AS5H Aluminium Electrolytic Capacitors

Long Life +105 °C

  • Picture
  • Dimensions

Characteristics

Long life product series
  • Mounting style: V-Chip SMT
  • Capacitance range: 0.1 µF ‒ 1000 µF
  • Capacitance tolerance: ±20 %
  • Voltage range (UR): 6.3 ‒ 50 V(DC)
  • Operating temperature: -40 °C up to +105 °C
  • Endurance: 5000 h @ +105 °C
  • Dimensions (DxL) in mm: 4.0 x 5.5 up to 10.0 x 10.5
  • Recommended soldering: Reflow soldering

Applications

  • Long life applications (industry, medical)
  • Input and output capacitor for switched-mode power supply
  • Filtering
  • Smoothing
  • e.g. DC/DC converter, AC/DC converter, satellite receiver, control panel

Products

SPEC Order Code Simu-
lation
C VR
(V (DC))
ILeak
(µA)
DF
(%)
IRIPPLE
(mA)
Z
(Ω)
Operating Temperature Ø D
(mm)
L
(mm)
Technical Reference Files Design Kit Samples
1 PDF 865230140001 RE 000000000220 22  µF 6.3 3 32 22 2.24901 -40 °C up to +105 °C 4 5.5 ASDB055220M6R3DVCTAE000 Altium_WCAP-AS5H (rev19a).IntLibDownloads_CADENCE_WCAP-AS5H (rev19a).zipCadStar_WCAP-AS5H (rev19a).zipLTSpice_WCAP-AS5H (rev19a).zipPSpice_WCAP-AS5H (rev19a).zip 865230
2 PDF 865230142002 RE 000000000330 33  µF 6.3 3 32 32 1.27222 -40 °C up to +105 °C 5 5.5 ASDC055330M6R3DVCTBE000 Altium_WCAP-AS5H (rev19a).IntLibDownloads_CADENCE_WCAP-AS5H (rev19a).zipCadStar_WCAP-AS5H (rev19a).zipLTSpice_WCAP-AS5H (rev19a).zipPSpice_WCAP-AS5H (rev19a).zip
3 PDF 865230142003 RE 000000000470 47  µF 6.3 3 32 36 1.61882 -40 °C up to +105 °C 5 5.5 ASDC055470M6R3DVCTBE000 Altium_WCAP-AS5H (rev19a).IntLibDownloads_CADENCE_WCAP-AS5H (rev19a).zipCadStar_WCAP-AS5H (rev19a).zipLTSpice_WCAP-AS5H (rev19a).zipPSpice_WCAP-AS5H (rev19a).zip 865230
4 PDF 865230143004 RE 000000001000 100  µF 6.3 6.3 32 60 0.616859 -40 °C up to +105 °C 6.3 5.5 ASDD055101M6R3DVCTBE000 Altium_WCAP-AS5H (rev19a).IntLibDownloads_CADENCE_WCAP-AS5H (rev19a).zipCadStar_WCAP-AS5H (rev19a).zipLTSpice_WCAP-AS5H (rev19a).zipPSpice_WCAP-AS5H (rev19a).zip
5 PDF 865230145005 RE 000000002200 220  µF 6.3 13.86 32 110 0.334738 -40 °C up to +105 °C 6.3 7.7 ASDD077221M6R3DVCTCE000 Altium_WCAP-AS5H (rev19a).IntLibDownloads_CADENCE_WCAP-AS5H (rev19a).zipCadStar_WCAP-AS5H (rev19a).zipLTSpice_WCAP-AS5H (rev19a).zipPSpice_WCAP-AS5H (rev19a).zip 865230
6 PDF 865230153006 RE 000000003300 330  µF 6.3 20.79 32 160 -40 °C up to +105 °C 8 10.5 ASDE105331M6R3DVCTEE000 Altium_WCAP-AS5H (rev19a).IntLibDownloads_CADENCE_WCAP-AS5H (rev19a).zipCadStar_WCAP-AS5H (rev19a).zipLTSpice_WCAP-AS5H (rev19a).zipPSpice_WCAP-AS5H (rev19a).zip 865230
7 PDF 865230157007 RE 000000004700 470  µF 6.3 29.61 32 260 0.10539 -40 °C up to +105 °C 10 10.5 ASDF105471M6R3DVCTEE000 Altium_WCAP-AS5H (rev19a).IntLibDownloads_CADENCE_WCAP-AS5H (rev19a).zipCadStar_WCAP-AS5H (rev19a).zipLTSpice_WCAP-AS5H (rev19a).zipPSpice_WCAP-AS5H (rev19a).zip
8 PDF 865230157008 RE 000000010000 1000  µF 6.3 63 32 340 0.109595 -40 °C up to +105 °C 10 10.5 ASDF105102M6R3DVCTEE000 Altium_WCAP-AS5H (rev19a).IntLibDownloads_CADENCE_WCAP-AS5H (rev19a).zipCadStar_WCAP-AS5H (rev19a).zipLTSpice_WCAP-AS5H (rev19a).zipPSpice_WCAP-AS5H (rev19a).zip 865230
9 PDF 865230242001 RE 000000000220 22  µF 10 3 28 28 1.37069 -40 °C up to +105 °C 5 5.5 ASDC055220M010DVCTBE000 Altium_WCAP-AS5H (rev19a).IntLibDownloads_CADENCE_WCAP-AS5H (rev19a).zipCadStar_WCAP-AS5H (rev19a).zipLTSpice_WCAP-AS5H (rev19a).zipPSpice_WCAP-AS5H (rev19a).zip
10 PDF 865230242002 RE 000000000330 33  µF 10 3.3 28 34 -40 °C up to +105 °C 5 5.5 ASDC055330M010DVCTBE000 Altium_WCAP-AS5H (rev19a).IntLibDownloads_CADENCE_WCAP-AS5H (rev19a).zipCadStar_WCAP-AS5H (rev19a).zip 865230
11 PDF 865230243003 RE 000000000470 47  µF 10 4.7 28 48 0.722671 -40 °C up to +105 °C 6.3 5.5 ASDD055470M010DVCTBE000 Altium_WCAP-AS5H (rev19a).IntLibDownloads_CADENCE_WCAP-AS5H (rev19a).zipCadStar_WCAP-AS5H (rev19a).zipLTSpice_WCAP-AS5H (rev19a).zipPSpice_WCAP-AS5H (rev19a).zip
12 PDF 865230245004 RE 000000001000 100  µF 10 10 28 79 -40 °C up to +105 °C 6.3 7.7 ASDD077101M010DVCTCE000 Altium_WCAP-AS5H (rev19a).IntLibDownloads_CADENCE_WCAP-AS5H (rev19a).zipCadStar_WCAP-AS5H (rev19a).zipLTSpice_WCAP-AS5H (rev19a).zipPSpice_WCAP-AS5H (rev19a).zip
13 PDF 865230253005 RE 000000002200 220  µF 10 22 28 140 0.219079 -40 °C up to +105 °C 8 10.5 ASDE105221M010DVCTEE000 Altium_WCAP-AS5H (rev19a).IntLibDownloads_CADENCE_WCAP-AS5H (rev19a).zipCadStar_WCAP-AS5H (rev19a).zipLTSpice_WCAP-AS5H (rev19a).zipPSpice_WCAP-AS5H (rev19a).zip 865230
14 PDF 865230257006 RE 000000003300 330  µF 10 33 28 240 0.116674 -40 °C up to +105 °C 10 10.5 ASDF105331M010DVCTEE000 Altium_WCAP-AS5H (rev19a).IntLibDownloads_CADENCE_WCAP-AS5H (rev19a).zipCadStar_WCAP-AS5H (rev19a).zipLTSpice_WCAP-AS5H (rev19a).zipPSpice_WCAP-AS5H (rev19a).zip
15 PDF 865230257007 RE 000000004700 470  µF 10 47 28 280 0.0973443 -40 °C up to +105 °C 10 10.5 ASDF105471M010DVCTEE000 Altium_WCAP-AS5H (rev19a).IntLibDownloads_CADENCE_WCAP-AS5H (rev19a).zipCadStar_WCAP-AS5H (rev19a).zipLTSpice_WCAP-AS5H (rev19a).zipPSpice_WCAP-AS5H (rev19a).zip
16 PDF 865230340001 RE 000000000100 10  µF 16 3 22 17 2.23162 -40 °C up to +105 °C 4 5.5 ASDB055100M016DVCTAE000 Altium_WCAP-AS5H (rev19a).IntLibDownloads_CADENCE_WCAP-AS5H (rev19a).zipCadStar_WCAP-AS5H (rev19a).zipLTSpice_WCAP-AS5H (rev19a).zipPSpice_WCAP-AS5H (rev19a).zip
17 PDF 865230342002 RE 000000000220 22  µF 16 3.52 22 30 -40 °C up to +105 °C 5 5.5 ASDC055220M016DVCTBE000 Altium_WCAP-AS5H (rev19a).IntLibDownloads_CADENCE_WCAP-AS5H (rev19a).zipCadStar_WCAP-AS5H (rev19a).zipLTSpice_WCAP-AS5H (rev19a).zipPSpice_WCAP-AS5H (rev19a).zip 865230
18 PDF 865230343003 RE 000000000330 33  µF 16 5.28 22 44 0.662742 -40 °C up to +105 °C 6.3 5.5 ASDD055330M016DVCTBE000 Altium_WCAP-AS5H (rev19a).IntLibDownloads_CADENCE_WCAP-AS5H (rev19a).zipCadStar_WCAP-AS5H (rev19a).zipLTSpice_WCAP-AS5H (rev19a).zipPSpice_WCAP-AS5H (rev19a).zip
19 PDF 865230343004 RE 000000000470 47  µF 16 7.52 22 50 0.670083 -40 °C up to +105 °C 6.3 5.5 ASDD055470M016DVCTBE000 Altium_WCAP-AS5H (rev19a).IntLibDownloads_CADENCE_WCAP-AS5H (rev19a).zipCadStar_WCAP-AS5H (rev19a).zipLTSpice_WCAP-AS5H (rev19a).zipPSpice_WCAP-AS5H (rev19a).zip
20 PDF 865230345005 RE 000000001000 100  µF 16 16 22 81 -40 °C up to +105 °C 6.3 7.7 ASDD077101M016DVCTCE000 Altium_WCAP-AS5H (rev19a).IntLibDownloads_CADENCE_WCAP-AS5H (rev19a).zipCadStar_WCAP-AS5H (rev19a).zipLTSpice_WCAP-AS5H (rev19a).zipPSpice_WCAP-AS5H (rev19a).zip 865230
21 PDF 865230357006 RE 000000002200 220  µF 16 35.2 22 216 0.141413 -40 °C up to +105 °C 10 10.5 ASDF105221M016DVCTEE000 Altium_WCAP-AS5H (rev19a).IntLibDownloads_CADENCE_WCAP-AS5H (rev19a).zipCadStar_WCAP-AS5H (rev19a).zipLTSpice_WCAP-AS5H (rev19a).zipPSpice_WCAP-AS5H (rev19a).zip
22 PDF 865230357007 RE 000000003300 330  µF 16 52.8 22 300 -40 °C up to +105 °C 10 10.5 ASDF105331M016DVCTEE000 Altium_WCAP-AS5H (rev19a).IntLibDownloads_CADENCE_WCAP-AS5H (rev19a).zipCadStar_WCAP-AS5H (rev19a).zipLTSpice_WCAP-AS5H (rev19a).zipPSpice_WCAP-AS5H (rev19a).zip 865230
23 PDF 865230357008 RE 000000004700 470  µF 16 75.2 22 320 0.1017 -40 °C up to +105 °C 10 10.5 ASDF105471M016DVCTEE000 Altium_WCAP-AS5H (rev19a).IntLibDownloads_CADENCE_WCAP-AS5H (rev19a).zipCadStar_WCAP-AS5H (rev19a).zipLTSpice_WCAP-AS5H (rev19a).zipPSpice_WCAP-AS5H (rev19a).zip 865230
24 PDF 865230440001 RE 000000000047 4.7  µF 25 3 16 13 3.17024 -40 °C up to +105 °C 4 5.5 ASDB0554R7M025DVCTAE000 Altium_WCAP-AS5H (rev19a).IntLibDownloads_CADENCE_WCAP-AS5H (rev19a).zipCadStar_WCAP-AS5H (rev19a).zip
25 PDF 865230440002 RE 000000000100 10  µF 25 3 16 23 2.45566 -40 °C up to +105 °C 4 5.5 ASDB055100M025DVCTAE000 Altium_WCAP-AS5H (rev19a).IntLibDownloads_CADENCE_WCAP-AS5H (rev19a).zipCadStar_WCAP-AS5H (rev19a).zip 865230
26 PDF 865230443003 RE 000000000220 22  µF 25 5.5 16 40 0.794477 -40 °C up to +105 °C 6.3 5.5 ASDD055220M025DVCTBE000 Altium_WCAP-AS5H (rev19a).IntLibDownloads_CADENCE_WCAP-AS5H (rev19a).zipCadStar_WCAP-AS5H (rev19a).zip
27 PDF 865230443004 RE 000000000330 33  µF 25 8.25 16 48 0.669634 -40 °C up to +105 °C 6.3 5.5 ASDD055330M025DVCTBE000 Altium_WCAP-AS5H (rev19a).IntLibDownloads_CADENCE_WCAP-AS5H (rev19a).zipCadStar_WCAP-AS5H (rev19a).zip 865230
28 PDF 865230445005 RE 000000000470 47  µF 25 11.75 16 63 0.81286 -40 °C up to +105 °C 6.3 7.7 ASDD077470M025DVCTCE000 Altium_WCAP-AS5H (rev19a).IntLibDownloads_CADENCE_WCAP-AS5H (rev19a).zipCadStar_WCAP-AS5H (rev19a).zip 865230
29 PDF 865230453006 RE 000000001000 100  µF 25 25 16 116 -40 °C up to +105 °C 8 10.5 ASDE105101M025DVCTEE000 Altium_WCAP-AS5H (rev19a).IntLibDownloads_CADENCE_WCAP-AS5H (rev19a).zipCadStar_WCAP-AS5H (rev19a).zipLTSpice_WCAP-AS5H (rev19a).zipPSpice_WCAP-AS5H (rev19a).zip 865230
30 PDF 865230457007 RE 000000002200 220  µF 25 55 16 240 0.158355 -40 °C up to +105 °C 10 10.5 ASDF105221M025DVCTEE000 Altium_WCAP-AS5H (rev19a).IntLibDownloads_CADENCE_WCAP-AS5H (rev19a).zipCadStar_WCAP-AS5H (rev19a).zipLTSpice_WCAP-AS5H (rev19a).zipPSpice_WCAP-AS5H (rev19a).zip
31 PDF 865230457008 RE 000000003300 330  µF 25 82.5 16 375 0.0956527 -40 °C up to +105 °C 10 10.5 ASDF105331M025DVCTEE000 Altium_WCAP-AS5H (rev19a).IntLibDownloads_CADENCE_WCAP-AS5H (rev19a).zipCadStar_WCAP-AS5H (rev19a).zipLTSpice_WCAP-AS5H (rev19a).zipPSpice_WCAP-AS5H (rev19a).zip 865230
32 PDF 865230540001 RE 000000000047 4.7  µF 35 3 13 15 -40 °C up to +105 °C 4 5.5 ASDB0554R7M035DVCTAE000 Altium_WCAP-AS5H (rev19a).IntLibDownloads_CADENCE_WCAP-AS5H (rev19a).zipCadStar_WCAP-AS5H (rev19a).zipLTSpice_WCAP-AS5H (rev19a).zipPSpice_WCAP-AS5H (rev19a).zip 865230
33 PDF 865230542002 RE 000000000100 10  µF 35 3.5 13 25 1.75288 -40 °C up to +105 °C 5 5.5 ASDC055100M035DVCTBE000 Altium_WCAP-AS5H (rev19a).IntLibDownloads_CADENCE_WCAP-AS5H (rev19a).zipCadStar_WCAP-AS5H (rev19a).zipLTSpice_WCAP-AS5H (rev19a).zipPSpice_WCAP-AS5H (rev19a).zip 865230
34 PDF 865230543003 RE 000000000220 22  µF 35 7.7 13 42 0.645817 -40 °C up to +105 °C 6.3 5.5 ASDD055220M035DVCTBE000 Altium_WCAP-AS5H (rev19a).IntLibDownloads_CADENCE_WCAP-AS5H (rev19a).zipCadStar_WCAP-AS5H (rev19a).zipLTSpice_WCAP-AS5H (rev19a).zipPSpice_WCAP-AS5H (rev19a).zip
35 PDF 865230545004 RE 000000000330 33  µF 35 11.55 13 57 0.548762 -40 °C up to +105 °C 6.3 7.7 ASDD077330M035DVCTCE000 Altium_WCAP-AS5H (rev19a).IntLibDownloads_CADENCE_WCAP-AS5H (rev19a).zipCadStar_WCAP-AS5H (rev19a).zipLTSpice_WCAP-AS5H (rev19a).zipPSpice_WCAP-AS5H (rev19a).zip 865230
36 PDF 865230553005 RE 000000000470 47  µF 35 16.45 13 92 0.355371 -40 °C up to +105 °C 8 10.5 ASDE105470M035DVCTEE000 Altium_WCAP-AS5H (rev19a).IntLibDownloads_CADENCE_WCAP-AS5H (rev19a).zipCadStar_WCAP-AS5H (rev19a).zipLTSpice_WCAP-AS5H (rev19a).zipPSpice_WCAP-AS5H (rev19a).zip 865230
37 PDF 865230557006 RE 000000001000 100  µF 35 35 13 150 0.178434 -40 °C up to +105 °C 10 10.5 ASDF105101M035DVCTEE000 Altium_WCAP-AS5H (rev19a).IntLibDownloads_CADENCE_WCAP-AS5H (rev19a).zipCadStar_WCAP-AS5H (rev19a).zipLTSpice_WCAP-AS5H (rev19a).zipPSpice_WCAP-AS5H (rev19a).zip 865230
38 PDF 865230557007 RE 000000002200 220  µF 35 77 13 280 0.164921 -40 °C up to +105 °C 10 10.5 ASDF105221M035DVCTEE000 Altium_WCAP-AS5H (rev19a).IntLibDownloads_CADENCE_WCAP-AS5H (rev19a).zipCadStar_WCAP-AS5H (rev19a).zipLTSpice_WCAP-AS5H (rev19a).zipPSpice_WCAP-AS5H (rev19a).zip 865230
39 PDF 865230640001 RE 000000000001 0.1  µF 50 3 12 1 -40 °C up to +105 °C 4 5.5 ASDB055R10M050DVCTAE000 Altium_WCAP-AS5H (rev19a).IntLibDownloads_CADENCE_WCAP-AS5H (rev19a).zipCadStar_WCAP-AS5H (rev19a).zipLTSpice_WCAP-AS5H (rev19a).zipPSpice_WCAP-AS5H (rev19a).zip 865230
40 PDF 865230640002 RE 000000000002 0.22  µF 50 3 12 2.6 17.9235 -40 °C up to +105 °C 4 5.5 ASDB055R22M050DVCTAE000 Altium_WCAP-AS5H (rev19a).IntLibDownloads_CADENCE_WCAP-AS5H (rev19a).zipCadStar_WCAP-AS5H (rev19a).zipLTSpice_WCAP-AS5H (rev19a).zipPSpice_WCAP-AS5H (rev19a).zip 865230
41 PDF 865230640003 RE 000000000003 0.33  µF 50 3 12 3.2 6.83063 -40 °C up to +105 °C 4 5.5 ASDB055R33M050DVCTAE000 Altium_WCAP-AS5H (rev19a).IntLibDownloads_CADENCE_WCAP-AS5H (rev19a).zipCadStar_WCAP-AS5H (rev19a).zipLTSpice_WCAP-AS5H (rev19a).zipPSpice_WCAP-AS5H (rev19a).zip 865230
42 PDF 865230640004 RE 000000000004 0.47  µF 50 3 12 3.8 -40 °C up to +105 °C 4 5.5 ASDB055R47M050DVCTAE000 Altium_WCAP-AS5H (rev19a).IntLibDownloads_CADENCE_WCAP-AS5H (rev19a).zipCadStar_WCAP-AS5H (rev19a).zipLTSpice_WCAP-AS5H (rev19a).zipPSpice_WCAP-AS5H (rev19a).zip 865230
43 PDF 865230640005 RE 000000000010 µF 50 3 12 6.2 4.61328 -40 °C up to +105 °C 4 5.5 ASDB055010M050DVCTAE000 Altium_WCAP-AS5H (rev19a).IntLibDownloads_CADENCE_WCAP-AS5H (rev19a).zipCadStar_WCAP-AS5H (rev19a).zipLTSpice_WCAP-AS5H (rev19a).zipPSpice_WCAP-AS5H (rev19a).zip 865230
44 PDF 865230640006 RE 000000000022 2.2  µF 50 3 12 11 -40 °C up to +105 °C 4 5.5 ASDB0552R2M050DVCTAE000 Altium_WCAP-AS5H (rev19a).IntLibDownloads_CADENCE_WCAP-AS5H (rev19a).zipCadStar_WCAP-AS5H (rev19a).zipLTSpice_WCAP-AS5H (rev19a).zipPSpice_WCAP-AS5H (rev19a).zip 865230
45 PDF 865230640007 RE 000000000033 3.3  µF 50 3 12 14 3.31434 -40 °C up to +105 °C 4 5.5 ASDB0553R3M050DVCTAE000 Altium_WCAP-AS5H (rev19a).IntLibDownloads_CADENCE_WCAP-AS5H (rev19a).zipCadStar_WCAP-AS5H (rev19a).zipLTSpice_WCAP-AS5H (rev19a).zipPSpice_WCAP-AS5H (rev19a).zip 865230
46 PDF 865230642008 RE 000000000047 4.7  µF 50 3 12 19 1.59693 -40 °C up to +105 °C 5 5.5 ASDC0554R7M050DVCTBE000 Altium_WCAP-AS5H (rev19a).IntLibDownloads_CADENCE_WCAP-AS5H (rev19a).zipCadStar_WCAP-AS5H (rev19a).zipLTSpice_WCAP-AS5H (rev19a).zipPSpice_WCAP-AS5H (rev19a).zip 865230
47 PDF 865230643009 RE 000000000100 10  µF 50 5 12 30 -40 °C up to +105 °C 6.3 5.5 ASDD055100M050DVCTBE000 Altium_WCAP-AS5H (rev19a).IntLibDownloads_CADENCE_WCAP-AS5H (rev19a).zipCadStar_WCAP-AS5H (rev19a).zipLTSpice_WCAP-AS5H (rev19a).zipPSpice_WCAP-AS5H (rev19a).zip 865230
48 PDF 865230645010 RE 000000000220 22  µF 50 11 12 52 0.688432 -40 °C up to +105 °C 6.3 7.7 ASDD077220M050DVCTCE000 Altium_WCAP-AS5H (rev19a).IntLibDownloads_CADENCE_WCAP-AS5H (rev19a).zipCadStar_WCAP-AS5H (rev19a).zipLTSpice_WCAP-AS5H (rev19a).zipPSpice_WCAP-AS5H (rev19a).zip 865230
49 PDF 865230653011 RE 000000000330 33  µF 50 16.5 12 80 0.467165 -40 °C up to +105 °C 8 10.5 ASDE105330M050DVCTEE000 Altium_WCAP-AS5H (rev19a).IntLibDownloads_CADENCE_WCAP-AS5H (rev19a).zipCadStar_WCAP-AS5H (rev19a).zipLTSpice_WCAP-AS5H (rev19a).zipPSpice_WCAP-AS5H (rev19a).zip 865230
50 PDF 865230653012 RE 000000000470 47  µF 50 23.5 12 95 0.299911 -40 °C up to +105 °C 8 10.5 ASDE105470M050DVCTEE000 Altium_WCAP-AS5H (rev19a).IntLibDownloads_CADENCE_WCAP-AS5H (rev19a).zipCadStar_WCAP-AS5H (rev19a).zipLTSpice_WCAP-AS5H (rev19a).zipPSpice_WCAP-AS5H (rev19a).zip 865230
51 PDF 865230657013 RE 000000001000 100  µF 50 50 12 160 -40 °C up to +105 °C 10 10.5 ASDF105101M050DVCTEE000 Altium_WCAP-AS5H (rev19a).IntLibDownloads_CADENCE_WCAP-AS5H (rev19a).zipCadStar_WCAP-AS5H (rev19a).zipLTSpice_WCAP-AS5H (rev19a).zipPSpice_WCAP-AS5H (rev19a).zip 865230

Downloads

Article Specific Files

Files
show

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: Aluminum-Electrolytic-Capacitors, Aluminium-Electrolytcapacitors, Aluminum-Capacitors, Aluminum-Caps, Alu-Caps, Alu-Cap, Aluminium Capacitors, E-Caps, Electrolytic-Capacitors, SMT Alu-Cap, Aluminium-Electrolytic-Capacitors, Aluminum-Electrolytcapacitors, Aluminium-Caps, Aluminium-Caps, Aluminum Capacitors, Aluminum-Electrolytic-Capacitor, Aluminium-Electrolytcapacitor, Aluminum-Capacitor, Aluminum-Cap, Aluminium Capacitor, E-Cap, Electrolytic-Capacitor, SMT Alu-Caps