WCAP-ASLI Aluminium Electrolytic Capacitors

Low Impedance +105 °C

  • Picture
  • Dimensions

Characteristics

Low impedance product series
  • Mounting style: V-Chip SMT
  • Capacitance range: 0.1 µF ‒ 6800 µF
  • Capacitance tolerance: ±20 %
  • Voltage range (UR): 6.3 ‒ 100 V(DC)
  • Operating temperature: -55 °C up to +105 °C
  • Endurance: 2000 h @ +105 °C
  • Dimensions (DxL) in mm: 4.0 x 5.5 up to 16.0 x 17.0
  • Recommended soldering: Reflow soldering

Applications

  • Low impedance, especially for filtering applications
  • Input and output capacitor for switched-mode power supply
  • Filtering
  • Smoothing
  • e.g. DC/DC converter, AC/DC converter, satellite receiver, control panel

Products

SPEC Order Code Simu-
lation
C VR
(V (DC))
ILeak
(µA)
DF
(%)
IRIPPLE
(mA)
Operating Temperature Ø D
(mm)
L
(mm)
Technical Reference Files Design Kit Samples
1 PDF 865080140001 RE 000000000220 22  µF 6.3 3 24 75 -55 °C up to +105 °C 4 5.5 ASEB055220M6R3DVCTAB000 Altium_WCAP-ASLI (rev19a).IntLibDownloads_CADENCE_WCAP-ASLI (rev19a).zipCadStar_WCAP-ASLI (rev19a).zipLTSpice_WCAP-ASLI (rev19a).zipPSpice_WCAP-ASLI (rev19a).zip
2 PDF 865080140002 RE 000000000270 27  µF 6.3 3 24 79 -55 °C up to +105 °C 4 5.5 ASEB055270M6R3DVCTAB000 Altium_WCAP-ASLI (rev19a).IntLibDownloads_CADENCE_WCAP-ASLI (rev19a).zipCadStar_WCAP-ASLI (rev19a).zipLTSpice_WCAP-ASLI (rev19a).zipPSpice_WCAP-ASLI (rev19a).zip 865080
3 PDF 865080140003 RE 000000000330 33  µF 6.3 3 24 82 -55 °C up to +105 °C 4 5.5 ASEB055330M6R3DVCTAB000 Altium_WCAP-ASLI (rev19a).IntLibDownloads_CADENCE_WCAP-ASLI (rev19a).zipCadStar_WCAP-ASLI (rev19a).zip
4 PDF 865080140004 RE 000000000470 47  µF 6.3 3 24 86 -55 °C up to +105 °C 4 5.5 ASEB055470M6R3DVCTAB000 Altium_WCAP-ASLI (rev19a).IntLibDownloads_CADENCE_WCAP-ASLI (rev19a).zipCadStar_WCAP-ASLI (rev19a).zip
5 PDF 865080142005 RE 000000000560 56  µF 6.3 3.53 24 150 -55 °C up to +105 °C 5 5.5 ASEC055560M6R3DVCTBB000 Altium_WCAP-ASLI (rev19a).IntLibDownloads_CADENCE_WCAP-ASLI (rev19a).zipCadStar_WCAP-ASLI (rev19a).zipLTSpice_WCAP-ASLI (rev19a).zipPSpice_WCAP-ASLI (rev19a).zip 865080
6 PDF 865080142006 RE 000000000680 68  µF 6.3 4.28 24 160 -55 °C up to +105 °C 5 5.5 ASEC055680M6R3DVCTBB000 Altium_WCAP-ASLI (rev19a).IntLibDownloads_CADENCE_WCAP-ASLI (rev19a).zipCadStar_WCAP-ASLI (rev19a).zipLTSpice_WCAP-ASLI (rev19a).zipPSpice_WCAP-ASLI (rev19a).zip 865080
7 PDF 865080142007 RE 000000001000 100  µF 6.3 6.3 24 170 -55 °C up to +105 °C 5 5.5 ASEC055101M6R3DVCTBB000 Altium_WCAP-ASLI (rev19a).IntLibDownloads_CADENCE_WCAP-ASLI (rev19a).zipCadStar_WCAP-ASLI (rev19a).zip 865080
8 PDF 865080143008 RE 000000001500 150  µF 6.3 9.45 24 235 -55 °C up to +105 °C 6.3 5.5 ASED055151M6R3DVCTBB000 Altium_WCAP-ASLI (rev19a).IntLibDownloads_CADENCE_WCAP-ASLI (rev19a).zipCadStar_WCAP-ASLI (rev19a).zip
9 PDF 865080143009 RE 000000002200 220  µF 6.3 13.86 24 240 -55 °C up to +105 °C 6.3 5.5 ASED055221M6R3DVCTBB000 Altium_WCAP-ASLI (rev19a).IntLibDownloads_CADENCE_WCAP-ASLI (rev19a).zipCadStar_WCAP-ASLI (rev19a).zipLTSpice_WCAP-ASLI (rev19a).zipPSpice_WCAP-ASLI (rev19a).zip
10 PDF 865080145010 RE 000000003300 330  µF 6.3 20.79 24 275 -55 °C up to +105 °C 6.3 7.7 ASED077331M6R3DVCTCB000 Altium_WCAP-ASLI (rev19a).IntLibDownloads_CADENCE_WCAP-ASLI (rev19a).zipCadStar_WCAP-ASLI (rev19a).zipLTSpice_WCAP-ASLI (rev19a).zipPSpice_WCAP-ASLI (rev19a).zip 865080
11 PDF 865080149011 RE 000000003300 330  µF 6.3 20.79 24 290 -55 °C up to +105 °C 8 6.5 ASEE065331M6R3DVCTBB000 Altium_WCAP-ASLI (rev19a).IntLibDownloads_CADENCE_WCAP-ASLI (rev19a).zipCadStar_WCAP-ASLI (rev19a).zipLTSpice_WCAP-ASLI (rev19a).zipPSpice_WCAP-ASLI (rev19a).zip 865080
12 PDF 865080153012 RE 000000004700 470  µF 6.3 29.61 24 450 -55 °C up to +105 °C 8 10.5 ASEE105471M6R3DVCTEB000 Altium_WCAP-ASLI (rev19a).IntLibDownloads_CADENCE_WCAP-ASLI (rev19a).zipCadStar_WCAP-ASLI (rev19a).zipLTSpice_WCAP-ASLI (rev19a).zipPSpice_WCAP-ASLI (rev19a).zip 865080
13 PDF 865080153013 RE 000000006800 680  µF 6.3 42.84 24 500 -55 °C up to +105 °C 8 10.5 ASEE105681M6R3DVCTEB000 Altium_WCAP-ASLI (rev19a).IntLibDownloads_CADENCE_WCAP-ASLI (rev19a).zipCadStar_WCAP-ASLI (rev19a).zipLTSpice_WCAP-ASLI (rev19a).zipPSpice_WCAP-ASLI (rev19a).zip 865080
14 PDF 865080153014 RE 000000010000 1000  µF 6.3 63 24 530 -55 °C up to +105 °C 8 10.5 ASEE105102M6R3DVCTEB000 Altium_WCAP-ASLI (rev19a).IntLibDownloads_CADENCE_WCAP-ASLI (rev19a).zipCadStar_WCAP-ASLI (rev19a).zipLTSpice_WCAP-ASLI (rev19a).zipPSpice_WCAP-ASLI (rev19a).zip 865080
15 PDF 865080157015 RE 000000012000 1200  µF 6.3 75.6 24 600 -55 °C up to +105 °C 10 10.5 ASEF105122M6R3DVCTEB000 Altium_WCAP-ASLI (rev19a).IntLibDownloads_CADENCE_WCAP-ASLI (rev19a).zipCadStar_WCAP-ASLI (rev19a).zipLTSpice_WCAP-ASLI (rev19a).zipPSpice_WCAP-ASLI (rev19a).zip 865080
16 PDF 865080157016 RE 000000015000 1500  µF 6.3 94.5 24 650 -55 °C up to +105 °C 10 10.5 ASEF105152M6R3DVCTEB000 Altium_WCAP-ASLI (rev19a).IntLibDownloads_CADENCE_WCAP-ASLI (rev19a).zipCadStar_WCAP-ASLI (rev19a).zipLTSpice_WCAP-ASLI (rev19a).zipPSpice_WCAP-ASLI (rev19a).zip 865080
17 PDF 865080162017 RE 000000033000 3300  µF 6.3 207.9 24 1100 -55 °C up to +105 °C 12.5 14 ASEH140332M6R3DVCTGB000 Altium_WCAP-ASLI (rev19a).IntLibDownloads_CADENCE_WCAP-ASLI (rev19a).zipCadStar_WCAP-ASLI (rev19a).zipLTSpice_WCAP-ASLI (rev19a).zipPSpice_WCAP-ASLI (rev19a).zip 865080
18 PDF 865080163018 RE 000000068000 6800  µF 6.3 428.4 24 1250 -55 °C up to +105 °C 16 17 ASEK170682M6R3DVCTHB000 Altium_WCAP-ASLI (rev19a).IntLibDownloads_CADENCE_WCAP-ASLI (rev19a).zipCadStar_WCAP-ASLI (rev19a).zipLTSpice_WCAP-ASLI (rev19a).zipPSpice_WCAP-ASLI (rev19a).zip 865080
19 PDF 865080240001 RE 000000000220 22  µF 10 3 19 80 -55 °C up to +105 °C 4 5.5 ASEB055220M010DVCTAB000 Altium_WCAP-ASLI (rev19a).IntLibDownloads_CADENCE_WCAP-ASLI (rev19a).zipCadStar_WCAP-ASLI (rev19a).zip
20 PDF 865080240003 RE 000000000330 33  µF 10 3.3 19 90 -55 °C up to +105 °C 4 5.5 ASEB055330M010DVCTAB000 Altium_WCAP-ASLI (rev19a).IntLibDownloads_CADENCE_WCAP-ASLI (rev19a).zipCadStar_WCAP-ASLI (rev19a).zip 865080
21 PDF 865080242002 RE 000000000270 27  µF 10 3 19 125 -55 °C up to +105 °C 5 5.5 ASEC055270M010DVCTBB000 Altium_WCAP-ASLI (rev19a).IntLibDownloads_CADENCE_WCAP-ASLI (rev19a).zipCadStar_WCAP-ASLI (rev19a).zip
22 PDF 865080242004 RE 000000000470 47  µF 10 4.7 19 165 -55 °C up to +105 °C 5 5.5 ASEC055470M010DVCTBB000 Altium_WCAP-ASLI (rev19a).IntLibDownloads_CADENCE_WCAP-ASLI (rev19a).zipCadStar_WCAP-ASLI (rev19a).zipLTSpice_WCAP-ASLI (rev19a).zipPSpice_WCAP-ASLI (rev19a).zip
23 PDF 865080243005 RE 000000000560 56  µF 10 5.6 19 210 -55 °C up to +105 °C 6.3 5.5 ASED055560M010DVCTBB000 Altium_WCAP-ASLI (rev19a).IntLibDownloads_CADENCE_WCAP-ASLI (rev19a).zipCadStar_WCAP-ASLI (rev19a).zip
24 PDF 865080243006 RE 000000000680 68  µF 10 6.8 19 220 -55 °C up to +105 °C 6.3 5.5 ASED055680M010DVCTBB000 Altium_WCAP-ASLI (rev19a).IntLibDownloads_CADENCE_WCAP-ASLI (rev19a).zipCadStar_WCAP-ASLI (rev19a).zip
25 PDF 865080243007 RE 000000001000 100  µF 10 10 19 240 -55 °C up to +105 °C 6.3 5.5 ASED055101M010DVCTBB000 Altium_WCAP-ASLI (rev19a).IntLibDownloads_CADENCE_WCAP-ASLI (rev19a).zipCadStar_WCAP-ASLI (rev19a).zipLTSpice_WCAP-ASLI (rev19a).zipPSpice_WCAP-ASLI (rev19a).zip
26 PDF 865080243008 RE 000000001500 150  µF 10 15 19 250 -55 °C up to +105 °C 6.3 5.5 ASED055151M010DVCTBB000 Altium_WCAP-ASLI (rev19a).IntLibDownloads_CADENCE_WCAP-ASLI (rev19a).zipCadStar_WCAP-ASLI (rev19a).zip
27 PDF 865080245009 RE 000000002200 220  µF 10 22 19 270 -55 °C up to +105 °C 6.3 7.7 ASED077221M010DVCTCB000 Altium_WCAP-ASLI (rev19a).IntLibDownloads_CADENCE_WCAP-ASLI (rev19a).zipCadStar_WCAP-ASLI (rev19a).zipLTSpice_WCAP-ASLI (rev19a).zipPSpice_WCAP-ASLI (rev19a).zip
28 PDF 865080249010 RE 000000002200 220  µF 10 22 19 285 -55 °C up to +105 °C 8 6.5 ASEE065221M010DVCTBB000 Altium_WCAP-ASLI (rev19a).IntLibDownloads_CADENCE_WCAP-ASLI (rev19a).zipCadStar_WCAP-ASLI (rev19a).zipLTSpice_WCAP-ASLI (rev19a).zipPSpice_WCAP-ASLI (rev19a).zip
29 PDF 865080253011 RE 000000003300 330  µF 10 33 19 500 -55 °C up to +105 °C 8 10.5 ASEE105331M010DVCTEB000 Altium_WCAP-ASLI (rev19a).IntLibDownloads_CADENCE_WCAP-ASLI (rev19a).zipCadStar_WCAP-ASLI (rev19a).zipLTSpice_WCAP-ASLI (rev19a).zipPSpice_WCAP-ASLI (rev19a).zip 865080
30 PDF 865080253012 RE 000000004700 470  µF 10 47 19 550 -55 °C up to +105 °C 8 10.5 ASEE105471M010DVCTEB000 Altium_WCAP-ASLI (rev19a).IntLibDownloads_CADENCE_WCAP-ASLI (rev19a).zipCadStar_WCAP-ASLI (rev19a).zipLTSpice_WCAP-ASLI (rev19a).zipPSpice_WCAP-ASLI (rev19a).zip 865080
31 PDF 865080257013 RE 000000006800 680  µF 10 68 19 680 -55 °C up to +105 °C 10 10.5 ASEF105681M010DVCTEB000 Altium_WCAP-ASLI (rev19a).IntLibDownloads_CADENCE_WCAP-ASLI (rev19a).zipCadStar_WCAP-ASLI (rev19a).zipLTSpice_WCAP-ASLI (rev19a).zipPSpice_WCAP-ASLI (rev19a).zip 865080
32 PDF 865080257014 RE 000000010000 1000  µF 10 100 19 740 -55 °C up to +105 °C 10 10.5 ASEF105102M010DVCTEB000 Altium_WCAP-ASLI (rev19a).IntLibDownloads_CADENCE_WCAP-ASLI (rev19a).zipCadStar_WCAP-ASLI (rev19a).zipLTSpice_WCAP-ASLI (rev19a).zipPSpice_WCAP-ASLI (rev19a).zip 865080
33 PDF 865080262015 RE 000000022000 2200  µF 10 220 19 1100 -55 °C up to +105 °C 12.5 14 ASEH140222M010DVCTGB000 Altium_WCAP-ASLI (rev19a).IntLibDownloads_CADENCE_WCAP-ASLI (rev19a).zipCadStar_WCAP-ASLI (rev19a).zipLTSpice_WCAP-ASLI (rev19a).zipPSpice_WCAP-ASLI (rev19a).zip 865080
34 PDF 865080263016 RE 000000047000 4700  µF 10 470 19 1250 -55 °C up to +105 °C 16 17 ASEK170472M010DVCTHB000 Altium_WCAP-ASLI (rev19a).IntLibDownloads_CADENCE_WCAP-ASLI (rev19a).zipCadStar_WCAP-ASLI (rev19a).zipLTSpice_WCAP-ASLI (rev19a).zipPSpice_WCAP-ASLI (rev19a).zip 865080
35 PDF 865080340001 RE 000000000100 10  µF 16 3 16 80 -55 °C up to +105 °C 4 5.5 ASEB055100M016DVCTAB000 Altium_WCAP-ASLI (rev19a).IntLibDownloads_CADENCE_WCAP-ASLI (rev19a).zipCadStar_WCAP-ASLI (rev19a).zipLTSpice_WCAP-ASLI (rev19a).zipPSpice_WCAP-ASLI (rev19a).zip 865080
36 PDF 865080340002 RE 000000000150 15  µF 16 3 16 85 -55 °C up to +105 °C 4 5.5 ASEB055150M016DVCTAB000 Altium_WCAP-ASLI (rev19a).IntLibDownloads_CADENCE_WCAP-ASLI (rev19a).zipCadStar_WCAP-ASLI (rev19a).zip 865080
37 PDF 865080340003 RE 000000000220 22  µF 16 3.52 16 90 -55 °C up to +105 °C 4 5.5 ASEB055220M016DVCTAB000 Altium_WCAP-ASLI (rev19a).IntLibDownloads_CADENCE_WCAP-ASLI (rev19a).zipCadStar_WCAP-ASLI (rev19a).zip 865080
38 PDF 865080342004 RE 000000000270 27  µF 16 4.32 16 170 -55 °C up to +105 °C 5 5.5 ASEC055270M016DVCTBB000 Altium_WCAP-ASLI (rev19a).IntLibDownloads_CADENCE_WCAP-ASLI (rev19a).zipCadStar_WCAP-ASLI (rev19a).zip 865080
39 PDF 865080342006 RE 000000000470 47  µF 16 7.52 16 195 -55 °C up to +105 °C 5 5.5 ASEC055470M016DVCTBB000 Altium_WCAP-ASLI (rev19a).IntLibDownloads_CADENCE_WCAP-ASLI (rev19a).zipCadStar_WCAP-ASLI (rev19a).zip 865080
40 PDF 865080343005 RE 000000000330 33  µF 16 5.28 16 185 -55 °C up to +105 °C 6.3 5.5 ASED055330M016DVCTBB000 Altium_WCAP-ASLI (rev19a).IntLibDownloads_CADENCE_WCAP-ASLI (rev19a).zipCadStar_WCAP-ASLI (rev19a).zip 865080
41 PDF 865080343007 RE 000000000560 56  µF 16 8.96 16 220 -55 °C up to +105 °C 6.3 5.5 ASED055560M016DVCTBB000 Altium_WCAP-ASLI (rev19a).IntLibDownloads_CADENCE_WCAP-ASLI (rev19a).zipCadStar_WCAP-ASLI (rev19a).zip
42 PDF 865080343008 RE 000000000680 68  µF 16 10.88 16 230 -55 °C up to +105 °C 6.3 5.5 ASED055680M016DVCTBB000 Altium_WCAP-ASLI (rev19a).IntLibDownloads_CADENCE_WCAP-ASLI (rev19a).zipCadStar_WCAP-ASLI (rev19a).zip 865080
43 PDF 865080343009 RE 000000001000 100  µF 16 16 16 255 -55 °C up to +105 °C 6.3 5.5 ASED055101M016DVCTBB000 Altium_WCAP-ASLI (rev19a).IntLibDownloads_CADENCE_WCAP-ASLI (rev19a).zipCadStar_WCAP-ASLI (rev19a).zipLTSpice_WCAP-ASLI (rev19a).zipPSpice_WCAP-ASLI (rev19a).zip
44 PDF 865080345010 RE 000000001500 150  µF 16 24 16 265 -55 °C up to +105 °C 6.3 7.7 ASED077151M016DVCTCB000 Altium_WCAP-ASLI (rev19a).IntLibDownloads_CADENCE_WCAP-ASLI (rev19a).zipCadStar_WCAP-ASLI (rev19a).zip 865080
45 PDF 865080345012 RE 000000002200 220  µF 16 35.2 16 275 -55 °C up to +105 °C 6.3 7.7 ASED077221M016DVCTCB000 Altium_WCAP-ASLI (rev19a).IntLibDownloads_CADENCE_WCAP-ASLI (rev19a).zipCadStar_WCAP-ASLI (rev19a).zip 865080
46 PDF 865080349011 RE 000000001500 150  µF 16 24 16 270 -55 °C up to +105 °C 8 6.5 ASEE065151M016DVCTBB000 Altium_WCAP-ASLI (rev19a).IntLibDownloads_CADENCE_WCAP-ASLI (rev19a).zipCadStar_WCAP-ASLI (rev19a).zip 865080
47 PDF 865080349013 RE 000000002200 220  µF 16 35.2 16 285 -55 °C up to +105 °C 8 6.5 ASEE065221M016DVCTBB000 Altium_WCAP-ASLI (rev19a).IntLibDownloads_CADENCE_WCAP-ASLI (rev19a).zipCadStar_WCAP-ASLI (rev19a).zipLTSpice_WCAP-ASLI (rev19a).zipPSpice_WCAP-ASLI (rev19a).zip
48 PDF 865080353014 RE 000000003300 330  µF 16 52.8 16 550 -55 °C up to +105 °C 8 10.5 ASEE105331M016DVCTEB000 Altium_WCAP-ASLI (rev19a).IntLibDownloads_CADENCE_WCAP-ASLI (rev19a).zipCadStar_WCAP-ASLI (rev19a).zipLTSpice_WCAP-ASLI (rev19a).zipPSpice_WCAP-ASLI (rev19a).zip 865080
49 PDF 865080353015 RE 000000004700 470  µF 16 75.2 16 590 -55 °C up to +105 °C 8 10.5 ASEE105471M016DVCTEB000 Altium_WCAP-ASLI (rev19a).IntLibDownloads_CADENCE_WCAP-ASLI (rev19a).zipCadStar_WCAP-ASLI (rev19a).zipLTSpice_WCAP-ASLI (rev19a).zipPSpice_WCAP-ASLI (rev19a).zip 865080
50 PDF 865080357016 RE 000000006800 680  µF 16 108.8 16 720 -55 °C up to +105 °C 10 10.5 ASEF105681M016DVCTEB000 Altium_WCAP-ASLI (rev19a).IntLibDownloads_CADENCE_WCAP-ASLI (rev19a).zipCadStar_WCAP-ASLI (rev19a).zipLTSpice_WCAP-ASLI (rev19a).zipPSpice_WCAP-ASLI (rev19a).zip 865080
51 PDF 865080362017 RE 000000015000 1500  µF 16 240 16 1100 -55 °C up to +105 °C 12.5 14 ASEH140152M016DVCTGB000 Altium_WCAP-ASLI (rev19a).IntLibDownloads_CADENCE_WCAP-ASLI (rev19a).zipCadStar_WCAP-ASLI (rev19a).zipLTSpice_WCAP-ASLI (rev19a).zipPSpice_WCAP-ASLI (rev19a).zip 865080
52 PDF 865080363018 RE 000000033000 3300  µF 16 528 16 1250 -55 °C up to +105 °C 16 17 ASEK170332M016DVCTHB000 Altium_WCAP-ASLI (rev19a).IntLibDownloads_CADENCE_WCAP-ASLI (rev19a).zipCadStar_WCAP-ASLI (rev19a).zipLTSpice_WCAP-ASLI (rev19a).zipPSpice_WCAP-ASLI (rev19a).zip 865080
53 PDF 865080440001 RE 000000000068 6.8  µF 25 3 14 70 -55 °C up to +105 °C 4 5.5 ASEB0556R8M025DVCTAB000 Altium_WCAP-ASLI (rev19a).IntLibDownloads_CADENCE_WCAP-ASLI (rev19a).zipCadStar_WCAP-ASLI (rev19a).zip
54 PDF 865080440002 RE 000000000100 10  µF 25 3 14 85 -55 °C up to +105 °C 4 5.5 ASEB055100M025DVCTAB000 Altium_WCAP-ASLI (rev19a).IntLibDownloads_CADENCE_WCAP-ASLI (rev19a).zipCadStar_WCAP-ASLI (rev19a).zipLTSpice_WCAP-ASLI (rev19a).zipPSpice_WCAP-ASLI (rev19a).zip
55 PDF 865080442003 RE 000000000150 15  µF 25 3.75 14 125 -55 °C up to +105 °C 5 5.5 ASEC055150M025DVCTBB000 Altium_WCAP-ASLI (rev19a).IntLibDownloads_CADENCE_WCAP-ASLI (rev19a).zipCadStar_WCAP-ASLI (rev19a).zip
56 PDF 865080442004 RE 000000000220 22  µF 25 5.5 14 145 -55 °C up to +105 °C 5 5.5 ASEC055220M025DVCTBB000 Altium_WCAP-ASLI (rev19a).IntLibDownloads_CADENCE_WCAP-ASLI (rev19a).zipCadStar_WCAP-ASLI (rev19a).zipLTSpice_WCAP-ASLI (rev19a).zipPSpice_WCAP-ASLI (rev19a).zip
57 PDF 865080442006 RE 000000000330 33  µF 25 8.25 14 160 -55 °C up to +105 °C 5 5.5 ASEC055330M025DVCTBB000 Altium_WCAP-ASLI (rev19a).IntLibDownloads_CADENCE_WCAP-ASLI (rev19a).zipCadStar_WCAP-ASLI (rev19a).zipLTSpice_WCAP-ASLI (rev19a).zipPSpice_WCAP-ASLI (rev19a).zip 865081
58 PDF 865080443005 RE 000000000270 27  µF 25 6.75 14 200 -55 °C up to +105 °C 6.3 5.5 ASED055270M025DVCTBB000 Altium_WCAP-ASLI (rev19a).IntLibDownloads_CADENCE_WCAP-ASLI (rev19a).zipCadStar_WCAP-ASLI (rev19a).zip
59 PDF 865080443007 RE 000000000470 47  µF 25 11.75 14 220 -55 °C up to +105 °C 6.3 5.5 ASED055470M025DVCTBB000 Altium_WCAP-ASLI (rev19a).IntLibDownloads_CADENCE_WCAP-ASLI (rev19a).zipCadStar_WCAP-ASLI (rev19a).zip
60 PDF 865080443008 RE 000000000560 56  µF 25 14 14 230 -55 °C up to +105 °C 6.3 5.5 ASED055560M025DVCTBB000 Altium_WCAP-ASLI (rev19a).IntLibDownloads_CADENCE_WCAP-ASLI (rev19a).zipCadStar_WCAP-ASLI (rev19a).zip
61 PDF 865080443009 RE 000000000680 68  µF 25 17 14 240 -55 °C up to +105 °C 6.3 5.5 ASED055680M025DVCTBB000 Altium_WCAP-ASLI (rev19a).IntLibDownloads_CADENCE_WCAP-ASLI (rev19a).zipCadStar_WCAP-ASLI (rev19a).zip
62 PDF 865080445010 RE 000000001000 100  µF 25 25 14 290 -55 °C up to +105 °C 6.3 7.7 ASED077101M025DVCTCB000 Altium_WCAP-ASLI (rev19a).IntLibDownloads_CADENCE_WCAP-ASLI (rev19a).zipCadStar_WCAP-ASLI (rev19a).zipLTSpice_WCAP-ASLI (rev19a).zipPSpice_WCAP-ASLI (rev19a).zip
63 PDF 865080449011 RE 000000001000 100  µF 25 25 14 300 -55 °C up to +105 °C 8 6.5 ASEE065101M025DVCTBB000 Altium_WCAP-ASLI (rev19a).IntLibDownloads_CADENCE_WCAP-ASLI (rev19a).zipCadStar_WCAP-ASLI (rev19a).zipLTSpice_WCAP-ASLI (rev19a).zipPSpice_WCAP-ASLI (rev19a).zip
64 PDF 865080453012 RE 000000001500 150  µF 25 37.5 14 480 -55 °C up to +105 °C 8 10.5 ASEE105151M025DVCTEB000 Altium_WCAP-ASLI (rev19a).IntLibDownloads_CADENCE_WCAP-ASLI (rev19a).zipCadStar_WCAP-ASLI (rev19a).zipLTSpice_WCAP-ASLI (rev19a).zipPSpice_WCAP-ASLI (rev19a).zip 865081
65 PDF 865080453013 RE 000000002200 220  µF 25 55 14 530 -55 °C up to +105 °C 8 10.5 ASEE105221M025DVCTEB000 Altium_WCAP-ASLI (rev19a).IntLibDownloads_CADENCE_WCAP-ASLI (rev19a).zipCadStar_WCAP-ASLI (rev19a).zipLTSpice_WCAP-ASLI (rev19a).zipPSpice_WCAP-ASLI (rev19a).zip
66 PDF 865080453014 RE 000000003300 330  µF 25 82.5 14 570 -55 °C up to +105 °C 8 10.5 ASEE105331M025DVCTEB000 Altium_WCAP-ASLI (rev19a).IntLibDownloads_CADENCE_WCAP-ASLI (rev19a).zipCadStar_WCAP-ASLI (rev19a).zipLTSpice_WCAP-ASLI (rev19a).zipPSpice_WCAP-ASLI (rev19a).zip 865081
67 PDF 865080457015 RE 000000004700 470  µF 25 117.5 14 650 -55 °C up to +105 °C 10 10.5 ASEF105471M025DVCTEB000 Altium_WCAP-ASLI (rev19a).IntLibDownloads_CADENCE_WCAP-ASLI (rev19a).zipCadStar_WCAP-ASLI (rev19a).zipLTSpice_WCAP-ASLI (rev19a).zipPSpice_WCAP-ASLI (rev19a).zip
68 PDF 865080462016 RE 000000010000 1000  µF 25 250 14 1100 -55 °C up to +105 °C 12.5 14 ASEH140102M025DVCTGB000 Altium_WCAP-ASLI (rev19a).IntLibDownloads_CADENCE_WCAP-ASLI (rev19a).zipCadStar_WCAP-ASLI (rev19a).zipLTSpice_WCAP-ASLI (rev19a).zipPSpice_WCAP-ASLI (rev19a).zip 865081
69 PDF 865080463017 RE 000000022000 2200  µF 25 550 14 1250 -55 °C up to +105 °C 16 17 ASEK170222M025DVCTHB000 Altium_WCAP-ASLI (rev19a).IntLibDownloads_CADENCE_WCAP-ASLI (rev19a).zipCadStar_WCAP-ASLI (rev19a).zipLTSpice_WCAP-ASLI (rev19a).zipPSpice_WCAP-ASLI (rev19a).zip 865081
70 PDF 865080540001 RE 000000000033 3.3  µF 35 3 14 80 -55 °C up to +105 °C 4 5.5 ASEB0553R3M035DVCTAB000 Altium_WCAP-ASLI (rev19a).IntLibDownloads_CADENCE_WCAP-ASLI (rev19a).zipCadStar_WCAP-ASLI (rev19a).zip
71 PDF 865080540002 RE 000000000047 4.7  µF 35 3 14 85 -55 °C up to +105 °C 4 5.5 ASEB0554R7M035DVCTAB000 Altium_WCAP-ASLI (rev19a).IntLibDownloads_CADENCE_WCAP-ASLI (rev19a).zipCadStar_WCAP-ASLI (rev19a).zipLTSpice_WCAP-ASLI (rev19a).zipPSpice_WCAP-ASLI (rev19a).zip
72 PDF 865080540003 RE 000000000068 6.8  µF 35 3 14 88 -55 °C up to +105 °C 4 5.5 ASEB0556R8M035DVCTAB000 Altium_WCAP-ASLI (rev19a).IntLibDownloads_CADENCE_WCAP-ASLI (rev19a).zipCadStar_WCAP-ASLI (rev19a).zipLTSpice_WCAP-ASLI (rev19a).zipPSpice_WCAP-ASLI (rev19a).zip 865081
73 PDF 865080540004 RE 000000000100 10  µF 35 3.5 14 90 -55 °C up to +105 °C 4 5.5 ASEB055100M035DVCTAB000 Altium_WCAP-ASLI (rev19a).IntLibDownloads_CADENCE_WCAP-ASLI (rev19a).zipCadStar_WCAP-ASLI (rev19a).zip 865081
74 PDF 865080542005 RE 000000000150 15  µF 35 5.25 14 140 -55 °C up to +105 °C 5 5.5 ASEC055150M035DVCTBB000 Altium_WCAP-ASLI (rev19a).IntLibDownloads_CADENCE_WCAP-ASLI (rev19a).zipCadStar_WCAP-ASLI (rev19a).zipLTSpice_WCAP-ASLI (rev19a).zipPSpice_WCAP-ASLI (rev19a).zip 865081
75 PDF 865080542006 RE 000000000220 22  µF 35 7.7 14 155 -55 °C up to +105 °C 5 5.5 ASEC055220M035DVCTBB000 Altium_WCAP-ASLI (rev19a).IntLibDownloads_CADENCE_WCAP-ASLI (rev19a).zipCadStar_WCAP-ASLI (rev19a).zip 865081
76 PDF 865080543007 RE 000000000270 27  µF 35 9.45 14 210 -55 °C up to +105 °C 6.3 5.5 ASED055270M035DVCTBB000 Altium_WCAP-ASLI (rev19a).IntLibDownloads_CADENCE_WCAP-ASLI (rev19a).zipCadStar_WCAP-ASLI (rev19a).zip
77 PDF 865080543008 RE 000000000330 33  µF 35 11.55 14 240 -55 °C up to +105 °C 6.3 5.5 ASED055330M035DVCTBB000 Altium_WCAP-ASLI (rev19a).IntLibDownloads_CADENCE_WCAP-ASLI (rev19a).zipCadStar_WCAP-ASLI (rev19a).zip
78 PDF 865080543009 RE 000000000470 47  µF 35 16.45 14 240 -55 °C up to +105 °C 6.3 5.5 ASED055470M035DVCTBB000 Altium_WCAP-ASLI (rev19a).IntLibDownloads_CADENCE_WCAP-ASLI (rev19a).zipCadStar_WCAP-ASLI (rev19a).zipLTSpice_WCAP-ASLI (rev19a).zipPSpice_WCAP-ASLI (rev19a).zip 865081
79 PDF 865080545010 RE 000000000560 56  µF 35 19.6 14 250 -55 °C up to +105 °C 6.3 7.7 ASED077560M035DVCTCB000 Altium_WCAP-ASLI (rev19a).IntLibDownloads_CADENCE_WCAP-ASLI (rev19a).zipCadStar_WCAP-ASLI (rev19a).zip 865081
80 PDF 865080545011 RE 000000000680 68  µF 35 23.8 14 265 -55 °C up to +105 °C 6.3 7.7 ASED077680M035DVCTCB000 Altium_WCAP-ASLI (rev19a).IntLibDownloads_CADENCE_WCAP-ASLI (rev19a).zipCadStar_WCAP-ASLI (rev19a).zip 865081
81 PDF 865080545012 RE 000000001000 100  µF 35 35 14 300 -55 °C up to +105 °C 6.3 7.7 ASED077101M035DVCTCB000 Altium_WCAP-ASLI (rev19a).IntLibDownloads_CADENCE_WCAP-ASLI (rev19a).zipCadStar_WCAP-ASLI (rev19a).zip 865081
82 PDF 865080553013 RE 000000001500 150  µF 35 52.5 14 510 -55 °C up to +105 °C 8 10.5 ASEE105151M035DVCTEB000 Altium_WCAP-ASLI (rev19a).IntLibDownloads_CADENCE_WCAP-ASLI (rev19a).zipCadStar_WCAP-ASLI (rev19a).zipLTSpice_WCAP-ASLI (rev19a).zipPSpice_WCAP-ASLI (rev19a).zip 865081
83 PDF 865080553014 RE 000000002200 220  µF 35 77 14 570 -55 °C up to +105 °C 8 10.5 ASEE105221M035DVCTEB000 Altium_WCAP-ASLI (rev19a).IntLibDownloads_CADENCE_WCAP-ASLI (rev19a).zipCadStar_WCAP-ASLI (rev19a).zipLTSpice_WCAP-ASLI (rev19a).zipPSpice_WCAP-ASLI (rev19a).zip 865081
84 PDF 865080557015 RE 000000003300 330  µF 35 115.5 14 650 -55 °C up to +105 °C 10 10.5 ASEF105331M035DVCTEB000 Altium_WCAP-ASLI (rev19a).IntLibDownloads_CADENCE_WCAP-ASLI (rev19a).zipCadStar_WCAP-ASLI (rev19a).zipLTSpice_WCAP-ASLI (rev19a).zipPSpice_WCAP-ASLI (rev19a).zip
85 PDF 865080562016 RE 000000004700 470  µF 35 164.5 14 1100 -55 °C up to +105 °C 12.5 14 ASEH140471M035DVCTGB000 Altium_WCAP-ASLI (rev19a).IntLibDownloads_CADENCE_WCAP-ASLI (rev19a).zipCadStar_WCAP-ASLI (rev19a).zipLTSpice_WCAP-ASLI (rev19a).zipPSpice_WCAP-ASLI (rev19a).zip 865081
86 PDF 865080562017 RE 000000006800 680  µF 35 238 14 1100 -55 °C up to +105 °C 12.5 14 ASEH140681M035DVCTGB000 Altium_WCAP-ASLI (rev19a).IntLibDownloads_CADENCE_WCAP-ASLI (rev19a).zipCadStar_WCAP-ASLI (rev19a).zipLTSpice_WCAP-ASLI (rev19a).zipPSpice_WCAP-ASLI (rev19a).zip 865081
87 PDF 865080563018 RE 000000015000 1500  µF 35 525 14 1250 -55 °C up to +105 °C 16 17 ASEK170152M035DVCTHB000 Altium_WCAP-ASLI (rev19a).IntLibDownloads_CADENCE_WCAP-ASLI (rev19a).zipCadStar_WCAP-ASLI (rev19a).zipLTSpice_WCAP-ASLI (rev19a).zipPSpice_WCAP-ASLI (rev19a).zip 865081
88 PDF 865080640001 RE 000000000010 µF 50 3 12 55 -55 °C up to +105 °C 4 5.5 ASEB055010M050DVCTAB000 Altium_WCAP-ASLI (rev19a).IntLibDownloads_CADENCE_WCAP-ASLI (rev19a).zipCadStar_WCAP-ASLI (rev19a).zipLTSpice_WCAP-ASLI (rev19a).zipPSpice_WCAP-ASLI (rev19a).zip 865081
89 PDF 865080640002 RE 000000000022 2.2  µF 50 3 12 55 -55 °C up to +105 °C 4 5.5 ASEB0552R2M050DVCTAB000 Altium_WCAP-ASLI (rev19a).IntLibDownloads_CADENCE_WCAP-ASLI (rev19a).zipCadStar_WCAP-ASLI (rev19a).zip 865081
90 PDF 865080640003 RE 000000000033 3.3  µF 50 3 12 55 -55 °C up to +105 °C 4 5.5 ASEB0553R3M050DVCTAB000 Altium_WCAP-ASLI (rev19a).IntLibDownloads_CADENCE_WCAP-ASLI (rev19a).zipCadStar_WCAP-ASLI (rev19a).zipLTSpice_WCAP-ASLI (rev19a).zipPSpice_WCAP-ASLI (rev19a).zip 865081
91 PDF 865080640004 RE 000000000047 4.7  µF 50 3 12 55 -55 °C up to +105 °C 4 5.5 ASEB0554R7M050DVCTAB000 Altium_WCAP-ASLI (rev19a).IntLibDownloads_CADENCE_WCAP-ASLI (rev19a).zipCadStar_WCAP-ASLI (rev19a).zipLTSpice_WCAP-ASLI (rev19a).zipPSpice_WCAP-ASLI (rev19a).zip 865081
92 PDF 865080642005 RE 000000000068 6.8  µF 50 3.4 12 75 -55 °C up to +105 °C 5 5.5 ASEC0556R8M050DVCTBB000 Altium_WCAP-ASLI (rev19a).IntLibDownloads_CADENCE_WCAP-ASLI (rev19a).zipCadStar_WCAP-ASLI (rev19a).zip 865081
93 PDF 865080642006 RE 000000000100 10  µF 50 5 12 95 -55 °C up to +105 °C 5 5.5 ASEC055100M050DVCTBB000 Altium_WCAP-ASLI (rev19a).IntLibDownloads_CADENCE_WCAP-ASLI (rev19a).zipCadStar_WCAP-ASLI (rev19a).zip
94 PDF 865080643007 RE 000000000150 15  µF 50 7.5 12 140 -55 °C up to +105 °C 6.3 5.5 ASED055150M050DVCTBB000 Altium_WCAP-ASLI (rev19a).IntLibDownloads_CADENCE_WCAP-ASLI (rev19a).zipCadStar_WCAP-ASLI (rev19a).zip 865081
95 PDF 865080643008 RE 000000000220 22  µF 50 11 12 150 -55 °C up to +105 °C 6.3 5.5 ASED055220M050DVCTBB000 Altium_WCAP-ASLI (rev19a).IntLibDownloads_CADENCE_WCAP-ASLI (rev19a).zipCadStar_WCAP-ASLI (rev19a).zip 865081
96 PDF 865080645009 RE 000000000270 27  µF 50 13.5 12 180 -55 °C up to +105 °C 6.3 7.7 ASED077270M050DVCTCB000 Altium_WCAP-ASLI (rev19a).IntLibDownloads_CADENCE_WCAP-ASLI (rev19a).zipCadStar_WCAP-ASLI (rev19a).zip 865081
97 PDF 865080645010 RE 000000000330 33  µF 50 16.5 12 190 -55 °C up to +105 °C 6.3 7.7 ASED077330M050DVCTCB000 Altium_WCAP-ASLI (rev19a).IntLibDownloads_CADENCE_WCAP-ASLI (rev19a).zipCadStar_WCAP-ASLI (rev19a).zip 865081
98 PDF 865080645012 RE 000000000470 47  µF 50 23.5 12 230 -55 °C up to +105 °C 6.3 7.7 ASED077470M050DVCTCB000 Altium_WCAP-ASLI (rev19a).IntLibDownloads_CADENCE_WCAP-ASLI (rev19a).zipCadStar_WCAP-ASLI (rev19a).zip 865081
99 PDF 865080649011 RE 000000000330 33  µF 50 16.5 12 200 -55 °C up to +105 °C 8 6.5 ASEE065330M050DVCTBB000 Altium_WCAP-ASLI (rev19a).IntLibDownloads_CADENCE_WCAP-ASLI (rev19a).zipCadStar_WCAP-ASLI (rev19a).zip
100 PDF 865080649013 RE 000000000470 47  µF 50 23.5 12 240 -55 °C up to +105 °C 8 6.5 ASEE065470M050DVCTBB000 Altium_WCAP-ASLI (rev19a).IntLibDownloads_CADENCE_WCAP-ASLI (rev19a).zipCadStar_WCAP-ASLI (rev19a).zip
101 PDF 865080653014 RE 000000000560 56  µF 50 28 12 300 -55 °C up to +105 °C 8 10.5 ASEE105560M050DVCTEB000 Altium_WCAP-ASLI (rev19a).IntLibDownloads_CADENCE_WCAP-ASLI (rev19a).zipCadStar_WCAP-ASLI (rev19a).zip 865081
102 PDF 865080653015 RE 000000000680 68  µF 50 34 12 320 -55 °C up to +105 °C 8 10.5 ASEE105680M050DVCTEB000 Altium_WCAP-ASLI (rev19a).IntLibDownloads_CADENCE_WCAP-ASLI (rev19a).zipCadStar_WCAP-ASLI (rev19a).zipLTSpice_WCAP-ASLI (rev19a).zipPSpice_WCAP-ASLI (rev19a).zip 865081
103 PDF 865080653016 RE 000000001000 100  µF 50 50 12 350 -55 °C up to +105 °C 8 10.5 ASEE105101M050DVCTEB000 Altium_WCAP-ASLI (rev19a).IntLibDownloads_CADENCE_WCAP-ASLI (rev19a).zipCadStar_WCAP-ASLI (rev19a).zipLTSpice_WCAP-ASLI (rev19a).zipPSpice_WCAP-ASLI (rev19a).zip 865081
104 PDF 865080657017 RE 000000001500 150  µF 50 75 12 600 -55 °C up to +105 °C 10 10.5 ASEF105151M050DVCTEB000 Altium_WCAP-ASLI (rev19a).IntLibDownloads_CADENCE_WCAP-ASLI (rev19a).zipCadStar_WCAP-ASLI (rev19a).zipLTSpice_WCAP-ASLI (rev19a).zipPSpice_WCAP-ASLI (rev19a).zip 865081
105 PDF 865080657018 RE 000000002200 220  µF 50 110 12 650 -55 °C up to +105 °C 10 10.5 ASEF105221M050DVCTEB000 Altium_WCAP-ASLI (rev19a).IntLibDownloads_CADENCE_WCAP-ASLI (rev19a).zipCadStar_WCAP-ASLI (rev19a).zipLTSpice_WCAP-ASLI (rev19a).zipPSpice_WCAP-ASLI (rev19a).zip 865081
106 PDF 865080662019 RE 000000003300 330  µF 50 165 12 800 -55 °C up to +105 °C 12.5 14 ASEH140331M050DVCTGB000 Altium_WCAP-ASLI (rev19a).IntLibDownloads_CADENCE_WCAP-ASLI (rev19a).zipCadStar_WCAP-ASLI (rev19a).zipLTSpice_WCAP-ASLI (rev19a).zipPSpice_WCAP-ASLI (rev19a).zip 865081
107 PDF 865080663020 RE 000000010000 1000  µF 50 500 12 1000 -55 °C up to +105 °C 16 17 ASEK170102M050DVCTHB000 Altium_WCAP-ASLI (rev19a).IntLibDownloads_CADENCE_WCAP-ASLI (rev19a).zipCadStar_WCAP-ASLI (rev19a).zipLTSpice_WCAP-ASLI (rev19a).zipPSpice_WCAP-ASLI (rev19a).zip 865081
108 PDF 865080740002 000000000001 0.1  µF 63 0 12 1 -55 °C up to +105 °C 4 5.5 ASEB055R10M063DVCTAB000 Altium_WCAP-ASLI (rev19a).IntLibDownloads_CADENCE_WCAP-ASLI (rev19a).zipCadStar_WCAP-ASLI (rev19a).zip
109 PDF 865080740003 RE 000000000002 0.22  µF 63 3 12 2 -55 °C up to +105 °C 4 5.5 ASEB055R22M063DVCTAB000 Altium_WCAP-ASLI (rev19a).IntLibDownloads_CADENCE_WCAP-ASLI (rev19a).zipCadStar_WCAP-ASLI (rev19a).zipLTSpice_WCAP-ASLI (rev19a).zipPSpice_WCAP-ASLI (rev19a).zip
110 PDF 865080740004 RE 000000000003 0.33  µF 63 3 12 3 -55 °C up to +105 °C 4 5.5 ASEB055R33M063DVCTAB000 Altium_WCAP-ASLI (rev19a).IntLibDownloads_CADENCE_WCAP-ASLI (rev19a).zipCadStar_WCAP-ASLI (rev19a).zipLTSpice_WCAP-ASLI (rev19a).zipPSpice_WCAP-ASLI (rev19a).zip
111 PDF 865080740005 RE 000000000004 0.47  µF 63 3 12 4 -55 °C up to +105 °C 4 5.5 ASEB055R47M063DVCTAB000 Altium_WCAP-ASLI (rev19a).IntLibDownloads_CADENCE_WCAP-ASLI (rev19a).zipCadStar_WCAP-ASLI (rev19a).zipLTSpice_WCAP-ASLI (rev19a).zipPSpice_WCAP-ASLI (rev19a).zip
112 PDF 865080740006 RE 000000000010 µF 63 3 12 7 -55 °C up to +105 °C 4 5.5 ASEB055010M063DVCTAB000 Altium_WCAP-ASLI (rev19a).IntLibDownloads_CADENCE_WCAP-ASLI (rev19a).zipCadStar_WCAP-ASLI (rev19a).zipLTSpice_WCAP-ASLI (rev19a).zipPSpice_WCAP-ASLI (rev19a).zip
113 PDF 865080740007 RE 000000000022 2.2  µF 63 3 12 11 -55 °C up to +105 °C 4 5.5 ASEB0552R2M063DVCTAB000 Altium_WCAP-ASLI (rev19a).IntLibDownloads_CADENCE_WCAP-ASLI (rev19a).zipCadStar_WCAP-ASLI (rev19a).zipLTSpice_WCAP-ASLI (rev19a).zipPSpice_WCAP-ASLI (rev19a).zip
114 PDF 865080742008 RE 000000000033 3.3  µF 63 3 12 14 -55 °C up to +105 °C 5 5.5 ASEC0553R3M063DVCTBB000 Altium_WCAP-ASLI (rev19a).IntLibDownloads_CADENCE_WCAP-ASLI (rev19a).zipCadStar_WCAP-ASLI (rev19a).zipLTSpice_WCAP-ASLI (rev19a).zipPSpice_WCAP-ASLI (rev19a).zip
115 PDF 865080742009 RE 000000000047 4.7  µF 63 3 12 22 -55 °C up to +105 °C 5 5.5 ASEC0554R7M063DVCTBB000 Altium_WCAP-ASLI (rev19a).IntLibDownloads_CADENCE_WCAP-ASLI (rev19a).zipCadStar_WCAP-ASLI (rev19a).zipLTSpice_WCAP-ASLI (rev19a).zipPSpice_WCAP-ASLI (rev19a).zip
116 PDF 865080743010 RE 000000000100 10  µF 63 6.3 12 40 -55 °C up to +105 °C 6.3 5.5 ASED055100M063DVCTBB000 Altium_WCAP-ASLI (rev19a).IntLibDownloads_CADENCE_WCAP-ASLI (rev19a).zipCadStar_WCAP-ASLI (rev19a).zipLTSpice_WCAP-ASLI (rev19a).zipPSpice_WCAP-ASLI (rev19a).zip
117 PDF 865080745011 RE 000000000220 22  µF 63 13.86 12 58 -55 °C up to +105 °C 6.3 7.7 ASED077220M063DVCTCB000 Altium_WCAP-ASLI (rev19a).IntLibDownloads_CADENCE_WCAP-ASLI (rev19a).zipCadStar_WCAP-ASLI (rev19a).zipLTSpice_WCAP-ASLI (rev19a).zipPSpice_WCAP-ASLI (rev19a).zip
118 PDF 865080753012 RE 000000000330 33  µF 63 20.79 12 112 -55 °C up to +105 °C 8 10.5 ASEE105330M063DVCTEB000 Altium_WCAP-ASLI (rev19a).IntLibDownloads_CADENCE_WCAP-ASLI (rev19a).zipCadStar_WCAP-ASLI (rev19a).zipLTSpice_WCAP-ASLI (rev19a).zipPSpice_WCAP-ASLI (rev19a).zip
119 PDF 865080753013 RE 000000000470 47  µF 63 29.61 12 119 -55 °C up to +105 °C 8 10.5 ASEE105470M063DVCTEB000 Altium_WCAP-ASLI (rev19a).IntLibDownloads_CADENCE_WCAP-ASLI (rev19a).zipCadStar_WCAP-ASLI (rev19a).zipLTSpice_WCAP-ASLI (rev19a).zipPSpice_WCAP-ASLI (rev19a).zip
120 PDF 865080757014 RE 000000001000 100  µF 63 63 12 280 -55 °C up to +105 °C 10 10.5 ASEF105101M063DVCTEB000 Altium_WCAP-ASLI (rev19a).IntLibDownloads_CADENCE_WCAP-ASLI (rev19a).zipCadStar_WCAP-ASLI (rev19a).zipLTSpice_WCAP-ASLI (rev19a).zipPSpice_WCAP-ASLI (rev19a).zip
121 PDF 865080762015 RE 000000002200 220  µF 63 138.6 12 300 -55 °C up to +105 °C 12.5 14 ASEH140221M063DVCTGB000 Altium_WCAP-ASLI (rev19a).IntLibDownloads_CADENCE_WCAP-ASLI (rev19a).zipCadStar_WCAP-ASLI (rev19a).zip
122 PDF 865080763016 RE 000000004700 470  µF 63 296.1 12 630 -55 °C up to +105 °C 16 17 ASEK170471M063DVCTHB000 Altium_WCAP-ASLI (rev19a).IntLibDownloads_CADENCE_WCAP-ASLI (rev19a).zipCadStar_WCAP-ASLI (rev19a).zipLTSpice_WCAP-ASLI (rev19a).zipPSpice_WCAP-ASLI (rev19a).zip
123 PDF 865080840001 RE 000000000010 µF 100 3 10 7 -55 °C up to +105 °C 4 5.5 ASEB055010M100DVCTAB000 Altium_WCAP-ASLI (rev19a).IntLibDownloads_CADENCE_WCAP-ASLI (rev19a).zipCadStar_WCAP-ASLI (rev19a).zipLTSpice_WCAP-ASLI (rev19a).zipPSpice_WCAP-ASLI (rev19a).zip
124 PDF 865080843002 RE 000000000022 2.2  µF 100 3 10 13 -55 °C up to +105 °C 6.3 5.5 ASED0552R2M100DVCTBB000 Altium_WCAP-ASLI (rev19a).IntLibDownloads_CADENCE_WCAP-ASLI (rev19a).zipCadStar_WCAP-ASLI (rev19a).zipLTSpice_WCAP-ASLI (rev19a).zipPSpice_WCAP-ASLI (rev19a).zip
125 PDF 865080845004 RE 000000000047 4.7  µF 100 4.7 10 28 -55 °C up to +105 °C 6.3 7.7 ASED0774R7M100DVCTCB000 Altium_WCAP-ASLI (rev19a).IntLibDownloads_CADENCE_WCAP-ASLI (rev19a).zipCadStar_WCAP-ASLI (rev19a).zipLTSpice_WCAP-ASLI (rev19a).zipPSpice_WCAP-ASLI (rev19a).zip
126 PDF 865080845005 RE 000000000100 10  µF 100 10 10 35 -55 °C up to +105 °C 6.3 7.7 ASED077100M100DVCTCB000 Altium_WCAP-ASLI (rev19a).IntLibDownloads_CADENCE_WCAP-ASLI (rev19a).zipCadStar_WCAP-ASLI (rev19a).zipLTSpice_WCAP-ASLI (rev19a).zipPSpice_WCAP-ASLI (rev19a).zip
127 PDF 865080853006 RE 000000000220 22  µF 100 22 10 85 -55 °C up to +105 °C 8 10.5 ASEE105220M100DVCTEB000 Altium_WCAP-ASLI (rev19a).IntLibDownloads_CADENCE_WCAP-ASLI (rev19a).zipCadStar_WCAP-ASLI (rev19a).zipLTSpice_WCAP-ASLI (rev19a).zipPSpice_WCAP-ASLI (rev19a).zip
128 PDF 865080857007 RE 000000000330 33  µF 100 33 10 135 -55 °C up to +105 °C 10 10.5 ASEF105330M100DVCTEB000 Altium_WCAP-ASLI (rev19a).IntLibDownloads_CADENCE_WCAP-ASLI (rev19a).zipCadStar_WCAP-ASLI (rev19a).zipLTSpice_WCAP-ASLI (rev19a).zipPSpice_WCAP-ASLI (rev19a).zip
129 PDF 865080862008 RE 000000000470 47  µF 100 47 10 240 -55 °C up to +105 °C 12.5 14 ASEH140470M100DVCTGB000 ASEH140470M100DVCTGB000 Altium_WCAP-ASLI (rev19a).IntLibDownloads_CADENCE_WCAP-ASLI (rev19a).zipCadStar_WCAP-ASLI (rev19a).zipLTSpice_WCAP-ASLI (rev19a).zipPSpice_WCAP-ASLI (rev19a).zip
130 PDF 865080863009 RE 000000001500 150  µF 100 150 10 500 -55 °C up to +105 °C 16 17 ASEK170151M100DVCTHB000 Altium_WCAP-ASLI (rev19a).IntLibDownloads_CADENCE_WCAP-ASLI (rev19a).zipCadStar_WCAP-ASLI (rev19a).zipLTSpice_WCAP-ASLI (rev19a).zipPSpice_WCAP-ASLI (rev19a).zip
131 PDF 865080864003 RE 000000000033 3.3  µF 100 3.3 10 20 -55 °C up to +105 °C 6.3 6.1 ASED0613R3M100DVCTBB000 Altium_WCAP-ASLI (rev19a).IntLibDownloads_CADENCE_WCAP-ASLI (rev19a).zipCadStar_WCAP-ASLI (rev19a).zipLTSpice_WCAP-ASLI (rev19a).zipPSpice_WCAP-ASLI (rev19a).zip
132 PDF 865081740001 RE 000000000010 µF 80 3 10 7 -55 °C up to +105 °C 4 5.5 ASEB055010M080DVCTAB000 Altium_WCAP-ASLI (rev19a).IntLibDownloads_CADENCE_WCAP-ASLI (rev19a).zipCadStar_WCAP-ASLI (rev19a).zipLTSpice_WCAP-ASLI (rev19a).zipPSpice_WCAP-ASLI (rev19a).zip
133 PDF 865081742002 RE 000000000022 2.2  µF 80 3 10 12 -55 °C up to +105 °C 5 5.5 ASEC0552R2M080DVCTBB000 Altium_WCAP-ASLI (rev19a).IntLibDownloads_CADENCE_WCAP-ASLI (rev19a).zipCadStar_WCAP-ASLI (rev19a).zipLTSpice_WCAP-ASLI (rev19a).zipPSpice_WCAP-ASLI (rev19a).zip
134 PDF 865081743003 RE 000000000033 3.3  µF 80 3 10 17 -55 °C up to +105 °C 6.3 5.5 ASED0553R3M080DVCTBB000 Altium_WCAP-ASLI (rev19a).IntLibDownloads_CADENCE_WCAP-ASLI (rev19a).zipCadStar_WCAP-ASLI (rev19a).zipLTSpice_WCAP-ASLI (rev19a).zipPSpice_WCAP-ASLI (rev19a).zip
135 PDF 865081743004 RE 000000000047 4.7  µF 80 3.76 10 25 -55 °C up to +105 °C 6.3 5.5 ASED0554R7M080DVCTBB000 Altium_WCAP-ASLI (rev19a).IntLibDownloads_CADENCE_WCAP-ASLI (rev19a).zipCadStar_WCAP-ASLI (rev19a).zipLTSpice_WCAP-ASLI (rev19a).zipPSpice_WCAP-ASLI (rev19a).zip
136 PDF 865081745005 RE 000000000100 10  µF 80 8 10 35 -55 °C up to +105 °C 6.3 7.7 ASED077100M080DVCTCB000 Altium_WCAP-ASLI (rev19a).IntLibDownloads_CADENCE_WCAP-ASLI (rev19a).zipCadStar_WCAP-ASLI (rev19a).zipLTSpice_WCAP-ASLI (rev19a).zipPSpice_WCAP-ASLI (rev19a).zip
137 PDF 865081745006 RE 000000000220 22  µF 80 0 10 58 -55 °C up to +105 °C 6.3 7.7 ASED077220M080DVCTCB000 Altium_WCAP-ASLI (rev19a).IntLibDownloads_CADENCE_WCAP-ASLI (rev19a).zipCadStar_WCAP-ASLI (rev19a).zipLTSpice_WCAP-ASLI (rev19a).zipPSpice_WCAP-ASLI (rev19a).zip
138 PDF 865081753007 RE 000000000330 33  µF 80 26.4 10 112 -55 °C up to +105 °C 8 10.5 ASEE105330M080DVCTEB000 Altium_WCAP-ASLI (rev19a).IntLibDownloads_CADENCE_WCAP-ASLI (rev19a).zipCadStar_WCAP-ASLI (rev19a).zipLTSpice_WCAP-ASLI (rev19a).zipPSpice_WCAP-ASLI (rev19a).zip
139 PDF 865081757008 RE 000000000470 47  µF 80 37.6 10 160 -55 °C up to +105 °C 10 10.5 ASEF105470M080DVCTEB000 Altium_WCAP-ASLI (rev19a).IntLibDownloads_CADENCE_WCAP-ASLI (rev19a).zipCadStar_WCAP-ASLI (rev19a).zipLTSpice_WCAP-ASLI (rev19a).zipPSpice_WCAP-ASLI (rev19a).zip
140 PDF 865081762009 RE 000000001000 100  µF 80 80 10 380 -55 °C up to +105 °C 12.5 14 ASEH140101M080DVCTGB000 Altium_WCAP-ASLI (rev19a).IntLibDownloads_CADENCE_WCAP-ASLI (rev19a).zipCadStar_WCAP-ASLI (rev19a).zipLTSpice_WCAP-ASLI (rev19a).zipPSpice_WCAP-ASLI (rev19a).zip
141 PDF 865081763010 000000001500 150  µF 80 120 10 500 -55 °C up to +105 °C 16 17 ASEK170151M080DVCTHB000 Altium_WCAP-ASLI (rev19a).IntLibDownloads_CADENCE_WCAP-ASLI (rev19a).zipCadStar_WCAP-ASLI (rev19a).zipLTSpice_WCAP-ASLI (rev19a).zipPSpice_WCAP-ASLI (rev19a).zip
142 PDF 865081763011 RE 000000002200 220  µF 80 176 10 600 -55 °C up to +105 °C 16 17 ASEK170221M080DVCTHB000 Altium_WCAP-ASLI (rev19a).IntLibDownloads_CADENCE_WCAP-ASLI (rev19a).zipCadStar_WCAP-ASLI (rev19a).zipLTSpice_WCAP-ASLI (rev19a).zipPSpice_WCAP-ASLI (rev19a).zip

Downloads

Article Specific Files

Files
show

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: Aluminum-Electrolytic-Capacitors, Aluminium-Electrolytcapacitors, Aluminum-Capacitors, Aluminum-Caps, Alu-Caps, Alu-Cap, Aluminium Capacitors, E-Caps, Electrolytic-Capacitors, SMT Alu-Cap, Aluminium-Electrolytic-Capacitors, Aluminum-Electrolytcapacitors, Aluminium-Caps, Aluminium-Caps, Aluminum Capacitors, Aluminum-Electrolytic-Capacitor, Aluminium-Electrolytcapacitor, Aluminum-Capacitor, Aluminum-Cap, Aluminium Capacitor, E-Cap, Electrolytic-Capacitor, SMT Alu-Caps