WCAP-ASLI Aluminium Electrolytic Capacitors

Low Impedance +105 °C

  • Picture
  • Dimensions

Characteristics

Low impedance product series
  • Mounting style: V-Chip SMT
  • Capacitance range: 0.1 µF ‒ 6800 µF
  • Capacitance tolerance: ±20 %
  • Voltage range (UR): 6.3 ‒ 100 V(DC)
  • Operating temperature: -55 °C up to +105 °C
  • Endurance: 2000 h @ +105 °C
  • Dimensions (DxL) in mm: 4.0 x 5.5 up to 16.0 x 17.0
  • Recommended soldering: Reflow soldering

Applications

  • Low impedance, especially for filtering applications
  • Input and output capacitor for switched-mode power supply
  • Filtering
  • Smoothing
  • e.g. DC/DC converter, AC/DC converter, satellite receiver, control panel

Products

SPEC Order Code Simu-
lation
Technical Reference C VR
(V (DC))
ILeak
(µA)
DF
(%)
IRIPPLE
(mA)
Z
(Ω)
Ø D
(mm)
L
(mm)
Files Design Kit Samples
1 PDF 865080140001 RE ASEB055220M6R3DVCTAB000 000000000220 22  µF 6.3 3 24 75 2.2 4 5.5
2 PDF 865080140002 RE ASEB055270M6R3DVCTAB000 000000000270 27  µF 6.3 3 24 79 1.98 4 5.5 865080
3 PDF 865080140003 RE ASEB055330M6R3DVCTAB000 000000000330 33  µF 6.3 3 24 82 1.9 4 5.5
4 PDF 865080140004 RE ASEB055470M6R3DVCTAB000 000000000470 47  µF 6.3 3 24 86 1.88 4 5.5
5 PDF 865080142005 RE ASEC055560M6R3DVCTBB000 000000000560 56  µF 6.3 3.53 24 150 1.1 5 5.5 865080
6 PDF 865080142006 RE ASEC055680M6R3DVCTBB000 000000000680 68  µF 6.3 4.28 24 160 0.9 5 5.5 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 865080
7 PDF 865080142007 RE ASEC055101M6R3DVCTBB000 000000001000 100  µF 6.3 6.3 24 170 0.8 5 5.5 865080
8 PDF 865080143008 RE ASED055151M6R3DVCTBB000 000000001500 150  µF 6.3 9.45 24 235 0.51 6.3 5.5
9 PDF 865080143009 RE ASED055221M6R3DVCTBB000 000000002200 220  µF 6.3 13.86 24 240 0.48 6.3 5.5 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
10 PDF 865080145010 RE ASED077331M6R3DVCTCB000 000000003300 330  µF 6.3 20.79 24 275 0.36 6.3 7.7 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 865080
11 PDF 865080149011 RE ASEE065331M6R3DVCTBB000 000000003300 330  µF 6.3 20.79 24 290 0.34 8 6.5 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 865080
12 PDF 865080153012 RE ASEE105471M6R3DVCTEB000 000000004700 470  µF 6.3 29.61 24 450 0.28 8 10.5 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 865080
13 PDF 865080153013 RE ASEE105681M6R3DVCTEB000 000000006800 680  µF 6.3 42.84 24 500 0.25 8 10.5 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 865080
14 PDF 865080153014 RE ASEE105102M6R3DVCTEB000 000000010000 1000  µF 6.3 63 24 530 0.2 8 10.5 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 865080
15 PDF 865080157015 RE ASEF105122M6R3DVCTEB000 000000012000 1200  µF 6.3 75.6 24 600 0.16 10 10.5 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 865080
16 PDF 865080157016 RE ASEF105152M6R3DVCTEB000 000000015000 1500  µF 6.3 94.5 24 650 0.13 10 10.5 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 865080
17 PDF 865080162017 RE ASEH140332M6R3DVCTGB000 000000033000 3300  µF 6.3 207.9 24 1100 0.08 12.5 14 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 865080
18 PDF 865080163018 RE ASEK170682M6R3DVCTHB000 000000068000 6800  µF 6.3 428.4 24 1250 0.052 16 17 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 865080
19 PDF 865080240001 RE ASEB055220M010DVCTAB000 000000000220 22  µF 10 3 19 80 2.2 4 5.5
20 PDF 865080240003 RE ASEB055330M010DVCTAB000 000000000330 33  µF 10 3.3 19 90 1.85 4 5.5 865080
21 PDF 865080242002 RE ASEC055270M010DVCTBB000 000000000270 27  µF 10 3 19 125 1.9 5 5.5
22 PDF 865080242004 RE ASEC055470M010DVCTBB000 000000000470 47  µF 10 4.7 19 165 1.1 5 5.5 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
23 PDF 865080243005 RE ASED055560M010DVCTBB000 000000000560 56  µF 10 5.6 19 210 0.57 6.3 5.5
24 PDF 865080243006 RE ASED055680M010DVCTBB000 000000000680 68  µF 10 6.8 19 220 0.55 6.3 5.5
25 PDF 865080243007 RE ASED055101M010DVCTBB000 000000001000 100  µF 10 10 19 240 0.53 6.3 5.5
26 PDF 865080243008 RE ASED055151M010DVCTBB000 000000001500 150  µF 10 15 19 250 0.49 6.3 5.5
27 PDF 865080245009 RE ASED077221M010DVCTCB000 000000002200 220  µF 10 22 19 270 0.44 6.3 7.7 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
28 PDF 865080249010 RE ASEE065221M010DVCTBB000 000000002200 220  µF 10 22 19 285 0.4 8 6.5 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
29 PDF 865080253011 RE ASEE105331M010DVCTEB000 000000003300 330  µF 10 33 19 500 0.25 8 10.5 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 865080
30 PDF 865080253012 RE ASEE105471M010DVCTEB000 000000004700 470  µF 10 47 19 550 0.25 8 10.5 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 865080
31 PDF 865080257013 RE ASEF105681M010DVCTEB000 000000006800 680  µF 10 68 19 680 0.2 10 10.5 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 865080
32 PDF 865080257014 RE ASEF105102M010DVCTEB000 000000010000 1000  µF 10 100 19 740 0.15 10 10.5 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 865080
33 PDF 865080262015 RE ASEH140222M010DVCTGB000 000000022000 2200  µF 10 220 19 1100 0.08 12.5 14 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 865080
34 PDF 865080263016 RE ASEK170472M010DVCTHB000 000000047000 4700  µF 10 470 19 1250 0.052 16 17 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 865080
35 PDF 865080340001 RE ASEB055100M016DVCTAB000 000000000100 10  µF 16 3 16 80 2.2 4 5.5 865080
36 PDF 865080340002 RE ASEB055150M016DVCTAB000 000000000150 15  µF 16 3 16 85 2 4 5.5 865080
37 PDF 865080340003 RE ASEB055220M016DVCTAB000 000000000220 22  µF 16 3.52 16 90 1.98 4 5.5 865080
38 PDF 865080342004 RE ASEC055270M016DVCTBB000 000000000270 27  µF 16 4.32 16 170 0.74 5 5.5 865080
39 PDF 865080342006 RE ASEC055470M016DVCTBB000 000000000470 47  µF 16 7.52 16 195 1.05 5 5.5 865080
40 PDF 865080343005 RE ASED055330M016DVCTBB000 000000000330 33  µF 16 5.28 16 185 0.6 6.3 5.5 865080
41 PDF 865080343007 RE ASED055560M016DVCTBB000 000000000560 56  µF 16 8.96 16 220 0.56 6.3 5.5
42 PDF 865080343008 RE ASED055680M016DVCTBB000 000000000680 68  µF 16 10.88 16 230 0.54 6.3 5.5 865080
43 PDF 865080343009 RE ASED055101M016DVCTBB000 000000001000 100  µF 16 16 16 255 0.52 6.3 5.5
44 PDF 865080345010 RE ASED077151M016DVCTCB000 000000001500 150  µF 16 24 16 265 0.45 6.3 7.7 865080
45 PDF 865080345012 RE ASED077221M016DVCTCB000 000000002200 220  µF 16 35.2 16 275 0.43 6.3 7.7 865080
46 PDF 865080349011 RE ASEE065151M016DVCTBB000 000000001500 150  µF 16 24 16 270 0.44 8 6.5 865080
47 PDF 865080349013 RE ASEE065221M016DVCTBB000 000000002200 220  µF 16 35.2 16 285 0.41 8 6.5 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
48 PDF 865080353014 RE ASEE105331M016DVCTEB000 000000003300 330  µF 16 52.8 16 550 0.25 8 10.5 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 865080
49 PDF 865080353015 RE ASEE105471M016DVCTEB000 000000004700 470  µF 16 75.2 16 590 0.22 8 10.5 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 865080
50 PDF 865080357016 RE ASEF105681M016DVCTEB000 000000006800 680  µF 16 108.8 16 720 0.16 10 10.5 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 865080
51 PDF 865080362017 RE ASEH140152M016DVCTGB000 000000015000 1500  µF 16 240 16 1100 0.08 12.5 14 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 865080
52 PDF 865080363018 RE ASEK170332M016DVCTHB000 000000033000 3300  µF 16 528 16 1250 0.052 16 17 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 865080
53 PDF 865080440001 RE ASEB0556R8M025DVCTAB000 000000000068 6.8  µF 25 3 14 70 2.8 4 5.5
54 PDF 865080440002 RE ASEB055100M025DVCTAB000 000000000100 10  µF 25 3 14 85 2.1 4 5.5
55 PDF 865080442003 RE ASEC055150M025DVCTBB000 000000000150 15  µF 25 3.75 14 125 1.9 5 5.5
56 PDF 865080442004 RE ASEC055220M025DVCTBB000 000000000220 22  µF 25 5.5 14 145 1.2 5 5.5
57 PDF 865080442006 RE ASEC055330M025DVCTBB000 000000000330 33  µF 25 8.25 14 160 1.05 5 5.5 865081
58 PDF 865080443005 RE ASED055270M025DVCTBB000 000000000270 27  µF 25 6.75 14 200 0.62 6.3 5.5
59 PDF 865080443007 RE ASED055470M025DVCTBB000 000000000470 47  µF 25 11.75 14 220 0.56 6.3 5.5
60 PDF 865080443008 RE ASED055560M025DVCTBB000 000000000560 56  µF 25 14 14 230 0.54 6.3 5.5
61 PDF 865080443009 RE ASED055680M025DVCTBB000 000000000680 68  µF 25 17 14 240 0.48 6.3 5.5
62 PDF 865080445010 RE ASED077101M025DVCTCB000 000000001000 100  µF 25 25 14 290 0.38 6.3 7.7 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
63 PDF 865080449011 RE ASEE065101M025DVCTBB000 000000001000 100  µF 25 25 14 300 0.36 8 6.5 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
64 PDF 865080453012 RE ASEE105151M025DVCTEB000 000000001500 150  µF 25 37.5 14 480 0.25 8 10.5 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 865081
65 PDF 865080453013 RE ASEE105221M025DVCTEB000 000000002200 220  µF 25 55 14 530 0.22 8 10.5 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
66 PDF 865080453014 RE ASEE105331M025DVCTEB000 000000003300 330  µF 25 82.5 14 570 0.2 8 10.5 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 865081
67 PDF 865080457015 RE ASEF105471M025DVCTEB000 000000004700 470  µF 25 117.5 14 650 0.15 10 10.5 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
68 PDF 865080462016 RE ASEH140102M025DVCTGB000 000000010000 1000  µF 25 250 14 1100 0.08 12.5 14 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 865081
69 PDF 865080463017 RE ASEK170222M025DVCTHB000 000000022000 2200  µF 25 550 14 1250 0.052 16 17 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 865081
70 PDF 865080540001 RE ASEB0553R3M035DVCTAB000 000000000033 3.3  µF 35 3 14 80 2.8 4 5.5
71 PDF 865080540002 RE ASEB0554R7M035DVCTAB000 000000000047 4.7  µF 35 3 14 85 2.5 4 5.5
72 PDF 865080540003 RE ASEB0556R8M035DVCTAB000 000000000068 6.8  µF 35 3 14 88 2.2 4 5.5 865081
73 PDF 865080540004 RE ASEB055100M035DVCTAB000 000000000100 10  µF 35 3.5 14 90 2 4 5.5 865081
74 PDF 865080542005 RE ASEC055150M035DVCTBB000 000000000150 15  µF 35 5.25 14 140 1.2 5 5.5 865081
75 PDF 865080542006 RE ASEC055220M035DVCTBB000 000000000220 22  µF 35 7.7 14 155 1.1 5 5.5 865081
76 PDF 865080543007 RE ASED055270M035DVCTBB000 000000000270 27  µF 35 9.45 14 210 0.6 6.3 5.5
77 PDF 865080543008 RE ASED055330M035DVCTBB000 000000000330 33  µF 35 11.55 14 240 0.54 6.3 5.5
78 PDF 865080543009 RE ASED055470M035DVCTBB000 000000000470 47  µF 35 16.45 14 240 0.53 6.3 5.5 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 865081
79 PDF 865080545010 RE ASED077560M035DVCTCB000 000000000560 56  µF 35 19.6 14 250 0.49 6.3 7.7 865081
80 PDF 865080545011 RE ASED077680M035DVCTCB000 000000000680 68  µF 35 23.8 14 265 0.4 6.3 7.7 865081
81 PDF 865080545012 RE ASED077101M035DVCTCB000 000000001000 100  µF 35 35 14 300 0.38 6.3 7.7 865081
82 PDF 865080553013 RE ASEE105151M035DVCTEB000 000000001500 150  µF 35 52.5 14 510 0.24 8 10.5 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 865081
83 PDF 865080553014 RE ASEE105221M035DVCTEB000 000000002200 220  µF 35 77 14 570 0.21 8 10.5 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 865081
84 PDF 865080557015 RE ASEF105331M035DVCTEB000 000000003300 330  µF 35 115.5 14 650 0.15 10 10.5 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
85 PDF 865080562016 RE ASEH140471M035DVCTGB000 000000004700 470  µF 35 164.5 14 1100 0.08 12.5 14 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 865081
86 PDF 865080562017 RE ASEH140681M035DVCTGB000 000000006800 680  µF 35 238 14 1100 0.08 12.5 14 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 865081
87 PDF 865080563018 RE ASEK170152M035DVCTHB000 000000015000 1500  µF 35 525 14 1250 0.052 16 17 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 865081
88 PDF 865080640001 RE ASEB055010M050DVCTAB000 000000000010 µF 50 3 12 55 4.5 4 5.5 865081
89 PDF 865080640002 RE ASEB0552R2M050DVCTAB000 000000000022 2.2  µF 50 3 12 55 4.5 4 5.5 865081
90 PDF 865080640003 RE ASEB0553R3M050DVCTAB000 000000000033 3.3  µF 50 3 12 55 4.5 4 5.5 865081
91 PDF 865080640004 RE ASEB0554R7M050DVCTAB000 000000000047 4.7  µF 50 3 12 55 4.5 4 5.5 865081
92 PDF 865080642005 RE ASEC0556R8M050DVCTBB000 000000000068 6.8  µF 50 3.4 12 75 3.8 5 5.5 865081
93 PDF 865080642006 RE ASEC055100M050DVCTBB000 000000000100 10  µF 50 5 12 95 2.8 5 5.5
94 PDF 865080643007 RE ASED055150M050DVCTBB000 000000000150 15  µF 50 7.5 12 140 1.6 6.3 5.5 865081
95 PDF 865080643008 RE ASED055220M050DVCTBB000 000000000220 22  µF 50 11 12 150 1.3 6.3 5.5 865081
96 PDF 865080645009 RE ASED077270M050DVCTCB000 000000000270 27  µF 50 13.5 12 180 1.2 6.3 7.7 865081
97 PDF 865080645010 RE ASED077330M050DVCTCB000 000000000330 33  µF 50 16.5 12 190 0.71 6.3 7.7 865081
98 PDF 865080645012 RE ASED077470M050DVCTCB000 000000000470 47  µF 50 23.5 12 230 0.7 6.3 7.7 865081
99 PDF 865080649011 RE ASEE065330M050DVCTBB000 000000000330 33  µF 50 16.5 12 200 0.7 8 6.5
100 PDF 865080649013 RE ASEE065470M050DVCTBB000 000000000470 47  µF 50 23.5 12 240 0.69 8 6.5
101 PDF 865080653014 RE ASEE105560M050DVCTEB000 000000000560 56  µF 50 28 12 300 0.52 8 10.5 865081
102 PDF 865080653015 RE ASEE105680M050DVCTEB000 000000000680 68  µF 50 34 12 320 0.5 8 10.5 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 865081
103 PDF 865080653016 RE ASEE105101M050DVCTEB000 000000001000 100  µF 50 50 12 350 0.46 8 10.5 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 865081
104 PDF 865080657017 RE ASEF105151M050DVCTEB000 000000001500 150  µF 50 75 12 600 0.25 10 10.5 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 865081
105 PDF 865080657018 RE ASEF105221M050DVCTEB000 000000002200 220  µF 50 110 12 650 0.23 10 10.5 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 865081
106 PDF 865080662019 RE ASEH140331M050DVCTGB000 000000003300 330  µF 50 165 12 800 0.21 12.5 14 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 865081
107 PDF 865080663020 RE ASEK170102M050DVCTHB000 000000010000 1000  µF 50 500 12 1000 0.078 16 17 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 865081
108 PDF 865080740002 ASEB055R10M063DVCTAB000 000000000001 0.1  µF 63 0 12 1 4 5.5
109 PDF 865080740003 RE ASEB055R22M063DVCTAB000 000000000002 0.22  µF 63 3 12 2 4 5.5 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
110 PDF 865080740004 RE ASEB055R33M063DVCTAB000 000000000003 0.33  µF 63 3 12 3 4 5.5 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
111 PDF 865080740005 RE ASEB055R47M063DVCTAB000 000000000004 0.47  µF 63 3 12 4 4 5.5 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
112 PDF 865080740006 RE ASEB055010M063DVCTAB000 000000000010 µF 63 3 12 7 4 5.5 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
113 PDF 865080740007 RE ASEB0552R2M063DVCTAB000 000000000022 2.2  µF 63 3 12 11 4 5.5 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
114 PDF 865080742008 RE ASEC0553R3M063DVCTBB000 000000000033 3.3  µF 63 3 12 14 5 5.5 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
115 PDF 865080742009 RE ASEC0554R7M063DVCTBB000 000000000047 4.7  µF 63 3 12 22 5 5.5 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
116 PDF 865080743010 RE ASED055100M063DVCTBB000 000000000100 10  µF 63 6.3 12 40 6.3 5.5 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
117 PDF 865080745011 RE ASED077220M063DVCTCB000 000000000220 22  µF 63 13.86 12 58 6.3 7.7 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
118 PDF 865080753012 RE ASEE105330M063DVCTEB000 000000000330 33  µF 63 20.79 12 112 8 10.5 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
119 PDF 865080753013 RE ASEE105470M063DVCTEB000 000000000470 47  µF 63 29.61 12 119 8 10.5 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
120 PDF 865080757014 RE ASEF105101M063DVCTEB000 000000001000 100  µF 63 63 12 280 10 10.5 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
121 PDF 865080762015 RE ASEH140221M063DVCTGB000 000000002200 220  µF 63 138.6 12 300 12.5 14
122 PDF 865080763016 RE ASEK170471M063DVCTHB000 000000004700 470  µF 63 296.1 12 630 16 17 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
123 PDF 865080840001 RE ASEB055010M100DVCTAB000 000000000010 µF 100 3 10 7 4 5.5 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
124 PDF 865080843002 RE ASED0552R2M100DVCTBB000 000000000022 2.2  µF 100 3 10 13 6.3 5.5 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
125 PDF 865080845004 RE ASED0774R7M100DVCTCB000 000000000047 4.7  µF 100 4.7 10 28 6.3 7.7 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
126 PDF 865080845005 RE ASED077100M100DVCTCB000 000000000100 10  µF 100 10 10 35 6.3 7.7 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
127 PDF 865080853006 RE ASEE105220M100DVCTEB000 000000000220 22  µF 100 22 10 85 8 10.5 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
128 PDF 865080857007 RE ASEF105330M100DVCTEB000 000000000330 33  µF 100 33 10 135 10 10.5 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
129 PDF 865080862008 RE ASEH140470M100DVCTGB000 ASEH140470M100DVCTGB000 000000000470 47  µF 100 47 10 240 12.5 14 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
130 PDF 865080863009 RE ASEK170151M100DVCTHB000 000000001500 150  µF 100 150 10 500 16 17 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
131 PDF 865080864003 RE ASED0613R3M100DVCTBB000 000000000033 3.3  µF 100 3.3 10 20 6.3 6.1 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
132 PDF 865081740001 RE ASEB055010M080DVCTAB000 000000000010 µF 80 3 10 7 4 5.5 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
133 PDF 865081742002 RE ASEC0552R2M080DVCTBB000 000000000022 2.2  µF 80 3 10 12 5 5.5 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
134 PDF 865081743003 RE ASED0553R3M080DVCTBB000 000000000033 3.3  µF 80 3 10 17 6.3 5.5 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
135 PDF 865081743004 RE ASED0554R7M080DVCTBB000 000000000047 4.7  µF 80 3.76 10 25 6.3 5.5 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
136 PDF 865081745005 RE ASED077100M080DVCTCB000 000000000100 10  µF 80 8 10 35 6.3 7.7 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
137 PDF 865081745006 RE ASED077220M080DVCTCB000 000000000220 22  µF 80 0 10 58 6.3 7.7 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
138 PDF 865081753007 RE ASEE105330M080DVCTEB000 000000000330 33  µF 80 26.4 10 112 8 10.5 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
139 PDF 865081757008 RE ASEF105470M080DVCTEB000 000000000470 47  µF 80 37.6 10 160 10 10.5 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
140 PDF 865081762009 RE ASEH140101M080DVCTGB000 000000001000 100  µF 80 80 10 380 12.5 14 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
141 PDF 865081763010 ASEK170151M080DVCTHB000 000000001500 150  µF 80 120 10 500 16 17 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
142 PDF 865081763011 RE ASEK170221M080DVCTHB000 000000002200 220  µF 80 176 10 600 16 17 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: Aluminum-Electrolytic-Capacitors, Aluminium-Electrolytcapacitors, Aluminum-Capacitors, Aluminum-Caps, Alu-Caps, Alu-Cap, Aluminium Capacitors, E-Caps, Electrolytic-Capacitors, SMT Alu-Cap, Aluminium-Electrolytic-Capacitors, Aluminum-Electrolytcapacitors, Aluminium-Caps, Aluminium-Caps, Aluminum Capacitors, Aluminum-Electrolytic-Capacitor, Aluminium-Electrolytcapacitor, Aluminum-Capacitor, Aluminum-Cap, Aluminium Capacitor, E-Cap, Electrolytic-Capacitor, SMT Alu-Caps