WCAP-ASLL Aluminium Electrolytic Capacitors

Low Impedance & Long Life +105 °C

  • Picture
  • Dimensions

Characteristics

Low impedance and long life product series
  • Mounting style: V-Chip SMT
  • Capacitance range: 1 µF ‒ 6800 µF
  • Capacitance tolerance: ±20 %
  • Voltage range (UR): 6.3 ‒ 450 V(DC)
  • Operating temperature:
    -55 °C up to +105 °C for UR ≤ 100 V(DC)
    -40 °C up to +105 °C for UR > 100 V(DC)
  • Endurance: 2000 ‒ 5000 h @ +105 °C
  • Dimensions (DxL) in mm: 4.0 x 5.5 up to 16.0 x 17.0
  • Recommended soldering: Reflow soldering

Applications

  • Long life application & low impedance
  • Input and output capacitor for switched-mode power supply
  • Filtering
  • Smoothing
  • e.g. DC/DC converter, AC/DC converter, satellite receiver, control panel

Products

SPEC Order Code Simu-
lation
Technical Reference C VR
(V (DC))
ILeak
(µA)
DF
(%)
IRIPPLE
(mA)
Z
(Ω)
Ø D
(mm)
L
(mm)
Files Design Kit Samples
1 PDF 865060140001 RE ASEB055220M6R3DVCTAB000 000000000220 22  µF 6.3 3 22 80 1.5 4 5.5
2 PDF 865060140002 RE ASEB055330M6R3DVCTAB000 000000000330 33  µF 6.3 3 22 85 1.35 4 5.5 865060
3 PDF 865060142003 RE ASEC055470M6R3DVCTBB000 000000000470 47  µF 6.3 3 22 160 0.8 5 5.5 865060
4 PDF 865060143004 RE ASED055101M6R3DVCTBB000 000000001000 100  µF 6.3 6.3 22 240 0.44 6.3 5.5
5 PDF 865060143005 RE ASED055151M6R3DVCTBB000 000000001500 150  µF 6.3 9.45 22 240 0.44 6.3 5.5 865060
6 PDF 865060145006 RE ASED077221M6R3DVCTCB000 000000002200 220  µF 6.3 13.86 22 280 0.36 6.3 7.7 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 865060
7 PDF 865060153007 RE ASEE105331M6R3DVCTEE000 000000003300 330  µF 6.3 20.79 22 450 0.17 8 10.5 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 865060
8 PDF 865060153008 RE ASEE105471M6R3DVCTEE000 000000004700 470  µF 6.3 29.61 22 500 0.17 8 10.5 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 865060
9 PDF 865060153009 RE ASEE105681M6R3DVCTEE000 000000006800 680  µF 6.3 42.84 22 550 0.17 8 10.5 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 865060
10 PDF 865060153010 RE ASEE105102M6R3DVCTEE000 000000010000 1000  µF 6.3 63 22 550 0.17 8 10.5 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 865060
11 PDF 865060157011 RE ASEF105152M6R3DVCTEE000 000000015000 1500  µF 6.3 94.5 22 690 0.09 10 10.5 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 865060
12 PDF 865060162012 RE ASEH140332M6R3DVCTGE000 000000033000 3300  µF 6.3 207.9 22 1150 0.066 12.5 14 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 865060
13 PDF 865060163013 RE ASEK170682M6R3DVCTHE000 000000068000 6800  µF 6.3 428.4 22 1800 0.035 16 17 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 865060
14 PDF 865060240001 RE ASEB055220M010DVCTAB000 000000000220 22  µF 10 3 19 90 1.35 4 5.5 865060
15 PDF 865060242002 RE ASEC055330M010DVCTBB000 000000000330 33  µF 10 3.3 19 160 0.8 5 5.5 865060
16 PDF 865060243003 RE ASED055470M010DVCTBB000 000000000470 47  µF 10 4.7 19 230 0.44 6.3 5.5 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 865060
17 PDF 865060243004 RE ASED055101M010DVCTBB000 000000001000 100  µF 10 10 19 240 0.44 6.3 5.5 865060
18 PDF 865060243005 RE ASED055151M010DVCTBB000 000000001500 150  µF 10 15 19 250 0.44 6.3 5.5 865060
19 PDF 865060245006 RE ASED077221M010DVCTCB000 000000002200 220  µF 10 22 19 300 0.36 6.3 7.7 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 865060
20 PDF 865060253007 RE ASEE105331M010DVCTEE000 000000003300 330  µF 10 33 19 500 0.17 8 10.5 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 865060
21 PDF 865060253008 RE ASEE105471M010DVCTEE000 000000004700 470  µF 10 47 19 550 0.17 8 10.5 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 865060
22 PDF 865060257009 RE ASEF105681M010DVCTEE000 000000006800 680  µF 10 68 19 690 0.09 10 10.5 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 865060
23 PDF 865060257010 RE ASEF105102M010DVCTEE000 000000010000 1000  µF 10 100 19 690 0.09 10 10.5 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 865060
24 PDF 865060262011 RE ASEH140222M010DVCTGE000 000000022000 2200  µF 10 220 19 1150 0.066 12.5 14 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 865060
25 PDF 865060263012 RE ASEK170472M010DVCTHE000 000000047000 4700  µF 10 470 19 1800 0.035 16 17 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 865060
26 PDF 865060340001 RE ASEB055100M016DVCTAB000 000000000100 10  µF 16 3 16 90 1.35 4 5.5 865060
27 PDF 865060342002 RE ASEC055220M016DVCTBB000 000000000220 22  µF 16 3.52 16 150 0.8 5 5.5 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 865060
28 PDF 865060343003 RE ASED055330M016DVCTBB000 000000000330 33  µF 16 5.28 16 230 0.44 6.3 5.5 865060
29 PDF 865060343004 RE ASED055470M016DVCTBB000 000000000470 47  µF 16 7.52 16 230 0.44 6.3 5.5 865060
30 PDF 865060343005 RE ASED055101M016DVCTBB000 000000001000 100  µF 16 16 16 255 0.44 6.3 5.5 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 865060
31 PDF 865060345006 RE ASED077151M016DVCTCB000 000000001500 150  µF 16 24 16 280 0.36 6.3 7.7 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 865060
32 PDF 865060345007 RE ASED077221M016DVCTCB000 000000002200 220  µF 16 35.2 16 280 0.36 6.3 7.7 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 865060
33 PDF 865060353008 RE ASEE105331M016DVCTEE000 000000003300 330  µF 16 52.8 16 550 0.17 8 10.5 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 865060
34 PDF 865060353009 RE ASEE105471M016DVCTEE000 000000004700 470  µF 16 75.2 16 600 0.17 8 10.5 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 865060
35 PDF 865060357010 RE ASEF105681M016DVCTEE000 000000006800 680  µF 16 108.8 16 750 0.09 10 10.5 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 865060
36 PDF 865060362011 RE ASEH140152M016DVCTGE000 000000015000 1500  µF 16 240 16 1150 0.066 12.5 14 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 865060
37 PDF 865060363012 RE ASEK170332M016DVCTHE000 000000033000 3300  µF 16 528 16 1800 0.035 16 17 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 865060
38 PDF 865060440001 RE ASEB055100M025DVCTAB000 000000000100 10  µF 25 3 14 90 1.35 4 5.5 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 865061
39 PDF 865060442002 RE ASEC055220M025DVCTBB000 000000000220 22  µF 25 5.5 14 150 0.8 5 5.5 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 865061
40 PDF 865060443003 RE ASED055330M025DVCTBB000 000000000330 33  µF 25 8.25 14 230 0.44 6.3 5.5
41 PDF 865060443004 RE ASED055470M025DVCTBB000 000000000470 47  µF 25 11.75 14 230 0.44 6.3 5.5 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
42 PDF 865060445005 RE ASED077101M025DVCTCB000 000000001000 100  µF 25 25 14 300 0.36 6.3 7.7 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 865061
43 PDF 865060453006 RE ASEE105151M025DVCTEE000 000000001500 150  µF 25 37.5 14 500 0.17 8 10.5 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 865061
44 PDF 865060453007 RE ASEE105221M025DVCTEE000 000000002200 220  µF 25 55 14 550 0.17 8 10.5 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 865061
45 PDF 865060453008 RE ASEE105331M025DVCTEE000 000000003300 330  µF 25 82.5 14 600 0.17 8 10.5 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 865061
46 PDF 865060457009 RE ASEF105471M025DVCTEE000 000000004700 470  µF 25 117.5 14 670 0.09 10 10.5 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 865061
47 PDF 865060462010 RE ASEH140102M025DVCTGE000 000000010000 1000  µF 25 250 14 1150 0.066 12.5 14 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 865061
48 PDF 865060463011 RE ASEK170222M025DVCTHE000 000000022000 2200  µF 25 550 14 1800 0.035 16 17 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 865061
49 PDF 865060540001 RE ASEB0554R7M035DVCTAB000 000000000047 4.7  µF 35 3 14 90 1.9 4 5.5 865061
50 PDF 865060542002 RE ASEC055100M035DVCTBB000 000000000100 10  µF 35 3.5 14 150 0.8 5 5.5 865061
51 PDF 865060543003 RE ASED055220M035DVCTBB000 000000000220 22  µF 35 7.7 14 230 0.44 6.3 5.5 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 865061
52 PDF 865060543004 RE ASED055330M035DVCTBB000 000000000330 33  µF 35 11.55 14 240 0.44 6.3 5.5 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 865061
53 PDF 865060543005 RE ASED055470M035DVCTBB000 000000000470 47  µF 35 16.45 14 240 0.44 6.3 5.5 865061
54 PDF 865060553006 RE ASEE105101M035DVCTEE000 000000001000 100  µF 35 35 14 450 0.17 8 10.5 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 865061
55 PDF 865060553007 RE ASEE105151M035DVCTEE000 000000001500 150  µF 35 52.5 14 550 0.17 8 10.5 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 865061
56 PDF 865060557008 RE ASEF105221M035DVCTEE000 000000002200 220  µF 35 77 14 670 0.09 10 10.5 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 865061
57 PDF 865060562009 RE ASEH140471M035DVCTGE000 000000004700 470  µF 35 164.5 14 1150 0.066 12.5 14 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 865061
58 PDF 865060562010 RE ASEH140681M035DVCTGE000 000000006800 680  µF 35 238 14 1150 0.066 12.5 14 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 865061
59 PDF 865060563011 RE ASEK170102M035DVCTHE000 000000010000 1000  µF 35 350 14 1800 0.066 16 17 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 865061
60 PDF 865060563012 RE ASEK170152M035DVCTHE000 000000015000 1500  µF 35 525 14 1800 0.066 16 17 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 865061
61 PDF 865060640001 RE ASEB055010M050DVCTAB000 000000000010 µF 50 3 12 60 4.4 4 5.5 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 865061
62 PDF 865060640002 RE ASEB0552R2M050DVCTAB000 000000000022 2.2  µF 50 3 12 60 3.9 4 5.5 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 865061
63 PDF 865060640003 RE ASEB0553R3M050DVCTAB000 000000000033 3.3  µF 50 3 12 60 3.9 4 5.5 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 865061
64 PDF 865060642004 RE ASEC0554R7M050DVCTBB000 000000000047 4.7  µF 50 3 12 85 1.52 5 5.5 865061
65 PDF 865060643005 RE ASED055100M050DVCTBB000 000000000100 10  µF 50 5 12 165 1.4 6.3 5.5 865061
66 PDF 865060643006 RE ASED055220M050DVCTBB000 000000000220 22  µF 50 11 12 165 1.2 6.3 5.5 865061
67 PDF 865060645007 RE ASED077330M050DVCTCB000 000000000330 33  µF 50 16.5 12 185 0.68 6.3 7.7 865061
68 PDF 865060645008 RE ASED077470M050DVCTCB000 000000000470 47  µF 50 23.5 12 185 0.68 6.3 7.7 865061
69 PDF 865060653009 RE ASEE105680M050DVCTEE000 000000000680 68  µF 50 34 12 300 0.34 8 10.5 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 865061
70 PDF 865060653010 RE ASEE105101M050DVCTEE000 000000001000 100  µF 50 50 12 350 0.34 8 10.5 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
71 PDF 865060657011 RE ASEF105151M050DVCTEE000 000000001500 150  µF 50 75 12 555 0.25 10 10.5 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 865061
72 PDF 865060657012 RE ASEF105221M050DVCTEE000 000000002200 220  µF 50 110 12 600 0.23 10 10.5 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 865061
73 PDF 865060663013 RE ASEK170471M050DVCTHE000 000000004700 470  µF 50 235 12 1610 0.073 16 17 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 865061
74 PDF 865060663014 RE ASEK170681M050DVCTHE000 000000006800 680  µF 50 340 12 1610 0.073 16 17 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 865061
75 PDF 865060663015 RE ASEK170102M050DVCTHE000 000000010000 1000  µF 50 500 12 1610 0.073 16 17 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 865061
76 PDF 865060742001 RE ASEC0554R7M063DVCTBB000 000000000047 4.7  µF 63 3 10 50 3 5 5.5 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
77 PDF 865060743002 RE ASED055100M063DVCTBB000 000000000100 10  µF 63 6.3 10 80 1.5 6.3 5.5 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
78 PDF 865060745003 RE ASED077220M063DVCTCB000 000000000220 22  µF 63 13.86 10 120 1 6.3 7.7 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
79 PDF 865060753004 RE ASEE105330M063DVCTEE000 000000000330 33  µF 63 20.79 10 250 0.7 8 10.5 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
80 PDF 865060753005 RE ASEE105470M063DVCTEE000 000000000470 47  µF 63 29.61 10 280 0.65 8 10.5 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
81 PDF 865060757006 RE ASEF105680M063DVCTEE000 000000000680 68  µF 63 42.84 10 400 0.38 10 10.5 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
82 PDF 865060757007 RE ASEF105101M063DVCTEE000 000000001000 100  µF 63 63 10 420 0.24 10 10.5 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
83 PDF 865060762008 RE ASEH140151M063DVCTGE000 000000001500 150  µF 63 94.5 10 800 0.18 12.5 14 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
84 PDF 865060762009 RE ASEH140221M063DVCTGE000 000000002200 220  µF 63 138.6 10 830 0.16 12.5 14 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
85 PDF 865060763010 RE ASEK170471M063DVCTHE000 000000004700 470  µF 63 296.1 10 1410 0.082 16 17 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
86 PDF 865060845002 RE ASED077100M100DVCTCB000 000000000100 10  µF 100 10 8 65 3.9 6.3 7.7 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
87 PDF 865060853003 RE ASEE105220M100DVCTEE000 000000000220 22  µF 100 22 8 130 1.9 8 10.5 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
88 PDF 865060857004 RE ASEF105330M100DVCTEE000 000000000330 33  µF 100 33 8 200 1.25 10 10.5 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
89 PDF 865060857005 RE ASEF105470M100DVCTEE000 000000000470 47  µF 100 47 8 390 0.95 10 10.5 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
90 PDF 865060862006 RE ASEH140680M100DVCTGE000 000000000680 68  µF 100 68 8 600 0.7 12.5 14 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
91 PDF 865061457001 RE ASDF1053R3M450DVCTEE000 000000000033 3.3  µF 450 114.85 20 40 10 10.5 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
92 PDF 865061462002 RE ASDH1404R7M450DVCTGE000 000000000047 4.7  µF 450 121.15 20 50 12.5 14 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
93 PDF 865061462003 RE ASDH1406R8M450DVCTGE000 000000000068 6.8  µF 450 130.6 20 60 12.5 14 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
94 PDF 865061462004 RE ASDH140100M450DVCTGE000 000000000100 10  µF 450 145 20 70 12.5 14
95 PDF 865061463005 RE ASDK170150M450DVCTHE000 000000000150 15  µF 450 167.5 20 100 16 17 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: Aluminum-Electrolytic-Capacitors, Aluminium-Electrolytcapacitors, Aluminum-Capacitors, Aluminum-Caps, Alu-Caps, Alu-Cap, Aluminium Capacitors, E-Caps, Electrolytic-Capacitors, SMT Alu-Cap, Aluminium-Electrolytic-Capacitors, Aluminum-Electrolytcapacitors, Aluminium-Caps, Aluminium-Caps, Aluminum Capacitors, Aluminum-Electrolytic-Capacitor, Aluminium-Electrolytcapacitor, Aluminum-Capacitor, Aluminum-Cap, Aluminium Capacitor, E-Cap, Electrolytic-Capacitor, SMT Alu-Caps