WCAP-ASLL Aluminium Electrolytic Capacitors

Low Impedance & Long Life +105 °C

  • Picture
  • Dimensions

Characteristics

Low impedance and long life product series
  • Mounting style: V-Chip SMT
  • Capacitance range: 1 µF ‒ 6800 µF
  • Capacitance tolerance: ±20 %
  • Voltage range (UR): 6.3 ‒ 450 V(DC)
  • Operating temperature:
    -55 °C up to +105 °C for UR ≤ 100 V(DC)
    -40 °C up to +105 °C for UR > 100 V(DC)
  • Endurance: 2000 ‒ 5000 h @ +105 °C
  • Dimensions (DxL) in mm: 4.0 x 5.5 up to 16.0 x 17.0
  • Recommended soldering: Reflow soldering

Applications

  • Long life application & low impedance
  • Input and output capacitor for switched-mode power supply
  • Filtering
  • Smoothing
  • e.g. DC/DC converter, AC/DC converter, satellite receiver, control panel

Products

SPEC Order Code Simu-
lation
C VR
(V (DC))
ILeak
(µA)
DF
(%)
IRIPPLE
(mA)
Z
(Ω)
Operating Temperature Ø D
(mm)
L
(mm)
Technical Reference Files Design Kit Samples
1 PDF 865060140001 RE 000000000220 22  µF 6.3 3 22 80 1.5 -55 °C up to +105 °C 4 5.5 ASEB055220M6R3DVCTAB000 Altium_WCAP-ASLL (rev19a).IntLibCadStar_WCAP-ASLL (rev19a).zipLTSpice_WCAP-ASLL (rev19a).zipPSpice_WCAP-ASLL (rev19a).zip
2 PDF 865060140002 RE 000000000330 33  µF 6.3 3 22 85 1.35 -55 °C up to +105 °C 4 5.5 ASEB055330M6R3DVCTAB000 Altium_WCAP-ASLL (rev19a).IntLibCadStar_WCAP-ASLL (rev19a).zip 865060
3 PDF 865060142003 RE 000000000470 47  µF 6.3 3 22 160 0.8 -55 °C up to +105 °C 5 5.5 ASEC055470M6R3DVCTBB000 Altium_WCAP-ASLL (rev19a).IntLibCadStar_WCAP-ASLL (rev19a).zip 865060
4 PDF 865060143004 RE 000000001000 100  µF 6.3 6.3 22 240 0.44 -55 °C up to +105 °C 6.3 5.5 ASED055101M6R3DVCTBB000 Altium_WCAP-ASLL (rev19a).IntLibCadStar_WCAP-ASLL (rev19a).zip
5 PDF 865060143005 RE 000000001500 150  µF 6.3 9.45 22 240 0.44 -55 °C up to +105 °C 6.3 5.5 ASED055151M6R3DVCTBB000 Altium_WCAP-ASLL (rev19a).IntLibCadStar_WCAP-ASLL (rev19a).zip 865060
6 PDF 865060145006 RE 000000002200 220  µF 6.3 13.86 22 280 0.36 -55 °C up to +105 °C 6.3 7.7 ASED077221M6R3DVCTCB000 Altium_WCAP-ASLL (rev19a).IntLibCadStar_WCAP-ASLL (rev19a).zipLTSpice_WCAP-ASLL (rev19a).zipPSpice_WCAP-ASLL (rev19a).zip 865060
7 PDF 865060153007 RE 000000003300 330  µF 6.3 20.79 22 450 0.17 -55 °C up to +105 °C 8 10.5 ASEE105331M6R3DVCTEE000 Altium_WCAP-ASLL (rev19a).IntLibCadStar_WCAP-ASLL (rev19a).zipLTSpice_WCAP-ASLL (rev19a).zipPSpice_WCAP-ASLL (rev19a).zip 865060
8 PDF 865060153008 RE 000000004700 470  µF 6.3 29.61 22 500 0.17 -55 °C up to +105 °C 8 10.5 ASEE105471M6R3DVCTEE000 Altium_WCAP-ASLL (rev19a).IntLibCadStar_WCAP-ASLL (rev19a).zipLTSpice_WCAP-ASLL (rev19a).zipPSpice_WCAP-ASLL (rev19a).zip 865060
9 PDF 865060153009 RE 000000006800 680  µF 6.3 42.84 22 550 0.17 -55 °C up to +105 °C 8 10.5 ASEE105681M6R3DVCTEE000 Altium_WCAP-ASLL (rev19a).IntLibCadStar_WCAP-ASLL (rev19a).zipLTSpice_WCAP-ASLL (rev19a).zipPSpice_WCAP-ASLL (rev19a).zip 865060
10 PDF 865060153010 RE 000000010000 1000  µF 6.3 63 22 550 0.17 -55 °C up to +105 °C 8 10.5 ASEE105102M6R3DVCTEE000 Altium_WCAP-ASLL (rev19a).IntLibCadStar_WCAP-ASLL (rev19a).zipLTSpice_WCAP-ASLL (rev19a).zipPSpice_WCAP-ASLL (rev19a).zip 865060
11 PDF 865060157011 RE 000000015000 1500  µF 6.3 94.5 22 690 0.09 -55 °C up to +105 °C 10 10.5 ASEF105152M6R3DVCTEE000 Altium_WCAP-ASLL (rev19a).IntLibCadStar_WCAP-ASLL (rev19a).zipLTSpice_WCAP-ASLL (rev19a).zipPSpice_WCAP-ASLL (rev19a).zip 865060
12 PDF 865060162012 RE 000000033000 3300  µF 6.3 207.9 22 1150 0.066 -55 °C up to +105 °C 12.5 14 ASEH140332M6R3DVCTGE000 Altium_WCAP-ASLL (rev19a).IntLibCadStar_WCAP-ASLL (rev19a).zipLTSpice_WCAP-ASLL (rev19a).zipPSpice_WCAP-ASLL (rev19a).zip 865060
13 PDF 865060163013 RE 000000068000 6800  µF 6.3 428.4 22 1800 0.035 -55 °C up to +105 °C 16 17 ASEK170682M6R3DVCTHE000 Altium_WCAP-ASLL (rev19a).IntLibCadStar_WCAP-ASLL (rev19a).zipLTSpice_WCAP-ASLL (rev19a).zipPSpice_WCAP-ASLL (rev19a).zip 865060
14 PDF 865060240001 RE 000000000220 22  µF 10 3 19 90 1.35 -55 °C up to +105 °C 4 5.5 ASEB055220M010DVCTAB000 Altium_WCAP-ASLL (rev19a).IntLibCadStar_WCAP-ASLL (rev19a).zipLTSpice_WCAP-ASLL (rev19a).zipPSpice_WCAP-ASLL (rev19a).zip 865060
15 PDF 865060242002 RE 000000000330 33  µF 10 3.3 19 160 0.8 -55 °C up to +105 °C 5 5.5 ASEC055330M010DVCTBB000 Altium_WCAP-ASLL (rev19a).IntLibCadStar_WCAP-ASLL (rev19a).zipLTSpice_WCAP-ASLL (rev19a).zipPSpice_WCAP-ASLL (rev19a).zip 865060
16 PDF 865060243003 RE 000000000470 47  µF 10 4.7 19 230 0.44 -55 °C up to +105 °C 6.3 5.5 ASED055470M010DVCTBB000 Altium_WCAP-ASLL (rev19a).IntLibCadStar_WCAP-ASLL (rev19a).zipLTSpice_WCAP-ASLL (rev19a).zipPSpice_WCAP-ASLL (rev19a).zip 865060
17 PDF 865060243004 RE 000000001000 100  µF 10 10 19 240 0.44 -55 °C up to +105 °C 6.3 5.5 ASED055101M010DVCTBB000 Altium_WCAP-ASLL (rev19a).IntLibCadStar_WCAP-ASLL (rev19a).zip 865060
18 PDF 865060243005 RE 000000001500 150  µF 10 15 19 250 0.44 -55 °C up to +105 °C 6.3 5.5 ASED055151M010DVCTBB000 Altium_WCAP-ASLL (rev19a).IntLibCadStar_WCAP-ASLL (rev19a).zip 865060
19 PDF 865060245006 RE 000000002200 220  µF 10 22 19 300 0.36 -55 °C up to +105 °C 6.3 7.7 ASED077221M010DVCTCB000 Altium_WCAP-ASLL (rev19a).IntLibCadStar_WCAP-ASLL (rev19a).zipLTSpice_WCAP-ASLL (rev19a).zipPSpice_WCAP-ASLL (rev19a).zip 865060
20 PDF 865060253007 RE 000000003300 330  µF 10 33 19 500 0.17 -55 °C up to +105 °C 8 10.5 ASEE105331M010DVCTEE000 Altium_WCAP-ASLL (rev19a).IntLibCadStar_WCAP-ASLL (rev19a).zipLTSpice_WCAP-ASLL (rev19a).zipPSpice_WCAP-ASLL (rev19a).zip 865060
21 PDF 865060253008 RE 000000004700 470  µF 10 47 19 550 0.17 -55 °C up to +105 °C 8 10.5 ASEE105471M010DVCTEE000 Altium_WCAP-ASLL (rev19a).IntLibCadStar_WCAP-ASLL (rev19a).zipLTSpice_WCAP-ASLL (rev19a).zipPSpice_WCAP-ASLL (rev19a).zip 865060
22 PDF 865060257009 RE 000000006800 680  µF 10 68 19 690 0.09 -55 °C up to +105 °C 10 10.5 ASEF105681M010DVCTEE000 Altium_WCAP-ASLL (rev19a).IntLibCadStar_WCAP-ASLL (rev19a).zipLTSpice_WCAP-ASLL (rev19a).zipPSpice_WCAP-ASLL (rev19a).zip 865060
23 PDF 865060257010 RE 000000010000 1000  µF 10 100 19 690 0.09 -55 °C up to +105 °C 10 10.5 ASEF105102M010DVCTEE000 Altium_WCAP-ASLL (rev19a).IntLibCadStar_WCAP-ASLL (rev19a).zipLTSpice_WCAP-ASLL (rev19a).zipPSpice_WCAP-ASLL (rev19a).zip 865060
24 PDF 865060262011 RE 000000022000 2200  µF 10 220 19 1150 0.066 -55 °C up to +105 °C 12.5 14 ASEH140222M010DVCTGE000 Altium_WCAP-ASLL (rev19a).IntLibCadStar_WCAP-ASLL (rev19a).zipLTSpice_WCAP-ASLL (rev19a).zipPSpice_WCAP-ASLL (rev19a).zip 865060
25 PDF 865060263012 RE 000000047000 4700  µF 10 470 19 1800 0.035 -55 °C up to +105 °C 16 17 ASEK170472M010DVCTHE000 Altium_WCAP-ASLL (rev19a).IntLibCadStar_WCAP-ASLL (rev19a).zipLTSpice_WCAP-ASLL (rev19a).zipPSpice_WCAP-ASLL (rev19a).zip 865060
26 PDF 865060340001 RE 000000000100 10  µF 16 3 16 90 1.35 -55 °C up to +105 °C 4 5.5 ASEB055100M016DVCTAB000 Altium_WCAP-ASLL (rev19a).IntLibCadStar_WCAP-ASLL (rev19a).zipLTSpice_WCAP-ASLL (rev19a).zipPSpice_WCAP-ASLL (rev19a).zip 865060
27 PDF 865060342002 RE 000000000220 22  µF 16 3.52 16 150 0.8 -55 °C up to +105 °C 5 5.5 ASEC055220M016DVCTBB000 Altium_WCAP-ASLL (rev19a).IntLibCadStar_WCAP-ASLL (rev19a).zipLTSpice_WCAP-ASLL (rev19a).zipPSpice_WCAP-ASLL (rev19a).zip 865060
28 PDF 865060343003 RE 000000000330 33  µF 16 5.28 16 230 0.44 -55 °C up to +105 °C 6.3 5.5 ASED055330M016DVCTBB000 Altium_WCAP-ASLL (rev19a).IntLibCadStar_WCAP-ASLL (rev19a).zip 865060
29 PDF 865060343004 RE 000000000470 47  µF 16 7.52 16 230 0.44 -55 °C up to +105 °C 6.3 5.5 ASED055470M016DVCTBB000 Altium_WCAP-ASLL (rev19a).IntLibCadStar_WCAP-ASLL (rev19a).zip 865060
30 PDF 865060343005 RE 000000001000 100  µF 16 16 16 255 0.44 -55 °C up to +105 °C 6.3 5.5 ASED055101M016DVCTBB000 Altium_WCAP-ASLL (rev19a).IntLibCadStar_WCAP-ASLL (rev19a).zipLTSpice_WCAP-ASLL (rev19a).zipPSpice_WCAP-ASLL (rev19a).zip 865060
31 PDF 865060345006 RE 000000001500 150  µF 16 24 16 280 0.36 -55 °C up to +105 °C 6.3 7.7 ASED077151M016DVCTCB000 Altium_WCAP-ASLL (rev19a).IntLibCadStar_WCAP-ASLL (rev19a).zipLTSpice_WCAP-ASLL (rev19a).zipPSpice_WCAP-ASLL (rev19a).zip 865060
32 PDF 865060345007 RE 000000002200 220  µF 16 35.2 16 280 0.36 -55 °C up to +105 °C 6.3 7.7 ASED077221M016DVCTCB000 Altium_WCAP-ASLL (rev19a).IntLibCadStar_WCAP-ASLL (rev19a).zipLTSpice_WCAP-ASLL (rev19a).zipPSpice_WCAP-ASLL (rev19a).zip 865060
33 PDF 865060353008 RE 000000003300 330  µF 16 52.8 16 550 0.17 -55 °C up to +105 °C 8 10.5 ASEE105331M016DVCTEE000 Altium_WCAP-ASLL (rev19a).IntLibCadStar_WCAP-ASLL (rev19a).zipLTSpice_WCAP-ASLL (rev19a).zipPSpice_WCAP-ASLL (rev19a).zip 865060
34 PDF 865060353009 RE 000000004700 470  µF 16 75.2 16 600 0.17 -55 °C up to +105 °C 8 10.5 ASEE105471M016DVCTEE000 Altium_WCAP-ASLL (rev19a).IntLibCadStar_WCAP-ASLL (rev19a).zipLTSpice_WCAP-ASLL (rev19a).zipPSpice_WCAP-ASLL (rev19a).zip 865060
35 PDF 865060357010 RE 000000006800 680  µF 16 108.8 16 750 0.09 -55 °C up to +105 °C 10 10.5 ASEF105681M016DVCTEE000 Altium_WCAP-ASLL (rev19a).IntLibCadStar_WCAP-ASLL (rev19a).zipLTSpice_WCAP-ASLL (rev19a).zipPSpice_WCAP-ASLL (rev19a).zip 865060
36 PDF 865060362011 RE 000000015000 1500  µF 16 240 16 1150 0.066 -55 °C up to +105 °C 12.5 14 ASEH140152M016DVCTGE000 Altium_WCAP-ASLL (rev19a).IntLibCadStar_WCAP-ASLL (rev19a).zipLTSpice_WCAP-ASLL (rev19a).zipPSpice_WCAP-ASLL (rev19a).zip 865060
37 PDF 865060363012 RE 000000033000 3300  µF 16 528 16 1800 0.035 -55 °C up to +105 °C 16 17 ASEK170332M016DVCTHE000 Altium_WCAP-ASLL (rev19a).IntLibCadStar_WCAP-ASLL (rev19a).zipLTSpice_WCAP-ASLL (rev19a).zipPSpice_WCAP-ASLL (rev19a).zip 865060
38 PDF 865060440001 RE 000000000100 10  µF 25 3 14 90 1.35 -55 °C up to +105 °C 4 5.5 ASEB055100M025DVCTAB000 Altium_WCAP-ASLL (rev19a).IntLibCadStar_WCAP-ASLL (rev19a).zipLTSpice_WCAP-ASLL (rev19a).zipPSpice_WCAP-ASLL (rev19a).zip 865061
39 PDF 865060442002 RE 000000000220 22  µF 25 5.5 14 150 0.8 -55 °C up to +105 °C 5 5.5 ASEC055220M025DVCTBB000 Altium_WCAP-ASLL (rev19a).IntLibCadStar_WCAP-ASLL (rev19a).zipLTSpice_WCAP-ASLL (rev19a).zipPSpice_WCAP-ASLL (rev19a).zip 865061
40 PDF 865060443003 RE 000000000330 33  µF 25 8.25 14 230 0.44 -55 °C up to +105 °C 6.3 5.5 ASED055330M025DVCTBB000 Altium_WCAP-ASLL (rev19a).IntLibCadStar_WCAP-ASLL (rev19a).zip
41 PDF 865060443004 RE 000000000470 47  µF 25 11.75 14 230 0.44 -55 °C up to +105 °C 6.3 5.5 ASED055470M025DVCTBB000 Altium_WCAP-ASLL (rev19a).IntLibCadStar_WCAP-ASLL (rev19a).zipLTSpice_WCAP-ASLL (rev19a).zipPSpice_WCAP-ASLL (rev19a).zip
42 PDF 865060445005 RE 000000001000 100  µF 25 25 14 300 0.36 -55 °C up to +105 °C 6.3 7.7 ASED077101M025DVCTCB000 Altium_WCAP-ASLL (rev19a).IntLibCadStar_WCAP-ASLL (rev19a).zipLTSpice_WCAP-ASLL (rev19a).zipPSpice_WCAP-ASLL (rev19a).zip 865061
43 PDF 865060453006 RE 000000001500 150  µF 25 37.5 14 500 0.17 -55 °C up to +105 °C 8 10.5 ASEE105151M025DVCTEE000 Altium_WCAP-ASLL (rev19a).IntLibCadStar_WCAP-ASLL (rev19a).zipLTSpice_WCAP-ASLL (rev19a).zipPSpice_WCAP-ASLL (rev19a).zip 865061
44 PDF 865060453007 RE 000000002200 220  µF 25 55 14 550 0.17 -55 °C up to +105 °C 8 10.5 ASEE105221M025DVCTEE000 Altium_WCAP-ASLL (rev19a).IntLibCadStar_WCAP-ASLL (rev19a).zipLTSpice_WCAP-ASLL (rev19a).zipPSpice_WCAP-ASLL (rev19a).zip 865061
45 PDF 865060453008 RE 000000003300 330  µF 25 82.5 14 600 0.17 -55 °C up to +105 °C 8 10.5 ASEE105331M025DVCTEE000 Altium_WCAP-ASLL (rev19a).IntLibCadStar_WCAP-ASLL (rev19a).zipLTSpice_WCAP-ASLL (rev19a).zipPSpice_WCAP-ASLL (rev19a).zip 865061
46 PDF 865060457009 RE 000000004700 470  µF 25 117.5 14 670 0.09 -55 °C up to +105 °C 10 10.5 ASEF105471M025DVCTEE000 Altium_WCAP-ASLL (rev19a).IntLibCadStar_WCAP-ASLL (rev19a).zipLTSpice_WCAP-ASLL (rev19a).zipPSpice_WCAP-ASLL (rev19a).zip 865061
47 PDF 865060462010 RE 000000010000 1000  µF 25 250 14 1150 0.066 -55 °C up to +105 °C 12.5 14 ASEH140102M025DVCTGE000 Altium_WCAP-ASLL (rev19a).IntLibCadStar_WCAP-ASLL (rev19a).zipLTSpice_WCAP-ASLL (rev19a).zipPSpice_WCAP-ASLL (rev19a).zip 865061
48 PDF 865060463011 RE 000000022000 2200  µF 25 550 14 1800 0.035 -55 °C up to +105 °C 16 17 ASEK170222M025DVCTHE000 Altium_WCAP-ASLL (rev19a).IntLibCadStar_WCAP-ASLL (rev19a).zipLTSpice_WCAP-ASLL (rev19a).zipPSpice_WCAP-ASLL (rev19a).zip 865061
49 PDF 865060540001 RE 000000000047 4.7  µF 35 3 14 90 1.9 -55 °C up to +105 °C 4 5.5 ASEB0554R7M035DVCTAB000 Altium_WCAP-ASLL (rev19a).IntLibCadStar_WCAP-ASLL (rev19a).zip 865061
50 PDF 865060542002 RE 000000000100 10  µF 35 3.5 14 150 0.8 -55 °C up to +105 °C 5 5.5 ASEC055100M035DVCTBB000 Altium_WCAP-ASLL (rev19a).IntLibCadStar_WCAP-ASLL (rev19a).zipLTSpice_WCAP-ASLL (rev19a).zipPSpice_WCAP-ASLL (rev19a).zip 865061
51 PDF 865060543003 RE 000000000220 22  µF 35 7.7 14 230 0.44 -55 °C up to +105 °C 6.3 5.5 ASED055220M035DVCTBB000 Altium_WCAP-ASLL (rev19a).IntLibCadStar_WCAP-ASLL (rev19a).zipLTSpice_WCAP-ASLL (rev19a).zipPSpice_WCAP-ASLL (rev19a).zip 865061
52 PDF 865060543004 RE 000000000330 33  µF 35 11.55 14 240 0.44 -55 °C up to +105 °C 6.3 5.5 ASED055330M035DVCTBB000 Altium_WCAP-ASLL (rev19a).IntLibCadStar_WCAP-ASLL (rev19a).zipLTSpice_WCAP-ASLL (rev19a).zipPSpice_WCAP-ASLL (rev19a).zip 865061
53 PDF 865060543005 RE 000000000470 47  µF 35 16.45 14 240 0.44 -55 °C up to +105 °C 6.3 5.5 ASED055470M035DVCTBB000 Altium_WCAP-ASLL (rev19a).IntLibCadStar_WCAP-ASLL (rev19a).zip 865061
54 PDF 865060553006 RE 000000001000 100  µF 35 35 14 450 0.17 -55 °C up to +105 °C 8 10.5 ASEE105101M035DVCTEE000 Altium_WCAP-ASLL (rev19a).IntLibCadStar_WCAP-ASLL (rev19a).zipLTSpice_WCAP-ASLL (rev19a).zipPSpice_WCAP-ASLL (rev19a).zip 865061
55 PDF 865060553007 RE 000000001500 150  µF 35 52.5 14 550 0.17 -55 °C up to +105 °C 8 10.5 ASEE105151M035DVCTEE000 Altium_WCAP-ASLL (rev19a).IntLibCadStar_WCAP-ASLL (rev19a).zipLTSpice_WCAP-ASLL (rev19a).zipPSpice_WCAP-ASLL (rev19a).zip 865061
56 PDF 865060557008 RE 000000002200 220  µF 35 77 14 670 0.09 -55 °C up to +105 °C 10 10.5 ASEF105221M035DVCTEE000 Altium_WCAP-ASLL (rev19a).IntLibCadStar_WCAP-ASLL (rev19a).zipLTSpice_WCAP-ASLL (rev19a).zipPSpice_WCAP-ASLL (rev19a).zip 865061
57 PDF 865060562009 RE 000000004700 470  µF 35 164.5 14 1150 0.066 -55 °C up to +105 °C 12.5 14 ASEH140471M035DVCTGE000 Altium_WCAP-ASLL (rev19a).IntLibCadStar_WCAP-ASLL (rev19a).zipLTSpice_WCAP-ASLL (rev19a).zipPSpice_WCAP-ASLL (rev19a).zip 865061
58 PDF 865060562010 RE 000000006800 680  µF 35 238 14 1150 0.066 -55 °C up to +105 °C 12.5 14 ASEH140681M035DVCTGE000 Altium_WCAP-ASLL (rev19a).IntLibCadStar_WCAP-ASLL (rev19a).zipLTSpice_WCAP-ASLL (rev19a).zipPSpice_WCAP-ASLL (rev19a).zip 865061
59 PDF 865060563011 RE 000000010000 1000  µF 35 350 14 1800 0.066 -55 °C up to +105 °C 16 17 ASEK170102M035DVCTHE000 Altium_WCAP-ASLL (rev19a).IntLibCadStar_WCAP-ASLL (rev19a).zipLTSpice_WCAP-ASLL (rev19a).zipPSpice_WCAP-ASLL (rev19a).zip 865061
60 PDF 865060563012 RE 000000015000 1500  µF 35 525 14 1800 0.066 -55 °C up to +105 °C 16 17 ASEK170152M035DVCTHE000 Altium_WCAP-ASLL (rev19a).IntLibCadStar_WCAP-ASLL (rev19a).zipLTSpice_WCAP-ASLL (rev19a).zipPSpice_WCAP-ASLL (rev19a).zip 865061
61 PDF 865060640001 RE 000000000010 µF 50 3 12 60 4.4 -55 °C up to +105 °C 4 5.5 ASEB055010M050DVCTAB000 Altium_WCAP-ASLL (rev19a).IntLibCadStar_WCAP-ASLL (rev19a).zipLTSpice_WCAP-ASLL (rev19a).zipPSpice_WCAP-ASLL (rev19a).zip 865061
62 PDF 865060640002 RE 000000000022 2.2  µF 50 3 12 60 3.9 -55 °C up to +105 °C 4 5.5 ASEB0552R2M050DVCTAB000 Altium_WCAP-ASLL (rev19a).IntLibCadStar_WCAP-ASLL (rev19a).zipLTSpice_WCAP-ASLL (rev19a).zipPSpice_WCAP-ASLL (rev19a).zip 865061
63 PDF 865060640003 RE 000000000033 3.3  µF 50 3 12 60 3.9 -55 °C up to +105 °C 4 5.5 ASEB0553R3M050DVCTAB000 Altium_WCAP-ASLL (rev19a).IntLibCadStar_WCAP-ASLL (rev19a).zipLTSpice_WCAP-ASLL (rev19a).zipPSpice_WCAP-ASLL (rev19a).zip 865061
64 PDF 865060642004 RE 000000000047 4.7  µF 50 3 12 85 1.52 -55 °C up to +105 °C 5 5.5 ASEC0554R7M050DVCTBB000 Altium_WCAP-ASLL (rev19a).IntLibCadStar_WCAP-ASLL (rev19a).zip 865061
65 PDF 865060643005 RE 000000000100 10  µF 50 5 12 165 1.4 -55 °C up to +105 °C 6.3 5.5 ASED055100M050DVCTBB000 Altium_WCAP-ASLL (rev19a).IntLibCadStar_WCAP-ASLL (rev19a).zip 865061
66 PDF 865060643006 RE 000000000220 22  µF 50 11 12 165 1.2 -55 °C up to +105 °C 6.3 5.5 ASED055220M050DVCTBB000 Altium_WCAP-ASLL (rev19a).IntLibCadStar_WCAP-ASLL (rev19a).zip 865061
67 PDF 865060645007 RE 000000000330 33  µF 50 16.5 12 185 0.68 -55 °C up to +105 °C 6.3 7.7 ASED077330M050DVCTCB000 Altium_WCAP-ASLL (rev19a).IntLibCadStar_WCAP-ASLL (rev19a).zip 865061
68 PDF 865060645008 RE 000000000470 47  µF 50 23.5 12 185 0.68 -55 °C up to +105 °C 6.3 7.7 ASED077470M050DVCTCB000 Altium_WCAP-ASLL (rev19a).IntLibCadStar_WCAP-ASLL (rev19a).zip 865061
69 PDF 865060653009 RE 000000000680 68  µF 50 34 12 300 0.34 -55 °C up to +105 °C 8 10.5 ASEE105680M050DVCTEE000 Altium_WCAP-ASLL (rev19a).IntLibCadStar_WCAP-ASLL (rev19a).zipLTSpice_WCAP-ASLL (rev19a).zipPSpice_WCAP-ASLL (rev19a).zip 865061
70 PDF 865060653010 RE 000000001000 100  µF 50 50 12 350 0.34 -55 °C up to +105 °C 8 10.5 ASEE105101M050DVCTEE000 Altium_WCAP-ASLL (rev19a).IntLibCadStar_WCAP-ASLL (rev19a).zipLTSpice_WCAP-ASLL (rev19a).zipPSpice_WCAP-ASLL (rev19a).zip
71 PDF 865060657011 RE 000000001500 150  µF 50 75 12 555 0.25 -55 °C up to +105 °C 10 10.5 ASEF105151M050DVCTEE000 Altium_WCAP-ASLL (rev19a).IntLibCadStar_WCAP-ASLL (rev19a).zipLTSpice_WCAP-ASLL (rev19a).zipPSpice_WCAP-ASLL (rev19a).zip 865061
72 PDF 865060657012 RE 000000002200 220  µF 50 110 12 600 0.23 -55 °C up to +105 °C 10 10.5 ASEF105221M050DVCTEE000 Altium_WCAP-ASLL (rev19a).IntLibCadStar_WCAP-ASLL (rev19a).zipLTSpice_WCAP-ASLL (rev19a).zipPSpice_WCAP-ASLL (rev19a).zip 865061
73 PDF 865060663013 RE 000000004700 470  µF 50 235 12 1610 0.073 -55 °C up to +105 °C 16 17 ASEK170471M050DVCTHE000 Altium_WCAP-ASLL (rev19a).IntLibCadStar_WCAP-ASLL (rev19a).zipLTSpice_WCAP-ASLL (rev19a).zipPSpice_WCAP-ASLL (rev19a).zip 865061
74 PDF 865060663014 RE 000000006800 680  µF 50 340 12 1610 0.073 -55 °C up to +105 °C 16 17 ASEK170681M050DVCTHE000 Altium_WCAP-ASLL (rev19a).IntLibCadStar_WCAP-ASLL (rev19a).zipLTSpice_WCAP-ASLL (rev19a).zipPSpice_WCAP-ASLL (rev19a).zip 865061
75 PDF 865060663015 RE 000000010000 1000  µF 50 500 12 1610 0.073 -55 °C up to +105 °C 16 17 ASEK170102M050DVCTHE000 Altium_WCAP-ASLL (rev19a).IntLibCadStar_WCAP-ASLL (rev19a).zipLTSpice_WCAP-ASLL (rev19a).zipPSpice_WCAP-ASLL (rev19a).zip 865061
76 PDF 865060742001 RE 000000000047 4.7  µF 63 3 10 50 3 -55 °C up to +105 °C 5 5.5 ASEC0554R7M063DVCTBB000 Altium_WCAP-ASLL (rev19a).IntLibCadStar_WCAP-ASLL (rev19a).zipLTSpice_WCAP-ASLL (rev19a).zipPSpice_WCAP-ASLL (rev19a).zip
77 PDF 865060743002 RE 000000000100 10  µF 63 6.3 10 80 1.5 -55 °C up to +105 °C 6.3 5.5 ASED055100M063DVCTBB000 Altium_WCAP-ASLL (rev19a).IntLibCadStar_WCAP-ASLL (rev19a).zipLTSpice_WCAP-ASLL (rev19a).zipPSpice_WCAP-ASLL (rev19a).zip
78 PDF 865060745003 RE 000000000220 22  µF 63 13.86 10 120 1 -55 °C up to +105 °C 6.3 7.7 ASED077220M063DVCTCB000 Altium_WCAP-ASLL (rev19a).IntLibCadStar_WCAP-ASLL (rev19a).zipLTSpice_WCAP-ASLL (rev19a).zipPSpice_WCAP-ASLL (rev19a).zip
79 PDF 865060753004 RE 000000000330 33  µF 63 20.79 10 250 0.7 -55 °C up to +105 °C 8 10.5 ASEE105330M063DVCTEE000 Altium_WCAP-ASLL (rev19a).IntLibCadStar_WCAP-ASLL (rev19a).zipLTSpice_WCAP-ASLL (rev19a).zipPSpice_WCAP-ASLL (rev19a).zip
80 PDF 865060753005 RE 000000000470 47  µF 63 29.61 10 280 0.65 -55 °C up to +105 °C 8 10.5 ASEE105470M063DVCTEE000 Altium_WCAP-ASLL (rev19a).IntLibCadStar_WCAP-ASLL (rev19a).zipLTSpice_WCAP-ASLL (rev19a).zipPSpice_WCAP-ASLL (rev19a).zip
81 PDF 865060757006 RE 000000000680 68  µF 63 42.84 10 400 0.38 -55 °C up to +105 °C 10 10.5 ASEF105680M063DVCTEE000 Altium_WCAP-ASLL (rev19a).IntLibCadStar_WCAP-ASLL (rev19a).zipLTSpice_WCAP-ASLL (rev19a).zipPSpice_WCAP-ASLL (rev19a).zip
82 PDF 865060757007 RE 000000001000 100  µF 63 63 10 420 0.24 -55 °C up to +105 °C 10 10.5 ASEF105101M063DVCTEE000 Altium_WCAP-ASLL (rev19a).IntLibCadStar_WCAP-ASLL (rev19a).zipLTSpice_WCAP-ASLL (rev19a).zipPSpice_WCAP-ASLL (rev19a).zip
83 PDF 865060762008 RE 000000001500 150  µF 63 94.5 10 800 0.18 -55 °C up to +105 °C 12.5 14 ASEH140151M063DVCTGE000 Altium_WCAP-ASLL (rev19a).IntLibCadStar_WCAP-ASLL (rev19a).zipLTSpice_WCAP-ASLL (rev19a).zipPSpice_WCAP-ASLL (rev19a).zip
84 PDF 865060762009 RE 000000002200 220  µF 63 138.6 10 830 0.16 -55 °C up to +105 °C 12.5 14 ASEH140221M063DVCTGE000 Altium_WCAP-ASLL (rev19a).IntLibCadStar_WCAP-ASLL (rev19a).zipLTSpice_WCAP-ASLL (rev19a).zipPSpice_WCAP-ASLL (rev19a).zip
85 PDF 865060763010 RE 000000004700 470  µF 63 296.1 10 1410 0.082 -55 °C up to +105 °C 16 17 ASEK170471M063DVCTHE000 Altium_WCAP-ASLL (rev19a).IntLibCadStar_WCAP-ASLL (rev19a).zipLTSpice_WCAP-ASLL (rev19a).zipPSpice_WCAP-ASLL (rev19a).zip
86 PDF 865060845002 RE 000000000100 10  µF 100 10 8 65 3.9 -55 °C up to +105 °C 6.3 7.7 ASED077100M100DVCTCB000 Altium_WCAP-ASLL (rev19a).IntLibCadStar_WCAP-ASLL (rev19a).zipLTSpice_WCAP-ASLL (rev19a).zipPSpice_WCAP-ASLL (rev19a).zip
87 PDF 865060853003 RE 000000000220 22  µF 100 22 8 130 1.9 -55 °C up to +105 °C 8 10.5 ASEE105220M100DVCTEE000 Altium_WCAP-ASLL (rev19a).IntLibCadStar_WCAP-ASLL (rev19a).zipLTSpice_WCAP-ASLL (rev19a).zipPSpice_WCAP-ASLL (rev19a).zip
88 PDF 865060857004 RE 000000000330 33  µF 100 33 8 200 1.25 -55 °C up to +105 °C 10 10.5 ASEF105330M100DVCTEE000 Altium_WCAP-ASLL (rev19a).IntLibCadStar_WCAP-ASLL (rev19a).zipLTSpice_WCAP-ASLL (rev19a).zipPSpice_WCAP-ASLL (rev19a).zip
89 PDF 865060857005 RE 000000000470 47  µF 100 47 8 390 0.95 -55 °C up to +105 °C 10 10.5 ASEF105470M100DVCTEE000 Altium_WCAP-ASLL (rev19a).IntLibCadStar_WCAP-ASLL (rev19a).zipLTSpice_WCAP-ASLL (rev19a).zipPSpice_WCAP-ASLL (rev19a).zip
90 PDF 865060862006 RE 000000000680 68  µF 100 68 8 600 0.7 -55 °C up to +105 °C 12.5 14 ASEH140680M100DVCTGE000 Altium_WCAP-ASLL (rev19a).IntLibCadStar_WCAP-ASLL (rev19a).zipLTSpice_WCAP-ASLL (rev19a).zipPSpice_WCAP-ASLL (rev19a).zip
91 PDF 865061457001 RE 000000000033 3.3  µF 450 114.85 20 40 -40 °C up to +105 °C 10 10.5 ASDF1053R3M450DVCTEE000 Altium_WCAP-ASLL (rev19a).IntLibCadStar_WCAP-ASLL (rev19a).zipLTSpice_WCAP-ASLL (rev19a).zipPSpice_WCAP-ASLL (rev19a).zip
92 PDF 865061462002 RE 000000000047 4.7  µF 450 121.15 20 50 -40 °C up to +105 °C 12.5 14 ASDH1404R7M450DVCTGE000 Altium_WCAP-ASLL (rev19a).IntLibCadStar_WCAP-ASLL (rev19a).zipLTSpice_WCAP-ASLL (rev19a).zipPSpice_WCAP-ASLL (rev19a).zip
93 PDF 865061462003 RE 000000000068 6.8  µF 450 130.6 20 60 -40 °C up to +105 °C 12.5 14 ASDH1406R8M450DVCTGE000 Altium_WCAP-ASLL (rev19a).IntLibCadStar_WCAP-ASLL (rev19a).zipLTSpice_WCAP-ASLL (rev19a).zipPSpice_WCAP-ASLL (rev19a).zip
94 PDF 865061462004 RE 000000000100 10  µF 450 145 20 70 -40 °C up to +105 °C 12.5 14 ASDH140100M450DVCTGE000 Altium_WCAP-ASLL (rev19a).IntLibCadStar_WCAP-ASLL (rev19a).zipLTSpice_WCAP-ASLL (rev19a).zipPSpice_WCAP-ASLL (rev19a).zip
95 PDF 865061463005 RE 000000000150 15  µF 450 167.5 20 100 -40 °C up to +105 °C 16 17 ASDK170150M450DVCTHE000 Altium_WCAP-ASLL (rev19a).IntLibCadStar_WCAP-ASLL (rev19a).zipLTSpice_WCAP-ASLL (rev19a).zipPSpice_WCAP-ASLL (rev19a).zip

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: Aluminum-Electrolytic-Capacitors, Aluminium-Electrolytcapacitors, Aluminum-Capacitors, Aluminum-Caps, Alu-Caps, Alu-Cap, Aluminium Capacitors, E-Caps, Electrolytic-Capacitors, SMT Alu-Cap, Aluminium-Electrolytic-Capacitors, Aluminum-Electrolytcapacitors, Aluminium-Caps, Aluminium-Caps, Aluminum Capacitors, Aluminum-Electrolytic-Capacitor, Aluminium-Electrolytcapacitor, Aluminum-Capacitor, Aluminum-Cap, Aluminium Capacitor, E-Cap, Electrolytic-Capacitor, SMT Alu-Caps