WCAP-ASLU Aluminium Electrolytic Capacitors

EXTENDED

Low Leakage +85 °C

  • Picture
  • Dimensions

Characteristics

Low leakage current product series
  • Mounting style: V-Chip SMT
  • Capacitance range: 0.1 µF ‒ 330 µF
  • Capacitance tolerance: ±20 %
  • Voltage range (UR): 6.3 ‒ 63 V(DC)
  • Operating temperature: -40 °C up to +85 °C
  • Endurance: 1000 h @ +85 °C
  • Dimensions (DxL) in mm: 3.0 x 5.5 up to 8.0 x 6.5
  • Recommended soldering: Reflow soldering

Applications

  • Durable battery applications and small handheld devices
  • Input and output capacitor for switched-mode power supply
  • Filtering
  • Smoothing
  • e.g. DC/DC converter, AC/DC converter, satellite receiver, control panel

Products

  SPEC Order Code Simu-
lation
Technical Reference C VR
(V (DC))
ILeak
(µA)
DF
(%)
IRIPPLE
(mA)
Z
(Ω)
Ø D
(mm)
L
(mm)
Files Design Kit Samples
  1 PDF 865090140001 RE ASBB055100M6R3DVCTAA000 000000000100 10  µF 6.3 0.4 26 15 2.47788 4 5.5
  2 PDF 865090140002 RE ASBB055220M6R3DVCTAA000 000000000220 22  µF 6.3 0.4 26 28 2.30648 4 5.5
  3 PDF 865090140003 RE ASBB055330M6R3DVCTAA000 000000000330 33  µF 6.3 0.4158 26 37 1.88263 4 5.5 865090
  4 PDF 865090140004 RE ASBB055470M6R3DVCTAA000 000000000470 47  µF 6.3 0.5922 26 45 2.62971 4 5.5 865090
  5 PDF 865090142005 RE ASBC055101M6R3DVCTBA000 000000001000 100  µF 6.3 1.26 26 70 0.948027 5 5.5 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 865090
  6 PDF 865090145006 RE ASBD077221M6R3DVCTCA000 000000002200 220  µF 6.3 2.772 26 102 6.3 7.7
  7 PDF 865090145008 RE ASBD077331M6R3DVCTCA000 000000003300 330  µF 6.3 4.158 26 155 0.299847 6.3 7.7 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 865090
  8 PDF 865090149007 RE ASBE065221M6R3DVCTBA000 000000002200 220  µF 6.3 2.772 26 110 0.392113 8 6.5 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
  9 PDF 865090149009 RE ASBE065331M6R3DVCTBA000 000000003300 330  µF 6.3 4.158 26 170 0.402681 8 6.5 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
  58 PDF 865090168010 ASBA055220M6R3DVCTAB000 000000000220 22  µF 6.3 3 26 25 3 5.5
  10 PDF 865090240001 RE ASBB055100M010DVCTAA000 000000000100 10  µF 10 0.4 22 23 2.89456 4 5.5 865090
  11 PDF 865090240002 RE ASBB055220M010DVCTAA000 000000000220 22  µF 10 0.44 22 33 3.38993 4 5.5 865090
  12 PDF 865090242003 RE ASBC055330M010DVCTBA000 000000000330 33  µF 10 0.66 22 41 1.52562 5 5.5 865090
  13 PDF 865090243004 RE ASBD055470M010DVCTBA000 000000000470 47  µF 10 0.94 22 52 0.881982 6.3 5.5
  14 PDF 865090245005 RE ASBD077101M010DVCTCA000 000000001000 100  µF 10 2 22 75 0.373722 6.3 7.7 865090
  15 PDF 865090245007 RE ASBD077221M010DVCTCA000 000000002200 220  µF 10 4.4 22 125 0.312683 6.3 7.7 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 865090
  16 PDF 865090249006 RE ASBE065101M010DVCTBA000 000000001000 100  µF 10 2 22 80 0.486738 8 6.5
  17 PDF 865090249008 RE ASBE065221M010DVCTBA000 000000002200 220  µF 10 4.4 22 135 0.413975 8 6.5 865090
  67 PDF 865090268009 ASBA055100M010DVCTAB000 000000000100 10  µF 10 3 22 18 3 5.5
  18 PDF 865090340001 RE ASBB0554R7M016DVCTAA000 000000000047 4.7  µF 16 0.4 18 10 3.54301 4 5.5
  19 PDF 865090340002 RE ASBB055100M016DVCTAA000 000000000100 10  µF 16 0.4 18 23 2.35078 4 5.5
  20 PDF 865090342003 RE ASBC055220M016DVCTBA000 000000000220 22  µF 16 0.704 18 37 1.78245 5 5.5
  21 PDF 865090343004 RE ASBD055330M016DVCTBA000 000000000330 33  µF 16 1.056 18 49 0.762218 6.3 5.5
  22 PDF 865090343005 RE ASBD055470M016DVCTBA000 000000000470 47  µF 16 1.504 18 58 1.40507 6.3 5.5
  23 PDF 865090345006 RE ASBD077101M016DVCTCA000 000000001000 100  µF 16 3.2 18 85 0.366329 6.3 7.7
  24 PDF 865090349007 RE ASBE065101M016DVCTBA000 000000001000 100  µF 16 3.2 18 92 0.411992 8 6.5 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 865090
  56 PDF 865090368008 ASBA055100M016DVCTAB000 000000000100 10  µF 16 3 18 20 3 5.5
  25 PDF 865090440001 RE ASBB0553R3M025DVCTAA000 000000000033 3.3  µF 25 0.4 16 10 3.14324 4 5.5
  26 PDF 865090440002 RE ASBB0554R7M025DVCTAA000 000000000047 4.7  µF 25 0.4 16 16 3.663 4 5.5
  27 PDF 865090440003 RE ASBB055100M025DVCTAA000 000000000100 10  µF 25 0.4 16 27 2.29162 4 5.5 865090
  28 PDF 865090442004 RE ASBC055220M025DVCTBA000 000000000220 22  µF 25 1.1 16 42 1.83969 5 5.5 865090
  29 PDF 865090443005 RE ASBD055330M025DVCTBA000 000000000330 33  µF 25 1.65 16 52 1.02509 6.3 5.5 865090
  30 PDF 865090445006 RE ASBD077470M025DVCTCA000 000000000470 47  µF 25 2.35 16 65 0.589952 6.3 7.7
  31 PDF 865090445008 RE ASBD077101M025DVCTCA000 000000001000 100  µF 25 5 16 102 0.547075 6.3 7.7 865090
  32 PDF 865090449007 RE ASBE065470M025DVCTBA000 000000000470 47  µF 25 2.35 16 70 0.614421 8 6.5 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 865090
  33 PDF 865090449009 RE ASBE065101M025DVCTBA000 000000001000 100  µF 25 5 16 110 8 6.5 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 865090
  66 PDF 865090468010 ASBA0553R3M025DVCTAB000 000000000033 3.3  µF 25 3 16 11 3 5.5
  57 PDF 865090468011 ASBA0554R7M025DVCTAB000 000000000047 4.7  µF 25 3 16 15 3 5.5
  34 PDF 865090540001 RE ASBB0552R2M035DVCTAA000 000000000022 2.2  µF 35 0.4 14 8.4 3.63846 4 5.5
  35 PDF 865090540002 RE ASBB0553R3M035DVCTAA000 000000000033 3.3  µF 35 0.4 14 15 3.23821 4 5.5
  36 PDF 865090540003 RE ASBB0554R7M035DVCTAA000 000000000047 4.7  µF 35 0.4 14 18 3.57419 4 5.5 865090
  37 PDF 865090543004 RE ASBD055100M035DVCTBA000 000000000100 10  µF 35 0.7 14 29 0.872475 6.3 5.5
  38 PDF 865090543005 RE ASBD055220M035DVCTBA000 000000000220 22  µF 35 1.54 14 46 1.84559 6.3 5.5 865090
  39 PDF 865090545006 RE ASBD077330M035DVCTCA000 000000000330 33  µF 35 2.31 14 58 0.62377 6.3 7.7 865090
  40 PDF 865090545008 RE ASBD077470M035DVCTCA000 000000000470 47  µF 35 3.29 14 75 0.585673 6.3 7.7 865090
  41 PDF 865090549007 RE ASBE065330M035DVCTBA000 000000000330 33  µF 35 2.31 14 62 0.591377 8 6.5 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 865090
  42 PDF 865090549009 RE ASBE065470M035DVCTBA000 000000000470 47  µF 35 3.29 14 80 0.659394 8 6.5 865090
  43 PDF 865090640001 RE ASBB055R10M050DVCTAA000 000000000001 0.1  µF 50 0.4 12 1 31.5098 4 5.5 865090
  44 PDF 865090640002 RE ASBB055R22M050DVCTAA000 000000000002 0.22  µF 50 0.4 12 2 17.494 4 5.5 865090
  45 PDF 865090640003 RE ASBB055R33M050DVCTAA000 000000000003 0.33  µF 50 0.4 12 2.8 14.0887 4 5.5 865090
  46 PDF 865090640004 RE ASBB055R47M050DVCTAA000 000000000004 0.47  µF 50 0.4 12 4 12.9225 4 5.5 865090
  47 PDF 865090640005 RE ASBB055010M050DVCTAA000 000000000010 µF 50 0.4 12 8.4 4.74567 4 5.5 865090
  48 PDF 865090640006 RE ASBB0552R2M050DVCTAA000 000000000022 2.2  µF 50 0.4 12 13 4 5.5 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 865090
  49 PDF 865090640007 RE ASBB0553R3M050DVCTAA000 000000000033 3.3  µF 50 0.4 12 17 3.1572 4 5.5 865090
  50 PDF 865090643008 RE ASBD0554R7M050DVCTBA000 000000000047 4.7  µF 50 0.47 12 20 6.3 5.5 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 865090
  51 PDF 865090643009 RE ASBD055100M050DVCTBA000 000000000100 10  µF 50 1 12 33 2.84992 6.3 5.5 865090
  52 PDF 865090645010 RE ASBD077220M050DVCTCA000 000000000220 22  µF 50 2.2 12 48 0.698968 6.3 7.7 865090
  53 PDF 865090645012 RE ASBD077330M050DVCTCA000 000000000330 33  µF 50 3.3 12 66 0.598977 6.3 7.7 865090
  54 PDF 865090649011 RE ASBE065220M050DVCTBA000 000000000220 22  µF 50 2.2 12 52 0.689357 8 6.5 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
  55 PDF 865090649013 RE ASBE065330M050DVCTBA000 000000000330 33  µF 50 3.3 12 71 0.602919 8 6.5 865090
  59 PDF 865090668014 ASBA055R10M050DVCTAB000 000000000001 0.1  µF 50 3 12 1 3 5.5
  61 PDF 865090668015 ASBA055R22M050DVCTAB000 000000000002 0.22  µF 50 3 12 2 3 5.5
  63 PDF 865090668016 ASBA055R33M050DVCTAB000 000000000003 0.33  µF 50 3 12 2 3 5.5
  68 PDF 865090749001 ASBE065220M063DVCTBB000 000000000220 22  µF 63 14 12 75 8 6.5
  60 PDF 865090768002 ASBA055R10M063DVCTAB000 000000000001 0.1  µF 63 3 12 1 3 5.5
  62 PDF 865090768003 ASBA055R22M063DVCTAB000 000000000002 0.22  µF 63 3 12 2 3 5.5
  64 PDF 865090768004 ASBA055R33M063DVCTAB000 000000000003 0.33  µF 63 3 12 2 3 5.5
  65 PDF 865090768005 ASBA055R47M063DVCTAB000 000000000004 0.47  µF 63 3 12 3 3 5.5

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: Aluminum-Electrolytic-Capacitors, Aluminium-Electrolytcapacitors, Aluminum-Capacitors, Aluminum-Caps, Alu-Caps, Alu-Cap, Aluminium Capacitors, E-Caps, Electrolytic-Capacitors, SMT Alu-Cap, Aluminium-Electrolytic-Capacitors, Aluminum-Electrolytcapacitors, Aluminium-Caps, Aluminium-Caps, Aluminum Capacitors, Aluminum-Electrolytic-Capacitor, Aluminium-Electrolytcapacitor, Aluminum-Capacitor, Aluminum-Cap, Aluminium Capacitor, E-Cap, Electrolytic-Capacitor, SMT Alu-Caps