WCAP-ASNP Aluminium Electrolytic Capacitors

Non-Polar +85 °C

  • Picture
  • Dimensions

Characteristics

Non-polarized product series with max. operating temperature of +85°C
  • Mounting style: V-Chip SMT
  • Capacitance range: 0.1 µF ‒ 560 µF
  • Capacitance tolerance: ±20 %
  • Voltage range (UR): 6.3 ‒ 50 V(DC)
  • Operating temperature: -40 °C up to +85 °C
  • Endurance: 2000 h @ +85 °C
  • Dimensions (DxL) in mm: 4.0 x 5.5 up to 10.0 x 10.5
  • Recommended soldering: Reflow soldering

Applications

  • Reverse polarity protected
  • Filtering
  • Coupling
  • e.g. TV, audio, digital camera

Products

SPEC Order Code Simu-
lation
Technical Reference C VR
(V (DC))
ILeak
(µA)
DF
(%)
IRIPPLE
(mA)
Z
(Ω)
Ø D
(mm)
L
(mm)
Files Design Kit Samples
1 PDF 865250140001 RE ASBB055100M6R3DVCTAB000 000000000100 10  µF 6.3 10 24 15 3.8354 4 5.5
2 PDF 865250140002 RE ASBB055220M6R3DVCTAB000 000000000220 22  µF 6.3 10 24 28 3.86425 4 5.5 865250
3 PDF 865250142003 RE ASBC055330M6R3DVCTBB000 000000000330 33  µF 6.3 10.395 24 37 1.37241 5 5.5 865250
4 PDF 865250143004 RE ASBD055470M6R3DVCTBB000 000000000470 47  µF 6.3 14.805 24 45 0.990213 6.3 5.5
5 PDF 865250145005 RE ASBD077101M6R3DVCTCB000 000000001000 100  µF 6.3 31.5 24 65 0.463097 6.3 7.7
6 PDF 865250149006 RE ASBE065101M6R3DVCTBB000 000000001000 100  µF 6.3 31.5 24 70 0.592638 8 6.5 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 865250
7 PDF 865250153007 RE ASBE105221M6R3DVCTEB000 000000002200 220  µF 6.3 69.3 24 120 0.258878 8 10.5 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
8 PDF 865250153008 RE ASBE105331M6R3DVCTEB000 000000003300 330  µF 6.3 103.95 24 160 0.246094 8 10.5 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 865250
9 PDF 865250157009 RE ASBF105471M6R3DVCTEB000 000000004700 470  µF 6.3 148.05 24 190 0.154707 10 10.5 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 865250
10 PDF 865250157010 RE ASBF105561M6R3DVCTEB000 000000005600 560  µF 6.3 176.4 24 220 0.138049 10 10.5 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 865250
11 PDF 865250240001 RE ASBB055100M010DVCTAB000 000000000100 10  µF 10 10 20 17 3.8754 4 5.5
12 PDF 865250242002 RE ASBC055220M010DVCTBB000 000000000220 22  µF 10 11 20 33 1.7538 5 5.5
13 PDF 865250243003 RE ASBD055330M010DVCTBB000 000000000330 33  µF 10 16.5 20 41 1.07989 6.3 5.5
14 PDF 865250243004 RE ASBD055470M010DVCTBB000 000000000470 47  µF 10 23.5 20 50 0.996059 6.3 5.5
15 PDF 865250245005 RE ASBD077101M010DVCTCB000 000000001000 100  µF 10 50 20 75 0.442638 6.3 7.7 865250
16 PDF 865250249006 RE ASBE065101M010DVCTBB000 000000001000 100  µF 10 50 20 80 0.603224 8 6.5
17 PDF 865250253007 RE ASBE105221M010DVCTEB000 000000002200 220  µF 10 110 20 150 0.249444 8 10.5 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 865250
18 PDF 865250257008 RE ASBF105331M010DVCTEB000 000000003300 330  µF 10 165 20 180 0.151124 10 10.5 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 865250
19 PDF 865250340001 RE ASBB0553R3M016DVCTAB000 000000000033 3.3  µF 16 10 17 12 4.00216 4 5.5
20 PDF 865250340002 RE ASBB0554R7M016DVCTAB000 000000000047 4.7  µF 16 10 17 12 4 5.5 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
21 PDF 865250340003 RE ASBB055100M016DVCTAB000 000000000100 10  µF 16 10 17 23 3.68257 4 5.5 865250
22 PDF 865250342004 RE ASBC055220M016DVCTBB000 000000000220 22  µF 16 17.6 17 37 1.45067 5 5.5 865250
23 PDF 865250343005 RE ASBD055330M016DVCTBB000 000000000330 33  µF 16 26.4 17 49 1.89848 6.3 5.5
24 PDF 865250345006 RE ASBD077470M016DVCTCB000 000000000470 47  µF 16 37.6 17 51 0.67708 6.3 7.7 865250
25 PDF 865250349007 RE ASBE065470M016DVCTBB000 000000000470 47  µF 16 37.6 17 55 0.592421 8 6.5
26 PDF 865250353008 RE ASBE105101M016DVCTEB000 000000001000 100  µF 16 80 17 100 0.298562 8 10.5
27 PDF 865250357009 RE ASBF105221M016DVCTEB000 000000002200 220  µF 16 176 17 170 0.152594 10 10.5 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 865250
28 PDF 865250440001 RE ASBB0553R3M025DVCTAB000 000000000033 3.3  µF 25 10 17 12 3.93557 4 5.5 865250
29 PDF 865250440002 RE ASBB0554R7M025DVCTAB000 000000000047 4.7  µF 25 10 17 16 3.37198 4 5.5
30 PDF 865250442003 RE ASBC055100M025DVCTBB000 000000000100 10  µF 25 12.5 17 27 2.34491 5 5.5 865250
31 PDF 865250443004 RE ASBD055220M025DVCTBB000 000000000220 22  µF 25 27.5 17 40 1.08894 6.3 5.5
32 PDF 865250445005 RE ASBD077330M025DVCTCB000 000000000330 33  µF 25 41.25 17 51 0.761286 6.3 7.7 865250
33 PDF 865250445007 RE ASBD077470M025DVCTCB000 000000000470 47  µF 25 58.75 17 56 0.624706 6.3 7.7 865250
34 PDF 865250449006 RE ASBE065330M025DVCTBB000 000000000330 33  µF 25 41.25 17 55 0.711226 8 6.5
35 PDF 865250449008 RE ASBE065470M025DVCTBB000 000000000470 47  µF 25 58.75 17 60 0.896552 8 6.5 865250
36 PDF 865250453009 RE ASBE105101M025DVCTEB000 000000001000 100  µF 25 125 17 130 0.308167 8 10.5 865250
37 PDF 865250540001 RE ASBB0552R2M035DVCTAB000 000000000022 2.2  µF 35 10 15 8.4 5.31872 4 5.5
38 PDF 865250540002 RE ASBB0553R3M035DVCTAB000 000000000033 3.3  µF 35 10 15 16 3.34078 4 5.5
39 PDF 865250540003 RE ASBB0554R7M035DVCTAB000 000000000047 4.7  µF 35 10 15 18 3.47818 4 5.5 865250
40 PDF 865250543004 RE ASBD055100M035DVCTBB000 000000000100 10  µF 35 17.5 15 29 1.27833 6.3 5.5
41 PDF 865250543005 RE ASBD055220M035DVCTBB000 000000000220 22  µF 35 38.5 15 45 1.10653 6.3 5.5 865250
42 PDF 865250553006 RE ASBE105330M035DVCTEB000 000000000330 33  µF 35 57.75 15 58 0.356225 8 10.5 865250
43 PDF 865250553007 RE ASBE105470M035DVCTEB000 000000000470 47  µF 35 82.25 15 64 0.351603 8 10.5 865250
44 PDF 865250640001 RE ASBB055R10M050DVCTAB000 000000000001 0.1  µF 50 10 15 1 20.6814 4 5.5 865250
45 PDF 865250640002 RE ASBB055R22M050DVCTAB000 000000000002 0.22  µF 50 10 15 2 4 5.5 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 865250
46 PDF 865250640003 RE ASBB055R33M050DVCTAB000 000000000003 0.33  µF 50 10 15 2.8 8.79148 4 5.5 865250
47 PDF 865250640004 RE ASBB055R47M050DVCTAB000 000000000004 0.47  µF 50 10 15 4 7.8069 4 5.5 865250
48 PDF 865250640005 RE ASBB055010M050DVCTAB000 000000000010 µF 50 10 15 8.4 6.11584 4 5.5 865250
49 PDF 865250640006 RE ASBB0552R2M050DVCTAB000 000000000022 2.2  µF 50 10 15 13 5.54928 4 5.5 865250
50 PDF 865250640007 RE ASBB0553R3M050DVCTAB000 000000000033 3.3  µF 50 10 15 17 5.77566 4 5.5 865250
51 PDF 865250642008 RE ASBC0554R7M050DVCTBB000 000000000047 4.7  µF 50 11.75 15 20 2.61794 5 5.5 865250
52 PDF 865250643009 RE ASBD055100M050DVCTBB000 000000000100 10  µF 50 25 15 32 2.52664 6.3 5.5 865250
53 PDF 865250653010 RE ASBE105220M050DVCTEB000 000000000220 22  µF 50 55 15 60 0.415783 8 10.5 865250
54 PDF 865250657011 RE ASBF105330M050DVCTEB000 000000000330 33  µF 50 82.5 15 75 0.214878 10 10.5 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 865250
55 PDF 865250657012 RE ASBF105470M050DVCTEB000 000000000470 47  µF 50 117.5 15 100 0.214467 10 10.5 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 865250

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: Aluminum-Electrolytic-Capacitors, Aluminium-Electrolytcapacitors, Aluminum-Capacitors, Aluminum-Caps, Alu-Caps, Alu-Cap, Aluminium Capacitors, E-Caps, Electrolytic-Capacitors, SMT Alu-Cap, Aluminium-Electrolytic-Capacitors, Aluminum-Electrolytcapacitors, Aluminium-Caps, Aluminium-Caps, Aluminum Capacitors, Aluminum-Electrolytic-Capacitor, Aluminium-Electrolytcapacitor, Aluminum-Capacitor, Aluminum-Cap, Aluminium Capacitor, E-Cap, Electrolytic-Capacitor, SMT Alu-Caps