WCAP-ASNP Aluminium Electrolytic Capacitors

Non-Polar +85 °C

  • Picture
  • Dimensions

Characteristics

Non-polarized product series with max. operating temperature of +85°C
  • Mounting style: V-Chip SMT
  • Capacitance range: 0.1 µF ‒ 560 µF
  • Capacitance tolerance: ±20 %
  • Voltage range (UR): 6.3 ‒ 50 V(DC)
  • Operating temperature: -40 °C up to +85 °C
  • Endurance: 2000 h @ +85 °C
  • Dimensions (DxL) in mm: 4.0 x 5.5 up to 10.0 x 10.5
  • Recommended soldering: Reflow soldering

Applications

  • Reverse polarity protected
  • Filtering
  • Coupling
  • e.g. TV, audio, digital camera

Products

SPEC Order Code Simu-
lation
C VR
(V (DC))
ILeak
(µA)
DF
(%)
IRIPPLE
(mA)
Z
(Ω)
Operating Temperature Ø D
(mm)
L
(mm)
Technical Reference Files Design Kit Samples
1 PDF 865250140001 RE 000000000100 10  µF 6.3 10 24 15 3.8354 -40 °C up to +85 °C 4 5.5 ASBB055100M6R3DVCTAB000 Altium_WCAP-ASNP (rev19a).IntLibDownloads_CADENCE_WCAP-ASNP (rev19a).zipCadStar_WCAP-ASNP (rev19a).zipLTSpice_WCAP-ASNP (rev19a).zipPSpice_WCAP-ASNP (rev19a).zip
2 PDF 865250140002 RE 000000000220 22  µF 6.3 10 24 28 3.86425 -40 °C up to +85 °C 4 5.5 ASBB055220M6R3DVCTAB000 Altium_WCAP-ASNP (rev19a).IntLibDownloads_CADENCE_WCAP-ASNP (rev19a).zipCadStar_WCAP-ASNP (rev19a).zipLTSpice_WCAP-ASNP (rev19a).zipPSpice_WCAP-ASNP (rev19a).zip 865250
3 PDF 865250142003 RE 000000000330 33  µF 6.3 10.395 24 37 1.37241 -40 °C up to +85 °C 5 5.5 ASBC055330M6R3DVCTBB000 Altium_WCAP-ASNP (rev19a).IntLibDownloads_CADENCE_WCAP-ASNP (rev19a).zipCadStar_WCAP-ASNP (rev19a).zipLTSpice_WCAP-ASNP (rev19a).zipPSpice_WCAP-ASNP (rev19a).zip 865250
4 PDF 865250143004 RE 000000000470 47  µF 6.3 14.805 24 45 0.990213 -40 °C up to +85 °C 6.3 5.5 ASBD055470M6R3DVCTBB000 Altium_WCAP-ASNP (rev19a).IntLibDownloads_CADENCE_WCAP-ASNP (rev19a).zipCadStar_WCAP-ASNP (rev19a).zipLTSpice_WCAP-ASNP (rev19a).zipPSpice_WCAP-ASNP (rev19a).zip
5 PDF 865250145005 RE 000000001000 100  µF 6.3 31.5 24 65 0.463097 -40 °C up to +85 °C 6.3 7.7 ASBD077101M6R3DVCTCB000 Altium_WCAP-ASNP (rev19a).IntLibDownloads_CADENCE_WCAP-ASNP (rev19a).zipCadStar_WCAP-ASNP (rev19a).zipLTSpice_WCAP-ASNP (rev19a).zipPSpice_WCAP-ASNP (rev19a).zip
6 PDF 865250149006 RE 000000001000 100  µF 6.3 31.5 24 70 0.592638 -40 °C up to +85 °C 8 6.5 ASBE065101M6R3DVCTBB000 Altium_WCAP-ASNP (rev19a).IntLibDownloads_CADENCE_WCAP-ASNP (rev19a).zipCadStar_WCAP-ASNP (rev19a).zipLTSpice_WCAP-ASNP (rev19a).zipPSpice_WCAP-ASNP (rev19a).zip 865250
7 PDF 865250153007 RE 000000002200 220  µF 6.3 69.3 24 120 0.258878 -40 °C up to +85 °C 8 10.5 ASBE105221M6R3DVCTEB000 Altium_WCAP-ASNP (rev19a).IntLibDownloads_CADENCE_WCAP-ASNP (rev19a).zipCadStar_WCAP-ASNP (rev19a).zipLTSpice_WCAP-ASNP (rev19a).zipPSpice_WCAP-ASNP (rev19a).zip
8 PDF 865250153008 RE 000000003300 330  µF 6.3 103.95 24 160 0.246094 -40 °C up to +85 °C 8 10.5 ASBE105331M6R3DVCTEB000 Altium_WCAP-ASNP (rev19a).IntLibDownloads_CADENCE_WCAP-ASNP (rev19a).zipCadStar_WCAP-ASNP (rev19a).zipLTSpice_WCAP-ASNP (rev19a).zipPSpice_WCAP-ASNP (rev19a).zip 865250
9 PDF 865250157009 RE 000000004700 470  µF 6.3 148.05 24 190 0.154707 -40 °C up to +85 °C 10 10.5 ASBF105471M6R3DVCTEB000 Altium_WCAP-ASNP (rev19a).IntLibDownloads_CADENCE_WCAP-ASNP (rev19a).zipCadStar_WCAP-ASNP (rev19a).zipLTSpice_WCAP-ASNP (rev19a).zipPSpice_WCAP-ASNP (rev19a).zip 865250
10 PDF 865250157010 RE 000000005600 560  µF 6.3 176.4 24 220 0.138049 -40 °C up to +85 °C 10 10.5 ASBF105561M6R3DVCTEB000 Altium_WCAP-ASNP (rev19a).IntLibDownloads_CADENCE_WCAP-ASNP (rev19a).zipCadStar_WCAP-ASNP (rev19a).zipLTSpice_WCAP-ASNP (rev19a).zipPSpice_WCAP-ASNP (rev19a).zip 865250
11 PDF 865250240001 RE 000000000100 10  µF 10 10 20 17 3.8754 -40 °C up to +85 °C 4 5.5 ASBB055100M010DVCTAB000 Altium_WCAP-ASNP (rev19a).IntLibDownloads_CADENCE_WCAP-ASNP (rev19a).zipCadStar_WCAP-ASNP (rev19a).zipLTSpice_WCAP-ASNP (rev19a).zipPSpice_WCAP-ASNP (rev19a).zip
12 PDF 865250242002 RE 000000000220 22  µF 10 11 20 33 1.7538 -40 °C up to +85 °C 5 5.5 ASBC055220M010DVCTBB000 Altium_WCAP-ASNP (rev19a).IntLibDownloads_CADENCE_WCAP-ASNP (rev19a).zipCadStar_WCAP-ASNP (rev19a).zipLTSpice_WCAP-ASNP (rev19a).zipPSpice_WCAP-ASNP (rev19a).zip
13 PDF 865250243003 RE 000000000330 33  µF 10 16.5 20 41 1.07989 -40 °C up to +85 °C 6.3 5.5 ASBD055330M010DVCTBB000 Altium_WCAP-ASNP (rev19a).IntLibDownloads_CADENCE_WCAP-ASNP (rev19a).zipCadStar_WCAP-ASNP (rev19a).zipLTSpice_WCAP-ASNP (rev19a).zipPSpice_WCAP-ASNP (rev19a).zip
14 PDF 865250243004 RE 000000000470 47  µF 10 23.5 20 50 0.996059 -40 °C up to +85 °C 6.3 5.5 ASBD055470M010DVCTBB000 Altium_WCAP-ASNP (rev19a).IntLibDownloads_CADENCE_WCAP-ASNP (rev19a).zipCadStar_WCAP-ASNP (rev19a).zipLTSpice_WCAP-ASNP (rev19a).zipPSpice_WCAP-ASNP (rev19a).zip
15 PDF 865250245005 RE 000000001000 100  µF 10 50 20 75 0.442638 -40 °C up to +85 °C 6.3 7.7 ASBD077101M010DVCTCB000 Altium_WCAP-ASNP (rev19a).IntLibDownloads_CADENCE_WCAP-ASNP (rev19a).zipCadStar_WCAP-ASNP (rev19a).zip 865250
16 PDF 865250249006 RE 000000001000 100  µF 10 50 20 80 0.603224 -40 °C up to +85 °C 8 6.5 ASBE065101M010DVCTBB000 Altium_WCAP-ASNP (rev19a).IntLibDownloads_CADENCE_WCAP-ASNP (rev19a).zipCadStar_WCAP-ASNP (rev19a).zip
17 PDF 865250253007 RE 000000002200 220  µF 10 110 20 150 0.249444 -40 °C up to +85 °C 8 10.5 ASBE105221M010DVCTEB000 Altium_WCAP-ASNP (rev19a).IntLibDownloads_CADENCE_WCAP-ASNP (rev19a).zipCadStar_WCAP-ASNP (rev19a).zipLTSpice_WCAP-ASNP (rev19a).zipPSpice_WCAP-ASNP (rev19a).zip 865250
18 PDF 865250257008 RE 000000003300 330  µF 10 165 20 180 0.151124 -40 °C up to +85 °C 10 10.5 ASBF105331M010DVCTEB000 Altium_WCAP-ASNP (rev19a).IntLibDownloads_CADENCE_WCAP-ASNP (rev19a).zipCadStar_WCAP-ASNP (rev19a).zipLTSpice_WCAP-ASNP (rev19a).zipPSpice_WCAP-ASNP (rev19a).zip 865250
19 PDF 865250340001 RE 000000000033 3.3  µF 16 10 17 12 4.00216 -40 °C up to +85 °C 4 5.5 ASBB0553R3M016DVCTAB000 Altium_WCAP-ASNP (rev19a).IntLibDownloads_CADENCE_WCAP-ASNP (rev19a).zipCadStar_WCAP-ASNP (rev19a).zipLTSpice_WCAP-ASNP (rev19a).zipPSpice_WCAP-ASNP (rev19a).zip
20 PDF 865250340002 RE 000000000047 4.7  µF 16 10 17 12 -40 °C up to +85 °C 4 5.5 ASBB0554R7M016DVCTAB000 Altium_WCAP-ASNP (rev19a).IntLibDownloads_CADENCE_WCAP-ASNP (rev19a).zipCadStar_WCAP-ASNP (rev19a).zipLTSpice_WCAP-ASNP (rev19a).zipPSpice_WCAP-ASNP (rev19a).zip
21 PDF 865250340003 RE 000000000100 10  µF 16 10 17 23 3.68257 -40 °C up to +85 °C 4 5.5 ASBB055100M016DVCTAB000 Altium_WCAP-ASNP (rev19a).IntLibDownloads_CADENCE_WCAP-ASNP (rev19a).zipCadStar_WCAP-ASNP (rev19a).zipLTSpice_WCAP-ASNP (rev19a).zipPSpice_WCAP-ASNP (rev19a).zip 865250
22 PDF 865250342004 RE 000000000220 22  µF 16 17.6 17 37 1.45067 -40 °C up to +85 °C 5 5.5 ASBC055220M016DVCTBB000 Altium_WCAP-ASNP (rev19a).IntLibDownloads_CADENCE_WCAP-ASNP (rev19a).zipCadStar_WCAP-ASNP (rev19a).zipLTSpice_WCAP-ASNP (rev19a).zipPSpice_WCAP-ASNP (rev19a).zip 865250
23 PDF 865250343005 RE 000000000330 33  µF 16 26.4 17 49 1.89848 -40 °C up to +85 °C 6.3 5.5 ASBD055330M016DVCTBB000 Altium_WCAP-ASNP (rev19a).IntLibDownloads_CADENCE_WCAP-ASNP (rev19a).zipCadStar_WCAP-ASNP (rev19a).zipLTSpice_WCAP-ASNP (rev19a).zipPSpice_WCAP-ASNP (rev19a).zip
24 PDF 865250345006 RE 000000000470 47  µF 16 37.6 17 51 0.67708 -40 °C up to +85 °C 6.3 7.7 ASBD077470M016DVCTCB000 Altium_WCAP-ASNP (rev19a).IntLibDownloads_CADENCE_WCAP-ASNP (rev19a).zipCadStar_WCAP-ASNP (rev19a).zipLTSpice_WCAP-ASNP (rev19a).zipPSpice_WCAP-ASNP (rev19a).zip 865250
25 PDF 865250349007 RE 000000000470 47  µF 16 37.6 17 55 0.592421 -40 °C up to +85 °C 8 6.5 ASBE065470M016DVCTBB000 Altium_WCAP-ASNP (rev19a).IntLibDownloads_CADENCE_WCAP-ASNP (rev19a).zipCadStar_WCAP-ASNP (rev19a).zipLTSpice_WCAP-ASNP (rev19a).zipPSpice_WCAP-ASNP (rev19a).zip
26 PDF 865250353008 RE 000000001000 100  µF 16 80 17 100 0.298562 -40 °C up to +85 °C 8 10.5 ASBE105101M016DVCTEB000 Altium_WCAP-ASNP (rev19a).IntLibDownloads_CADENCE_WCAP-ASNP (rev19a).zipCadStar_WCAP-ASNP (rev19a).zipLTSpice_WCAP-ASNP (rev19a).zipPSpice_WCAP-ASNP (rev19a).zip
27 PDF 865250357009 RE 000000002200 220  µF 16 176 17 170 0.152594 -40 °C up to +85 °C 10 10.5 ASBF105221M016DVCTEB000 Altium_WCAP-ASNP (rev19a).IntLibDownloads_CADENCE_WCAP-ASNP (rev19a).zipCadStar_WCAP-ASNP (rev19a).zipLTSpice_WCAP-ASNP (rev19a).zipPSpice_WCAP-ASNP (rev19a).zip 865250
28 PDF 865250440001 RE 000000000033 3.3  µF 25 10 17 12 3.93557 -40 °C up to +85 °C 4 5.5 ASBB0553R3M025DVCTAB000 Altium_WCAP-ASNP (rev19a).IntLibDownloads_CADENCE_WCAP-ASNP (rev19a).zipCadStar_WCAP-ASNP (rev19a).zipLTSpice_WCAP-ASNP (rev19a).zipPSpice_WCAP-ASNP (rev19a).zip 865250
29 PDF 865250440002 RE 000000000047 4.7  µF 25 10 17 16 3.37198 -40 °C up to +85 °C 4 5.5 ASBB0554R7M025DVCTAB000 Altium_WCAP-ASNP (rev19a).IntLibDownloads_CADENCE_WCAP-ASNP (rev19a).zipCadStar_WCAP-ASNP (rev19a).zipLTSpice_WCAP-ASNP (rev19a).zipPSpice_WCAP-ASNP (rev19a).zip
30 PDF 865250442003 RE 000000000100 10  µF 25 12.5 17 27 2.34491 -40 °C up to +85 °C 5 5.5 ASBC055100M025DVCTBB000 Altium_WCAP-ASNP (rev19a).IntLibDownloads_CADENCE_WCAP-ASNP (rev19a).zipCadStar_WCAP-ASNP (rev19a).zipLTSpice_WCAP-ASNP (rev19a).zipPSpice_WCAP-ASNP (rev19a).zip 865250
31 PDF 865250443004 RE 000000000220 22  µF 25 27.5 17 40 1.08894 -40 °C up to +85 °C 6.3 5.5 ASBD055220M025DVCTBB000 Altium_WCAP-ASNP (rev19a).IntLibDownloads_CADENCE_WCAP-ASNP (rev19a).zipCadStar_WCAP-ASNP (rev19a).zipLTSpice_WCAP-ASNP (rev19a).zipPSpice_WCAP-ASNP (rev19a).zip
32 PDF 865250445005 RE 000000000330 33  µF 25 41.25 17 51 0.761286 -40 °C up to +85 °C 6.3 7.7 ASBD077330M025DVCTCB000 Altium_WCAP-ASNP (rev19a).IntLibDownloads_CADENCE_WCAP-ASNP (rev19a).zipCadStar_WCAP-ASNP (rev19a).zipLTSpice_WCAP-ASNP (rev19a).zipPSpice_WCAP-ASNP (rev19a).zip 865250
33 PDF 865250445007 RE 000000000470 47  µF 25 58.75 17 56 0.624706 -40 °C up to +85 °C 6.3 7.7 ASBD077470M025DVCTCB000 Altium_WCAP-ASNP (rev19a).IntLibDownloads_CADENCE_WCAP-ASNP (rev19a).zipCadStar_WCAP-ASNP (rev19a).zipLTSpice_WCAP-ASNP (rev19a).zipPSpice_WCAP-ASNP (rev19a).zip 865250
34 PDF 865250449006 RE 000000000330 33  µF 25 41.25 17 55 0.711226 -40 °C up to +85 °C 8 6.5 ASBE065330M025DVCTBB000 Altium_WCAP-ASNP (rev19a).IntLibDownloads_CADENCE_WCAP-ASNP (rev19a).zipCadStar_WCAP-ASNP (rev19a).zipLTSpice_WCAP-ASNP (rev19a).zipPSpice_WCAP-ASNP (rev19a).zip
35 PDF 865250449008 RE 000000000470 47  µF 25 58.75 17 60 0.896552 -40 °C up to +85 °C 8 6.5 ASBE065470M025DVCTBB000 Altium_WCAP-ASNP (rev19a).IntLibDownloads_CADENCE_WCAP-ASNP (rev19a).zipCadStar_WCAP-ASNP (rev19a).zipLTSpice_WCAP-ASNP (rev19a).zipPSpice_WCAP-ASNP (rev19a).zip 865250
36 PDF 865250453009 RE 000000001000 100  µF 25 125 17 130 0.308167 -40 °C up to +85 °C 8 10.5 ASBE105101M025DVCTEB000 Altium_WCAP-ASNP (rev19a).IntLibDownloads_CADENCE_WCAP-ASNP (rev19a).zipCadStar_WCAP-ASNP (rev19a).zipLTSpice_WCAP-ASNP (rev19a).zipPSpice_WCAP-ASNP (rev19a).zip 865250
37 PDF 865250540001 RE 000000000022 2.2  µF 35 10 15 8.4 5.31872 -40 °C up to +85 °C 4 5.5 ASBB0552R2M035DVCTAB000 Altium_WCAP-ASNP (rev19a).IntLibDownloads_CADENCE_WCAP-ASNP (rev19a).zipCadStar_WCAP-ASNP (rev19a).zip
38 PDF 865250540002 RE 000000000033 3.3  µF 35 10 15 16 3.34078 -40 °C up to +85 °C 4 5.5 ASBB0553R3M035DVCTAB000 Altium_WCAP-ASNP (rev19a).IntLibDownloads_CADENCE_WCAP-ASNP (rev19a).zipCadStar_WCAP-ASNP (rev19a).zip
39 PDF 865250540003 RE 000000000047 4.7  µF 35 10 15 18 3.47818 -40 °C up to +85 °C 4 5.5 ASBB0554R7M035DVCTAB000 Altium_WCAP-ASNP (rev19a).IntLibDownloads_CADENCE_WCAP-ASNP (rev19a).zipCadStar_WCAP-ASNP (rev19a).zip 865250
40 PDF 865250543004 RE 000000000100 10  µF 35 17.5 15 29 1.27833 -40 °C up to +85 °C 6.3 5.5 ASBD055100M035DVCTBB000 Altium_WCAP-ASNP (rev19a).IntLibDownloads_CADENCE_WCAP-ASNP (rev19a).zipCadStar_WCAP-ASNP (rev19a).zip
41 PDF 865250543005 RE 000000000220 22  µF 35 38.5 15 45 1.10653 -40 °C up to +85 °C 6.3 5.5 ASBD055220M035DVCTBB000 Altium_WCAP-ASNP (rev19a).IntLibDownloads_CADENCE_WCAP-ASNP (rev19a).zipCadStar_WCAP-ASNP (rev19a).zipLTSpice_WCAP-ASNP (rev19a).zipPSpice_WCAP-ASNP (rev19a).zip 865250
42 PDF 865250553006 RE 000000000330 33  µF 35 57.75 15 58 0.356225 -40 °C up to +85 °C 8 10.5 ASBE105330M035DVCTEB000 Altium_WCAP-ASNP (rev19a).IntLibDownloads_CADENCE_WCAP-ASNP (rev19a).zipCadStar_WCAP-ASNP (rev19a).zipLTSpice_WCAP-ASNP (rev19a).zipPSpice_WCAP-ASNP (rev19a).zip 865250
43 PDF 865250553007 RE 000000000470 47  µF 35 82.25 15 64 0.351603 -40 °C up to +85 °C 8 10.5 ASBE105470M035DVCTEB000 Altium_WCAP-ASNP (rev19a).IntLibDownloads_CADENCE_WCAP-ASNP (rev19a).zipCadStar_WCAP-ASNP (rev19a).zipLTSpice_WCAP-ASNP (rev19a).zipPSpice_WCAP-ASNP (rev19a).zip 865250
44 PDF 865250640001 RE 000000000001 0.1  µF 50 10 15 1 20.6814 -40 °C up to +85 °C 4 5.5 ASBB055R10M050DVCTAB000 Altium_WCAP-ASNP (rev19a).IntLibDownloads_CADENCE_WCAP-ASNP (rev19a).zipCadStar_WCAP-ASNP (rev19a).zipLTSpice_WCAP-ASNP (rev19a).zipPSpice_WCAP-ASNP (rev19a).zip 865250
45 PDF 865250640002 RE 000000000002 0.22  µF 50 10 15 2 -40 °C up to +85 °C 4 5.5 ASBB055R22M050DVCTAB000 Altium_WCAP-ASNP (rev19a).IntLibDownloads_CADENCE_WCAP-ASNP (rev19a).zipCadStar_WCAP-ASNP (rev19a).zipLTSpice_WCAP-ASNP (rev19a).zipPSpice_WCAP-ASNP (rev19a).zip 865250
46 PDF 865250640003 RE 000000000003 0.33  µF 50 10 15 2.8 8.79148 -40 °C up to +85 °C 4 5.5 ASBB055R33M050DVCTAB000 Altium_WCAP-ASNP (rev19a).IntLibDownloads_CADENCE_WCAP-ASNP (rev19a).zipCadStar_WCAP-ASNP (rev19a).zipLTSpice_WCAP-ASNP (rev19a).zipPSpice_WCAP-ASNP (rev19a).zip 865250
47 PDF 865250640004 RE 000000000004 0.47  µF 50 10 15 4 7.8069 -40 °C up to +85 °C 4 5.5 ASBB055R47M050DVCTAB000 Altium_WCAP-ASNP (rev19a).IntLibDownloads_CADENCE_WCAP-ASNP (rev19a).zipCadStar_WCAP-ASNP (rev19a).zipLTSpice_WCAP-ASNP (rev19a).zipPSpice_WCAP-ASNP (rev19a).zip 865250
48 PDF 865250640005 RE 000000000010 µF 50 10 15 8.4 6.11584 -40 °C up to +85 °C 4 5.5 ASBB055010M050DVCTAB000 Altium_WCAP-ASNP (rev19a).IntLibDownloads_CADENCE_WCAP-ASNP (rev19a).zipCadStar_WCAP-ASNP (rev19a).zipLTSpice_WCAP-ASNP (rev19a).zipPSpice_WCAP-ASNP (rev19a).zip 865250
49 PDF 865250640006 RE 000000000022 2.2  µF 50 10 15 13 5.54928 -40 °C up to +85 °C 4 5.5 ASBB0552R2M050DVCTAB000 Altium_WCAP-ASNP (rev19a).IntLibDownloads_CADENCE_WCAP-ASNP (rev19a).zipCadStar_WCAP-ASNP (rev19a).zipLTSpice_WCAP-ASNP (rev19a).zipPSpice_WCAP-ASNP (rev19a).zip 865250
50 PDF 865250640007 RE 000000000033 3.3  µF 50 10 15 17 5.77566 -40 °C up to +85 °C 4 5.5 ASBB0553R3M050DVCTAB000 Altium_WCAP-ASNP (rev19a).IntLibDownloads_CADENCE_WCAP-ASNP (rev19a).zipCadStar_WCAP-ASNP (rev19a).zipLTSpice_WCAP-ASNP (rev19a).zipPSpice_WCAP-ASNP (rev19a).zip 865250
51 PDF 865250642008 RE 000000000047 4.7  µF 50 11.75 15 20 2.61794 -40 °C up to +85 °C 5 5.5 ASBC0554R7M050DVCTBB000 Altium_WCAP-ASNP (rev19a).IntLibDownloads_CADENCE_WCAP-ASNP (rev19a).zipCadStar_WCAP-ASNP (rev19a).zipLTSpice_WCAP-ASNP (rev19a).zipPSpice_WCAP-ASNP (rev19a).zip 865250
52 PDF 865250643009 RE 000000000100 10  µF 50 25 15 32 2.52664 -40 °C up to +85 °C 6.3 5.5 ASBD055100M050DVCTBB000 Altium_WCAP-ASNP (rev19a).IntLibDownloads_CADENCE_WCAP-ASNP (rev19a).zipCadStar_WCAP-ASNP (rev19a).zipLTSpice_WCAP-ASNP (rev19a).zipPSpice_WCAP-ASNP (rev19a).zip 865250
53 PDF 865250653010 RE 000000000220 22  µF 50 55 15 60 0.415783 -40 °C up to +85 °C 8 10.5 ASBE105220M050DVCTEB000 Altium_WCAP-ASNP (rev19a).IntLibDownloads_CADENCE_WCAP-ASNP (rev19a).zipCadStar_WCAP-ASNP (rev19a).zipLTSpice_WCAP-ASNP (rev19a).zipPSpice_WCAP-ASNP (rev19a).zip 865250
54 PDF 865250657011 RE 000000000330 33  µF 50 82.5 15 75 0.214878 -40 °C up to +85 °C 10 10.5 ASBF105330M050DVCTEB000 Altium_WCAP-ASNP (rev19a).IntLibDownloads_CADENCE_WCAP-ASNP (rev19a).zipCadStar_WCAP-ASNP (rev19a).zipLTSpice_WCAP-ASNP (rev19a).zipPSpice_WCAP-ASNP (rev19a).zip 865250
55 PDF 865250657012 RE 000000000470 47  µF 50 117.5 15 100 0.214467 -40 °C up to +85 °C 10 10.5 ASBF105470M050DVCTEB000 Altium_WCAP-ASNP (rev19a).IntLibDownloads_CADENCE_WCAP-ASNP (rev19a).zipCadStar_WCAP-ASNP (rev19a).zipLTSpice_WCAP-ASNP (rev19a).zipPSpice_WCAP-ASNP (rev19a).zip 865250

Downloads

Article Specific Files

Files
show

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: Aluminum-Electrolytic-Capacitors, Aluminium-Electrolytcapacitors, Aluminum-Capacitors, Aluminum-Caps, Alu-Caps, Alu-Cap, Aluminium Capacitors, E-Caps, Electrolytic-Capacitors, SMT Alu-Cap, Aluminium-Electrolytic-Capacitors, Aluminum-Electrolytcapacitors, Aluminium-Caps, Aluminium-Caps, Aluminum Capacitors, Aluminum-Electrolytic-Capacitor, Aluminium-Electrolytcapacitor, Aluminum-Capacitor, Aluminum-Cap, Aluminium Capacitor, E-Cap, Electrolytic-Capacitor, SMT Alu-Caps