WCAP-AT1H Aluminium Electrolytic Capacitors

Long Life +105 °C

  • Picture
  • Dimensions

Characteristics

Long life product series
  • Mounting style: THT Radial
  • Capacitance range: 6.8 µF ‒ 3300 µF
  • Capacitance tolerance: ±20 %
  • Voltage range (UR): 10 ‒ 450 V(DC)
  • Operating temperature:
    -40 °C up to +105 °C for UR ≤100 V(DC)
    -25 °C up to +105 °C for UR > 100 V(DC)
  • Endurance: 5000 ‒ 10000 h @ +105 °C
  • Dimensions (DxL) in mm: 5.0 x 11.0 up to 18.0 x 35.5
  • Recommended soldering: Wave soldering

Applications

  • Long life applications (industry, medical)
  • Filtering
  • Smoothing
  • Energy storage
  • Coupling
  • e.g. Switched-mode power supply, AC/DC converter, adapter, charger, digital camera

Products

SPEC Order Code Simu-
lation
Technical Reference C VR
(V (DC))
ILeak
(µA)
DF
(%)
IRIPPLE
(mA)
Operating Temperature Files Design Kit Samples
1 PDF 860240272001 RE ATDC110470M010DSPA3E000 000000000470 47  µF 10 4.7 19 100 -40 °C up to +105 °C 860240
2 PDF 860240272002 RE ATDC110680M010DSPA3E000 000000000680 68  µF 10 6.8 19 130 -40 °C up to +105 °C 860240
3 PDF 860240273003 RE ATDD110101M010DSPA4E000 000000001000 100  µF 10 10 19 190 -40 °C up to +105 °C 860240
4 PDF 860240273004 RE ATDD110151M010DSPA4E000 000000001500 150  µF 10 15 19 220 -40 °C up to +105 °C 860240
5 PDF 860240273005 RE ATDD110221M010DSPA4E000 000000002200 220  µF 10 22 19 270 -40 °C up to +105 °C Cadence_WE-SPC (rev16a).zip 860240
6 PDF 860240274006 RE ATDE115331M010DSPA7H000 000000003300 330  µF 10 33 19 390 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 860240
7 PDF 860240275007 RE ATDF125471M010DSPA9K000 000000004700 470  µF 10 47 19 540 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 860240
8 PDF 860240275008 RE ATDF160102M010DSPAAK000 000000010000 1000  µF 10 100 19 900 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 860240
9 PDF 860240278009 RE ATDI200222M010DSPACK000 000000022000 2200  µF 10 220 19 1540 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 860240
10 PDF 860240280010 RE ATDK250332M010DSPAEK000 000000033000 3300  µF 10 330 19 1900 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 860240
11 PDF 860240372001 RE ATDC110330M016DSPA3E000 000000000330 33  µF 16 5.28 16 115 -40 °C up to +105 °C 860240
12 PDF 860240372002 RE ATDC110470M016DSPA3E000 000000000470 47  µF 16 7.52 16 145 -40 °C up to +105 °C 860240
13 PDF 860240373003 RE ATDD110680M016DSPA4E000 000000000680 68  µF 16 10.88 16 200 -40 °C up to +105 °C 860240
14 PDF 860240374004 RE ATDE115101M016DSPA7H000 000000001000 100  µF 16 16 16 245 -40 °C up to +105 °C 860240
15 PDF 860240374005 RE ATDE115151M016DSPA7H000 000000001500 150  µF 16 24 16 300 -40 °C up to +105 °C 860240
16 PDF 860240374006 RE ATDE115221M016DSPA7H000 000000002200 220  µF 16 35.2 16 420 -40 °C up to +105 °C Cadence16-6_WE-PD (rev15b).zipDownload_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 860240
17 PDF 860240374007 RE ATDE160331M016DSPA7H000 000000003300 330  µF 16 52.8 16 500 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 860240
18 PDF 860240375008 RE ATDF160471M016DSPAAK000 000000004700 470  µF 16 75.2 16 730 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 860240
19 PDF 860240378009 RE ATDI200102M016DSPACK000 000000010000 1000  µF 16 160 16 1173 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 860240
20 PDF 860240380010 RE ATDK250222M016DSPAEK000 000000022000 2200  µF 16 352 16 2093 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 860240
21 PDF 860240472001 RE ATDC110220M025DSPA3E000 000000000220 22  µF 25 5.5 14 100 -40 °C up to +105 °C 860240
22 PDF 860240472002 RE ATDC110330M025DSPA3E000 000000000330 33  µF 25 8.25 14 130 -40 °C up to +105 °C 860240
23 PDF 860240473003 RE ATDD110470M025DSPA4E000 000000000470 47  µF 25 11.75 14 160 -40 °C up to +105 °C 860240
24 PDF 860240474004 RE ATDE115680M025DSPA7H000 000000000680 68  µF 25 17 14 230 -40 °C up to +105 °C 860240
25 PDF 860240474005 RE ATDE115101M025DSPA7H000 000000001000 100  µF 25 25 14 327 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 860240
26 PDF 860240475006 RE ATDF125151M025DSPA9K000 000000001500 150  µF 25 37.5 14 460 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 860240
27 PDF 860240475007 RE ATDF160221M025DSPAAK000 000000002200 220  µF 25 55 14 580 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 860240
28 PDF 860240475008 RE ATDF200331M025DSPAAK000 000000003300 330  µF 25 82.5 14 805 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 860240
29 PDF 860240475009 RE ATDF200471M025DSPAAK000 000000004700 470  µF 25 117.5 14 950 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 860240
30 PDF 860240478010 RE ATDI250102M025DSPACK000 000000010000 1000  µF 25 250 14 1552 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 860240
31 PDF 860240480011 RE ATDK315222M025DSPADK000 000000022000 2200  µF 25 550 14 2400 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 860240
32 PDF 860240572001 RE ATDC110100M035DSPA3E000 000000000100 10  µF 35 3.5 12 65 -40 °C up to +105 °C
33 PDF 860240572002 RE ATDC110220M035DSPA3E000 000000000220 22  µF 35 7.7 12 125 -40 °C up to +105 °C 860241
34 PDF 860240573003 RE ATDD110330M035DSPA4E000 000000000330 33  µF 35 11.55 12 178 -40 °C up to +105 °C 860241
35 PDF 860240574004 RE ATDE115470M035DSPA7H000 000000000470 47  µF 35 16.45 12 240 -40 °C up to +105 °C 860241
36 PDF 860240574005 RE ATDE115680M035DSPA7H000 000000000680 68  µF 35 23.8 12 270 -40 °C up to +105 °C 860241
37 PDF 860240575006 RE ATDF125101M035DSPA9K000 000000001000 100  µF 35 35 12 390 -40 °C up to +105 °C Cadence_WE-PDA (rev15a).zipDownload_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 860241
38 PDF 860240575007 RE ATDF160151M035DSPAAK000 000000001500 150  µF 35 52.5 12 632 -40 °C up to +105 °C Cadence_WE-PDF (rev15a).zipDownload_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 860241
39 PDF 860240575008 RE ATDF200221M035DSPAAK000 000000002200 220  µF 35 77 12 760 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 860241
40 PDF 860240578009 RE ATDI200331M035DSPACK000 000000003300 330  µF 35 115.5 12 1035 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 860241
41 PDF 860240578010 RE ATDI250471M035DSPACK000 000000004700 470  µF 35 164.5 12 1100 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 860241
42 PDF 860240580011 RE ATDK315102M035DSPADK000 000000010000 1000  µF 35 350 12 1932 -40 °C up to +105 °C Cadence_WE-PD4 (rev15a).zipDownload_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 860241
43 PDF 860240672001 RE ATDC1106R8M050DSPA3E000 000000000068 6.8  µF 50 3.4 10 75 -40 °C up to +105 °C 860241
44 PDF 860240672002 RE ATDC110100M050DSPA3E000 000000000100 10  µF 50 5 10 97 -40 °C up to +105 °C 860241
45 PDF 860240673003 RE ATDD110220M050DSPA4E000 000000000220 22  µF 50 11 10 130 -40 °C up to +105 °C 860241
46 PDF 860240674004 RE ATDE115330M050DSPA7H000 000000000330 33  µF 50 16.5 10 241 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 860241
47 PDF 860240674005 RE ATDE115470M050DSPA7H000 000000000470 47  µF 50 23.5 10 287 -40 °C up to +105 °C 860241
48 PDF 860240675006 RE ATDF125680M050DSPA9K000 000000000680 68  µF 50 34 10 356 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 860241
49 PDF 860240675007 RE ATDF160101M050DSPAAK000 000000001000 100  µF 50 50 10 500 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 860241
50 PDF 860240675008 RE ATDF200151M050DSPAAK000 000000001500 150  µF 50 75 10 747 -40 °C up to +105 °C Cadence_WE-PD2SR (rev15a).zipDownload_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 860241
51 PDF 860240678009 RE ATDI200221M050DSPACK000 000000002200 220  µF 50 110 10 977 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 860241
52 PDF 860240678010 RE ATDI250331M050DSPACK000 000000003300 330  µF 50 165 10 1150 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 860241
53 PDF 860240680011 RE ATDK250471M050DSPAEK000 000000004700 470  µF 50 235 10 1552 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 860241
54 PDF 860240681012 RE ATDL315102M050DSPAEK000 000000010000 1000  µF 50 500 10 2093 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 860241
55 PDF 860240975001 ATJF160100M160DSPAAK000 000000000100 10  µF 160 164 15 280 -25 °C up to +105 °C
56 PDF 860240975002 ATJF200220M160DSPAAK000 000000000220 22  µF 160 240.8 15 450 -25 °C up to +105 °C
57 PDF 860240978003 ATJI200330M160DSPACK000 000000000330 33  µF 160 311.2 15 610 -25 °C up to +105 °C
58 PDF 860240978004 ATJI200470M160DSPACK000 000000000470 47  µF 160 400.8 15 680 -25 °C up to +105 °C
59 PDF 860240978005 ATJI250680M160DSPACK000 000000000680 68  µF 160 535.2 15 1100 -25 °C up to +105 °C
60 PDF 860240981006 ATJL210101M160DSPAEK000 000000001000 100  µF 160 740 15 1310 -25 °C up to +105 °C
61 PDF 860240981007 ATJL250151M160DSPAEK000 000000001500 150  µF 160 1060 15 1780 -25 °C up to +105 °C
62 PDF 860240981008 ATJL250221M160DSPAEK000 000000002200 220  µF 160 1508 15 2290 -25 °C up to +105 °C
63 PDF 860241075003 ATJF200100M200DSPAAK000 000000000100 10  µF 200 180 15 310 -25 °C up to +105 °C
64 PDF 860241075004 ATJF200220M200DSPAAK000 000000000220 22  µF 200 276 15 470 -25 °C up to +105 °C
65 PDF 860241078002 ATJI200470M200DSPACK000 000000000470 47  µF 200 476 15 980 -25 °C up to +105 °C
66 PDF 860241078005 ATJI200330M200DSPACK000 000000000330 33  µF 200 364 15 620 -25 °C up to +105 °C
67 PDF 860241080006 ATJK250680M200DSPAEK000 000000000680 68  µF 200 644 15 1190 -25 °C up to +105 °C
68 PDF 860241081001 ATJL355331M200DSPAEK000 000000003300 330  µF 200 2740 15 3220 -25 °C up to +105 °C
69 PDF 860241081007 ATJL210101M200DSPAEK000 000000001000 100  µF 200 900 15 1380 -25 °C up to +105 °C
70 PDF 860241081008 ATJL250151M200DSPAEK000 000000001500 150  µF 200 1300 15 1800 -25 °C up to +105 °C
71 PDF 860241081009 ATJL315221M200DSPAEK000 000000002200 220  µF 200 1860 15 2350 -25 °C up to +105 °C
72 PDF 860241175001 ATJF200100M250DSPAAK000 000000000100 10  µF 250 200 15 320 -25 °C up to +105 °C 860241
73 PDF 860241175002 ATJF200220M250DSPAAK000 000000000220 22  µF 250 320 15 420 -25 °C up to +105 °C
74 PDF 860241178002 ATJI200220M250DSPACK000 000000000220 22  µF 250 320 15 490 -25 °C up to +105 °C 860241
75 PDF 860241178003 ATJI250330M250DSPACK000 000000000330 33  µF 250 430 15 750 -25 °C up to +105 °C 860241
76 PDF 860241180004 RE ATJK210470M250DSPAEK000 000000000470 47  µF 250 570 15 930 -25 °C up to +105 °C Cadence_WE-PD3 (rev15a).zip 860241
77 PDF 860241181005 RE ATJL210680M250DSPAEK000 000000000680 68  µF 250 780 15 1300 -25 °C up to +105 °C 860241
78 PDF 860241181006 RE ATJL250101M250DSPAEK000 000000001000 100  µF 250 1100 15 1500 -25 °C up to +105 °C 860241
79 PDF 860241181007 RE ATJL315151M250DSPAEK000 000000001500 150  µF 250 1600 15 1870 -25 °C up to +105 °C 860241
80 PDF 860241375001 RE ATJF1256R8M400DSPA9K000 000000000068 6.8  µF 400 208.8 20 220 -25 °C up to +105 °C 860241
81 PDF 860241375002 RE ATJF160100M400DSPAAK000 000000000100 10  µF 400 260 20 274 -25 °C up to +105 °C 860241
82 PDF 860241378003 RE ATJI200220M400DSPACK000 000000000220 22  µF 400 452 20 557 -25 °C up to +105 °C 860241
94 PDF 860241380015 ATDK250470M400DSPAEK0B0 000000000470 47  µF 400 852 20 1200
83 PDF 860241381004 RE ATJL210330M400DSPAEK000 000000000330 33  µF 400 628 20 870 -25 °C up to +105 °C 860241
84 PDF 860241381005 RE ATJL210470M400DSPAEK000 000000000470 47  µF 400 852 20 1050 -25 °C up to +105 °C 860241
85 PDF 860241381006 ATJL315680M400DSPAEK000 000000000680 68  µF 400 1188 20 1460 -25 °C up to +105 °C 860241
92 PDF 860241381008 ATDL250820M400DSPAEK0R1 000000000820 82  µF 400 1412 20 1530
86 PDF 860241478002 RE ATJI2006R8M450DSPACK000 000000000068 6.8  µF 450 222.4 20 240 -25 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
87 PDF 860241478003 RE ATJI200100M450DSPACK000 000000000100 10  µF 450 280 20 390 -25 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
88 PDF 860241478004 RE ATJI250220M450DSPACK000 000000000220 22  µF 450 496 20 632 -25 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
89 PDF 860241480001 RE ATJK355101M450DSPADE000 000000001000 100  µF 450 1900 17 610 -25 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
93 860241480005
90 PDF 860241481006 RE ATJL210330M450DSPAEK000 000000000330 33  µF 450 694 20 883 -25 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
91 PDF 860241481007 RE ATJL315470M450DSPAEK000 000000000470 47  µF 450 946 20 1120 -25 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: Aluminum-Electrolytic-Capacitors, Aluminium-Electrolytcapacitors, Aluminum-Capacitors, Aluminum-Caps, Alu-Caps, Alu-Cap, Aluminium Capacitors, E-Caps, Electrolytic-Capacitors, THT Alu-Cap, Aluminum-Electrolytcapacitors ,Aluminium-Electrolytic-Capacitors, Aluminium-Caps, Aluminum Capacitors, Aluminum-Electrolytic-Capacitor, Aluminium-Electrolytcapacitor, Aluminum-Capacitor, Aluminum-Cap, Aluminium Capacitor, E-Cap, Electrolytic-Capacitor, THT Alu-Caps, Aluminum-Electrolytcapacitor ,Aluminium-Electrolytic-Capacitor, Aluminum Capacitor