WCAP-ATET Aluminium Electrolytic Capacitors

High Temperature +125 °C

  • Picture
  • Dimensions

Characteristics

High operating temperature product series
  • Mounting style: THT Radial
  • Capacitance range: 0.47 µF ‒ 1000 µF
  • Capacitance tolerance: ±20 %
  • Voltage range (UR): 10 ‒ 350 V(DC)
  • Operating temperature:
    -40 °C up to +125 °C for UR ≤100 V(DC)
    -25 °C up to +125 °C for UR >100 V(DC)
  • Endurance: 1000 ‒ 2000 h @ +125 °C
  • Dimensions (DxL) in mm: 5.0 x 11.0 up to 16.0 x 31.5
  • Recommended soldering: Wave soldering

Applications

  • High operating temperature applications
  • Filtering
  • Smoothing
  • Energy storage
  • Coupling
  • e.g. Switched-mode power supply, AC/DC converter, adapter, charger, digital camera

Products

SPEC Order Code Simu-
lation
C VR
(V (DC))
ILeak
(µA)
DF
(%)
IRIPPLE
(mA)
Operating Temperature Pitch
(mm)
Ø D
(mm)
L
(mm)
Technical Reference Files Design Kit Samples
1 PDF 860130272001 RE 000000000470 47  µF 10 4.7 18 92 -40 °C up to +125 °C 2 5 11 ATGC110470M010DSPA3A000 Altium_WCAP-ATET (rev19a).IntLibCadStar_WCAP-ATET (rev19a).zip 860130
2 PDF 860130273002 RE 000000001000 100  µF 10 10 18 145 -40 °C up to +125 °C 2.5 6.3 11 ATGD110101M010DSPA4A000 Altium_WCAP-ATET (rev19a).IntLibCadStar_WCAP-ATET (rev19a).zipLTSpice_WCAP-ATET (rev19a).zipPSpice_WCAP-ATET (rev19a).zip 860130
3 PDF 860130274003 RE 000000002200 220  µF 10 22 18 330 -40 °C up to +125 °C 3.5 8 11.5 ATGE115221M010DSPA7A000 Altium_WCAP-ATET (rev19a).IntLibCadStar_WCAP-ATET (rev19a).zipLTSpice_WCAP-ATET (rev19a).zipPSpice_WCAP-ATET (rev19a).zip 860130
4 PDF 860130274004 RE 000000003300 330  µF 10 33 18 340 -40 °C up to +125 °C 3.5 8 11.5 ATGE115331M010DSPA7A000 Altium_WCAP-ATET (rev19a).IntLibCadStar_WCAP-ATET (rev19a).zipLTSpice_WCAP-ATET (rev19a).zipPSpice_WCAP-ATET (rev19a).zip 860130
5 PDF 860130275005 RE 000000004700 470  µF 10 47 18 505 -40 °C up to +125 °C 5 10 12.5 ATGF125471M010DSPA9B000 Altium_WCAP-ATET (rev19a).IntLibCadStar_WCAP-ATET (rev19a).zipLTSpice_WCAP-ATET (rev19a).zipPSpice_WCAP-ATET (rev19a).zip 860130
6 PDF 860130275006 RE 000000010000 1000  µF 10 100 18 870 -40 °C up to +125 °C 5 10 16 ATGF160102M010DSPAAB000 Altium_WCAP-ATET (rev19a).IntLibCadStar_WCAP-ATET (rev19a).zipLTSpice_WCAP-ATET (rev19a).zipPSpice_WCAP-ATET (rev19a).zip 860130
7 PDF 860130373001 RE 000000000330 33  µF 16 5.28 15 91 -40 °C up to +125 °C 2.5 6.3 11 ATGD110330M016DSPA4A000 Altium_WCAP-ATET (rev19a).IntLibCadStar_WCAP-ATET (rev19a).zipLTSpice_WCAP-ATET (rev19a).zipPSpice_WCAP-ATET (rev19a).zip 860130
8 PDF 860130373002 RE 000000000470 47  µF 16 7.52 15 110 -40 °C up to +125 °C 2.5 6.3 11 ATGD110470M016DSPA4A000 Altium_WCAP-ATET (rev19a).IntLibCadStar_WCAP-ATET (rev19a).zip 860130
9 PDF 860130373003 RE 000000001000 100  µF 16 16 15 175 -40 °C up to +125 °C 2.5 6.3 11 ATGD110101M016DSPA4A000 Altium_WCAP-ATET (rev19a).IntLibCadStar_WCAP-ATET (rev19a).zip 860130
10 PDF 860130374004 RE 000000002200 220  µF 16 35.2 15 340 -40 °C up to +125 °C 3.5 8 11.5 ATGE115221M016DSPA7A000 Altium_WCAP-ATET (rev19a).IntLibCadence_WE-HCI (rev15b).zipCadStar_WCAP-ATET (rev19a).zipLTSpice_WCAP-ATET (rev19a).zipPSpice_WCAP-ATET (rev19a).zip 860130
11 PDF 860130375005 RE 000000002200 220  µF 16 35.2 15 400 -40 °C up to +125 °C 5 10 12.5 ATGF125221M016DSPA9B000 Altium_WCAP-ATET (rev19a).IntLibCadStar_WCAP-ATET (rev19a).zipLTSpice_WCAP-ATET (rev19a).zipPSpice_WCAP-ATET (rev19a).zip 860130
12 PDF 860130375006 RE 000000003300 330  µF 16 52.8 15 470 -40 °C up to +125 °C 5 10 12.5 ATGF125331M016DSPA9B000 Altium_WCAP-ATET (rev19a).IntLibCadence_WE-HCC (rev15a).zipCadStar_WCAP-ATET (rev19a).zipLTSpice_WCAP-ATET (rev19a).zipPSpice_WCAP-ATET (rev19a).zip 860130
13 PDF 860130375007 RE 000000004700 470  µF 16 75.2 15 650 -40 °C up to +125 °C 5 10 16 ATGF160471M016DSPAAB000 Altium_WCAP-ATET (rev19a).IntLibCadStar_WCAP-ATET (rev19a).zipLTSpice_WCAP-ATET (rev19a).zipPSpice_WCAP-ATET (rev19a).zip 860130
14 PDF 860130375008 RE 000000010000 1000  µF 16 160 15 950 -40 °C up to +125 °C 5 10 25 ATGF250102M016DSPAAB000 Altium_WCAP-ATET (rev19a).IntLibCadStar_WCAP-ATET (rev19a).zipLTSpice_WCAP-ATET (rev19a).zipPSpice_WCAP-ATET (rev19a).zip 860130
15 PDF 860130378009 RE 000000010000 1000  µF 16 160 15 1000 -40 °C up to +125 °C 5 13 20 ATGI200102M016DSPACB000 Altium_WCAP-ATET (rev19a).IntLibCadStar_WCAP-ATET (rev19a).zipLTSpice_WCAP-ATET (rev19a).zipPSpice_WCAP-ATET (rev19a).zip 860130
16 PDF 860130473001 RE 000000000220 22  µF 25 5.5 13 70 -40 °C up to +125 °C 2.5 6.3 11 ATGD110220M025DSPA4A000 Altium_WCAP-ATET (rev19a).IntLibCadStar_WCAP-ATET (rev19a).zip 860130
17 PDF 860130473002 RE 000000000330 33  µF 25 8.25 13 100 -40 °C up to +125 °C 2.5 6.3 11 ATGD110330M025DSPA4A000 Altium_WCAP-ATET (rev19a).IntLibCadStar_WCAP-ATET (rev19a).zipLTSpice_WCAP-ATET (rev19a).zipPSpice_WCAP-ATET (rev19a).zip 860130
18 PDF 860130473003 RE 000000000470 47  µF 25 11.75 13 110 -40 °C up to +125 °C 2.5 6.3 11 ATGD110470M025DSPA4A000 Altium_WCAP-ATET (rev19a).IntLibCadStar_WCAP-ATET (rev19a).zip 860130
19 PDF 860130474004 RE 000000001000 100  µF 25 25 13 210 -40 °C up to +125 °C 3.5 8 11.5 ATGE115101M025DSPA7A000 Altium_WCAP-ATET (rev19a).IntLibCadStar_WCAP-ATET (rev19a).zipLTSpice_WCAP-ATET (rev19a).zipPSpice_WCAP-ATET (rev19a).zip 860130
20 PDF 860130475005 RE 000000001000 100  µF 25 25 13 250 -40 °C up to +125 °C 5 10 12.5 ATGF125101M025DSPA9B000 Altium_WCAP-ATET (rev19a).IntLibCadStar_WCAP-ATET (rev19a).zip 860130
21 PDF 860130475006 RE 000000002200 220  µF 25 55 13 420 -40 °C up to +125 °C 5 10 12.5 ATGF125221M025DSPA9B000 Altium_WCAP-ATET (rev19a).IntLibCadStar_WCAP-ATET (rev19a).zipLTSpice_WCAP-ATET (rev19a).zipPSpice_WCAP-ATET (rev19a).zip 860130
22 PDF 860130475007 RE 000000003300 330  µF 25 82.5 13 570 -40 °C up to +125 °C 5 10 16 ATGF160331M025DSPAAB000 Altium_WCAP-ATET (rev19a).IntLibCadStar_WCAP-ATET (rev19a).zipLTSpice_WCAP-ATET (rev19a).zipPSpice_WCAP-ATET (rev19a).zip 860130
23 PDF 860130475008 RE 000000004700 470  µF 25 117.5 13 770 -40 °C up to +125 °C 5 10 25 ATGF250471M025DSPAAB000 Altium_WCAP-ATET (rev19a).IntLibCadence_WE-XHMI (rev15a).zipCadStar_WCAP-ATET (rev19a).zipLTSpice_WCAP-ATET (rev19a).zipPSpice_WCAP-ATET (rev19a).zip 860130
24 PDF 860130478009 RE 000000004700 470  µF 25 117.5 13 810 -40 °C up to +125 °C 5 13 20 ATGI200471M025DSPACB000 Altium_WCAP-ATET (rev19a).IntLibCadStar_WCAP-ATET (rev19a).zipLTSpice_WCAP-ATET (rev19a).zipPSpice_WCAP-ATET (rev19a).zip 860130
25 PDF 860130478010 RE 000000010000 1000  µF 25 250 13 970 -40 °C up to +125 °C 5 13 25 ATGI250102M025DSPACB000 Altium_WCAP-ATET (rev19a).IntLibCadence_WE-FAMI (rev16a).zipCadStar_WCAP-ATET (rev19a).zipLTSpice_WCAP-ATET (rev19a).zipPSpice_WCAP-ATET (rev19a).zip 860130
26 PDF 860130573001 RE 000000000220 22  µF 35 7.7 12 82 -40 °C up to +125 °C 2.5 6.3 11 ATGD110220M035DSPA4A000 Altium_WCAP-ATET (rev19a).IntLibCadStar_WCAP-ATET (rev19a).zip 860130
27 PDF 860130574002 RE 000000000330 33  µF 35 11.55 12 108 -40 °C up to +125 °C 3.5 8 11.5 ATGE115330M035DSPA7A000 Altium_WCAP-ATET (rev19a).IntLibCadStar_WCAP-ATET (rev19a).zipLTSpice_WCAP-ATET (rev19a).zipPSpice_WCAP-ATET (rev19a).zip 860130
28 PDF 860130574003 RE 000000000470 47  µF 35 16.45 12 130 -40 °C up to +125 °C 3.5 8 11.5 ATGE115470M035DSPA7A000 Altium_WCAP-ATET (rev19a).IntLibCadStar_WCAP-ATET (rev19a).zip 860130
29 PDF 860130575004 RE 000000001000 100  µF 35 35 12 230 -40 °C up to +125 °C 5 10 12.5 ATGF125101M035DSPA9B000 Altium_WCAP-ATET (rev19a).IntLibCadStar_WCAP-ATET (rev19a).zipLTSpice_WCAP-ATET (rev19a).zipPSpice_WCAP-ATET (rev19a).zip 860130
30 PDF 860130575005 RE 000000002200 220  µF 35 77 12 480 -40 °C up to +125 °C 5 10 16 ATGF160221M035DSPAAB000 Altium_WCAP-ATET (rev19a).IntLibCadStar_WCAP-ATET (rev19a).zipLTSpice_WCAP-ATET (rev19a).zipPSpice_WCAP-ATET (rev19a).zip 860130
31 PDF 860130575006 RE 000000003300 330  µF 35 115.5 12 680 -40 °C up to +125 °C 5 10 25 ATGF250331M035DSPAAB000 Altium_WCAP-ATET (rev19a).IntLibCadStar_WCAP-ATET (rev19a).zipLTSpice_WCAP-ATET (rev19a).zipPSpice_WCAP-ATET (rev19a).zip 860130
32 PDF 860130578007 RE 000000003300 330  µF 35 115.5 12 718 -40 °C up to +125 °C 5 13 20 ATGI200331M035DSPACB000 Altium_WCAP-ATET (rev19a).IntLibCadStar_WCAP-ATET (rev19a).zipLTSpice_WCAP-ATET (rev19a).zipPSpice_WCAP-ATET (rev19a).zip 860130
33 PDF 860130578008 RE 000000004700 470  µF 35 164.5 12 810 -40 °C up to +125 °C 5 13 20 ATGI200471M035DSPACB000 Altium_WCAP-ATET (rev19a).IntLibCadStar_WCAP-ATET (rev19a).zipLTSpice_WCAP-ATET (rev19a).zipPSpice_WCAP-ATET (rev19a).zip 860130
34 PDF 860130580009 RE 000000010000 1000  µF 35 350 12 1080 -40 °C up to +125 °C 7.5 16 25 ATGK250102M035DSPAEB000 Altium_WCAP-ATET (rev19a).IntLibCadStar_WCAP-ATET (rev19a).zipLTSpice_WCAP-ATET (rev19a).zipPSpice_WCAP-ATET (rev19a).zip 860130
35 PDF 860130673001 RE 000000000100 10  µF 50 5 10 48 -40 °C up to +125 °C 2.5 6.3 11 ATGD110100M050DSPA4A000 Altium_WCAP-ATET (rev19a).IntLibCadStar_WCAP-ATET (rev19a).zip
36 PDF 860130673002 RE 000000000220 22  µF 50 11 10 75 -40 °C up to +125 °C 2.5 6.3 11 ATGD110220M050DSPA4A000 Altium_WCAP-ATET (rev19a).IntLibCadStar_WCAP-ATET (rev19a).zip
37 PDF 860130674003 RE 000000000330 33  µF 50 16.5 10 122 -40 °C up to +125 °C 3.5 8 11.5 ATGE115330M050DSPA7A000 Altium_WCAP-ATET (rev19a).IntLibCadStar_WCAP-ATET (rev19a).zipLTSpice_WCAP-ATET (rev19a).zipPSpice_WCAP-ATET (rev19a).zip
38 PDF 860130674004 RE 000000000470 47  µF 50 23.5 10 140 -40 °C up to +125 °C 3.5 8 11.5 ATGE115470M050DSPA7A000 Altium_WCAP-ATET (rev19a).IntLibCadStar_WCAP-ATET (rev19a).zip
39 PDF 860130675005 RE 000000000470 47  µF 50 23.5 10 164 -40 °C up to +125 °C 5 10 12.5 ATGF125470M050DSPA9B000 Altium_WCAP-ATET (rev19a).IntLibCadStar_WCAP-ATET (rev19a).zip
40 PDF 860130675006 RE 000000001000 100  µF 50 50 10 250 -40 °C up to +125 °C 5 10 16 ATGF160101M050DSPAAB000 Altium_WCAP-ATET (rev19a).IntLibCadStar_WCAP-ATET (rev19a).zipLTSpice_WCAP-ATET (rev19a).zipPSpice_WCAP-ATET (rev19a).zip
41 PDF 860130675007 RE 000000002200 220  µF 50 110 10 560 -40 °C up to +125 °C 5 10 25 ATGF250221M050DSPAAB000 Altium_WCAP-ATET (rev19a).IntLibCadStar_WCAP-ATET (rev19a).zipLTSpice_WCAP-ATET (rev19a).zipPSpice_WCAP-ATET (rev19a).zip
42 PDF 860130678008 RE 000000002200 220  µF 50 110 10 587 -40 °C up to +125 °C 5 13 20 ATGI200221M050DSPACB000 Altium_WCAP-ATET (rev19a).IntLibCadStar_WCAP-ATET (rev19a).zipLTSpice_WCAP-ATET (rev19a).zipPSpice_WCAP-ATET (rev19a).zip
43 PDF 860130678009 RE 000000003300 330  µF 50 165 10 810 -40 °C up to +125 °C 5 13 20 ATGI200331M050DSPACB000 Altium_WCAP-ATET (rev19a).IntLibCadStar_WCAP-ATET (rev19a).zipLTSpice_WCAP-ATET (rev19a).zipPSpice_WCAP-ATET (rev19a).zip
44 PDF 860130678010 RE 000000004700 470  µF 50 235 10 900 -40 °C up to +125 °C 5 13 25 ATGI250471M050DSPACB000 Altium_WCAP-ATET (rev19a).IntLibCadStar_WCAP-ATET (rev19a).zipLTSpice_WCAP-ATET (rev19a).zipPSpice_WCAP-ATET (rev19a).zip
45 PDF 860130873001 RE 000000000004 0.47  µF 100 3 7 14 -40 °C up to +125 °C 2.5 6.3 11 ATGD110R47M100DSPA4A000 Altium_WCAP-ATET (rev19a).IntLibCadStar_WCAP-ATET (rev19a).zip
46 PDF 860130873002 RE 000000000010 µF 100 3 7 24 -40 °C up to +125 °C 2.5 6.3 11 ATGD110010M100DSPA4A000 Altium_WCAP-ATET (rev19a).IntLibCadStar_WCAP-ATET (rev19a).zip
47 PDF 860130873003 RE 000000000022 2.2  µF 100 3 7 31 -40 °C up to +125 °C 2.5 6.3 11 ATGD1102R2M100DSPA4A000 Altium_WCAP-ATET (rev19a).IntLibCadStar_WCAP-ATET (rev19a).zipLTSpice_WCAP-ATET (rev19a).zipPSpice_WCAP-ATET (rev19a).zip
48 PDF 860130873004 RE 000000000033 3.3  µF 100 3.3 7 36 -40 °C up to +125 °C 2.5 6.3 11 ATGD1103R3M100DSPA4A000 Altium_WCAP-ATET (rev19a).IntLibCadStar_WCAP-ATET (rev19a).zipLTSpice_WCAP-ATET (rev19a).zipPSpice_WCAP-ATET (rev19a).zip
49 PDF 860130873005 RE 000000000047 4.7  µF 100 4.7 7 38 -40 °C up to +125 °C 2.5 6.3 11 ATGD1104R7M100DSPA4A000 Altium_WCAP-ATET (rev19a).IntLibCadStar_WCAP-ATET (rev19a).zipLTSpice_WCAP-ATET (rev19a).zipPSpice_WCAP-ATET (rev19a).zip
50 PDF 860130874006 RE 000000000100 10  µF 100 10 7 60 -40 °C up to +125 °C 3.5 8 11.5 ATGE115100M100DSPA7A000 Altium_WCAP-ATET (rev19a).IntLibCadStar_WCAP-ATET (rev19a).zip
51 PDF 860130875007 RE 000000000220 22  µF 100 22 7 90 -40 °C up to +125 °C 5 10 12.5 ATGF125220M100DSPA9B000 Altium_WCAP-ATET (rev19a).IntLibCadStar_WCAP-ATET (rev19a).zipLTSpice_WCAP-ATET (rev19a).zipPSpice_WCAP-ATET (rev19a).zip
52 PDF 860130875008 RE 000000000330 33  µF 100 33 7 140 -40 °C up to +125 °C 5 10 16 ATGF160330M100DSPAAB000 Altium_WCAP-ATET (rev19a).IntLibCadStar_WCAP-ATET (rev19a).zipLTSpice_WCAP-ATET (rev19a).zipPSpice_WCAP-ATET (rev19a).zip
53 PDF 860130875009 RE 000000000470 47  µF 100 47 7 175 -40 °C up to +125 °C 5 10 25 ATGF250470M100DSPAAB000 Altium_WCAP-ATET (rev19a).IntLibCadStar_WCAP-ATET (rev19a).zipLTSpice_WCAP-ATET (rev19a).zipPSpice_WCAP-ATET (rev19a).zip
54 PDF 860130878010 RE 000000000470 47  µF 100 47 7 185 -40 °C up to +125 °C 5 13 20 ATGI200470M100DSPACB000 Altium_WCAP-ATET (rev19a).IntLibCadStar_WCAP-ATET (rev19a).zipLTSpice_WCAP-ATET (rev19a).zipPSpice_WCAP-ATET (rev19a).zip
55 PDF 860130878011 RE 000000001000 100  µF 100 100 7 270 -40 °C up to +125 °C 5 13 25 ATGI250101M100DSPACB000 Altium_WCAP-ATET (rev19a).IntLibCadStar_WCAP-ATET (rev19a).zipLTSpice_WCAP-ATET (rev19a).zipPSpice_WCAP-ATET (rev19a).zip
56 PDF 860131173001 RE 000000000010 µF 250 5 10 41 -25 °C up to +125 °C 2.5 6.3 11 ATCD110010M250DSPA4A000 Altium_WCAP-ATET (rev19a).IntLibCadStar_WCAP-ATET (rev19a).zipLTSpice_WCAP-ATET (rev19a).zipPSpice_WCAP-ATET (rev19a).zip
57 PDF 860131173002 RE 000000000022 2.2  µF 250 11 10 42 -25 °C up to +125 °C 2.5 6.3 11 ATCD1102R2M250DSPA4A000 Altium_WCAP-ATET (rev19a).IntLibCadStar_WCAP-ATET (rev19a).zipLTSpice_WCAP-ATET (rev19a).zipPSpice_WCAP-ATET (rev19a).zip
58 PDF 860131174003 RE 000000000033 3.3  µF 250 16.5 10 50 -25 °C up to +125 °C 3.5 8 11.5 ATCE1153R3M250DSPA7A000 Altium_WCAP-ATET (rev19a).IntLibCadStar_WCAP-ATET (rev19a).zipLTSpice_WCAP-ATET (rev19a).zipPSpice_WCAP-ATET (rev19a).zip
59 PDF 860131175004 RE 000000000047 4.7  µF 250 23.5 10 60 -25 °C up to +125 °C 5 10 12.5 ATCF1254R7M250DSPA9B000 Altium_WCAP-ATET (rev19a).IntLibCadence_WE-HCM (rev18a).zipCadStar_WCAP-ATET (rev19a).zipLTSpice_WCAP-ATET (rev19a).zipPSpice_WCAP-ATET (rev19a).zip
60 PDF 860131175005 RE 000000000100 10  µF 250 50 10 83 -25 °C up to +125 °C 5 10 16 ATCF160100M250DSPAAB000 Altium_WCAP-ATET (rev19a).IntLibCadStar_WCAP-ATET (rev19a).zipLTSpice_WCAP-ATET (rev19a).zipPSpice_WCAP-ATET (rev19a).zip
61 PDF 860131178006 RE 000000000220 22  µF 250 110 10 145 -25 °C up to +125 °C 5 13 20 ATCI200220M250DSPACB000 Altium_WCAP-ATET (rev19a).IntLibCadStar_WCAP-ATET (rev19a).zipLTSpice_WCAP-ATET (rev19a).zipPSpice_WCAP-ATET (rev19a).zip
62 PDF 860131178007 RE 000000000330 33  µF 250 165 10 164 -25 °C up to +125 °C 5 13 25 ATCI250330M250DSPACB000 Altium_WCAP-ATET (rev19a).IntLibCadStar_WCAP-ATET (rev19a).zipLTSpice_WCAP-ATET (rev19a).zipPSpice_WCAP-ATET (rev19a).zip
63 PDF 860131180008 RE 000000000470 47  µF 250 235 10 205 -25 °C up to +125 °C 7.5 16 25 ATCK250470M250DSPAEB000 Altium_WCAP-ATET (rev19a).IntLibCadStar_WCAP-ATET (rev19a).zip
64 PDF 860131274001 RE 000000000010 µF 350 7 12 45 -25 °C up to +125 °C 3.5 8 11.5 ATCE115010M350DSPA7A000 Altium_WCAP-ATET (rev19a).IntLibCadStar_WCAP-ATET (rev19a).zipLTSpice_WCAP-ATET (rev19a).zipPSpice_WCAP-ATET (rev19a).zip
65 PDF 860131274002 RE 000000000022 2.2  µF 350 15.4 12 47 -25 °C up to +125 °C 3.5 8 11.5 ATCE1152R2M350DSPA7A000 Altium_WCAP-ATET (rev19a).IntLibCadStar_WCAP-ATET (rev19a).zipLTSpice_WCAP-ATET (rev19a).zipPSpice_WCAP-ATET (rev19a).zip
66 PDF 860131275003 RE 000000000033 3.3  µF 350 23.1 12 55 -25 °C up to +125 °C 5 10 12.5 ATCF1253R3M350DSPA9B000 Altium_WCAP-ATET (rev19a).IntLibCadStar_WCAP-ATET (rev19a).zipLTSpice_WCAP-ATET (rev19a).zipPSpice_WCAP-ATET (rev19a).zip
67 PDF 860131275004 RE 000000000047 4.7  µF 350 32.9 12 68 -25 °C up to +125 °C 5 10 16 ATCF1604R7M350DSPAAB000 Altium_WCAP-ATET (rev19a).IntLibCadStar_WCAP-ATET (rev19a).zipLTSpice_WCAP-ATET (rev19a).zipPSpice_WCAP-ATET (rev19a).zip
68 PDF 860131275005 RE 000000000100 10  µF 350 70 12 105 -25 °C up to +125 °C 5 10 25 ATCF250100M350DSPAAB000 Altium_WCAP-ATET (rev19a).IntLibCadStar_WCAP-ATET (rev19a).zipLTSpice_WCAP-ATET (rev19a).zipPSpice_WCAP-ATET (rev19a).zip
69 PDF 860131278006 RE 000000000100 10  µF 350 70 12 110 -25 °C up to +125 °C 5 13 20 ATCI200100M350DSPACB000 Altium_WCAP-ATET (rev19a).IntLibCadStar_WCAP-ATET (rev19a).zipLTSpice_WCAP-ATET (rev19a).zipPSpice_WCAP-ATET (rev19a).zip
70 PDF 860131278007 RE 000000000220 22  µF 350 154 12 160 -25 °C up to +125 °C 5 13 25 ATCI250220M350DSPACB000 Altium_WCAP-ATET (rev19a).IntLibCadStar_WCAP-ATET (rev19a).zipLTSpice_WCAP-ATET (rev19a).zipPSpice_WCAP-ATET (rev19a).zip
71 PDF 860131280008 RE 000000000330 33  µF 350 231 12 180 -25 °C up to +125 °C 7.5 16 25 ATCK250330M350DSPAEB000 Altium_WCAP-ATET (rev19a).IntLibCadence_WE-TI (rev18a).zipCadStar_WCAP-ATET (rev19a).zipLTSpice_WCAP-ATET (rev19a).zipPSpice_WCAP-ATET (rev19a).zip
72 PDF 860131280009 RE 000000000470 47  µF 350 329 12 230 -25 °C up to +125 °C 7.5 16 31.5 ATCK315470M350DSPADB000 Altium_WCAP-ATET (rev19a).IntLibCadStar_WCAP-ATET (rev19a).zipLTSpice_WCAP-ATET (rev19a).zipPSpice_WCAP-ATET (rev19a).zip

Downloads

Article Specific Files

Files
show

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: Aluminum-Electrolytic-Capacitors, Aluminium-Electrolytcapacitors, Aluminum-Capacitors, Aluminum-Caps, Alu-Caps, Alu-Cap, Aluminium Capacitors, E-Caps, Electrolytic-Capacitors, THT Alu-Cap, Aluminum-Electrolytcapacitors ,Aluminium-Electrolytic-Capacitors, Aluminium-Caps, Aluminum Capacitors, Aluminum-Electrolytic-Capacitor, Aluminium-Electrolytcapacitor, Aluminum-Capacitor, Aluminum-Cap, Aluminium Capacitor, E-Cap, Electrolytic-Capacitor, THT Alu-Caps, Aluminum-Electrolytcapacitor ,Aluminium-Electrolytic-Capacitor, Aluminum Capacitor