WCAP-ATG5 Aluminium Electrolytic Capacitors

General Purpose +105 °C

  • Picture
  • Dimensions

Characteristics

General purpose product series with max. operating temperature of +105 °C
  • Mounting style: THT Radial
  • Capacitance range: 0.1 µF ‒ 18000 µF
  • Capacitance tolerance: ±20 %
  • Operating temperature:
    -40 °C up to +105 °C for UR < 400 v(DC)
    -25 °C up to +105 °C for UR ≥ 400 V(DC)
  • Endurance: 2000 h @ +105 °C
  • Dimensions (DxL) in mm: 5.0 x 11.0 up to 22.0 x 31.0
  • Recommended soldering: Wave soldering

Applications

  • Filtering
  • Smoothing
  • Energy storage
  • Coupling
  • e.g. Switched-mode power supply, AC/DC converter, adapter, charger, digital camera

Products

SPEC Order Code Simu-
lation
Technical Reference C VR
(V (DC))
ILeak
(µA)
DF
(%)
IRIPPLE
(mA)
Operating Temperature Files Design Kit Samples
1 PDF 860020272001 RE ATDC110220M010DSPA3B000 000000000220 22  µF 10 3 17 45 -40 °C up to +105 °C
2 PDF 860020272002 RE ATDC110330M010DSPA3B000 000000000330 33  µF 10 3.3 17 60 -40 °C up to +105 °C Cadence_WE-CMBNC (rev18a).zip
3 PDF 860020272003 RE ATDC110470M010DSPA3B000 000000000470 47  µF 10 4.7 17 70 -40 °C up to +105 °C
4 PDF 860020272004 RE ATDC110680M010DSPA3B000 000000000680 68  µF 10 6.8 17 80 -40 °C up to +105 °C
5 PDF 860020272005 RE ATDC110101M010DSPA3B000 000000001000 100  µF 10 10 17 105 -40 °C up to +105 °C
6 PDF 860020272006 RE ATDC110121M010DSPA3B000 000000001200 120  µF 10 12 17 110 -40 °C up to +105 °C
7 PDF 860020272007 RE ATDC110151M010DSPA3B000 000000001500 150  µF 10 15 17 120 -40 °C up to +105 °C
8 PDF 860020273008 RE ATDD110181M010DSPA4B000 000000001800 180  µF 10 18 17 160 -40 °C up to +105 °C Cadence_WE-TFCH (rev15a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
9 PDF 860020273009 RE ATDD110221M010DSPA4B000 000000002200 220  µF 10 22 17 175 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
10 PDF 860020273010 RE ATDD110331M010DSPA4B000 000000003300 330  µF 10 33 17 205 -40 °C up to +105 °C Cadence_WE-FC (rev15a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
11 PDF 860020273011 RE ATDD110471M010DSPA4B000 000000004700 470  µF 10 47 17 235 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
12 PDF 860020274012 RE ATDE115561M010DSPA7B000 000000005600 560  µF 10 56 17 330 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
13 PDF 860020274013 RE ATDE115681M010DSPA7B000 000000006800 680  µF 10 68 17 365 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
14 PDF 860020274017 RE ATDE200152M010DSPA7B000 000000015000 1500  µF 10 150 17 715 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
15 PDF 860020275014 RE ATDF125821M010DSPA9B000 000000008200 820  µF 10 82 17 480 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
16 PDF 860020275015 RE ATDF125102M010DSPA9B000 000000010000 1000  µF 10 100 17 520 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
17 PDF 860020275016 RE ATDF160122M010DSPAAB000 000000012000 1200  µF 10 120 17 630 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
18 PDF 860020275018 RE ATDF160152M010DSPAAB000 000000015000 1500  µF 10 150 17 770 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
19 PDF 860020275019 RE ATDF200182M010DSPAAB000 000000018000 1800  µF 10 180 17 820 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
20 PDF 860020275020 RE ATDF200222M010DSPAAB000 000000022000 2200  µF 10 220 17 860 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
21 PDF 860020275021 RE ATDF250272M010DSPAAB000 000000027000 2700  µF 10 270 17 880 -40 °C up to +105 °C Cadence_WE-SECF (rev15a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
22 PDF 860020278022 RE ATDI200272M010DSPACB000 000000027000 2700  µF 10 270 17 920 -40 °C up to +105 °C Cadence_WE_D-SUB Filter_THT_90degree (rev16a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
23 PDF 860020278023 RE ATDI200332M010DSPACB000 000000033000 3300  µF 10 330 17 1100 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
24 PDF 860020278024 RE ATDI200392M010DSPACB000 000000039000 3900  µF 10 390 17 1280 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
25 PDF 860020278025 RE ATDI250472M010DSPACB000 000000047000 4700  µF 10 470 17 1350 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
26 PDF 860020280026 RE ATDK250562M010DSPAEB000 000000056000 5600  µF 10 560 17 1490 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
27 PDF 860020280027 RE ATDK250682M010DSPAEB000 000000068000 6800  µF 10 680 17 1670 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
28 PDF 860020280028 RE ATDK315822M010DSPADB000 000000082000 8200  µF 10 820 17 1840 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
29 PDF 860020280029 RE ATDK355103M010DSPADB000 000000100000 10000  µF 10 1000 17 1900 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
30 PDF 860020280030 RE ATDK355123M010DSPADB000 000000120000 12000  µF 10 1200 17 2050 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
31 PDF 860020281031 RE ATDL355153M010DSPAEB000 000000150000 15000  µF 10 1500 17 2180 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
32 PDF 860020281032 RE ATDL355183M010DSPAEB000 000000180000 18000  µF 10 1800 17 2205 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
33 PDF 860020372001 RE ATDC110100M016DSPA3B000 000000000100 10  µF 16 3 15 35 -40 °C up to +105 °C 860020
34 PDF 860020372002 RE ATDC110220M016DSPA3B000 000000000220 22  µF 16 3.52 15 54 -40 °C up to +105 °C 860020
35 PDF 860020372003 RE ATDC110330M016DSPA3B000 000000000330 33  µF 16 5.28 15 64 -40 °C up to +105 °C 860020
36 PDF 860020372004 RE ATDC110470M016DSPA3B000 000000000470 47  µF 16 7.52 15 100 -40 °C up to +105 °C 860020
37 PDF 860020372005 RE ATDC110680M016DSPA3B000 000000000680 68  µF 16 10.88 15 105 -40 °C up to +105 °C Cadence_WE-CNSW (rev15a).zip 860020
38 PDF 860020372006 RE ATDC110101M016DSPA3B000 000000001000 100  µF 16 16 15 115 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860020
39 PDF 860020373007 RE ATDD110121M016DSPA4B000 000000001200 120  µF 16 19.2 15 155 -40 °C up to +105 °C Cadence_WE-LF (rev15a).zip 860020
40 PDF 860020373008 RE ATDD110151M016DSPA4B000 000000001500 150  µF 16 24 15 170 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860020
41 PDF 860020373009 RE ATDD110181M016DSPA4B000 000000001800 180  µF 16 28.8 15 190 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860020
42 PDF 860020373010 RE ATDD110221M016DSPA4B000 000000002200 220  µF 16 35.2 15 215 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860020
43 PDF 860020373011 RE ATDD110331M016DSPA4B000 000000003300 330  µF 16 52.8 15 225 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860020
44 PDF 860020374012 RE ATDE115471M016DSPA7B000 000000004700 470  µF 16 75.2 15 370 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860020
45 PDF 860020374014 RE ATDE160681M016DSPA7B000 000000006800 680  µF 16 108.8 15 470 -40 °C up to +105 °C Cadence_WE-VE_ULC (rev16a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860020
46 PDF 860020375013 RE ATDF125561M016DSPA9B000 000000005600 560  µF 16 89.6 15 410 -40 °C up to +105 °C Cadence_WE-VEA (rev16a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860020
47 PDF 860020375015 RE ATDF125681M016DSPA9B000 000000006800 680  µF 16 108.8 15 480 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860020
48 PDF 860020375016 RE ATDF160821M016DSPAAB000 000000008200 820  µF 16 131.2 15 550 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860020
49 PDF 860020375017 RE ATDF125102M016DSPA9B000 000000010000 1000  µF 16 160 15 540 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860020
50 PDF 860020375018 RE ATDF200122M016DSPAAB000 000000012000 1200  µF 16 192 15 700 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860020
51 PDF 860020375019 RE ATDF200152M016DSPAAB000 000000015000 1500  µF 16 240 15 820 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860020
52 PDF 860020378020 RE ATDI200182M016DSPACB000 000000018000 1800  µF 16 288 15 920 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860020
53 PDF 860020378021 RE ATDI200222M016DSPACB000 000000022000 2200  µF 16 352 15 1000 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860020
54 PDF 860020378022 RE ATDI200272M016DSPACB000 000000027000 2700  µF 16 432 15 1080 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860020
55 PDF 860020378023 RE ATDI250332M016DSPACB000 000000033000 3300  µF 16 528 15 1200 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860020
56 PDF 860020380024 RE ATDK250392M016DSPAEB000 000000039000 3900  µF 16 624 15 1490 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860020
57 PDF 860020380025 RE ATDK250472M016DSPAEB000 000000047000 4700  µF 16 752 15 1600 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860020
58 PDF 860020380026 RE ATDK315562M016DSPADB000 000000056000 5600  µF 16 896 15 1720 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860020
59 PDF 860020380027 RE ATDK315682M016DSPADB000 000000068000 6800  µF 16 1088 15 1900 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860020
60 PDF 860020380028 RE ATDK355822M016DSPADB000 000000082000 8200  µF 16 1312 15 2020 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860020
61 PDF 860020381029 RE ATDL355103M016DSPAEB000 000000100000 10000  µF 16 1600 15 2060 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860020
62 PDF 860020381030 RE ATDL355123M016DSPAEB000 000000120000 12000  µF 16 1920 15 2150 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860020
63 PDF 860020472001 RE ATDC1104R7M025DSPA3B000 000000000047 4.7  µF 25 3 14 26 -40 °C up to +105 °C
64 PDF 860020472002 RE ATDC1106R8M025DSPA3B000 000000000068 6.8  µF 25 3 14 32 -40 °C up to +105 °C
65 PDF 860020472003 RE ATDC110100M025DSPA3B000 000000000100 10  µF 25 3 14 38 -40 °C up to +105 °C
66 PDF 860020472004 RE ATDC110220M025DSPA3B000 000000000220 22  µF 25 5.5 14 58 -40 °C up to +105 °C
67 PDF 860020472005 RE ATDC110330M025DSPA3B000 000000000330 33  µF 25 8.25 14 69 -40 °C up to +105 °C
68 PDF 860020472006 RE ATDC110470M025DSPA3B000 000000000470 47  µF 25 11.75 14 105 -40 °C up to +105 °C
69 PDF 860020473007 RE ATDD110680M025DSPA4B000 000000000680 68  µF 25 17 14 120 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
70 PDF 860020473008 RE ATDD110101M025DSPA4B000 000000001000 100  µF 25 25 14 145 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
71 PDF 860020473009 RE ATDD110121M025DSPA4B000 000000001200 120  µF 25 30 14 175 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
72 PDF 860020473010 RE ATDD110151M025DSPA4B000 000000001500 150  µF 25 37.5 14 180 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
73 PDF 860020474011 RE ATDE115181M025DSPA7B000 000000001800 180  µF 25 45 14 210 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
74 PDF 860020474012 RE ATDE115221M025DSPA7B000 000000002200 220  µF 25 55 14 235 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
75 PDF 860020474013 RE ATDE115331M025DSPA7B000 000000003300 330  µF 25 82.5 14 310 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
76 PDF 860020474014 RE ATDE115471M025DSPA7B000 000000004700 470  µF 25 117.5 14 410 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
77 PDF 860020475015 RE ATDF160561M025DSPAAB000 000000005600 560  µF 25 140 14 460 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
78 PDF 860020475016 RE ATDF160681M025DSPAAB000 000000006800 680  µF 25 170 14 520 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
79 PDF 860020475017 RE ATDF200821M025DSPAAB000 000000008200 820  µF 25 205 14 640 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
80 PDF 860020475018 RE ATDF200102M025DSPAAB000 000000010000 1000  µF 25 250 14 710 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
81 PDF 860020478019 RE ATDI200122M025DSPACB000 000000012000 1200  µF 25 300 14 810 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
82 PDF 860020478020 RE ATDI200152M025DSPACB000 000000015000 1500  µF 25 375 14 900 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
83 PDF 860020478021 RE ATDI250182M025DSPACB000 000000018000 1800  µF 25 450 14 1050 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
84 PDF 860020478022 RE ATDI250222M025DSPACB000 000000022000 2200  µF 25 550 14 1200 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
85 PDF 860020480023 RE ATDK250272M025DSPAEB000 000000027000 2700  µF 25 675 14 1320 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
86 PDF 860020480024 RE ATDK250332M025DSPAEB000 000000033000 3300  µF 25 825 14 1460 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
87 PDF 860020480025 RE ATDK315392M025DSPADB000 000000039000 3900  µF 25 975 14 1670 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
88 PDF 860020480026 RE ATDK355472M025DSPADB000 000000047000 4700  µF 25 1175 14 1780 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
89 PDF 860020480027 RE ATDK355562M025DSPADB000 000000056000 5600  µF 25 1400 14 1890 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
90 PDF 860020481028 RE ATDL355682M025DSPAEB000 000000068000 6800  µF 25 1700 14 2050 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
91 PDF 860020481029 RE ATDL355822M025DSPAEB000 000000082000 8200  µF 25 2050 14 2090 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
92 PDF 860020572001 RE ATDC1104R7M035DSPA3B000 000000000047 4.7  µF 35 3 12 28 -40 °C up to +105 °C Cadence_WE-CMB (rev16a).zip 860021
93 PDF 860020572002 RE ATDC1106R8M035DSPA3B000 000000000068 6.8  µF 35 3 12 36 -40 °C up to +105 °C 860021
94 PDF 860020572003 RE ATDC110100M035DSPA3B000 000000000100 10  µF 35 3.5 12 46 -40 °C up to +105 °C 860021
95 PDF 860020572004 RE ATDC110220M035DSPA3B000 000000000220 22  µF 35 7.7 12 61 -40 °C up to +105 °C 860021
96 PDF 860020572005 RE ATDC110330M035DSPA3B000 000000000330 33  µF 35 11.55 12 75 -40 °C up to +105 °C 860021
97 PDF 860020572006 RE ATDC110470M035DSPA3B000 000000000470 47  µF 35 16.45 12 110 -40 °C up to +105 °C 860021
98 PDF 860020573007 RE ATDD110680M035DSPA4B000 000000000680 68  µF 35 23.8 12 140 -40 °C up to +105 °C 860021
99 PDF 860020573008 RE ATDD110101M035DSPA4B000 000000001000 100  µF 35 35 12 160 -40 °C up to +105 °C Cadence_WE-FCL (rev15a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860021
100 PDF 860020574009 RE ATDE115121M035DSPA7B000 000000001200 120  µF 35 42 12 185 -40 °C up to +105 °C 860021
101 PDF 860020574010 RE ATDE115151M035DSPA7B000 000000001500 150  µF 35 52.5 12 215 -40 °C up to +105 °C Cadence_WE-VE (rev16a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860021
102 PDF 860020574011 RE ATDE115181M035DSPA7B000 000000001800 180  µF 35 63 12 225 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860021
103 PDF 860020574012 RE ATDE115221M035DSPA7B000 000000002200 220  µF 35 77 12 255 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860021
104 PDF 860020575013 RE ATDF125331M035DSPA9B000 000000003300 330  µF 35 115.5 12 400 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860021
105 PDF 860020575014 RE ATDF160471M035DSPAAB000 000000004700 470  µF 35 164.5 12 520 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860021
106 PDF 860020575015 RE ATDF200561M035DSPAAB000 000000005600 560  µF 35 196 12 540 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860021
107 PDF 860020575016 RE ATDF200681M035DSPAAB000 000000006800 680  µF 35 238 12 560 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860021
108 PDF 860020578017 RE ATDI200821M035DSPACB000 000000008200 820  µF 35 287 12 760 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860021
109 PDF 860020578018 RE ATDI200102M035DSPACB000 000000010000 1000  µF 35 350 12 830 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860021
110 PDF 860020578019 RE ATDI200122M035DSPACB000 000000012000 1200  µF 35 420 12 900 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860021
111 PDF 860020578020 RE ATDI250152M035DSPACB000 000000015000 1500  µF 35 525 12 960 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860021
112 PDF 860020580021 RE ATDK250182M035DSPAEB000 000000018000 1800  µF 35 630 12 1150 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860021
113 PDF 860020580022 RE ATDK250222M035DSPAEB000 000000022000 2200  µF 35 770 12 1290 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860021
114 PDF 860020580023 RE ATDK315272M035DSPADB000 000000027000 2700  µF 35 945 12 1480 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860021
115 PDF 860020580024 RE ATDK355332M035DSPADB000 000000033000 3300  µF 35 1155 12 1650 -40 °C up to +105 °C Cadence_WE-GFH (rev15a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860021
116 PDF 860020581025 RE ATDL315392M035DSPAEB000 000000039000 3900  µF 35 1365 12 1820 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860021
117 PDF 860020581026 RE ATDL355472M035DSPAEB000 000000047000 4700  µF 35 1645 12 1900 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860021
118 PDF 860020581027 RE ATDL355562M035DSPAEB000 000000056000 5600  µF 35 1960 12 2000 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860021
119 PDF 860020672001 RE ATDC110R10M050DSPA3B000 000000000001 0.1  µF 50 3 10 1.3 -40 °C up to +105 °C Cadence_WE-SLM (rev15a).zip
120 PDF 860020672002 RE ATDC110R22M050DSPA3B000 000000000002 0.22  µF 50 3 10 2.9 -40 °C up to +105 °C Cadence_WE-SL1 (rev15a).zip
121 PDF 860020672003 RE ATDC110R33M050DSPA3B000 000000000003 0.33  µF 50 3 10 4 -40 °C up to +105 °C Cadence_WE-SL2 (rev15a).zip
122 PDF 860020672004 RE ATDC110R47M050DSPA3B000 000000000004 0.47  µF 50 3 10 7 -40 °C up to +105 °C Cadence_WE-SL3 (rev15a).zip
123 PDF 860020672005 RE ATDC110010M050DSPA3B000 000000000010 µF 50 3 10 13 -40 °C up to +105 °C Cadence_WE-SL5 (rev15a).zip
124 PDF 860020672006 RE ATDC1102R2M050DSPA3B000 000000000022 2.2  µF 50 3 10 20 -40 °C up to +105 °C Cadence_WE-SL5_HC (rev15a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
125 PDF 860020672007 RE ATDC1103R3M050DSPA3B000 000000000033 3.3  µF 50 3 10 26 -40 °C up to +105 °C Cadence_WE-SL (rev15a).zip
126 PDF 860020672008 RE ATDC1104R7M050DSPA3B000 000000000047 4.7  µF 50 3 10 32 -40 °C up to +105 °C Cadence_WE-SCC (rev15a).zip
127 PDF 860020672009 RE ATDC1106R8M050DSPA3B000 000000000068 6.8  µF 50 3.4 10 40 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
128 PDF 860020672010 RE ATDC110100M050DSPA3B000 000000000100 10  µF 50 5 10 48 -40 °C up to +105 °C
129 PDF 860020672011 RE ATDC110220M050DSPA3B000 000000000220 22  µF 50 11 10 60 -40 °C up to +105 °C
130 PDF 860020672012 RE ATDC110330M050DSPA3B000 000000000330 33  µF 50 16.5 10 75 -40 °C up to +105 °C Cadence_WE-UCF (rev15a).zip
131 PDF 860020673013 RE ATDD110470M050DSPA4B000 000000000470 47  µF 50 23.5 10 115 -40 °C up to +105 °C Cadence_WE-LF_SMD (rev15a).zip
132 PDF 860020673014 RE ATDD110680M050DSPA4B000 000000000680 68  µF 50 34 10 130 -40 °C up to +105 °C
133 PDF 860020674015 RE ATDE115101M050DSPA7B000 000000001000 100  µF 50 50 10 200 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
134 PDF 860020674016 RE ATDE160121M050DSPA7B000 000000001200 120  µF 50 60 10 220 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
135 PDF 860020675017 RE ATDF125121M050DSPA9B000 000000001200 120  µF 50 60 10 225 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
136 PDF 860020675018 RE ATDF125151M050DSPA9B000 000000001500 150  µF 50 75 10 245 -40 °C up to +105 °C Cadence_WE-VS (rev16a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
137 PDF 860020675019 RE ATDF125181M050DSPA9B000 000000001800 180  µF 50 90 10 260 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
138 PDF 860020675020 RE ATDF125221M050DSPA9B000 000000002200 220  µF 50 110 10 345 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
139 PDF 860020675021 RE ATDF160331M050DSPAAB000 000000003300 330  µF 50 165 10 450 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
140 PDF 860020675022 RE ATDF200471M050DSPAAB000 000000004700 470  µF 50 235 10 600 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
141 PDF 860020678023 RE ATDI200561M050DSPACB000 000000005600 560  µF 50 280 10 660 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
142 PDF 860020678024 RE ATDI200681M050DSPACB000 000000006800 680  µF 50 340 10 700 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
143 PDF 860020678025 RE ATDI250821M050DSPACB000 000000008200 820  µF 50 410 10 850 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
144 PDF 860020678026 RE ATDI250102M050DSPACB000 000000010000 1000  µF 50 500 10 890 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
145 PDF 860020680027 RE ATDK250122M050DSPAEB000 000000012000 1200  µF 50 600 10 1150 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
146 PDF 860020680028 RE ATDK315152M050DSPADB000 000000015000 1500  µF 50 750 10 1300 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
147 PDF 860020680029 RE ATDK355182M050DSPADB000 000000018000 1800  µF 50 900 10 1480 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
148 PDF 860020680030 RE ATDK355222M050DSPADB000 000000022000 2200  µF 50 1100 10 1530 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
149 PDF 860020681031 RE ATDL355272M050DSPAEB000 000000027000 2700  µF 50 1350 10 1590 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
150 PDF 860020681032 RE ATDL355332M050DSPAEB000 000000033000 3300  µF 50 1650 10 1750 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
151 PDF 860020772001 RE ATDC110R10M063DSPA3B000 000000000001 0.1  µF 63 3 9 1.3 -40 °C up to +105 °C 860022
152 PDF 860020772002 RE ATDC110R22M063DSPA3B000 000000000002 0.22  µF 63 3 9 2.9 -40 °C up to +105 °C Cadence_WE-CMB_HC (rev15a).zip 860022
153 PDF 860020772003 RE ATDC110R33M063DSPA3B000 000000000003 0.33  µF 63 3 9 4.5 -40 °C up to +105 °C 860022
154 PDF 860020772004 RE ATDC110R47M063DSPA3B000 000000000004 0.47  µF 63 3 9 7 -40 °C up to +105 °C Cadence_WE-CMB_NiZn (rev15a).zip 860022
155 PDF 860020772005 RE ATDC110010M063DSPA3B000 000000000010 µF 63 3 9 13 -40 °C up to +105 °C 860022
156 PDF 860020772006 RE ATDC1102R2M063DSPA3B000 000000000022 2.2  µF 63 3 9 20 -40 °C up to +105 °C 860022
157 PDF 860020772007 RE ATDC1103R3M063DSPA3B000 000000000033 3.3  µF 63 3 9 28 -40 °C up to +105 °C Cadence_WE-ExB (rev16a).zip 860022
158 PDF 860020772008 RE ATDC1104R7M063DSPA3B000 000000000047 4.7  µF 63 3 9 32 -40 °C up to +105 °C 860022
159 PDF 860020772009 RE ATDC1106R8M063DSPA3B000 000000000068 6.8  µF 63 4.284 9 40 -40 °C up to +105 °C Cadence_WE-CMBH (rev15b).zip 860022
160 PDF 860020772010 RE ATDC110100M063DSPA3B000 000000000100 10  µF 63 6.3 9 42 -40 °C up to +105 °C 860022
161 PDF 860020773011 RE ATDD110220M063DSPA4B000 000000000220 22  µF 63 13.86 9 82 -40 °C up to +105 °C 860022
162 PDF 860020773012 RE ATDD110330M063DSPA4B000 000000000330 33  µF 63 20.79 9 100 -40 °C up to +105 °C 860022
163 PDF 860020773013 RE ATDD110470M063DSPA4B000 000000000470 47  µF 63 29.61 9 125 -40 °C up to +105 °C 860022
164 PDF 860020774014 RE ATDE115680M063DSPA7B000 000000000680 68  µF 63 42.84 9 155 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860022
165 PDF 860020775015 RE ATDF125101M063DSPA9B000 000000001000 100  µF 63 63 9 230 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860022
166 PDF 860020775016 RE ATDF160121M063DSPAAB000 000000001200 120  µF 63 75.6 9 255 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860022
167 PDF 860020775017 RE ATDF160151M063DSPAAB000 000000001500 150  µF 63 94.5 9 270 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860022
168 PDF 860020775018 RE ATDF160181M063DSPAAB000 000000001800 180  µF 63 113.4 9 310 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860022
169 PDF 860020775019 RE ATDF160221M063DSPAAB000 000000002200 220  µF 63 138.6 9 375 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860022
170 PDF 860020778020 RE ATDI200331M063DSPACB000 000000003300 330  µF 63 207.9 9 580 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860022
171 PDF 860020778021 RE ATDI200471M063DSPACB000 000000004700 470  µF 63 296.1 9 690 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860022
172 PDF 860020778022 RE ATDI250561M063DSPACB000 000000005600 560  µF 63 352.8 9 770 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860022
173 PDF 860020780023 RE ATDK250681M063DSPAEB000 000000006800 680  µF 63 428.4 9 880 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860022
174 PDF 860020780024 RE ATDK250821M063DSPAEB000 000000008200 820  µF 63 516.6 9 920 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860022
175 PDF 860020780025 RE ATDK315102M063DSPADB000 000000010000 1000  µF 63 630 9 1185 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860022
176 PDF 860020780026 RE ATDK355122M063DSPADB000 000000012000 1200  µF 63 756 9 1200 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860022
177 PDF 860020781027 RE ATDL315152M063DSPAEB000 000000015000 1500  µF 63 945 9 1350 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860022
178 PDF 860021373001 RE ATJD110R47M400DSPA4B000 000000000004 0.47  µF 400 5.64 15 14 -25 °C up to +105 °C 860023
179 PDF 860021373002 RE ATJD110010M400DSPA4B000 000000000010 µF 400 12 15 17 -25 °C up to +105 °C 860023
180 PDF 860021373003 RE ATJD1502R2M400DSPA4B000 000000000022 2.2  µF 400 26.4 15 34 -25 °C up to +105 °C 860023
181 PDF 860021373005 RE ATJD1503R3M400DSPA4B000 000000000033 3.3  µF 400 39.6 15 35 -25 °C up to +105 °C 860023
182 PDF 860021374004 RE ATJE1152R2M400DSPA7B000 000000000022 2.2  µF 400 26.4 15 35 -25 °C up to +105 °C 860023
183 PDF 860021374006 RE ATJE1153R3M400DSPA7B000 000000000033 3.3  µF 400 39.6 15 36 -25 °C up to +105 °C 860023
184 PDF 860021374008 RE ATJE1154R7M400DSPA7B000 000000000047 4.7  µF 400 56.4 15 48 -25 °C up to +105 °C 860023
185 PDF 860021374009 RE ATJE1406R8M400DSPA7B000 000000000068 6.8  µF 400 81.6 15 75 -25 °C up to +105 °C 860023
186 PDF 860021375007 RE ATJF1253R3M400DSPA9B000 000000000033 3.3  µF 400 39.6 15 41 -25 °C up to +105 °C 860023
187 PDF 860021375010 RE ATJF1256R8M400DSPA9B000 000000000068 6.8  µF 400 81.6 15 82 -25 °C up to +105 °C 860023
188 PDF 860021375011 RE ATJF140100M400DSPA9B000 000000000100 10  µF 400 120 15 104 -25 °C up to +105 °C 860023
189 PDF 860021375012 RE ATJF250220M400DSPAAB000 000000000220 22  µF 400 264 15 162 -25 °C up to +105 °C 860023
190 PDF 860021378013 RE ATJI200220M400DSPACB000 000000000220 22  µF 400 264 15 170 -25 °C up to +105 °C 860023
191 PDF 860021378014 RE ATJI200330M400DSPACB000 000000000330 33  µF 400 396 15 235 -25 °C up to +105 °C 860023
192 PDF 860021380015 RE ATJK250470M400DSPAEB000 000000000470 47  µF 400 564 15 300 -25 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860023
193 PDF 860021380016 RE ATJK250560M400DSPAEB000 000000000560 56  µF 400 672 15 360 -25 °C up to +105 °C 860023
194 PDF 860021380017 RE ATJK250680M400DSPAEB000 000000000680 68  µF 400 816 15 410 -25 °C up to +105 °C 860023
195 PDF 860021380018 RE ATJK315820M400DSPADB000 000000000820 82  µF 400 984 15 480 -25 °C up to +105 °C 860023
196 PDF 860021380020 RE ATJK315101M400DSPADB000 000000001000 100  µF 400 1200 15 520 -25 °C up to +105 °C 860023
197 PDF 860021381019 RE ATJL250820M400DSPAEB000 000000000820 82  µF 400 984 15 470 -25 °C up to +105 °C 860023
198 PDF 860021381021 RE ATJL315121M400DSPAEB000 000000001200 120  µF 400 1440 15 550 -25 °C up to +105 °C 860023
199 PDF 860021381022 RE ATJL355151M400DSPAEB000 000000001500 150  µF 400 1800 15 610 -25 °C up to +105 °C 860023
200 PDF 860021381024 RE ATJL450181M400DSPS1B000 000000001800 180  µF 400 2160 15 700 -25 °C up to +105 °C 860023
201 PDF 860021383023 RE ATJN310151M400DSPS2B000 000000001500 150  µF 400 1800 15 640 -25 °C up to +105 °C 860023

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: Aluminum-Electrolytic-Capacitors, Aluminium-Electrolytcapacitors, Aluminum-Capacitors, Aluminum-Caps, Alu-Caps, Alu-Cap, Aluminium Capacitors, E-Caps, Electrolytic-Capacitors, THT Alu-Cap, Aluminum-Electrolytcapacitors ,Aluminium-Electrolytic-Capacitors, Aluminium-Caps, Aluminum Capacitors, Aluminum-Electrolytic-Capacitor, Aluminium-Electrolytcapacitor, Aluminum-Capacitor, Aluminum-Cap, Aluminium Capacitor, E-Cap, Electrolytic-Capacitor, THT Alu-Caps, Aluminum-Electrolytcapacitor ,Aluminium-Electrolytic-Capacitor, Aluminum Capacitor