WCAP-ATG8 Aluminium Electrolytic Capacitors

General Purpose +85 °C

  • Picture
  • Dimensions

Characteristics

General purpose product series with max. operating temperature of +85 °C
  • Wide range of capacitance value
  • Mounting style: THT Radial
  • Capacitance range: 0.1 µF ‒ 33000 µF
  • Capacitance tolerance: ±20 %
  • Voltage range (UR): 10 ‒ 400 V(DC)
  • Operating temperature:
    -40 °C up to +85 °C for UR < 400 v(DC)
    -25 °C up to +85 °C for UR ≥ 400 V(DC)
  • Endurance: 2000 h @ +85 °C
  • Dimensions (DxL) in mm: 5.0 x 11.0 up to 22.0 x 51.0
  • Recommended soldering: Wave soldering

Applications

  • Filtering
  • Smoothing
  • Energy storage
  • Coupling
  • e.g. Switched-mode power supply, AC/DC converter, adapter, charger, digital camera

Products

SPEC Order Code Simu-
lation
Technical Reference C VR
(V (DC))
ILeak
(µA)
DF
(%)
IRIPPLE
(mA)
Operating Temperature Files Design Kit Samples
1 PDF 860010272001 RE ATBC110220M010DSPA3B000 000000000220 22  µF 10 3 19 66 -40 °C up to +85 °C
2 PDF 860010272002 RE ATBC110330M010DSPA3B000 000000000330 33  µF 10 3.3 19 88 -40 °C up to +85 °C
3 PDF 860010272003 RE ATBC110470M010DSPA3B000 000000000470 47  µF 10 4.7 19 105 -40 °C up to +85 °C
4 PDF 860010272004 RE ATBC110680M010DSPA3B000 000000000680 68  µF 10 6.8 19 132 -40 °C up to +85 °C
5 PDF 860010272005 RE ATBC110101M010DSPA3B000 000000001000 100  µF 10 10 19 198 -40 °C up to +85 °C
6 PDF 860010272006 RE ATBC110121M010DSPA3B000 000000001200 120  µF 10 12 19 209 -40 °C up to +85 °C
7 PDF 860010272007 RE ATBC110151M010DSPA3B000 000000001500 150  µF 10 15 19 231 -40 °C up to +85 °C
8 PDF 860010273008 RE ATBD110181M010DSPA4B000 000000001800 180  µF 10 18 19 253 -40 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
9 PDF 860010273009 RE ATBD110221M010DSPA4B000 000000002200 220  µF 10 22 19 294 -40 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
10 PDF 860010273010 RE ATBD110331M010DSPA4B000 000000003300 330  µF 10 33 19 363 -40 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
11 PDF 860010273011 RE ATBD110471M010DSPA4B000 000000004700 470  µF 10 47 19 418 -40 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
12 PDF 860010274012 RE ATBE115561M010DSPA7B000 000000005600 560  µF 10 56 19 506 -40 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
13 PDF 860010274013 RE ATBE115681M010DSPA7B000 000000006800 680  µF 10 68 19 572 -40 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
14 PDF 860010274015 RE ATBE160102M010DSPA7B000 000000010000 1000  µF 10 100 19 725 -40 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
15 PDF 860010275014 RE ATBF125821M010DSPA9B000 000000008200 820  µF 10 82 19 671 -40 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
16 PDF 860010275016 RE ATBF125102M010DSPA9B000 000000010000 1000  µF 10 100 19 726 -40 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
17 PDF 860010275017 RE ATBF160122M010DSPAAB000 000000012000 1200  µF 10 120 19 902 -40 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
18 PDF 860010275018 RE ATBF160152M010DSPAAB000 000000015000 1500  µF 10 150 19 1001 -40 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
19 PDF 860010275019 RE ATBF200182M010DSPAAB000 000000018000 1800  µF 10 180 19 1089 -40 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
20 PDF 860010275020 RE ATBF200222M010DSPAAB000 000000022000 2200  µF 10 220 19 1210 -40 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
21 PDF 860010278021 RE ATBI200272M010DSPACB000 000000027000 2700  µF 10 270 19 1419 -40 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
22 PDF 860010278022 RE ATBI200332M010DSPACB000 000000033000 3300  µF 10 330 19 1540 -40 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
23 PDF 860010278023 RE ATBI200392M010DSPACB000 000000039000 3900  µF 10 390 19 1760 -40 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
24 PDF 860010278024 RE ATBI250472M010DSPACB000 000000047000 4700  µF 10 470 19 1980 -40 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
25 PDF 860010280025 RE ATBK250562M010DSPAEB000 000000056000 5600  µF 10 560 19 2189 -40 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
26 PDF 860010280026 RE ATBK250682M010DSPAEB000 000000068000 6800  µF 10 680 19 2475 -40 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
27 PDF 860010280027 RE ATBK315822M010DSPADB000 000000082000 8200  µF 10 820 19 2541 -40 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
28 PDF 860010280028 RE ATBK355103M010DSPADB000 000000100000 10000  µF 10 1000 19 2640 -40 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
29 PDF 860010281029 RE ATBL355123M010DSPAEB000 000000120000 12000  µF 10 1200 19 3025 -40 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
30 PDF 860010281030 RE ATBL355153M010DSPAEB000 000000150000 15000  µF 10 1500 19 3310 -40 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
31 PDF 860010281031 RE ATBL410183M010DSPS1B000 000000180000 18000  µF 10 1800 19 3410 -40 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
32 PDF 860010283032 RE ATBN410223M010DSPS2B000 000000220000 22000  µF 10 2200 19 4092 -40 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
33 PDF 860010283033 RE ATBN510333M010DSPS2B000 000000330000 33000  µF 10 3300 19 4620 -40 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
34 PDF 860010372001 RE ATBC110100M016DSPA3B000 000000000100 10  µF 16 3 16 44 -40 °C up to +85 °C 860010
35 PDF 860010372002 RE ATBC110220M016DSPA3B000 000000000220 22  µF 16 3.52 16 83 -40 °C up to +85 °C 860010
36 PDF 860010372003 RE ATBC110330M016DSPA3B000 000000000330 33  µF 16 5.28 16 84 -40 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860010
37 PDF 860010372004 RE ATBC110470M016DSPA3B000 000000000470 47  µF 16 7.52 16 132 -40 °C up to +85 °C 860010
38 PDF 860010372005 RE ATBC110680M016DSPA3B000 000000000680 68  µF 16 10.88 16 149 -40 °C up to +85 °C 860010
39 PDF 860010372006 RE ATBC110101M016DSPA3B000 000000001000 100  µF 16 16 16 176 -40 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860010
40 PDF 860010373007 RE ATBD110121M016DSPA4B000 000000001200 120  µF 16 19.2 16 231 -40 °C up to +85 °C 860010
41 PDF 860010373008 RE ATBD110151M016DSPA4B000 000000001500 150  µF 16 24 16 253 -40 °C up to +85 °C 860010
42 PDF 860010373009 RE ATBD110181M016DSPA4B000 000000001800 180  µF 16 28.8 16 275 -40 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860010
43 PDF 860010373010 RE ATBD110221M016DSPA4B000 000000002200 220  µF 16 35.2 16 308 -40 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860010
44 PDF 860010374011 RE ATBE115331M016DSPA7B000 000000003300 330  µF 16 52.8 16 407 -40 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860010
45 PDF 860010374012 RE ATBE115471M016DSPA7B000 000000004700 470  µF 16 75.2 16 517 -40 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860010
46 PDF 860010374014 RE ATBE160681M016DSPA7B000 000000006800 680  µF 16 108.8 16 640 -40 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860010
47 PDF 860010375013 RE ATBF125561M016DSPA9B000 000000005600 560  µF 16 89.6 16 572 -40 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860010
48 PDF 860010375015 RE ATBF125681M016DSPA9B000 000000006800 680  µF 16 108.8 16 682 -40 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860010
49 PDF 860010375016 RE ATBF160821M016DSPAAB000 000000008200 820  µF 16 131.2 16 803 -40 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860010
50 PDF 860010375017 RE ATBF160102M016DSPAAB000 000000010000 1000  µF 16 160 16 869 -40 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860010
51 PDF 860010375018 RE ATBF160122M016DSPAAB000 000000012000 1200  µF 16 192 16 979 -40 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860010
52 PDF 860010375019 RE ATBF200152M016DSPAAB000 000000015000 1500  µF 16 240 16 1100 -40 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860010
53 PDF 860010378020 RE ATBI200182M016DSPACB000 000000018000 1800  µF 16 288 16 1298 -40 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860010
54 PDF 860010378021 RE ATBI200222M016DSPACB000 000000022000 2200  µF 16 352 16 1485 -40 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860010
55 PDF 860010378022 RE ATBI200272M016DSPACB000 000000027000 2700  µF 16 432 16 1716 -40 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860010
56 PDF 860010378023 RE ATBI200332M016DSPACB000 000000033000 3300  µF 16 528 16 1750 -40 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860010
57 PDF 860010380024 RE ATBK250392M016DSPAEB000 000000039000 3900  µF 16 624 16 2002 -40 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860010
58 PDF 860010380025 RE ATBK250472M016DSPAEB000 000000047000 4700  µF 16 752 16 2310 -40 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860010
59 PDF 860010380026 RE ATBK315562M016DSPADB000 000000056000 5600  µF 16 896 16 2453 -40 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860010
60 PDF 860010380027 RE ATBK315682M016DSPADB000 000000068000 6800  µF 16 1088 16 2805 -40 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860010
61 PDF 860010380028 RE ATBK355822M016DSPADB000 000000082000 8200  µF 16 1312 16 2893 -40 °C up to +85 °C Cadence_WE-PF (rev15a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860010
62 PDF 860010381029 RE ATBL355103M016DSPAEB000 000000100000 10000  µF 16 1600 16 2970 -40 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860010
63 PDF 860010381030 RE ATBL355123M016DSPAEB000 000000120000 12000  µF 16 1920 16 3058 -40 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860010
64 PDF 860010383031 RE ATBN410153M016DSPS2B000 000000150000 15000  µF 16 2400 16 3905 -40 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860010
65 PDF 860010472001 RE ATBC1104R7M025DSPA3B000 000000000047 4.7  µF 25 3 14 34 -40 °C up to +85 °C
66 PDF 860010472002 RE ATBC110100M025DSPA3B000 000000000100 10  µF 25 3 14 50 -40 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
67 PDF 860010472003 RE ATBC110220M025DSPA3B000 000000000220 22  µF 25 5.5 14 94 -40 °C up to +85 °C
68 PDF 860010472004 RE ATBC110330M025DSPA3B000 000000000330 33  µF 25 8.25 14 105 -40 °C up to +85 °C
69 PDF 860010472005 RE ATBC110470M025DSPA3B000 000000000470 47  µF 25 11.75 14 132 -40 °C up to +85 °C
70 PDF 860010473006 RE ATBD110680M025DSPA4B000 000000000680 68  µF 25 17 14 176 -40 °C up to +85 °C
71 PDF 860010473007 RE ATBD110101M025DSPA4B000 000000001000 100  µF 25 25 14 209 -40 °C up to +85 °C
72 PDF 860010473008 RE ATBD110121M025DSPA4B000 000000001200 120  µF 25 30 14 253 -40 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
73 PDF 860010473009 RE ATBD110151M025DSPA4B000 000000001500 150  µF 25 37.5 14 275 -40 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
74 PDF 860010473010 RE ATBD110181M025DSPA4B000 000000001800 180  µF 25 45 14 280 -40 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
75 PDF 860010473011 RE ATBD110221M025DSPA4B000 000000002200 220  µF 25 55 14 310 -40 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
76 PDF 860010474012 RE ATBE115331M025DSPA7B000 000000003300 330  µF 25 82.5 14 451 -40 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
77 PDF 860010474013 RE ATBE115471M025DSPA7B000 000000004700 470  µF 25 117.5 14 561 -40 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
78 PDF 860010475014 RE ATBF160561M025DSPAAB000 000000005600 560  µF 25 140 14 693 -40 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
79 PDF 860010475015 RE ATBF160681M025DSPAAB000 000000006800 680  µF 25 170 14 792 -40 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
80 PDF 860010475016 RE ATBF200821M025DSPAAB000 000000008200 820  µF 25 205 14 891 -40 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
81 PDF 860010475017 RE ATBF200102M025DSPAAB000 000000010000 1000  µF 25 250 14 1050 -40 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
82 PDF 860010478018 RE ATBI200122M025DSPACB000 000000012000 1200  µF 25 300 14 1155 -40 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
83 PDF 860010478019 RE ATBI200152M025DSPACB000 000000015000 1500  µF 25 375 14 1353 -40 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
84 PDF 860010478020 RE ATBI200182M025DSPACB000 000000018000 1800  µF 25 450 14 1496 -40 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
85 PDF 860010478021 RE ATBI250222M025DSPACB000 000000022000 2200  µF 25 550 14 1705 -40 °C up to +85 °C Cadstar_EMC_COMPONENTS (rev18a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
86 PDF 860010480022 RE ATBK250272M025DSPAEB000 000000027000 2700  µF 25 675 14 1804 -40 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
87 PDF 860010480023 RE ATBK250332M025DSPAEB000 000000033000 3300  µF 25 825 14 1870 -40 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
88 PDF 860010480024 RE ATBK315392M025DSPADB000 000000039000 3900  µF 25 975 14 2343 -40 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
89 PDF 860010480025 RE ATBK315472M025DSPADB000 000000047000 4700  µF 25 1175 14 2640 -40 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
90 PDF 860010481026 RE ATBL315562M025DSPAEB000 000000056000 5600  µF 25 1400 14 2816 -40 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
91 PDF 860010481027 RE ATBL355682M025DSPAEB000 000000068000 6800  µF 25 1700 14 2970 -40 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
92 PDF 860010481028 RE ATBL355822M025DSPAEB000 000000082000 8200  µF 25 2050 14 2981 -40 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
93 PDF 860010483029 RE ATBN410103M025DSPS2B000 000000100000 10000  µF 25 2500 14 3960 -40 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
94 PDF 860010572001 RE ATBC1104R7M035DSPA3B000 000000000047 4.7  µF 35 3 12 44 -40 °C up to +85 °C 860011
95 PDF 860010572002 RE ATBC110100M035DSPA3B000 000000000100 10  µF 35 3.5 12 66 -40 °C up to +85 °C 860011
96 PDF 860010572003 RE ATBC110220M035DSPA3B000 000000000220 22  µF 35 7.7 12 108 -40 °C up to +85 °C 860011
97 PDF 860010572004 RE ATBC110330M035DSPA3B000 000000000330 33  µF 35 11.55 12 121 -40 °C up to +85 °C 860011
98 PDF 860010572005 RE ATBC110470M035DSPA3B000 000000000470 47  µF 35 16.45 12 143 -40 °C up to +85 °C 860011
99 PDF 860010573006 RE ATBD110680M035DSPA4B000 000000000680 68  µF 35 23.8 12 198 -40 °C up to +85 °C 860011
100 PDF 860010573007 RE ATBD110101M035DSPA4B000 000000001000 100  µF 35 35 12 231 -40 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860011
101 PDF 860010574008 RE ATBE115121M035DSPA7B000 000000001200 120  µF 35 42 12 275 -40 °C up to +85 °C 860011
102 PDF 860010574009 RE ATBE115151M035DSPA7B000 000000001500 150  µF 35 52.5 12 308 -40 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860011
103 PDF 860010574010 RE ATBE115181M035DSPA7B000 000000001800 180  µF 35 63 12 352 -40 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860011
104 PDF 860010574011 RE ATBE115221M035DSPA7B000 000000002200 220  µF 35 77 12 385 -40 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860011
105 PDF 860010575012 RE ATBF125331M035DSPA9B000 000000003300 330  µF 35 115.5 12 528 -40 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860011
106 PDF 860010575013 RE ATBF160471M035DSPAAB000 000000004700 470  µF 35 164.5 12 693 -40 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860011
107 PDF 860010575014 RE ATBF200561M035DSPAAB000 000000005600 560  µF 35 196 12 847 -40 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860011
108 PDF 860010575015 RE ATBF200681M035DSPAAB000 000000006800 680  µF 35 238 12 891 -40 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860011
109 PDF 860010578016 RE ATBI200821M035DSPACB000 000000008200 820  µF 35 287 12 1045 -40 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860011
110 PDF 860010578017 RE ATBI200102M035DSPACB000 000000010000 1000  µF 35 350 12 1265 -40 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860011
111 PDF 860010578018 RE ATBI200122M035DSPACB000 000000012000 1200  µF 35 420 12 1375 -40 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860011
112 PDF 860010578019 RE ATBI250152M035DSPACB000 000000015000 1500  µF 35 525 12 1570 -40 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860011
113 PDF 860010580020 RE ATBK250182M035DSPAEB000 000000018000 1800  µF 35 630 12 1749 -40 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860011
114 PDF 860010580021 RE ATBK250222M035DSPAEB000 000000022000 2200  µF 35 770 12 1870 -40 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860011
115 PDF 860010580022 RE ATBK315272M035DSPADB000 000000027000 2700  µF 35 945 12 2178 -40 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860011
116 PDF 860010580023 RE ATBK315332M035DSPADB000 000000033000 3300  µF 35 1155 12 2365 -40 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860011
117 PDF 860010581024 RE ATBL315392M035DSPAEB000 000000039000 3900  µF 35 1365 12 2640 -40 °C up to +85 °C Cadence_WE-MLS (rev15a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860011
118 PDF 860010581025 RE ATBL355472M035DSPAEB000 000000047000 4700  µF 35 1645 12 2860 -40 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860011
119 PDF 860010581026 RE ATBL410562M035DSPS1B000 000000056000 5600  µF 35 1960 12 2915 -40 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860011
120 PDF 860010583027 RE ATBN410682M035DSPS2B000 000000068000 6800  µF 35 2380 12 3630 -40 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860011
121 PDF 860010672001 RE ATBC110R10M050DSPA3B000 000000000001 0.1  µF 50 3 10 3.3 -40 °C up to +85 °C
122 PDF 860010672002 RE ATBC110R22M050DSPA3B000 000000000002 0.22  µF 50 3 10 3.3 -40 °C up to +85 °C
123 PDF 860010672003 RE ATBC110R33M050DSPA3B000 000000000003 0.33  µF 50 3 10 5.5 -40 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
124 PDF 860010672004 RE ATBC110R47M050DSPA3B000 000000000004 0.47  µF 50 3 10 7.5 -40 °C up to +85 °C
125 PDF 860010672005 RE ATBC110010M050DSPA3B000 000000000010 µF 50 3 10 17 -40 °C up to +85 °C
126 PDF 860010672006 RE ATBC1102R2M050DSPA3B000 000000000022 2.2  µF 50 3 10 28 -40 °C up to +85 °C
127 PDF 860010672007 RE ATBC1103R3M050DSPA3B000 000000000033 3.3  µF 50 3 10 39 -40 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
128 PDF 860010672008 RE ATBC1104R7M050DSPA3B000 000000000047 4.7  µF 50 3 10 46 -40 °C up to +85 °C
129 PDF 860010672009 RE ATBC110100M050DSPA3B000 000000000100 10  µF 50 5 10 72 -40 °C up to +85 °C
130 PDF 860010672010 RE ATBC110220M050DSPA3B000 000000000220 22  µF 50 11 10 110 -40 °C up to +85 °C
131 PDF 860010672011 RE ATBC110330M050DSPA3B000 000000000330 33  µF 50 16.5 10 132 -40 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
132 PDF 860010673012 RE ATBD110470M050DSPA4B000 000000000470 47  µF 50 23.5 10 165 -40 °C up to +85 °C
133 PDF 860010674013 RE ATBE115680M050DSPA7B000 000000000680 68  µF 50 34 10 220 -40 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
134 PDF 860010674014 RE ATBE115101M050DSPA7B000 000000001000 100  µF 50 50 10 286 -40 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
135 PDF 860010674015 RE ATBE115121M050DSPA7B000 000000001200 120  µF 50 60 10 319 -40 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
136 PDF 860010675016 RE ATBF125151M050DSPA9B000 000000001500 150  µF 50 75 10 363 -40 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
137 PDF 860010675017 RE ATBF125181M050DSPA9B000 000000001800 180  µF 50 90 10 418 -40 °C up to +85 °C
138 PDF 860010675018 RE ATBF125221M050DSPA9B000 000000002200 220  µF 50 110 10 468 -40 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
139 PDF 860010675019 RE ATBF160331M050DSPAAB000 000000003300 330  µF 50 165 10 649 -40 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
140 PDF 860010675020 RE ATBF200471M050DSPAAB000 000000004700 470  µF 50 235 10 828 -40 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
141 PDF 860010678021 RE ATBI200561M050DSPACB000 000000005600 560  µF 50 280 10 902 -40 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
142 PDF 860010678022 RE ATBI200681M050DSPACB000 000000006800 680  µF 50 340 10 1056 -40 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
143 PDF 860010678023 RE ATBI250821M050DSPACB000 000000008200 820  µF 50 410 10 1287 -40 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
144 PDF 860010678024 RE ATBI250102M050DSPACB000 000000010000 1000  µF 50 500 10 1485 -40 °C up to +85 °C Cadence_WE-TMSB (rev18a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
145 PDF 860010680025 RE ATBK250122M050DSPAEB000 000000012000 1200  µF 50 600 10 1617 -40 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
146 PDF 860010680026 RE ATBK315152M050DSPADB000 000000015000 1500  µF 50 750 10 1848 -40 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
147 PDF 860010680027 RE ATBK315182M050DSPADB000 000000018000 1800  µF 50 900 10 2112 -40 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
148 PDF 860010680028 RE ATBK355222M050DSPADB000 000000022000 2200  µF 50 1100 10 2310 -40 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
149 PDF 860010681029 RE ATBL315272M050DSPAEB000 000000027000 2700  µF 50 1350 10 2420 -40 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
150 PDF 860010681030 RE ATBL355332M050DSPAEB000 000000033000 3300  µF 50 1650 10 2750 -40 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
151 PDF 860010681031 RE ATBL410392M050DSPS1B000 000000039000 3900  µF 50 1950 10 2871 -40 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
152 PDF 860010683032 RE ATBN410472M050DSPS2B000 000000047000 4700  µF 50 2350 10 3355 -40 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
153 PDF 860010772001 RE ATBC110R10M063DSPA3B000 000000000001 0.1  µF 63 3 9 4 -40 °C up to +85 °C 860012
154 PDF 860010772002 RE ATBC110R22M063DSPA3B000 000000000002 0.22  µF 63 3 9 4 -40 °C up to +85 °C 860012
155 PDF 860010772003 RE ATBC110R33M063DSPA3B000 000000000003 0.33  µF 63 3 9 6 -40 °C up to +85 °C 860012
156 PDF 860010772004 RE ATBC110R47M063DSPA3B000 000000000004 0.47  µF 63 3 9 8 -40 °C up to +85 °C 860012
157 PDF 860010772005 RE ATBC110010M063DSPA3B000 000000000010 µF 63 3 9 17 -40 °C up to +85 °C 860012
158 PDF 860010772006 RE ATBC1102R2M063DSPA3B000 000000000022 2.2  µF 63 3 9 31 -40 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860012
159 PDF 860010772007 RE ATBC1103R3M063DSPA3B000 000000000033 3.3  µF 63 3 9 39 -40 °C up to +85 °C 860012
160 PDF 860010772008 RE ATBC1104R7M063DSPA3B000 000000000047 4.7  µF 63 3 9 50 -40 °C up to +85 °C 860012
161 PDF 860010772009 RE ATBC110100M063DSPA3B000 000000000100 10  µF 63 6.3 9 77 -40 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860012
162 PDF 860010773010 RE ATBD110220M063DSPA4B000 000000000220 22  µF 63 13.86 9 127 -40 °C up to +85 °C 860012
163 PDF 860010773011 RE ATBD110330M063DSPA4B000 000000000330 33  µF 63 20.79 9 149 -40 °C up to +85 °C 860012
164 PDF 860010773012 RE ATBD110470M063DSPA4B000 000000000470 47  µF 63 29.61 9 198 -40 °C up to +85 °C 860012
165 PDF 860010774013 RE ATBE115680M063DSPA7B000 000000000680 68  µF 63 42.84 9 253 -40 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860012
166 PDF 860010775014 RE ATBF125101M063DSPA9B000 000000001000 100  µF 63 63 9 330 -40 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860012
167 PDF 860010775015 RE ATBF160121M063DSPAAB000 000000001200 120  µF 63 75.6 9 396 -40 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860012
168 PDF 860010775016 RE ATBF160151M063DSPAAB000 000000001500 150  µF 63 94.5 9 462 -40 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860012
169 PDF 860010775017 RE ATBF160181M063DSPAAB000 000000001800 180  µF 63 113.4 9 528 -40 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860012
170 PDF 860010775018 RE ATBF160221M063DSPAAB000 000000002200 220  µF 63 138.6 9 550 -40 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860012
171 PDF 860010775019 RE ATBF200331M063DSPAAB000 000000003300 330  µF 63 207.9 9 759 -40 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
172 PDF 860010778020 RE ATBI200471M063DSPACB000 000000004700 470  µF 63 296.1 9 968 -40 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860012
173 PDF 860010778021 RE ATBI250561M063DSPACB000 000000005600 560  µF 63 352.8 9 1056 -40 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860012
174 PDF 860010780022 RE ATBK250681M063DSPAEB000 000000006800 680  µF 63 428.4 9 1265 -40 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860012
175 PDF 860010780023 RE ATBK250821M063DSPAEB000 000000008200 820  µF 63 516.6 9 1430 -40 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860012
176 PDF 860010780024 RE ATBK250102M063DSPAEB000 000000010000 1000  µF 63 630 9 1540 -40 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
177 PDF 860010780025 RE ATBK315122M063DSPADB000 000000012000 1200  µF 63 756 9 1837 -40 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860012
178 PDF 860010780026 RE ATBK355152M063DSPADB000 000000015000 1500  µF 63 945 9 2090 -40 °C up to +85 °C Cadence_WE-UKW (rev16a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860012
179 PDF 860010780027 RE ATBK355182M063DSPADB000 000000018000 1800  µF 63 1134 9 2255 -40 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860012
180 PDF 860010781028 RE ATBL355222M063DSPAEB000 000000022000 2200  µF 63 1386 9 2475 -40 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860012
181 PDF 860010783029 RE ATBN410272M063DSPS2B000 000000027000 2700  µF 63 1701 9 2860 -40 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860012
182 PDF 860010783030 RE ATBN410332M063DSPS2B000 000000033000 3300  µF 63 2079 9 3080 -40 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860012
183 PDF 860011373001 RE ATAD110R47M400DSPA4B000 000000000004 0.47  µF 400 5.64 15 12 -40 °C up to +85 °C 860013
184 PDF 860011373002 RE ATAD110010M400DSPA4B000 000000000010 µF 400 12 15 20 -40 °C up to +85 °C 860013
185 PDF 860011374003 RE ATAE1152R2M400DSPA7B000 000000000022 2.2  µF 400 26.4 15 32 -40 °C up to +85 °C 860013
186 PDF 860011374004 RE ATAE1153R3M400DSPA7B000 000000000033 3.3  µF 400 39.6 15 45 -40 °C up to +85 °C 860013
187 PDF 860011374005 RE ATAE1154R7M400DSPA7B000 000000000047 4.7  µF 400 56.4 15 55 -40 °C up to +85 °C 860013
188 PDF 860011375006 RE ATAF160100M400DSPAAB000 000000000100 10  µF 400 120 15 100 -40 °C up to +85 °C 860013
189 PDF 860011378007 RE ATAI200220M400DSPACB000 000000000220 22  µF 400 264 15 190 -40 °C up to +85 °C 860013
190 PDF 860011378008 RE ATAI250330M400DSPACB000 000000000330 33  µF 400 396 15 230 -40 °C up to +85 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860013
191 PDF 860011380009 RE ATAK250470M400DSPAEB000 000000000470 47  µF 400 564 15 270 -40 °C up to +85 °C 860013
192 PDF 860011380010 RE ATAK355680M400DSPADB000 000000000680 68  µF 400 816 15 410 -40 °C up to +85 °C Cadence_WE-CMS (rev18a).zip 860013
193 PDF 860011381011 RE ATAL250680M400DSPAEB000 000000000680 68  µF 400 816 15 380 -40 °C up to +85 °C 860013
194 PDF 860011381012 RE ATAL315101M400DSPAEB000 000000001000 100  µF 400 1200 15 440 -40 °C up to +85 °C 860013
195 PDF 860011381013 RE ATAL410121M400DSPS1B000 000000001200 120  µF 400 1440 15 520 -40 °C up to +85 °C 860013
Tags: Aluminum-Electrolytic-Capacitors, Aluminium-Electrolytcapacitors, Aluminum-Capacitors, Aluminum-Caps, Alu-Caps, Alu-Cap, Aluminium Capacitors, E-Caps, Electrolytic-Capacitors, THT Alu-Cap, Aluminum-Electrolytcapacitors ,Aluminium-Electrolytic-Capacitors, Aluminium-Caps, Aluminum Capacitors, Aluminum-Electrolytic-Capacitor, Aluminium-Electrolytcapacitor, Aluminum-Capacitor, Aluminum-Cap, Aluminium Capacitor, E-Cap, Electrolytic-Capacitor, THT Alu-Caps, Aluminum-Electrolytcapacitor ,Aluminium-Electrolytic-Capacitor, Aluminum Capacitor